Cat5e 350 MHz Solid Core Outdoor-Rated (UTP) PVC Bulk Ethernet Cable - Gray, 1000 ft. (304.8 m)
- UV Rated jacket prevents drying and cracking
- 4PR Solid conductors for Low Attenuation Loss
- CMX Outdoor rating; Temp range -40F to +140F
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
- UV Rated jacket prevents drying and cracking
- 4PR Solid conductors for Low Attenuation Loss
- CMX Outdoor rating; Temp range: -40F to +140F
- 1000-ft. Pull-box, length marked every two feet
- Terminate with Tripp Lite N030-010 Solid wire Cat5e RJ45 plugs
Specifications
OVERVIEW
UPC Code | 037332141491 |
Technology | Cat5/5e |
POWER
Power Over Cable (PoC) Support | No |
PHYSICAL
Cable Jacket Color | Gray |
Cable Jacket Material | PVC |
Cable Jacket Rating | CMR; CMX |
Cable Shielding | UTP |
Cable Outer Diameter (OD) | 5.5MM |
Number of Conductors | 4 Pair |
Conductor Material | Solid Copper |
Conductor Gauge | 24 AWG |
Cable Length (ft.) | 1000 |
Cable Length (in.) | 12000 |
Shipping Dimensions (hwd / in.) | 9.00 x 14.60 x 15.00 |
Shipping Weight (lbs.) | 24.90 |
ENVIRONMENTAL
Operating Temperature Range | 14 to 104 F (-10 to 40 C) |
Storage Temperature Range | 5 to 122 F (-15 to 50 C) |
Operating Humidity Range | 0% to 90% RH, Non-Condensing |
Storage Humidity Range | 0% to 90% RH, Non-Condensing |
COMMUNICATIONS
Bandwidth per TIA Standard | 100 MHz |
Maximum Bandwidth as Tested | 350 MHz |
Network Compatibility | 1 Gbps (Gigabit) |
IEEE Standards Supported | 802.3ab |
CONNECTIONS
Side A - Connector 1 | BARE WIRE |
Side B - Connector 1 | BARE WIRE |
Contact Plating | Gold |
Connector Type | Molded |
Wiring Configuration | EIA/TIA 568B |
FEATURES & SPECIFICATIONS
IP68 Rated | No |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; IEEE 802.3ab 1000Base-T; REACH |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
More Q&As may be available on the N02801KGY model support page.
Documents & Downloads
Product Literature
Product Images