3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 15 ft. (4.57 m)
- Connect mini stereo audio equipment
- Perfect for use with mobile devices such as iPod, iPhone, and MP3 players
- Molded cables with built-in strain relief
- Gold plated connectors ensure excellent conductivity
- This product is covered by a Lifetime Limited Warranty (coverage details)
P312-015
Have a Question?
Overview
Specifications
OVERVIEW
UPC Code | 037332184603 |
Technology | Stereo Audio |
PHYSICAL
Color | Black |
Cable Length (ft.) | 15 |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.13 |
CONNECTIONS
Side A - Connector 1 | 3.5MM (MALE) |
Side B - Connector 1 | 3.5MM (MALE) |
STANDARDS & COMPLIANCE
Certifications | RoHS compliant |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Resources & Downloads
Product Literature
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.