Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

European Computer Power Cord, C13 to Schuko, 10A, 250V, 17 AWG, 6 ft. (1.83 m), Black


IEC 320 C13 to Schuko EU power cord transforms a C14 plug into a Schuko plug for connecting to a wall outlet, PDU or UPS system.
  • C13 to Schuko cable for powering computers, servers and other network devices
  • 6-ft. (1.83 m) length allows flexibility in placing devices in relationship to AC outlet
  • Ideal replacement for worn-out or missing EU power cable

View Full Product Details

Tripp Lite Part Number

P054-006

$7.13 Avg. Price
Have a Question?
Contact Us

Features

C13 to Schuko EU Power Cord Connects Computers, Servers and Other Network Devices
This Schuko to C13 European computer power cord is designed for small data center or office workstation applications that do not require a heavy-gauge connection. The cable can be used to connect a computer, server or drive to a Schuko wall outlet, UPS system or PDU or replace or upgrade a worn-out or lost power cable. The 6-ft. (1.83 m) length allows you flexibility in placing equipment with respect to the power outlet.

Typical Applications

  • Connect devices like computers, monitors and printers to a PDU up to 1.8 m away in your home or office workstation
  • Transform a C14 plug into a Schuko plug with no electrician needed
  • Extend an existing power connection up to 1.8 m to more easily place a device or reach a power source in a rack
  • Provide a high-quality replacement for a worn-out or missing power cord

Package Includes

  • P054-006 C13 to Schuko, European Computer Power Cord, 6 ft. (1.8 m), Black
RoHS compliant

Specifications

OVERVIEW
UPC Code037332145574
Device CompatibilityComputer; Monitor/HDTV; Printer; Server; UPS; PDU
Country/RegionEurope
INPUT
Maximum Input Amps10
Voltage Compatibility (VAC)250
PHYSICAL
Plug ColorBlack
Cable Jacket ColorBlack
Cable Jacket MaterialPVC
Cable Jacket RatingVW-1
Power Cord Jacket TypeH05VV-F
Number of Conductors3
Wire Gauge (AWG)18
Cable Length (ft.)6
Shipping Dimensions (hwd / in.)12.80 x 8.90 x 0.50
Shipping Weight (lbs.)0.50
ENVIRONMENTAL
Operating Temperature Range-4 F TO 140 F (-20 C TO 60 C)
Storage Temperature Range-4 F TO 140 F (-20 C TO 60 C)
Operating Humidity Range10 TO 65% RH
Storage Humidity Range10 TO 65% RH
CONNECTIONS
Side A - Connector 1CEE 7/7 SCHUKO PLUG
Side B - Connector 1IEC-320-C13
FEATURES & SPECIFICATIONS
High VoltageYes
Angled PlugNo
STANDARDS & COMPLIANCE
CertificationsUL/Cul, RoHS, REACH
ApprovalsUL/CSA
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

More Q&As may be available on the P054006 model support page.

Related Products

PDU Accessories

  Model Number Description
Plug-Lock Inserts, C13 Power Cord to C14 Outlet, Yellow, 100 Pack PLC14YW PLC14YW Plug-Lock Inserts, C13 Power Cord to C14 Outlet, Yellow, 100 Pack

Documents & Downloads

support icon

Do you own a
P054-006

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.