MTP/MPO Patch Cable with Push/Pull Tab Connectors, 100GBASE-SR10, CXP, 24 Fiber, 100Gb OM3 Plenum-rated - Aqua, 5M (16.4 ft.)
- High-density MTP/MPO 24-fiber connectors for reduced cabling
- Push/Pull tab connectors offer maximum accessibility in high-density installations; install / remove with one hand
- OM3 rated 50/125 Multimode
- Supports to 1000GbE speeds
- This product is covered by a Lifetime Limited Warranty (coverage details)
N846-05M-24-P
Have a Question?
Features
- MTP / MPO Push-Pull Connectors for Quick Fiber Optic connections
- Push/Pull tab connectors offer maximum accessibility in high-density installations; install / remove with one hand
- 24 times the density of SC style connectors
- No need for long fan-out cables or individual long duplex cable runs
- High-density design cuts down on installation costs
- 50/125 OM3 Rated Multimode Fiber, 850nm
- Plenum rated jacket
- Unique cable ID label for Quality Control and Traceability
- Each cable 100% tested for low insertion loss and back reflection
- Test data supplied with each cable
- Custom lengths available
Specifications
OVERVIEW
UPC Code | 037332173812 |
Clad Diameter | 125 micron |
Core Diameter | 50 micron |
Number of Fibers | 24 |
Technology | Multimode; MTP/MPO |
Optical Mode | OM3 |
INPUT
Cable Length (ft.) | 16.4 |
Cable Length (in.) | 196.9 |
PHYSICAL
Color | Aqua |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.12 |
COMMUNICATIONS
Network Speed | 10Gbps / 40Gbps / 100Gbps |
CONNECTIONS
Side A - Connector 1 | 24-STRAND MTP (FEMALE) |
Side B - Connector 1 | 24-STRAND MTP (FEMALE) |
SPECIAL FEATURES
Push/Pull Tabs | Yes |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Resources & Downloads
Product Literature
Useful Web Pages
Product Videos
- An In-Depth Look at High-Density Fiber Patch Panel Solutions
https://www.tripplite.com/video/an-in-depth-look-at-high-density-fiber-patch-panel-solutions/76662
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.