Cat6 Gigabit Molded Ultra-Slim UTP Ethernet Cable (RJ45 M/M), Blue, 10 ft. (3.05 m)
- Premium Cat6 cable rated for high-speed 1 Gbps home/office communications
- Over 50% slimmer than standard Cat6 cables to increase airflow in full racks
- Easy to route around corners and through crowded cable management panels
- 32 AWG copper wire and 3 µm gold-plated connectors allow superior signal transfer
- Color-coded blue for fast, easy identification in a crowded rack or workstation
- This product is covered by a Lifetime Limited Warranty (coverage details)
N200-UR10-BL New
Have a Question?
Features
Typical Applications
- Connect a computer and its peripherals to a home or office Gigabit Ethernet network
- Connect switches, modems and servers in a high-density data center
- Replace standard-diameter cables in crowded racks and patch panel installations to improve airflow
Package Includes
- N200-UR10-BL Cat6 Ultra-Slim Ethernet Cable (RJ45 M/M), Blue, 10-ft. (3.05 m)
Specifications
OVERVIEW
UPC Code | 037332256959 |
Technology | Cat6 |
INPUT
Cable Length (ft.) | 10 |
Cable Length (in.) | 120 |
PHYSICAL
Cable Outer Diameter (OD) | 2.8mm |
Cable Shielding | UTP |
Cable Jacket Material | PVC |
Wire Type | Stranded |
Wire Gauge (AWG) | 32 |
Color | Blue |
Crossover Wiring | No |
Material of Construction | PVC |
Shipping Dimensions (hwd / in.) | 0.25 x 7.00 x 9.50 |
Shipping Weight (lbs.) | 0.09 |
Snagless Connector | No |
ENVIRONMENTAL
Operating Temperature Range | 14 to 104 F (-10 to 40 C) |
Storage Temperature Range | 5 to 122 F (-15 to 50 C) |
Operating Humidity Range | 0% TO 90% RH, Non-Condensing |
Storage Humidity Range | 0% TO 90% RH, Non-Condensing |
COMMUNICATIONS
Network Speed | 1Gbps |
CONNECTIONS
Side A - Connector 1 | RJ45 (MALE) |
Side B - Connector 1 | RJ45 (MALE) |
Contact Plating | Gold |
STANDARDS & COMPLIANCE
Certifications | RoHS and REACH |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Resources & Downloads
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.