Cat8 25G/40G-Certified Snagless Shielded S/FTP Ethernet Cable (RJ45 M/M), PoE, White, 30 ft. (9.14 m)
- Certified Cat8 S/FTP Ethernet cord rated for 40 Gbps networks—4x faster than Cat6a
- Supports PoE to save you expense and effort of powering PoE devices individually
- Dispels EMI/RFI line noise that can destroy data and affect equipment performance
- Snagless RJ45 connectors prevent tabs from being damaged during installation
- White PVC jacket allows fast, easy identification in a crowded rack or workstation
- This product is covered by a Lifetime Limited Warranty (coverage details)
N272-030-WH
Have a Question?
Features
Typical Applications
- Connect 40GBase-T networks or digital signage in your office, school or retail business’ high-density server room or data center
- Deliver power to PoE devices, including network switches, security cameras and wireless access points, mounted in areas that are difficult to reach or have no electrical outlets
Package Includes
- N272-030-WH Cat8 25G/40G-Certified Snagless Shielded Ethernet Cable (RJ45 M/M), White, 30 ft. (9.14 m)
Specifications
OVERVIEW
UPC Code | 037332256362 |
Technology | Cat8 |
PHYSICAL
Color | White |
Cable Shielding | S/FTP |
Cable Jacket Material | PVC |
Cable Jacket Rating | CM |
Cable Outer Diameter (OD) | 8.0mm |
Number of Conductors | 4 Pair |
Conductor Material | Solid Copper |
Conductor Gauge | 22 AWG |
Cable Length (ft.) | 30 |
Cable Length (in.) | 360 |
ENVIRONMENTAL
Operating Temperature Range | 14 to 122 F (-10 to 50 C) |
Storage Temperature Range | -5 to 140 F (-15 to 60 C) |
Operating Humidity Range | 0% TO 90% RH, Non-Condensing |
Storage Humidity Range | 0% TO 90% RH, Non-Condensing |
COMMUNICATIONS
Bandwidth per TIA Standard | 1000 MHz |
Maximum Bandwidth as Tested | 1200 MHz |
Network Speed | 40 Gbps |
IEEE Standards Supported | 802.3bt |
CONNECTIONS
Side A - Connector 1 | RJ45 (MALE) |
Side B - Connector 1 | RJ45 (MALE) |
Crossover Wiring | No |
PoE Capability | 60W (802.3bt) |
Connector Plating | Nickel |
Contact Plating | Gold |
Connector Type | Snagless |
Wiring Configuration | EIA/TIA 568B |
SPECIAL FEATURES
IP68 Rated | No |
Snagless Connector | Yes |
Antibacterial | No |
STANDARDS & COMPLIANCE
Certifications | RoHs, REACH |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Documents & Downloads
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.