Cisco Console Rollover Cable (RJ45 M/M), 10 ft. (3.05 m)
- Direct replacement for existing Cisco rollover cable
- Works with new and older Cisco equipment
- 32 AWG copper wire
- Rugged PVC jacket
- Male RJ45 connectors
- This product is covered by a Lifetime Limited Warranty (coverage details)
N205-010-BL-FCR
Have a Question?
Overview
Features
- Direct replacement for lost or damaged Cisco rollover cable
- Ideal for routers, servers, switches and other Cisco networking equipment
- Male RJ45 connectors
- 32 AWG copper wire
- Rugged PVC jacket
Specifications
OVERVIEW
UPC Code | 037332194190 |
Technology | Cat6 |
PHYSICAL
Color | Blue |
Cable Shielding | UTP |
Cable Jacket Material | PVC |
Number of Conductors | 4 Pair |
Conductor Material | Stranded Copper |
Conductor Gauge | 32 AWG |
Cable Length (ft.) | 10 |
Cable Length (in.) | 120 |
Shipping Dimensions (hwd / in.) | 7.00 x 9.00 x 0.50 |
Shipping Weight (lbs.) | 0.10 |
COMMUNICATIONS
Bandwidth per TIA Standard | 250 MHz |
Maximum Bandwidth as Tested | N/A |
Maximum Data Rate | 1Gbps |
CONNECTIONS
Side A - Connector 1 | RJ45 (MALE) |
Side A - Connector 2 | RJ45 (MALE) |
Side B - Connector 1 | RJ45 (MALE) |
Connector Type | Molded; Rollover |
SPECIAL FEATURES
IP68 Rated | No |
Snagless Connector | No |
Antibacterial | No |
STANDARDS & COMPLIANCE
Certifications | RoHS |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Documents & Downloads
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.