Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Detachable PDU option for compatible SmartOnline UPS Systems, Hardwired Input/Output


  • Detachable PDU backplate with manual bypass switch serves as a replacement PDU for configured SU6000RT4UHVHW and SU6000RT4UTFHW UPS systems
  • Can also be used to convert any high voltage UPS configuration using the SU6000RT4UHVPM power module to include hardwire output
  • Hardwire input and output supported
  • Attaches via unit-specific back panel electrical and bolt-on connections
  • Manual bypass feature ensures maximum equipment availability
  • 2-year limited warranty

View Full Product Details

Tripp Lite Part Number

SUPDMB6KHW

Have a Question?
Contact Us

Overview

The SUPDMB6KHW UPS backplate with manual transfer switch serves as a replacement for the original backplate provided with SU6000RT4UHVHW and SU6000RT4UTFHW configurations. Can also be used to convert any high voltage UPS configuration using the SU6000RT4UHVPM power module to support hardwire input and output. Manual bypass feature ensures maximum availability of connected equipment while UPS maintenance occurs. Can accept input voltages of 200-240 VAC. Hardwire input and output.

Features


System Requirements

  • Requires SU6000RT4UHVPM UPS power module in any 200-240V AC configuration

Package Includes

  • SUPDMB6KHW detachable PDU
RoHS compliant

Specifications

OVERVIEW
UPC Code037332153739
Accessory TypePDU Module
Accessory ClassUPS Accessories
INPUT
Nominal Input Voltage(s) Supported200V AC; 208V AC; 230V AC; 240V AC; 220V AC
Input Connection TypeHardwire
Voltage Compatibility (VAC)200; 208; 220; 230; 240
OUTPUT
Frequency Compatibility50 / 60 Hz
Output ReceptaclesHardwire
Output Nominal Voltage200, 208, 220, 230, 240 VAC
PHYSICAL
Material of ConstructionMetal
Shipping Dimensions (hwd / in.)10.30 x 6.50 x 19.40
Shipping Weight (lbs.)7.40
Unit Dimensions (hwd / in.)3.3 x 17.2 x 3.2
Unit Weight (lbs.)7.7
STANDARDS & COMPLIANCE
CertificationsTested to UL1778 (USA), CSA (Canada), CE (EU)
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty

Questions & Answers

More Q&As may be available on the SUPDMB6KHW model support page.

Documents & Downloads

Declarations of Conformity

support icon

Do you own a
SUPDMB6KHW

Get support for your product all in one place!

Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.