Model Number: P134-000-VGA-V2

DisplayPort 1.2 to VGA Active Compact Adapter Converter (DP-Male to VGA-Female)

//prodzone-tripplite.netdna-ssl.com/shared/product-images/lg/P134000VGAV2-FRONT-L.jpg

 
  • Connect a VGA monitor to a computer with a DisplayPort output
  • DisplayPort v1.2 to VGA Active Adapter Converter (DisplayPort-Male to VGA-Female)
  • Plug-and-play convenience; no drivers or software needed
  • Ideal for use with graphics cards, such as AMD Eyefinity, that do not output Dual Mode (DP++) signals
  • Converts both Single-Mode and Dual Mode (DP++) Displayport output
$1849

21982875

$2299

3726350

$2699

13551477

$2699

13551477

$1899

P134-000-VGA-V2

$2286

B00Z8DBDIC


Overview

Tripp Lite's P134-000-VGA-V2, DisplayPort v1.2 to VGA Active Adapter Converter allows you to connect a computer with a DisplayPort connection to a VGA monitor. Displayport v1.2 doubles the previous version bandwidth of 8.64 Gbps to 17.28 Gbps in High Bit Rate (HBR2) mode, which allows increased resolutions, higher refresh rates, and greater color depth. Fully molded one piece design ensures longer life. Unlike passive adapters, Active adapters convert both Single-Mode and Dual Mode (DP++) DisplayPort output. It is ideal for use with graphics cards, such as AMD Eyefinity, that do not output Dual Mode (DP++) signals.

Features

  • Connect a VGA monitor to a computer with a DisplayPort output
  • DisplayPort v1.2 to VGA Active Adapter Converter (DisplayPort-Male to VGA-Female)
  • Supports computer video resolutions up to 1920 x 1200 and HD resolutions up to 1080p
  • 17.28 Gbps bandwidth
  • Fully molded one piece design
  • Plug and Play; no drivers or software required
  • Converts both Single-Mode and Dual-Mode DisplayPort output
  • Works with graphics cards that don’t output DP++ signals, such as AMD Eyefinity

Package Includes

  • DisplayPort 1.2 to VGA Active Compact Adapter Converter (DP-Male to VGA-Female)
RoHS compliant

Specifications

PHYSICAL
Color Black
CONNECTIONS
Side A - Connector 1 DISPLAYPORT (MALE)
Side B - Connector 1 HD15 (FEMALE)
WARRANTY
Product Warranty Period (Worldwide) 1-year limited warranty

Accessories

P502-006
P502-006

VGA Coax Monitor Cable, High Resolution Cable with RGB Coax (HD15 M/M), 6-ft.

More... Prices
P502-010
P502-010

VGA Coax Monitor Cable, High Resolution Cable with RGB Coax (HD15 M/M), 10-ft.

More... Prices
P502-015
P502-015

VGA Coax Monitor Cable, High Resolution Cable with RGB Coax (HD15 M/M), 15-ft.

More... Prices

Similar Products


Support for P134-000-VGA-V2
Do you own a
P134-000-VGA-V2?

Get support for your product all in one place!



Clear List