Duplex Multimode 50/125 Fiber Patch Cable (LC/ST), 20M (65.61 ft.)
- Premium PVC multimode patch cables
- Attenuation loss meets or exceeds the latest industry standards
- Perfect for use with Fibre Channel Controller Cards and Switches
- This product is covered by a Lifetime Limited Warranty (coverage details)
N518-20M
Have a Question?
Features
- Constructed with 50/125 micron cable
- Length - 20 Meter ( 65ft )
- Use on fiber and fibre channel installations
- LC male to ST male connectors
- Higher bandwidth optimized for gigabit and 10Gbps networks
- Backward compatible with 62.5 micron fiber
- Built-in headroom for future applications
Specifications
OVERVIEW
UPC Code | 037332134752 |
Clad Diameter | 125 micron |
Core Diameter | 50 micron |
Number of Fibers | 2 |
Technology | Multimode |
Optical Mode | OM2 |
INPUT
Cable Length (ft.) | 65.6 |
Cable Length (in.) | 787.4 |
PHYSICAL
Color | Orange |
Shipping Dimensions (hwd / in.) | 10.00 x 7.00 x 1.00 |
Shipping Weight (lbs.) | 0.23 |
COMMUNICATIONS
Network Speed | 1Gbps |
CONNECTIONS
Side A - Connector 1 | LC DUPLEX (MALE) |
Side B - Connector 1 | ST DUPLEX (MALE) |
SPECIAL FEATURES
Push/Pull Tabs | No |
STANDARDS & COMPLIANCE
Approvals | FDDI and OFNR rated |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Resources & Downloads
Product Literature
Useful Web Pages
Product Videos
- Fiber Optic Patch Cables
https://www.tripplite.com/video/fiber-optic-patch-cables/52160
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.