Part Number: N312-02M
This Model has been retired and replaced by N312-05M. More information for the N312-02M is available on the model support page
Features
- Manufactured from 62.5/125 duplex (zipcord) fiber
- PVC jacket
- Length: 2-meter. Connectors: MTRJ to MTRJ
- Insertion loss testing performed on every connector (0.2db typical) and provided with cable
- Beveled edge on ends of glass makes insertion of plug a breeze
- Fiber made from glass (not a polymer)
- Duplex multimode fiber is most commonly used in LAN applications where links are typically 10-ft. (3.05 m) or less
- Fiber optic distributed data interface (FDDI) rated
- OFNR (riser rated)
System Requirements
- Any fiber optic hardware or NIC card requiring Multimode Duplex cable with MT-RJ/MT-RJ connectors
Package Includes
- 2-meter Duplex MMF Cable MTRJ/MTRJ 62.5/125 Fiber
Specifications
OVERVIEW
UPC Code | 037332123657 |
Technology | Multimode |
Optical Mode | OM1 |
CONNECTIONS
Side A - Connector 1 | MTRJ (FEMALE) |
Side B - Connector 1 | MTRJ (FEMALE) |
Endface Polish | PC |
PHYSICAL
Cable Jacket Color | Orange |
Connector Color | Black |
Cable Jacket Material | LSZH |
Cable Jacket Rating | OFNR |
Clad Diameter (microns) | 125 |
Core Diameter (microns) | 62.5 |
Number of Fibers | 2 |
Cable Length (ft.) | 6.6 |
Cable Length (in.) | 78.7 |
Minimum Bend Radius | 20MM (Dynamic); 10MM (Static) |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.03 |
ENVIRONMENTAL
Operating Temperature Range | -4 to 140 °F (-20 to 60 °C) |
Storage Temperature Range | -4 to 140 °F (-20 to 60 °C) |
Operating Humidity Range | 5% to 85% RH, Non-Condensing |
Storage Humidity Range | 35% to 65% RH, Non-Condensing |
COMMUNICATIONS
Network Compatibility | 1 Gbps (Gigabit) |
Attenuation @ 850NM | 3.0dB/Km |
Insertion Loss | MTRJ≤0.50dB; |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; REACH |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Product Videos
- Fiber Optic Patch Cables
https://tripplite.eaton.com/video/fiber-optic-patch-cables/52160
Product Images