Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

DVI over Cat5/Cat6 Splitter/Extender, 2 Ports - DVI-D Single Link, 1080p @ 60 Hz, Up to 200 ft., TAA

Model Number: B140-002


Transmitter/splitter extends a DVI video signal via Cat6 cable to 2 projectors, monitors or HDTVs up to 200 ft. away.
  • Transmits up to 200 ft. for digital signage in bars, offices, classrooms, trade shows, etc.
  • Supports HD resolutions up to 1920 x 1080 (@ 60 Hz) for crystal-clear 1080p video
  • Works in tandem with Tripp Lite B140-1A0 or B140-1P0 remote receiver
  • Plug-and-play operation with no software required for easy, immediate installation
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • 1-year limited warranty
HAVE A QUESTION?

Call Us
1 773.869.1774


Features

Splitter Ideal for Digital Signage or Displaying DVI Video in Schools or Trade Show Booths
This two-port transmitter/splitter allows you to split a DVI-D single-link signal and extend it to two monitors beyond the normal 16-foot DVI limitation using inexpensive Cat5/6 cabling. The B140-002 is recommended for video presentations in conference rooms, schools, trade shows, meeting facilities, houses of worship, retail settings and other digital signage applications where the source and display are farther apart than conventional A/V cables allow.

Extend a DVI Video Signal up to 200 ft. from the Source Device
The B140-002 extends video from a DVI source device to two DVI displays up to 200 feet away via user-supplied Cat5/Cat6 cabling (such as Tripp Lite’s N202-Series 24 AWG cables, sold separately). Specifically, it can extend a 1024 x 768 (@ 60 Hz) resolution up to 200 feet and a 1920 x 1080 (@ 60 Hz) resolution up to 150 feet when used with an active remote unit (Tripp Lite B140-1A0 or B140-1A0-WP, sold separately). When used with a passive remote unit (Tripp Lite B140-1P0, sold separately), it can extend a 1024 x 768 (@ 60 Hz) resolution up to 100 feet and a 1920 x 1080 (@ 60 Hz) resolution up to 50 feet.

Include a Tripp Lite Repeater to Expand the Range and Add More Displays
Connect a B140-110 repeater unit (sold separately) to add up to four remote units (three repeaters and one active receiver) to each channel for a total of four displays per channel. An active receiver should be the last unit in a channel. A 1920 x 1080 (@ 60 Hz) signal can be extended up to 125 feet from each repeater to the next unit in the channel, while a 1024 x 768 (@ 60 Hz) can be extended up to 175 feet.

Plug-and-Play Operation for Quick Setup and Immediate Use
The included transmitter works right out of the box with no software required. Mounting hardware is included for installing the unit on a wall, pole or 19-inch rack. Its durable metal housing is designed to last a long time and fit seamlessly into any home or office application. The B140-002 is compatible with HDCP standards, all DVI video sources and all operating systems.

TAA-Compliant for GSA Schedule Purchases
The B140-002 is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.

Typical Applications

  • Displaying a digital menu from a PC on monitors in a restaurant or bar
  • Connecting 2 HDTVs to the same cable box, media server or DVD player for sports or movies
  • Giving a presentation on large projectors or monitors in a lecture hall
  • Creating digital signage for an office lobby, healthcare waiting room, church, school, trade show, conference room, retail display or airport

Package Includes

  • B140-002 DVI over Cat5/Cat6 Splitter/Extender
  • External power supply with 5 ft. cord and NEMA 1-15P plug (Input: 100–240V, 50/60 Hz, 0.5A; Output: 5V 2A)
  • Mounting hardware
  • Owner's manual

System Requirements

  • Works in tandem with Tripp Lite B140-1A0 or B140-1P0 extender remote receiver or B140-1A0-WP-1 extender wall plate

TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332156709
AC AdapterInput: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft.
PHYSICAL
ColorBlack
Included Mounting AccessoriesYes
Shipping Dimensions (hwd / in.)2.20 x 6.90 x 6.40
Shipping Weight (lbs.)1.00
Unit Dimensions (hwd / in.)1 x 2.5 x 3.6
COMMUNICATIONS
Max 1024 x 768 Range (ft)200
Max 480P Range (ft)200
Max 1440 x 900 Range (ft)150
Max 1080i Range (ft)150
Max 1080P Range (ft)150
Max 480i Range (ft)200
Max 640 x 480 Range (ft)200
Max 800 x 600 Range (ft)200
Max 1600 x 1200 Range (ft)150
Max 720P Range (ft)150
CONNECTIONS
Ports2
Side A - Connector 1DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
Side B - Connector 1(2) RJ45 (FEMALE)
FEATURES & SPECIFICATIONS
TechnologyDVI
WARRANTY
Product Warranty Period (Worldwide)1-year limited warranty

Accessories

Network Cables & Adapters
  Model Number Description
N202-025-BL | Network Cables & Adapters N202-025-BL Cat6 Gigabit Solid Conductor Snagless Patch Cable (RJ45 M/M) - Blue, 25-ft.
N202-050-BL | Network Cables & Adapters N202-050-BL Cat6 Gigabit Solid Conductor Snagless Patch Cable (RJ45 M/M) - Blue, 50-ft.
N202-075-BL | Network Cables & Adapters N202-075-BL Cat6 Gigabit Solid Conductor Snagless Patch Cable (RJ45 M/M) - Blue, 75-ft.
N202-100-BL | Network Cables & Adapters N202-100-BL Cat6 Gigabit Solid Conductor Snagless Patch Cable (RJ45 M/M) - Blue, 100-ft.
N202-125-BL | Network Cables & Adapters N202-125-BL Cat6 Gigabit Solid Conductor Snagless Patch Cable (RJ45 M/M) - Blue, 125-ft.
Digital Signage & Audio/Video
  Model Number Description
P561-010 | Digital Signage & Audio/Video P561-010 DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 10-ft.
B140-110 | Digital Signage & Audio/Video B140-110 DVI over Cat5/Cat6 Extender, Box-Style Repeater, 1920x1080 at 60Hz, Up to 175-ft., TAA
B140-1A0 | Digital Signage & Audio/Video B140-1A0 DVI over Cat5/Cat6 Active Extender, Box-Style Remote Video Receiver, 1920x1080 at 60Hz, Up to 200-ft., TAA
B140-1A0-WP-1 | Digital Signage & Audio/Video B140-1A0-WP-1 DVI over Cat5/6 Extender, Extended-Range Video Wallplate Receiver, 1920 x 1080 @ 60 Hz, Up to 200 Ft, RJ45 Keystone Jack
B140-1P0 | Digital Signage & Audio/Video B140-1P0 DVI over Cat5/Cat6 Passive Extender, Video Receiver, 1920x1080 at 60Hz, Up to 100-ft., TAA
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.