DVI to VGA High Resolution Cable with RGB Coaxial (DVI-A to HD15 M/M), 10 ft. (3.05 m)
- Connects a DVI-I port on a computer to a monitor with a VGA connector
- Compatible with Flat-Panel Displays, Digital CRT Displays and Projectors
- Supports analog signals only
- Superior molded cables with foil/braid shielding for maximum EMI/RFI protection
- Meets DVI DDWG Standard
- This product is covered by a Lifetime Limited Warranty (coverage details)
P556-010
Have a Question?
Overview
Features
- Superior molded cables with foil-shielding for maximum EMI/RFI protection
- Constructed from mini-coax (RGB) and paired video wire construction for superior signal quality
- Gold plated copper contacts ensure excellent conductivity
- DVI Male to HD15 Male molded connectors
- PC and Mac compatible
- Meets DVI DDWG Standard
- Supports analog signal only
Specifications
OVERVIEW
UPC Code | 037332170163 |
Technology | DVI; VGA/SVGA |
PHYSICAL
Color | Black |
Cable Length (ft.) | 10 |
Shipping Dimensions (hwd / in.) | 10.00 x 8.00 x 0.50 |
Shipping Weight (lbs.) | 0.66 |
CONNECTIONS
Side A - Connector 1 | DVI-A (MALE) |
Side B - Connector 1 | HD15 (MALE) |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Related Products
Audio Video Adapter Cables
Model Number | Description | |
---|---|---|
![]() |
P118-000 | DVI-I to DVI-D Dual Link Video Cable Adapter (F/M) |
![]() |
P120-000 | DVI to VGA Cable Adapter (DVI-A to HD15 M/F) |
Video Adapters
Model Number | Description | |
---|---|---|
![]() |
P120-001-2 | DVI to VGA Y Splitter Adapter Cable (DVI-I-M to 2x HD15-F), 1 ft. (0.31 m) |
![]() |
P126-000 | DVI to VGA Cable Adapter (DVI-I to HD15 F/M) |
Resources & Downloads
Product Literature
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.