Easy Pull Long-Run Display Cable - Type-A Analog Plenum Trunk Cable, 35 ft. (10.67 m)
Part Number: EZA-035-P
- Versatile trunk cable allows for a variety of connection options
- Plenum-rated jacket to comply with local fire codes
- At a diameter of 7/8 in., it easily pulls through conduit or confined spaces using the included end cap with integrated pull tab
- High quality RGB style VGA cable supports resolutions up to 1600 x 1200, as well as Audio pass through
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
- Eliminates the need to field terminate VGA connectors
- Plenum-rated jacket to comply with local fire codes
- Detachable, screw-on connectors
- At a diameter of 7/8 in., it makes pulling long cables fast and easy
- Protects entire cable from strain, dirt, debris and damage
- Choose from a variety of connector combinations for the perfect fit
- Available in 35 ft., 50 ft. and 100 ft. lengths, both PVC and plenum rated
- Supports Video and Audio pass through depending on end kit used
Specifications
OVERVIEW
UPC Code | 037332141873 |
Product Type | Passive |
Technology | VGA/SVGA |
PHYSICAL
Color | Black; Green |
Cable Jacket Color | Black; Green |
Cable Length (ft.) | 35 |
Shipping Dimensions (hwd / in.) | 1.00 x 8.00 x 8.00 |
Shipping Weight (lbs.) | 1.90 |
CONNECTIONS
Side A - Connector 1 | DIN 14 PIN (FEMALE) |
Side B - Connector 1 | DIN 14 PIN (FEMALE) |
FEATURES & SPECIFICATIONS
IP68 Rated | No |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Product Literature
Useful Web Pages
Product Videos
- Easy Pull Cable Demo
https://www.tripplite.com/video/easy-pull-cable-demo/45735
Product Images