Part Number: EZB-DVIF-2
This Model has been retired and has not been replaced. More information for the EZB-DVIF-2 is available on the model support page
Overview
Easy Pull termination kit includes: 2 x DVI-D Single Link Female 1ft pigtails, and 2 Wallplates.Completes your Easy Pull trunk run with a finished appearance. Digital video support to 1080p. Use with either PVC or Plenum digital trunk cables.
Features
- Eliminates the need to field terminate DVI connectors
- Allows cable to be run according to code - inside conduit, drop ceilings, etc
- Makes pulling long cables fast and easy
- Digital trunk cables available in 50 and 100ft lengths.
- Use with Tripp Lite B120-000 Signal Booster
Specifications
OVERVIEW
UPC Code | 037332142818 |
Technology | DVI |
CONNECTIONS
Side A - Connector 1 | DVI-D SINGLE LINK (FEMALE) |
Side A - Connector 2 | DIN 19 PIN (MALE) |
Side B - Connector 1 | DVI-D SINGLE LINK (FEMALE) |
Side B - Connector 2 | DIN 19 PIN (MALE) |
PHYSICAL
Color | Black; Yellow |
Cable Length (ft.) | 1 |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.40 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Product Literature
Useful Web Pages
Product Videos
- Easy Pull Cable Demo
https://tripplite.eaton.com/video/easy-pull-cable-demo/45735
Product Images