Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Raceway Outside Corner Connector, 20 Pack, White, TAA

Model Number: N080-C25-OC-WH


Joins two raceway wiring duct strips to make a turn around an outside corner.
  • Compatible with Tripp Lite N080-D25-2M-WH
  • Constructed from durable ABS plastic

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

The N080-C25-OC-WH Raceway Outside Corner Connector joins two raceway wiring duct strips to make a turn around an outside corner. Made from durable ABS plastic. Compatible with Tripp Lite N080-D25-2M-WH.

Features

White Raceway Outside Corner Connector
  • Compatible with Tripp Lite N080-D25-2M-WH
  • Constructed from durable ABS plastic

TAA-Compliant
  • Complies with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

Package Includes

  • (20) Raceway outside corner connectors
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332198068
PHYSICAL
ColorWhite
Shipping Dimensions (hwd / in.)9.00 x 6.60 x 0.50
Shipping Weight (lbs.)0.30
CONNECTIONS
Ports0
FEATURES & SPECIFICATIONS
TechnologyCat5/5e; Cat6; Cat6a; DisplayPort; HDBaseT; HDMI; USB; USB 2.0 (High Speed); USB 3.0 (SuperSpeed)
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Accessories

Cable Management
  Model Number Description
N080-D25-2M-WH | Cable Management N080-D25-2M-WH 2-Piece Raceway with Base and Cap, 20 Pack, White, 2 m, TAA
Network Panels, Jacks & Hardware
  Model Number Description
N080-D25-2M-WH | Network Panels, Jacks & Hardware N080-D25-2M-WH 2-Piece Raceway with Base and Cap, 20 Pack, White, 2 m, TAA
Faceplates & Boxes
  Model Number Description
N080-SMB1-WH | Faceplates & Boxes N080-SMB1-WH Single-Gang Surface-Mount Back Box, White, TAA
N080-101 | Faceplates & Boxes N080-101 1-Port Keystone Single-Gang Faceplate, White, TAA
N080-102 | Faceplates & Boxes N080-102 2-Port Keystone Single-Gang Faceplate, White, TAA
N080-103 | Faceplates & Boxes N080-103 3-Port Keystone Single-Gang Faceplate, White, TAA
N080-104 | Faceplates & Boxes N080-104 4-Port Keystone Single-Gang Faceplate, White, TAA
N080-106 | Faceplates & Boxes N080-106 6-Port Keystone Single-Gang Faceplate, White, TAA

Resources & Downloads

support icon

Do you own a
N080-C25-OC-WH

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.