Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

USB 3.0 SuperSpeed HDMI / VGA Mini Docking Station with Gigabit Ethernet

Model Number: U342-SHG-001


Add USB 3.0, HDMI or VGA, and LAN ports to your laptop through a single USB 3.0 connection
  • Connect an external HDMI or VGA monitor to your laptop
  • Adds a USB 3.0 and Gigabit Ethernet port to your laptop
  • Compact design is perfect for travel, fitting easily into a laptop bag pocket
  • 3-year limited warranty
HAVE A QUESTION?

Call Us
1 773.869.1774


Overview

Tripp Lite's U342-SHG-001 is a compact, mini docking station that adds a HDMI or VGA video port, Gigabit Ethernet LAN port, and USB 3.0 port to your laptop, all through a single USB 3.0 connection. Built-in USB cable tucks away for easy transport. Ideal for laptop users who need the ability to use their laptop in a desktop environment, while maintaining the ability to quickly unplug and go. Bus powered...no external power adapter required. Backward compatible to USB 1.1 and 2.0 generations.

Features

  • Add a monitor, USB 3.0 port, and Gigabit Ethernet to your laptop
  • Portable design with built-in cable is perfect for travel, tucking into your laptop bag when not in use
  • Bus Powered...no external power adapter required
  • USB 3.0 is 10 times faster than USB 2.0, supporting data transfer rates up to 5 Gbps
  • Backward compatible with USB 2.0 and 1.1
  • Connect a DVI*, HDMI or VGA monitor or projector
  • Supports video resolutions up to 2048 x 1152
  • Automatically resumes from hibernation and suspend modes
  • Gigabit Ethernet port supports true 10/100/1000 Mbps network speeds
  • A USB 3.0 port is available for the connection of a USB peripheral device
  • Compatible with Windows 7, Windows 10 and later and Intel Mac OS X 10.8.5 / Mac 10.11 and later. Supports both 32- and 64-bit.
  • Compatible with Ubuntu 14.04.2

* Requires an HDMI to DVI adapter, such as Tripp Lite’s P566-Series cables

System Requirements

  • Supports computers running Windows® XP, Vista, 7, 8, 8.1, 10
  • Supports Surface™ tablets running non-RT Windows 8 or 8.1
  • USB port (USB 3.0 port required for USB 3.0 speeds)
  • DVI*, HDMI or VGA monitor
  • Compatible with Windows 7 and later and Intel Mac OS X 10.8.5 / Mac 10.11 and later. Supports both 32- and 64-bit.

*Requires an HDMI to DVI adapter, such as Tripp Lite’s P566-Series cables

Package Includes

  • U342-SHG-001
  • Driver CD
  • Owner’s Manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332185341
INPUT
Bus Powered  Yes
Product Length (in.)5.00
PHYSICAL
Cable Jacket RatingVW-1
ColorBlack
Material of ConstructionPC, ABS
Shipping Dimensions (hwd / in.)1.60 x 6.50 x 5.40
Shipping Weight (lbs.)0.40
Unit Dimensions (hwd / in.)0.67 x 4.9 x 2.1
Unit Packaging TypeBox
Unit Weight (lbs.)0.41
ENVIRONMENTAL
Operating Temperature Range50 to 104 F (10 to 40 C)
Storage Temperature Range-4 to 158 F (-20 to 70 C)
Relative Humidity0% to 90 RH, Non-Condensing
BTUs  15.4 BTU/Hr
Power Consumption (Watts)4.5
Power Provided to Connected Device(s)5V 0.9A (4.5W) Output per USB Port
COMMUNICATIONS
Network Speed1Gbps
IEEE Standards Supported802.3az
CONNECTIONS
Ports4
Side A - Connector 1USB 3.0 A (MALE)
Side B - Connector 1HDMI (FEMALE)
Side B - Connector 2USB 3.0 A (FEMALE)
Side B - Connector 3HD15 (FEMALE)
Side B - Connector 4RJ45 (FEMALE)
Connector PlatingNickel
FEATURES & SPECIFICATIONS
Max Supported Video Resolution2048 x 1152 @60Hz
HDMI Specification1.3
HDCP Specification1.3
USB SpecificationUSB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
Driver RequiredYes
Auto MDIX Support  Yes
Full Duplex Support  Yes
TechnologyCat5/5e; Cat6; HDMI; USB; USB 3.0 (SuperSpeed); VGA/SVGA
CERTIFICATIONS
CertificationsTested to CE, FCC, RoHS, REACH
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Accessories

Network Cables & Adapters
  Model Number Description
N201-005-BK | Network Cables & Adapters N201-005-BK Cat6 Cables, Gigabit Snagless Molded (UTP) Patch Cable (RJ45 M/M), Black, 5 ft.
N201-010-BK | Network Cables & Adapters N201-010-BK Cat6 Cables, Gigabit Snagless Molded (UTP) Patch Cable (RJ45 M/M), Black, 10 ft.
N201-015-BK | Network Cables & Adapters N201-015-BK Cat6 Cables, Gigabit Snagless Molded (UTP) Patch Cable (RJ45 M/M), Black, 15 ft.
Digital Signage & Audio/Video
  Model Number Description
P502-003 | Digital Signage & Audio/Video P502-003 VGA Coaxial High-Resolution Monitor Cable with RGB Coaxial (HD15 M/M), 2048 x 1536 (1080p), 3 ft.
P502-006 | Digital Signage & Audio/Video P502-006 VGA Coaxial High-Resolution Monitor Cable with RGB Coaxial (HD15 M/M), 2048 x 1536 (1080p), 6 ft.
P502-010 | Digital Signage & Audio/Video P502-010 VGA Coaxial High-Resolution Monitor Cable with RGB Coaxial (HD15 M/M), 2048 x 1536 (1080p), 10 ft.
P568-003 | Digital Signage & Audio/Video P568-003 High Speed HDMI Cable, Ultra HD 4K x 2K, Digital Video with Audio (M/M), Black, 3 ft.
P568-006 | Digital Signage & Audio/Video P568-006 High Speed HDMI Cable, Ultra HD 4K x 2K, HDMI to HDMI (M/M), Black, 6 ft.
P568-010 | Digital Signage & Audio/Video P568-010 High Speed HDMI Cable, Ultra HD 4K x 2K, Digital Video with Audio (M/M), Black, 10 ft.
U342-DHG-402 | Digital Signage & Audio/Video U342-DHG-402 USB 3.0 SuperSpeed Laptop Dual Head Docking Station - HDMI and DVI Video, Audio, USB Hub Ports and Ethernet
USB, Lightning & FireWire
  Model Number Description
U342-DHG-402 | USB, Lightning & FireWire U342-DHG-402 USB 3.0 SuperSpeed Laptop Dual Head Docking Station - HDMI and DVI Video, Audio, USB Hub Ports and Ethernet

Resources & Downloads

support icon

Do you own a
U342-SHG-001

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.