VGA with Audio over Cat5/Cat6 Extender, Receiver, USB-Powered, 1920x1080 60 Hz, Up to 750 ft. (228 m), TAA
- Extends a 1920 x 1080 video and audio signal up to 300-ft. (91.44 m), or a 1024 x 768 video and audio signal up to 750-ft. (228.6 m)
- EDID copy feature stores the monitor's EDID information and sends it to the connected computer, ensuring optimal display compatibility
- Power is supplied via the included USB Micro-B cables; no external power supplies required
- Plug and play, no software or drivers required
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases.
- 1-year limited warranty
B132-100A-MR
Have a Question?
Overview
Features
- Works with a B132-002A-2 or B132-004A-2 local unit to extend a VGA video and audio signal up to 750-ft. (228.6 m) from the source
- Extends a 1920 x 1080 video and audio signal up to 300-ft. (91.44 m), or a 1024 x 768 video and audio signal up to 750-ft. (228.6 m)
- 24AWG, Solid Wire Cat5e/6 cable (such as Tripp Lite's N202-Series Cat6 cables) is required to achieve maximum distance and resolution
- Power is supplied via the included USB Micro-B cable; no external power supply required
- Features built-in equalization and gain controls to adjust the video image.
- All operating systems supported
- Plug and play; no software or drivers required
- HDCP and EDID compliant
- Ideal for digital signage installations for retail, schools, churches, etc.
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Specifications
OVERVIEW
UPC Code | 037332185556 |
Product Type | Receiver |
Technology | VGA/SVGA; Stereo Audio; Cat5/5e; Cat6 |
VIDEO
Max Supported Video Resolution | 1920x1080 (1080p @ 60Hz) |
Max 720P Range (ft) | 300 |
Max 1080P Range (ft) | 300 |
Max 1280 x 720 (720p) Range (ft) | 300 |
Max 1920 x 1080 (1080p) Range (ft) | 300 |
Receiver/Transceiver Video Output | VGA |
Receiver - Number of Video Outputs | 1 |
Range Extension using other Tripp Lite product | 1000ft @ 1024 x 768 (60Hz) 500ft @ 1920 x 1440 (60Hz) |
Recommended Cabling | Solid Wire Cat6 Cables (Tripp Lite's N202-Series) |
Other Tripp Lite product used to extend range | B132-110A |
HDR Support | No |
Maximum Signal Range (ft) | 750 |
Maximum Signal Range Details | 750 ft @ 1024 x 768 (60Hz) 300 ft @ 1920 x 1080 (60Hz) |
AUDIO
Audio Output | 3.5mm |
Audio Specification | Stereo Audio |
POWER
Power Source | Unit (Included) |
Power Source Type | USB |
Power Over Cable (PoC) Support | No |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | Red (Green); Orange (Activity, EDID) |
PHYSICAL
Color | Black |
Number of Displays | 1 |
Form Factor/Mounting Options | Pigtail |
Shipping Dimensions (hwd / in.) | 1.60 x 4.60 x 6.10 |
Shipping Weight (lbs.) | 0.30 |
Unit Dimensions (hwd / in.) | 2.4 x 0.94 x 2.04 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 0.1 |
Housing | Metal |
ENVIRONMENTAL
Operating Temperature Range | 32 to 122 F (0 to 50 C) |
Storage Temperature Range | -4 to 158 (-20 to 70 C) |
Relative Humidity | 10% to 90% RH, Non-Condensing |
COMMUNICATIONS
Max 1024 x 768 Range (ft) | 750 |
Max 480P Range (ft) | 750 |
Max 1440 x 900 Range (ft) | 300 |
Max 1080i Range (ft) | 300 |
Max 480i Range (ft) | 750 |
Max 640 x 480 Range (ft) | 750 |
Max 800 x 600 Range (ft) | 750 |
Max 1600 x 1200 Range (ft) | 300 |
EDID Compatible | Yes |
IR Remote Extension Support | No |
RS-232 Serial Extension Support | No |
USB Extension Support | No |
CONNECTIONS
Ports | 1 |
Side A - Connector 1 | RJ45 (FEMALE) |
Side B - Connector 1 | HD15 (MALE) |
Side B - Connector 2 | 3.5MM (FEMALE) |
FEATURES & SPECIFICATIONS
Driver Required | No |
Built-In Equalizer | Yes |
STANDARDS & COMPLIANCE
Certifications | Tested to CE, FCC, RoHS, REACH |
WARRANTY
Product Warranty Period (Worldwide) | 1-year limited warranty |
Frequently Asked Questions
Additional FAQs may be available on the B132100AMR model support page.
Related Products
Copper Network Cables
Model Number | Description | |
---|---|---|
![]() |
N202-025-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 25 ft. (7.62 m) |
![]() |
N202-050-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 50 ft. (15.24 m) |
![]() |
N202-075-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 75 ft. (22.86 m) |
![]() |
N202-100-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 100 ft. (30.5 m) |
![]() |
N202-125-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 125 ft. (38.1 m) |
Audio Video Cables
Model Number | Description | |
---|---|---|
![]() |
P312-010 | 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 10 ft. (3.05 m) |
![]() |
P502-010 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 10 ft. (3.05 m) |
![]() |
P504-010 | VGA High-Resolution RGB Coaxial Cable with Audio (HD15 and 3.5mm M/M), 10 ft. (3.05 m) |
Video Extenders
Model Number | Description | |
---|---|---|
![]() |
B132-002A-2 | 2-Port VGA over Cat5/6 Splitter/Extender, Box-Style Transmitter for Video/Audio, Up to 1000 ft. (305 m), TAA |
![]() |
B132-004A-2 | 4-Port VGA over Cat5/6 Splitter/Extender, Box-Style Transmitter for Video/Audio, Up to 1000 ft. (305 m), TAA |
![]() |
B132-008A-2 | 8-Port VGA over Cat5/6 Splitter/Extender, Box-Style Transmitter for Video/Audio, Up to 1000 ft. (305 m), TAA |
USB Cables
Model Number | Description | |
---|---|---|
![]() |
UR05C-003-RARB | Micro USB Cable for Charging (M/M) - Reversible Left/Right USB-A to Right-Angle USB Micro-B, Black, 3 ft. (0.91 m) |
![]() |
UR05C-003-RB | Dedicated Reversible USB Charging Cable (Reversible A to Right-Angle 5-Pin Micro B) Black, 3 ft. (0.91 m) |
![]() |
UR05C-003-UARB | Micro USB Cable for Charging (M/M) - Reversible Up/Down USB-A to Right-Angle USB Micro-B, 20 AWG, Black, 3 ft. (0.91 m) |
Documents & Downloads
Declarations of Conformity
Product Videos
- Connecting Video Sources to Displays: Over Cat5/Cat6 Solutions
https://www.tripplite.com/video/connecting-video-sources-to-displays-over-cat5-cat6-solutions/97050
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.