Single Phase 208V 30A Circuit Breaker for Rack Distribution Cabinet Applications
- Circuit breaker for SUDC208VP distribution cabinet applications
- Single Phase Cutler Hammer 208V 30A Double Pole
- 1-year limited warranty
SUBB230
Have a Question?
Overview
Specifications
OVERVIEW
UPC Code | 037332156389 |
INPUT
Rated input current (Maximum Load) | 30A |
Nominal Input Voltage(s) Supported | 208V AC |
PHYSICAL
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 1.50 |
Shipping Weight (lbs.) | 0.60 |
Unit Dimensions (hwd / in.) | 3.25 x 3.25 x 1.5 |
Unit Weight (lbs.) | .562 |
WARRANTY
Product Warranty Period (Worldwide) | 1-year limited warranty |
Resources & Downloads
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.