HDMI Display-Side Wallplate with Active Signal Booster, White (F/F)
- Extend a 1080p (24Hz) HDMI signal up to 150-ft. (45.72 m) from the source
- When extending a 1080p (24Hz) signal more than 75-ft. (22.86 m), use cable made with 24Awg wiring, such as the P568-100-HD
- 24Awg HDMI cable is also needed when extending a 3D signal more than 50-ft. (15.24 m). A 3D signal can be extended up to 125-ft. (38.1 m) using 24Awg HDMI cable
- Supports DTS-HD, Dolby True HD and 7.1 Channel Surround Sound Audio
- 3-year limited warranty
Overview
Features
- Cleans up Home Theater installations by hiding HDMI Cables
- Wallplate is the size of a standard electrical outlet
- Extend a 1080p (24Hz) HDMI signal up to 150-ft. (45.72 m) from the source
- Use P568-Series HDMI cables in most applications
- When extending a 1080p (24Hz) signal more than 75-ft. (22.86 m), use cable made with 24Awg wiring, such as the P568-100-HD. (Lengths over 100-ft. (30.5 m) are available from Tripp Lite as a custom order)
- 24Awg HDMI cable is also needed when extending a 3D signal more than 50-ft. (15.24 m). A 3D signal can be extended up to 125-ft. (38.1 m) using 24Awg HDMI cable
- Supports DTS-HD, Dolby True HD and 7.1 Channel Surround Sound Audio
- HDCP compliant
- No software or drivers required
Specifications
OVERVIEW
UPC Code | 037332141033 |
Product Type | Signal Booster/ Equalizer |
Technology | HDMI |
Form Factor and Mounting Options | Wallplate |
PHYSICAL
Color | White |
Number of Displays | 1 |
Shipping Dimensions (hwd / in.) | 7.00 x 9.00 x 0.50 |
Shipping Weight (lbs.) | 0.14 |
COMMUNICATIONS
USB Extension Support | No |
CONNECTIONS
Side A - Connector 1 | HDMI (FEMALE) |
Side B - Connector 1 | HDMI (FEMALE) |
FEATURES & SPECIFICATIONS
Driver Required | No |
Built-In Equalizer | No |
WARRANTY
Product Warranty Period (Worldwide) | 3-year limited warranty |
Related Products
Audio Video Cables
Model Number | Description | |
---|---|---|
![]() |
P568-006 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 6 ft. (1.83 m) |
![]() |
P568-010 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. (3.05 m) |
![]() |
P568-016 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 16 ft. (4.88 m) |
![]() |
P568-025 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 25 ft. (7.62 m) |
![]() |
P568-050 | Standard-Speed HDMI Cable, Digital Video with Audio (M/M), Black, 50 ft. (15.24 m) |
![]() |
P568-100 | Standard-Speed HDMI Cable, Digital Video with Audio (M/M), Black, 100 ft. (30.5 m) |
Resources & Downloads
Documentation
Product Literature
Declarations of Conformity
Useful Web Pages
Product Videos
- Easy Pull Cable Demo
https://www.tripplite.com/video/easy-pull-cable-demo/45735
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.