Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

2-Port HDMI over Cat5/6 Active Extender/Splitter, Remote Receiver for Video/Audio, Up to 150 ft., TAA


Works with Tripp Lite’s B126-Series transmitters to receive an HDMI signal via one Cat5e/6 cable and split it to 2 projectors, monitors or televisions. Ideal for digital signs, schools and trade show presentations.
  • Supports high-definition video resolutions up to 1080p (60 Hz)
  • Supports stereo and 7.1-channel surround sound audio
  • Works with all operating systems and HDMI video sources
  • Plug and play—no software or drivers to install
  • Built-in equalization control lets you adjust monitor image
  • 1-year limited warranty

View Full Product Details

Tripp Lite Part Number

B126-2A0

Have a Question?
Contact Us

Overview

The B126-2A0 HDMI over Cat5/Cat6 Active Remote Receiver works with Tripp Lite’s B126-002 or B126-004 transmitter to extend an HDMI signal and split it to two projectors, monitors or televisions. It’s ideal for digital signs, trade shows, presentations, classrooms, churches, retail settings and other applications where the video source is located farther than conventional cables allow or that require multiple displays connected to one source.

The receiver uses HDMI cable (see Tripp Lite’s P568-Series) to connect to the monitors and Cat5e/6 cable to receive the signal from the transmitter or a remote repeater in the chain (for best results, use 24 AWG solid-wire Cat5e/6 cable, such as Tripp Lite’s N202-Series).

The B126-2A0 can extend a 1080i (60 Hz) signal up to 200 feet, a 1080p (60 Hz) signal up to 150 feet and a 3D signal up to 125 feet. You can connect up to three B126-110 remote repeaters in the chain for a maximum of six HDMI displays and full signal extension of 700 feet (1080i), 500 feet (1080p) or 400 feet (3D).

In addition to crystal-clear video, the B126-2A0 delivers full, rich stereo and 7.1-channel surround sound (multi-channel or PCM) audio when paired with a B126-002 or B126-004 transmitter. Built-in equalization control lets you fine-tune the image quality at each remote display. Supports 24-bit True Color (8 bits per channel) and HDCP compatibility. Easy to set up with no software or drivers to install. Mounts to a wall, rack or pole using the included hardware.

Features

Extends High-Definition Signals
  • Works in tandem with Tripp Lite’s B126-002 or B126-004 transmitter unit
  • Extends a 1080i (60 Hz) signal up to 200 ft., a 1080p (60 Hz) signal up to 150 ft. and a 3D signal up to 125 ft.
  • Connect up to 3 B126-110 remote repeaters to the chain for maximum signal range of 700 feet (1080i), 500 feet (1080p) and 400 feet (3D)
  • Connects to previous link in the chain with one Cat5e/6 cable (for best results, use 24 AWG solid-wire Cat5e/6 cable, such as Tripp Lite’s N202-Series)

Supports the Latest Video and Audio Resolutions
  • Works with all operating systems and HDMI video sources
  • Supports HD resolutions up to 1080p (60 Hz)
  • Supports stereo and 7.1-channel surround sound (multi-channel or PCM) audio when paired with a B126-002 or B126-004 transmitter
  • Supports 24-bit True Color (8 bits per channel) and HDCP
  • Built-in equalization control lets you adjust the image on the local monitor

Easy to Set Up and Use
  • Plug-and-play engineering—no software or drivers to download and install
  • Connects quickly to monitors with HDMI cable, such as Tripp Lite’s P568-Series
  • LEDs indicate at a glance when the unit is receiving power and a signal from the previous link in the chain
  • Included mounting hardware lets you install the unit on a wall, rack or pole

TAA-Compliant
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

System Requirements


Package Includes

  • B126-2A0 HDMI over Cat5/Cat6 Active Remote Receiver
  • Screwdriver for adjusting equalization
  • External Power Supply with NEMA 1-15P Plug (Input: 100–240V, 50/60 Hz, 0.5A; Output: 5V, 2A, 4.5 ft.)
  • Mounting hardware
  • Owner’s Manual
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332180728
AC AdapterInput: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 4.5 ft.
PHYSICAL
ColorBlack
Included Mounting AccessoriesYes
Shipping Dimensions (hwd / in.)2.20 x 6.30 x 7.20
Shipping Weight (lbs.)1.20
Unit Dimensions (hwd / in.)1 x 2.5 x 3.6
ENVIRONMENTAL
Operating Temperature Range0 to 40 C (32 to 104 F)
Storage Temperature Range-20 to 60 C (-4 to 140 F)
Relative Humidity20% to 90% RH, Non-Condensing
COMMUNICATIONS
Max 1024 x 768 Range (ft)200
Max 480P Range (ft)200
Max 1440 x 900 Range (ft)200
Max 1080i Range (ft)200
Max 1080P Range (ft)150
Max 480i Range (ft)200
Max 640 x 480 Range (ft)200
Max 800 x 600 Range (ft)200
Max 1600 x 1200 Range (ft)200
Max 720P Range (ft)200
CONNECTIONS
Ports2
Side A - Connector 1RJ45 (FEMALE)
Side B - Connector 1(2) HDMI (FEMALE)
FEATURES & SPECIFICATIONS
TechnologyHDMI
WARRANTY
Product Warranty Period (Worldwide)1-year limited warranty

Accessories

Copper Network Cables
  Model Number Description
N202-025-BL | Copper Network Cables N202-025-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 25 ft.
N202-050-BL | Copper Network Cables N202-050-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 50 ft.
N202-075-BL | Copper Network Cables N202-075-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 75 ft.
N202-100-BL | Copper Network Cables N202-100-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 100 ft.
N202-125-BL | Copper Network Cables N202-125-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 125 ft.
Digital Signage & Audio/Video
  Model Number Description
B126-002 | Digital Signage & Audio/Video B126-002 2-Port HDMI over Cat5/6 Extender/Splitter, Box-Style Transmitter for Video/Audio, Up to 150 ft., TAA
B126-004 | Digital Signage & Audio/Video B126-004 4-Port HDMI over Cat5/6 Extender/Splitter, Box-Style Transmitter for Video/Audio, Up to 150 ft., TAA
B126-110 | Digital Signage & Audio/Video B126-110 HDMI over Cat5/6 Extender, Box-Style Remote Repeater for Video/Audio, Up to 125 ft., TAA
B126-2X2 | Digital Signage & Audio/Video B126-2X2 2 x 2 HDMI over Cat5/6 Matrix Splitter Switch, Box-Style Transmitter for Video/Audio, Up to 125 ft., TAA
B126-4X4 | Digital Signage & Audio/Video B126-4X4 4 x 4 HDMI over Cat5/6 Matrix Splitter Switch, Box-Style Transmitter for Video/Audio, Up to 175 ft., TAA
P568-010 | Digital Signage & Audio/Video P568-010 High Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft.
P569-010-CERT | Digital Signage & Audio/Video P569-010-CERT Premium High-Speed HDMI Cable with Ethernet and Gripping Connectors, HDMI 2.0, UHD 4K @ 60 Hz (M/M), 10 ft.
Network Cables & Adapters
  Model Number Description
N202-025-BL | Network Cables & Adapters N202-025-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 25 ft.
N202-050-BL | Network Cables & Adapters N202-050-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 50 ft.
N202-075-BL | Network Cables & Adapters N202-075-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 75 ft.
N202-100-BL | Network Cables & Adapters N202-100-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 100 ft.
N202-125-BL | Network Cables & Adapters N202-125-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 125 ft.

Resources & Downloads

support icon

Do you own a
B126-2A0

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.