Power Cord C14 to C15 - Heavy-Duty, 15A, 250V, 14 AWG, 3 ft. (0.91 m), White
- Easy-to-identify white SJT jacket and fully molded white ends
- Flexible 14 AWG wire for easy routing
- 250V/15A rating
- UL-listed
- Recommended for Cisco®, HP and other C15-compatible hardware
- This product is covered by a Lifetime Limited Warranty (coverage details)
P018-003-AWH
Have a Question?
Features
- Connects PDU or UPS system with C14 input to network hardware with C15 power connectors
- Ideal for replacing an old or lost cord
- Recommended for Cisco, HP and other C15-compatible hardware
Color-Coded Cable and Connectors
- Colored white for easy identification in crowded rack or workstation
Optimum Construction
- 14 AWG wire
- Flexible SJT jacket
- 250V/15A rating
- UL-listed
Specifications
OVERVIEW
UPC Code | 037332199140 |
Device Compatibility | Network Switch; UPS; PDU |
Country/Region | North America |
INPUT
Maximum Input Amps | 15 |
Cable Length (ft.) | 3 |
Cable Length (in.) | 36 |
Voltage Compatibility (VAC) | 250 |
PHYSICAL
Wire Gauge (AWG) | 14 |
Color | White |
Number of Conductors | 3 |
Power Cord Jacket Type | SJT |
Shipping Dimensions (hwd / in.) | 9.90 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.44 |
ENVIRONMENTAL
Operating Temperature Range | -4 F to 221 F (-20 TO 105 C) |
Storage Temperature Range | -4 F to 221 F (-20 TO 105 C) |
Operating Humidity Range | 10-85% RH |
Storage Humidity Range | 10-85% RH |
CONNECTIONS
Side A - Connector 1 | IEC-320-C14 |
Side B - Connector 1 | IEC-320-C15 |
SPECIAL FEATURES
High Voltage | Yes |
Locking Plug | No |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Resources & Downloads
Product Literature
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.