Power Cord C14 to C15 - Heavy-Duty, 15A, 250V, 14 AWG, 2 ft. (0.61 m), White
- Recommended for powering PoE switches with high-wattage power supplies
- 2-ft. (0.61 m) length allows flexibility in placing devices, while avoiding cable clutter
- C14 to C15 power cable replaces or upgrades original manufacturer's power cord
- Color-coded white for fast, easy identification in a crowded rack or workstation
- Thick 14 AWG wire gauge manages high power levels required for larger equipment
- This product is covered by a Lifetime Limited Warranty (coverage details)
P018-002-AWH
Have a Question?
Features
Typical Applications
- Connect devices like high-wattage PoE switches to a PDU up to 2-ft. (0.61 m) away in your data center
- Update or replace the standard power cord provided by a device's original manufacturer
- Extend an existing power connection by 2-ft. (0.61 m)
Package Includes
- P018-002-AWH IEC C14 to IEC C15 Power Cable, 2-ft. (0.61 m), White
Specifications
OVERVIEW
UPC Code | 037332199096 |
Device Compatibility | Network Switch; UPS; PDU |
Country/Region | North America |
INPUT
Maximum Input Amps | 15 |
Voltage Compatibility (VAC) | 250 |
PHYSICAL
Color | White |
Number of Conductors | 3 |
Wire Gauge (AWG) | 14 |
Cable Length (ft.) | 2 |
Cable Length (in.) | 24 |
Power Cord Jacket Type | SJT |
Shipping Dimensions (hwd / in.) | 9.90 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.33 |
ENVIRONMENTAL
Operating Temperature Range | -4 F to 221 F (-20 TO 105 C) |
Storage Temperature Range | -4 F to 221 F (-20 TO 105 C) |
Operating Humidity Range | 10-85% RH |
Storage Humidity Range | 10-85% RH |
CONNECTIONS
Side A - Connector 1 | IEC-320-C14 |
Side B - Connector 1 | IEC-320-C15 |
SPECIAL FEATURES
High Voltage | Yes |
Locking Plug | No |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Documents & Downloads
Product Literature
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.