Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Hot-Swappable Power Module, 20kVA/18kW for 208/120V 220/127V SV Series UPS Systems

Model Number: SV20PM


Hot-swappable power module increases the output capacity of your Tripp Lite SV Series UPS system by 20kVA 18kW to keep up with your data center’s growing network infrastructure.
  • Compatible with 208/120V 220/127V SV Series UPS systems
  • Configurable for additional capacity or N+1 redundancy
  • Supports hot-swap installation and replacement
  • Rated at 0.9 power factor for max power to connected load
  • Occupies the equivalent of 3U of rack space in UPS system
  • 2-year limited warranty
HAVE A QUESTION?
Contact Us

Overview

The SV20PM SmartOnline® Hot-Swappable Power Module mounts in your Tripp Lite SV Series UPS system to help you meet the needs of your growing IT infrastructure. Configurable for additional output capacity or N+1 redundancy, the SV20PM is rated at 0.9 power factor for maximum power to the connected load. You can remove or replace the hot-swap module without powering down equipment or hiring technicians, which maximizes uptime, simplifies maintenance and reduces service expenses. It fits into the equivalent of 3U of rack space in your UPS system for exceptional power density.

Compatible with Tripp Lite SV Series models SV20KL, SV40KL, SV60KL, SV80KL, SV100KL, SV120KL, SV140KL7P and SV140KL8P (Large Frame), SV20KM1P1B, SV20KM1P2B, SV20KM1P3B, SV20KM1P4B, SV40KM2P2B, SV40KM2P3B, SV40KM2P4B, SV60KM3P3B, SV60KM3P4B and SV80KM4P4B (Medium Frame), SV20KS1P1B, SV20KS1P2B, SV20KS1P3B, SV40KS2P2B, SV40KS2P3B and SV60KS3P3B (Small Frame).

Features

Hot-Swap Power Module Increases Your UPS System’s Capacity by 20kVA 18kW
  • Configurable for additional capacity or N+1 redundancy
  • Supports hot-swap installation and replacement
  • Rated at 0.9 power factor for max power to connected load
  • Occupies the equivalent of 3U of rack space in UPS system

Compatible with Tripp Lite SV Series UPS Systems
  • Large Frame: SV20KL, SV40KL, SV60KL, SV80KL, SV100KL, SV120KL, SV140KL7P and SV140KL8P
  • Medium Frame: SV20KM1P1B, SV20KM1P2B, SV20KM1P3B, SV20KM1P4B, SV40KM2P2B, SV40KM2P3B, SV40KM2P4B, SV60KM3P3B, SV60KM3P4B and SV80KM4P4B
  • Small Frame: SV20KS1P1B, SV20KS1P2B, SV20KS1P3B, SV40KS2P2B, SV40KS2P3B and SV60KS3P3B

Package Includes

  • SV20PM Hot-Swappable Power Module, 20kVA/18kW
RoHS compliant

Specifications

OVERVIEW
UPC Code037332203236
OUTPUT
Frequency Compatibility50 / 60 Hz
Output Nominal Voltage120/208V 3-PH Wye; 127/220V 3-PH Wye
INPUT
Nominal Input Voltage(s) Supported120/208V 3-PH Wye; 127/220V 3-PH Wye
PHYSICAL
Shipping Dimensions (hwd / in.)9.84 x 22.83 x 34.25
Shipping Weight (lbs.)82.00
Unit Dimensions (hwd / in.)5.12 x 19.29 x 28.99
Unit Weight (lbs.)74.96
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty

Resources & Downloads

support icon

Do you own a
SV20PM

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.