Keystone Jack Cat6/Cat5e, RJ45, Shuttered, Dust Cap - Toolless, PoE/PoE+ Compliant, White, TAA
- Keystone design compatible with wall plates, patch panels and surface-mount boxes
- RJ45 termination is quick and easy with no punchdown tools required
- PoE+ compliant jack is recommended for Cat6 premise wiring
- Specially designed to prevent spark-gap erosion that can affect transmission
- Includes shutter/dust cap to protect end from dust and debris when not in use
- This product is covered by a Lifetime Limited Warranty (coverage details)
N238-001-GY-TF
Have a Question?
Features
Typical Applications
- Connect a Cat5e/6 network with PoE+ devices mounted in areas that are difficult to reach or have no electrical outlets
- Set up indoor digital signage in offices, hotels, restaurants, bars, bus stations and airports
Package Includes
- N238-001-GY-TF Keystone Jack Cat6/Cat5e, White, TAA
- Shutter/dust cap
- Quick Start Guide
Specifications
OVERVIEW
UPC Code | 037332236197 |
Technology | Cat5/5e; Cat6 |
PHYSICAL
Color | White |
Shipping Dimensions (hwd / in.) | 5.00 x 4.00 x 5.50 |
Shipping Weight (lbs.) | 0.02 |
Unit Dimensions (hwd / in.) | 0.76 x 0.86 x 1.35 |
ENVIRONMENTAL
Operating Temperature Range | 14 to 140 F (-10 TO 60 C) |
Storage Temperature Range | -40 to 154 F (-40 TO 68 C) |
Relative Humidity | 10% to 90% RH, Non-Condensing |
CONNECTIONS
Ports | 1 |
Side A - Connector 1 | RJ45 (FEMALE) |
Side B - Connector 1 | 110 IDC |
PoE Type | Type 3 PoE++/UPoE (60W, IEEE 802.3bt) |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Related Products
Copper Network Cables
Model Number | Description | |
---|---|---|
![]() |
N200-006-WH | Cat6 Gigabit Molded (UTP) Ethernet Cable (RJ45 M/M), White, 6 ft. (1.83 m) |
![]() |
N200-010-WH | Cat6 Gigabit Molded (UTP) Ethernet Cable (RJ45 M/M), White, 10 ft. (3.05 m) |
USB Panel Mount
Model Number | Description | |
---|---|---|
![]() |
N062-012-KJ | 12-Port 1U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6 |
![]() |
N062-024-KJ | 24-Port 2U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6 |
Resources & Downloads
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.