Part Number: BP192V5RT2U
- Extends the runtime of expandable 192V DC UPS Systems
- Supports 2U rack-mount installation; 4-post installation accessories included
- Options for 2-post rack-mount available
- 2-year limited warranty
Overview
The BP192V5RT2U rack external battery pack offers extended battery runtime when used in conjunction with compatible UPS systems. Multi-use form factor supports configuration in rack-mount or stacking applications using only two rack spaces (2U). Includes heavy-gauge cabling with high-current DC connectors for simple installation. COMPATIBLE UPS SYSTEMS include SU5000RT4U, SU6000RT4U, SU8000RT4U, SU5000RT4UHV, SU5000RT4UTF, SU6000RT4UHV, SU6000RT4UHVG, SU6000RT4UHVHW, SU6000RT4UHVPM, SU6000RT4UTFHW, SU6000RT4UTF and other UPS systems that specify the use of this battery pack.
Features
- Offers extended-run UPS operation when used in conjunction with compatible UPS systems
- Supports stacking or rack-mount installation using only 2 rack spaces (2U)
- Mounting accessories included for 4-post rack-mount installation
- Optional 2POSTRMKITWM enables installation in 2-post racks
- Includes heavy-gauge cabling with high-current DC connectors for simple installation
- COMPATIBLE UPS SYSTEMS - SU5000RT4U, SU6000RT4U, SU8000RT4U, SU5000RT4UHV, SU5000RT4UTF, SU6000RT4UHV, SU6000RT4UHVG, SU6000RT4UHVHW, SU6000RT4UHVPM, SU6000RT4UTFHW, SU6000RT4UTF and other UPS systems that specify the use of this battery pack.
- NOTE: LIMIT OF 1 BP192V5RT2U PER UPS, SEE BP192V12-3U FOR MULTI-PACK COMPATIBILITY
Specifications
OVERVIEW
UPC Code | 037332183781 |
INPUT
Input Phase | Single-Phase |
UPS Input Cord Length (ft.) | 3 |
BATTERY
Expandable Runtime | Yes |
DC System Voltage (VDC) | 192 |
UPS Connection | Detachable cable with UPS specific DC connector (90 cm length) |
Typical Battery Lifespan | 4-6 years typical (North America) |
PHYSICAL
Material of Construction | Steel |
Rack Height | 2U |
External Battery Pack Form Factor | Rack |
Installation Form Factor Notes | Upright vertical tower configuration is not recommended for this model |
Installation Form Factors Supported with Included Accessories | 4 post 19 inch rackmount |
Installation Form Factors Supported with Optional Accessories | 2 post rackmount ( 2POSTRMKITWM ) |
Minimum Required Rack Depth (inches) | 23 |
Shipping Dimensions (hwd / in.) | 9.76 x 26.10 x 28.07 |
Shipping Weight (lbs.) | 108.00 |
Unit Dimensions (hwd / in.) | 3.430 x 17.320 x 19.830 |
Unit Weight (lbs.) | 75.20 |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; CE (Europe) |
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada) | 2-year limited warranty |
Optional Coverage | 3 year, 5 year, next day and on-site warranty coverage available |
Questions & Answers
Accessories
Accessories
Model Number | Description | |
---|---|---|
2POSTRMKITWM | 2-Post Rack-Mount or Wall-Mount Adapter Kit for select Rack-Mount UPS Systems |
Services & Extended Warranties
Extended Warranty
Part Number | Description |
---|---|
TL9SW3Y18000BC | 3-Year Extended Warranty 3001-18000 VA SU External Battery Modules (EBMs) |
TL9SW5Y18000BC | 5-Year Extended Warranty 3001-18000 VA SU External Battery Modules (EBMs) |
WEXT1M | Extended Warranty and Technical Support for Select Products – KVM, PDUs |
WEXT2M | Extended Warranty and Technical Support for Select Products – KVM Switches, PDUs |
WEXT3M | Extended Warranty and Technical Support for Select Products – KVM Switches, PDU |
Preventive Maintenance
Part Number | Description |
---|---|
TLWEBN72XX7000BC | 2-Year Onsite Service Contract for 0-7000 VA Smart, SMX, SU External Battery Modules (EBMs) |
TLWEBN75XX7000BC | 5-Year Onsite Service Contract for 0-7000 VA Smart, SMX, SU External Battery Modules (EBMs) |
Emergency Service; Preventive Maintenance
Part Number | Description |
---|---|
TLWEBN73XX7000BC | 3-Year Onsite Service Contract for 0-7000 VA Smart, SMX, SU External Battery Modules (EBMs) |
Documents & Downloads
Documentation
Product Literature
Declarations of Conformity
Product Images