Mini HDMI to DVI Adapter Cable (Mini HDMI to DVI-D M/M), 6 ft. (1.8 m)
Part Number: P566-006-MINI
- Premium double shielded digital video cable
- 24K gold-plated connectors provide optimal signal transfer
- Supports computer video resolutions up to 1920 x 1200, and HD resolutions up to 1080p
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
Tripp Lite's 6-ft. (1.83 m) Mini HDMI to DVI adapter cable allows you to connect Digital Cameras, Camcorders, and other digital devices with the mini HDMI connectors, directly to your DVI enabled monitor or connect Digital Cameras, Camcorders, and other digital devices with DVI connectors directly to your HDMI enabled monitor. It features 24K gold-plated connectors, and supports computer video resolutions up to 1920 x 1200, or HD resolutions up to 1080p. The Mini HDMI to DVI adapter does not support audio.
Specifications
OVERVIEW
UPC Code | 037332186065 |
Product Type | Passive |
Technology | DVI; HDMI |
PHYSICAL
Color | Black |
Cable Jacket Color | Black |
Cable Length (ft.) | 6 |
Shipping Dimensions (hwd / in.) | 0.50 x 6.50 x 9.00 |
Shipping Weight (lbs.) | 0.26 |
CONNECTIONS
Side A - Connector 1 | MINI HDMI (MALE) |
Side B - Connector 1 | DVI-D SINGLE LINK (MALE) |
FEATURES & SPECIFICATIONS
IP68 Rated | No |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Product Literature
Useful Web Pages
- Custom Products from Tripp Lite Are One Call Away
- HDMI Cables: Types and Specifications Explained
- Video Adapters Explained
- Application Diagram for P566-XXX-MINI (German)
- Application Diagram for P566-XXX-MINI (English)
- Application Diagram for P566-XXX-MINI (Spanish)
- Application Diagram for P566-XXX-MINI (French)
Product Images