Locking Storage Cart for Mobile Devices and AV Equipment - Black
Locking steel cabinet on rolling casters offers secure portable storage for tablets, cables and other mobile devices.
- Steel enclosure locks with included keys to discourage theft, damage and tampering
- External NEMA 5-15R outlets provide power to devices, such as a laptop or projector
- Laminated wood-grain top serves as a smooth surface for writing or holding peripherals
- Vented side panels and doors allow flow-through ventilation to prevent overheating
- 10 ft. cord with NEMA 5-15P plug allows great flexibility in reaching AC outlets
- 2-year limited warranty
Features
Secure Storage Cart Provides Ample Space for Laptops, Tablets and Cables
Constructed from heavy-duty steel with a black powder-coated finish, this SmartRack® mobile cart provides safe, secure storage for your laptops, tablets and other valuable electronics. The front and back doors lock with the included keys to help prevent theft, damage and tampering. For extra security, the doors can be fastened with user-supplied padlocks. Flow-through vents on the doors and side panels help protect the devices against overheating, and the specially coated shelves help prevent device scratches and scuffs.
Moving Your Devices from Room to Room Is Easy
Large swivel casters with non-marking wheels improve the ride over uneven surfaces, including carpeting and thresholds, and lock to help prevent unwanted movement. The reversible wide-grip handle makes the cart easy to control. Corner safety bumpers protect walls and doorways from scratches. The compact cart takes up about the same amount of physical space, or even less, as a typical A/V cart.
Laminated Wood-Grain Top Doubles as a Convenient Workstation
The laminated top acts as a smooth writing surface and holds a projector, monitor or other peripherals. Those external devices plug into two NEMA 5-15R outlets. You can also mount a flat-screen monitor or television using Tripp Lite’s CSC36DM Display Mount Adapter Kit (sold separately). The storage cart is powered by a 10-foot cord and NEMA 5-15P plug that connects to a compatible AC outlet.
Comes Ready for Immediate Use Right from the Box
The CSCSTORAGE1 AC Secure Storage Cart ships fully assembled for instant deployment in your school, office, retail establishment, government facility or other setting that relies on the daily use of mobile devices.
Specifications
OVERVIEW
UPC Code | 037332257116 |
Product Type | Storage Cart |
Charging Form Factor | Direct Plug-In |
Functions | Charge; Secure |
Device Compatibility | Amazon Kindle; Chromebook; Computer; DVR; Headphones; Laptop; Monitor/HDTV; Network Switch; Patch Panel; Phone; Projector; Server; Tablet; UPS; Watch |
Device Slots | 3 |
INPUT
Nominal Input Voltage(s) Supported | 120V AC |
Input Connection Type | 5-15P - NEMA 5-15P RIGHT ANGLE |
Voltage Compatibility (VAC) | 120 |
Input Frequency | 60 |
Input Plug Type | NEMA 5-15P |
Input Cord Length (ft.) | 10 |
PHYSICAL
Color | Black |
Material of Construction | Steel/Wood |
Rack Height | 0U |
Rack Depth | Mid; Shallow |
Charging Station Form Factor | Mobile Cart |
Maximum Device Depth (in.) | 22.90 |
Shipping Dimensions (hwd / in.) | 46.85 x 26.77 x 29.13 |
Shipping Weight (lbs.) | 165.00 |
Slot Dimensions (hwd / in.) | 11.0 x 23.36 x 22.90 |
Unit Dimensions (hwd / in.) | 43.050 x 26.040 x 28.840 |
Unit Weight (lbs.) | 129.520 |
Weight Capacity - Stationary (lbs.) | 100 |
Number of Shelves | 3 |
FEATURES & SPECIFICATIONS
Cord Management | Yes |
Grounding Lug | No |
Built-in Cable Management | No |
EMI/RFI Line Noise Protection | No |
Locking | No |
Lock Type | Key |
IP68 Rated | No |
Overcurrent Protection | No |
Flow-Through Ventilation | No |
UV Sterilization | No |
STANDARDS & COMPLIANCE
Product Certifications | cUL Listed; NOM (Mexico); UL Listed |
Product Compliance | RoHS |
WARRANTY
Product Warranty Period (Worldwide) | 2-year limited warranty |
CATEGORY PAGE FILTERS (Y/N ONLY)
External Receptacle | No |
Questions & Answers
More Q&As may be available on the CSCSTORAGE1 model support page.
Related Products
Accessories
Model Number | Description | |
---|---|---|
![]() |
CSC36DM | Display Mount Adapter Kit for 36-Device AC Charging Station Cart |
Services
Extended Warranty
Part Number | Description |
---|---|
WEXT1K | Extended Warranty and Technical Support for Select Tripp Lite Products – Cooling; KVM; PDUs; Power Inverters; UPS Systems |
WEXT2K | Extended Warranty and Technical Support for Select Tripp Lite Products – KVM; PDUs; Power Inverters; UPS Systems |
WEXT3K | Extended Warranty and Technical Support for Select Tripp Lite Products – KVM; PDUs; Inverters; UPS |
Documents & Downloads
Documentation
Product Images