Mobile Interactive Display with Heavy-Duty Stand and Lithium-Ion Battery System, 4K, 65 in.
- Razor-sharp 65 in. 4K touchscreen display ideal for interactive presentations
- Windows 10 PC and Android compatible with wide array of apps and hardware
- Heavy-duty mobile stand with 4 in. swivel casters moves where the meeting is
- Lithium-ion battery system allows up to 90 min. of use without plugging into outlet
- Detachable HD webcam captures entire meeting area for sharing anywhere
- 2-year limited warranty
DMCSTP65CBP
Have a Question?
Features
Typical Applications
- Brainstorm ideas and collaborate on a group project in a conference room or huddle space
- Show math problems, outline lessons and organize information to students in a classroom or library
- Describe problem-solving job solutions in a warehouse or other industrial setting
- Present remodeling ideas and other home building concepts to potential real estate clients
- Give video or multimedia presentations at a trade show, sales meeting or lecture
Package Includes
- 65 in. interactive flat-panel touchscreen display with built-in PC
- Heavy-duty mobile floor stand
- Rechargeable lithium-ion battery system
- HC350SNR Inverter/Charger
- URB12350 32Ah Ultralife Battery
- Detachable HD webcam
- (2) Stylus pens with replacement tips
- USB cable
- HDMI cable
- AC input cord with NEMA 5-15P plug, 6 ft.
- C14-to-C13 AC input cord, 10 ft.
- (4) Rolling casters, 4 in.
- (4) Wi-fi antennas, large
- (2) Wi-fi antennas, small
- Remote control
- (2) AAA batteries
- Owner's manual
Specifications
OVERVIEW
UPC Code | 037332255174 |
Product Type | Mobile Interactive Touchscreen |
Device Compatibility | Monitor/HDTV |
DISPLAY
Screen Size | 65 |
Touch Technology | Ultra Slim IR (13mm depth) |
Number of Touch Points | 20 |
Response Time | <8 ms (1 touch) |
Aspect Ratio | 16:9 |
Viewing Angle | 178/178 degrees |
Brightness | 350 cd/m2 |
Contrast Ratio | 1300:1 |
Tilt | +5 to -10 degrees |
Camera | Detachable HD webcam (1080p); Supports video calling |
Audio | Soundbar speakers (20W x 2) with subwoofer |
Accessories (Included) | 2 stylus pens with replacement tips; remote control |
Remote User Interface (RUI) | Power LED, battery charge level LEDs, on/off button, alarm mute button |
Other Features | Anti-glare 4mm tempered glass |
COMPUTE
Processor Type | Intel® Core™ i7 6500U |
Processor Speed | 4.20 GHz |
Installed Memory | 4GB Dual Channel DDR4 2133Mhz |
Maximum Memory | Upgradable to 32GB |
Storage | 128GB Solid State Drive (SSD) |
Pre-Installed Operating Systems | Android 6; Windows 10 Pro, 64 Bit (also Windows 7 & 8; Mac 10.10 and 10.14) |
Graphics Card | Intel® UHD Graphics 500 Series |
POWER
Input Voltage(s) | 120V |
Power Cord Length (ft.) | 6 |
Battery | Battery Model Number: Ultralife URB12350
Mobile Power Source: Lithium Iron Phosphate (LFP) Battery
Battery Capacity: 32 Ah
Battery Voltage (VDC): 12.8
Battery Runtime: Up to 90 min. Runtime varies depending on load.
Battery Recharge Time: 2.8 hrs
Battery Cycle Life: 1,500 cycles |
Inverter/Charger | Inverter Model Number: HC350SNR Output Voltage: 120V Pure Sine Wave Output: Yes Output Capacity: 300W Battery Recharge: Internal ATS powers connected equipment and recharges battery simultaneously |
PHYSICAL
Color | Black; Silver |
Degrees of Motion | +5° to -10° |
Material of Construction | Aluminum, Steel |
Maximum Weight Capacity (lbs.) | 220 |
Motion | Tilt |
Mounting Location | Floor |
Number of Displays | 1 |
CONNECTIONS
Input Ports | Front: HDMI; USB 2.0; USB for touch Rear: (3) HDMI; DisplayPort; VGA; USB for camera; (3) USB 2.0 (Android only); (2) USB 2.0; (2) USB 3.0; (2) USB for touch; (3) 3.5 mm audio |
Output Ports | Rear: (2) HDMI; (2) 3.5 mm Audio |
Ethernet Interface | (2) RJ45 (100 Mbps) |
Serial Interface | RS-232 (DB9) |
Wireless Interface | WiFi 5 (IEEE 802.11ac, 4 large antennas, 2 small antennas); Bluetooth 4.0 |
SPECIAL FEATURES
Security Lock | No |
Built-in Cable Management | Yes |
Pre-installed Casters | Yes |
STANDARDS & COMPLIANCE
United States | Display: UL60950-1:2007 (2nd Ed)+A1+A2 R10.14
Inverter/Charger: UL1778:2014 R8.15, UL60601-1:2003 R6.03, ANSI/AAMI ES60601-1: 2005+A2:2010 |
Canada | Display: CAN/CSA-C22.2 No. 60950-1:2007 (2nd Ed) +A1:2011 +A2:2014
Inverter/Charger: CAN/CSA-C22.2 No.601.1-M90, CAN/CSA-C22.2 No. 60601-1:08 |
International | Display: IEC60950-1:2005 (2nd Ed)+A1:2009+A2:2013 |
Compliance | Display: Class A; EN55032:2012+AC:2013; EN55035:2017 Inverter/Charger: EN55011:2009+A1:2010, EN60601-1-2:2015, FCC PART 15 CLASS A, ICES-00 FCC/ICES: Display: CLASS A; 47 CFR FCC PART 15 SUBPART B; 47 CFR FCC PART 15 SUBPART C EMI/EMC Standards: Class A; EN55032:2012+AC:2013; EN55035:2017 |
WARRANTY
Product Warranty Period (Worldwide) | 2-year limited warranty |
Resources & Downloads
Documentation
- Power Module Application Guidelines for HC350S & HC350S1 (Multi-language)
- Installation Guide - Battery Box and Battery for Mobile Interactive Display (English)
- Quick Start Guide - Interactive Touchscreen Display (English)
- Owner's Manual for DMCS60100XX (Multi-language)
- Owner's Manual for DMCS60100XX (English)
- Instruction Sheet: DVD Shelf Assembly (English)
- User's Guide - Logitec HD Pro Webcam for Mobile Interactive Touchscreen
- Owner's Manual for Interactive Touchscreen Display (English)
- Installation Guide for DMCCASTER (English)
- Installation Guide for DMCCASTER (Multi-language)
Product Literature
Declarations of Conformity
Useful Web Pages
Product Videos
- Mobile Interactive Display
https://www.tripplite.com/video/mobile-interactive-display/859916
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.