EnviroSense Rack Environment Sensor, Temperature, Humidity, Contact-Closure Inputs
Model Number: ENVIROSENSE
- Environmental Sensor for use with Tripp Lite SNMPWEBCARD enabled UPS systems, Monitored PDUs and Switched PDUs
- Reports on the contact closure status of up to four compatible devices (such as smoke detectors, fire alarms and security systems)
- Simple installation
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- 2-year limited warranty
Overview
Features
- Connects to Tripp Lite Internal or External SNMP/Web Cards or Intelligent PDU's
- Allows remote temperature/humidity monitoring in network environments
- Enables monitoring of alarm, security and telecom devices through a dry-contact interface
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Specifications
OVERVIEW
UPC Code | 037332043412 |
Power Management Type | Sensors |
PHYSICAL
Shipping Dimensions (hwd / in.) | 1.60 x 6.10 x 6.10 |
Shipping Weight (lbs.) | 0.70 |
CERTIFICATIONS
Approvals | TAA Compliant |
WARRANTY
Product Warranty Period (Worldwide) | 2-year limited warranty |
Frequently Asked Questions
Additional FAQs may be available on the ENVIROSENSE model support page.
Accessories
Model Number | Description | |
---|---|---|
![]() |
SRSWITCH | SmartRack Magnetic Door Switch Kit for front and rear doors; requires ENVIROSENSE, TLNETEM, E2MTHDI or E2MTDI |
Resources & Downloads
Design Resources
Product Literature
- UPS Systems 230V Brochure (Chinese)
- UPS Systems 120V Brochure (English)
- UPS 230V Brochure (English)
- 230V PowerVerter APS Sine Wave Inverter/Chargers Brochure (English)
- Integrated Solutions Brochure (English)
- SmartOnline Hot-Swap 230V UPS Brochure (English)
- 3-Phase Intelligent True Online UPS Systems SU20K3/3X & SU30K3/3X Flyer (English)
- 3-Phase Rack ATS PDU Product Announcement Flyer (English)
Case Studies
- Piraeus Bank in Greece Case Study - ATM/kiosk Protection (English)
- Tripp Lite Protects Cisco Digital Media System Case Study - Cisco Digital Media System Protection (English)
- Tripp Lite Protects Boulder Valley School District Case Study - Avaya VoIP System Protection (English)
- Waller Independent School District Case Study (English)
- Tripp Lite Protects the Cisco TelePresence Experience Case Study - Cisco TelePresence Protection (English)
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.