3 Relay I/O Mini-module
- Internal contact closure management accessory card
- Three relay output contacts
- Input signal to shutdown UPS
- 2-year limited warranty
RELAYIOMINI
Have a Question?
Overview
Tripp Lite's RELAYIOMINI allows users to communicate UPS status and events via three contact closure outputs. Installs in the back panel of compatible power modules on select SmartOnline UPS systems only. Requires removal of USB module to install.
NOTE: Compatible with Smart Online UPS systems specifying the use of this accessory from 5 to 20kVA originally shipping with pre installed back panel USB module AND dedicated RS232 DB9 port (Compatible models: SU5000RT4UHV, SU5000RT4UTF, SU6000RT4U, SU6000RT4UHVG, SU6000RT4UHVHW, SU6000RT4UTF, SU6000RT4UTFHW, SU8000RT3U, SU8000RT3UG, SU8000RT3UHW, SU8000RT3U1TF, SU8000RT3UN50, SU8000RT3UN50TF, SU10000RT3U, SU10000RT3UG, SU10KRT3U, SU10KRT3UHV,SU10000RT3U2TF, SU12KRT4UHW, SU16KRT, SU16KRT-1TF, SU16KRTG, SU16KRTHW, SU20KRT, SU20KRT-1TF, SU20KRTG, SU20KRTHW)
Specifications
OVERVIEW
UPC Code | 037332155863 |
PHYSICAL
Shipping Dimensions (hwd / in.) | 1.60 x 6.00 x 6.00 |
Shipping Weight (lbs.) | 0.50 |
Unit Dimensions (hwd / in.) | .9 x 2.4 x 2.8 |
Unit Weight (lbs.) | .08 |
WARRANTY
Product Warranty Period (Worldwide) | 2-year limited warranty |
Services
Extended Warranty
Part Number | Description |
---|---|
WEXT1B | 1-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
WEXT2B | 2-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
WEXT3B | 3-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
Resources & Downloads
Documentation
Product Literature
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.