Duplex Multimode 50/125 Fiber Patch Cable (LC/LC), 4M (13 ft.)
Part Number: N520-04M
- Premium PVC multimode patch cables
- Attenuation loss meets or exceeds the latest industry standards
- Higher bandwidth optimized for gigabit and 10Gbps networks
- Backward compatible with 62.5 micron fiber
- Built-in headroom for future applications
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
- Constructed with 50/125 micron cable
- Length - 4Meter
- Use on fiber and fibre channel installations
- LC male to LC male connectors
- Higher bandwidth optimized for gigabit and 10Gbps networks
- Backward compatible with 62.5 micron fiber
- Built-in headroom for future applications
- Number of fibers: 2
- Fiber type: all glass graded index
- Core diameter: two 50+/-3 microns
- CLAD diameter: 125+/-2 microns
- Primary coating diameter: 245+/-15 microns
- Primary coating material: acrylate
- Secondary coating diameter: 900+/-50 microns
Secondary coating material: PVC Attenuation @850NM: 3.5DB/KM maximum, @1300NM: 1.0DB/KM maximum Bandwidth @850NM: 220 MHz-KM minimum, @1300NM: 600 MHz-KM minimum Numeric aperture: .275 nominal Proof test level: 100,000 PSI Insertion loss testing performed on every connector (0.2db typical) and provided with cable Beveled edge on ends of glass makes insertion of plug a breeze
System Requirements
Any fiber optic hardware or NIC card requiring multimode duplex cable with LC/LC connectors
Package Includes
4meter duplex MMF cable LC/LC 50/125 fiber
Specifications
OVERVIEW
UPC Code | 037332143907 |
Technology | Multimode |
Optical Mode | OM2 |
PHYSICAL
Cable Jacket Color | Orange |
Connector Color | Gray |
Cable Jacket Material | LSZH |
Cable Jacket Rating | OFNR |
Clad Diameter (microns) | 125 |
Core Diameter (microns) | 50 |
Number of Fibers | 2 |
Cable Length (ft.) | 13.1 |
Cable Length (in.) | 157.5 |
Minimum Bend Radius | 20MM (Dynamic); 10MM (Static) |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.08 |
ENVIRONMENTAL
Operating Temperature Range | -4 to 140 °F (-20 to 60 °C) |
Storage Temperature Range | -4 to 140 °F (-20 to 60 °C) |
Operating Humidity Range | 5% to 85% RH, Non-Condensing |
Storage Humidity Range | 35% to 65% RH, Non-Condensing |
COMMUNICATIONS
Network Compatibility | 1 Gbps (Gigabit); 10 Gbps; 25 Gbps |
Attenuation @ 850NM | 3.0dB/Km |
Insertion Loss | ≤0.20dB |
CONNECTIONS
Side A - Connector 1 | LC DUPLEX (MALE) |
Side B - Connector 1 | LC DUPLEX (MALE) |
Endface Polish | PC |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; REACH |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Product Literature
Product Videos
- Fiber Optic Patch Cables
https://www.tripplite.com/video/fiber-optic-patch-cables/52160
Product Images