Computer Power Cord, NEMA 5-15P to Locking C13 - 10A, 125V, 18 AWG, 10 ft. (3.05 m)
- Recommended for connecting power to computers, servers and other peripherals
- Adds 10-ft. (3.05 m) to your existing power connection to provide more flexibility in placing devices
- NEMA 5-15P to C13 cord is ideal replacement for worn-out or missing cable
- Locking C13 connector maintains secure link to avoid loss of power and costly downtime
- This product is covered by a Lifetime Limited Warranty (coverage details)
P006-L10
Have a Question?
Features
Typical Applications
- Connect devices like computers, servers and monitors to a PDU up to 10 ft. away
- Prevent accidental disconnection with the C13 locking connector
- Provide a high-quality replacement for a worn-out or missing power cord
Package Includes
- P006-L10 NEMA 5-15P to C13 Computer Power Cord, Locking C13 Connector - 10A, 125V, 18 AWG, 10 ft.
Specifications
OVERVIEW
UPC Code | 037332218285 |
Device Compatibility | Computer; Monitor/HDTV; Printer; Server; UPS; PDU |
Country/Region | North America |
INPUT
Maximum Input Amps | 10 |
Cable Length (ft.) | 10 |
Cable Length (in.) | 120 |
Voltage Compatibility (VAC) | 125 |
PHYSICAL
Wire Gauge (AWG) | 18 |
Color | Black |
Number of Conductors | 3 |
Power Cord Jacket Type | SJT |
Shipping Dimensions (hwd / in.) | 12.80 x 9.25 x 0.50 |
Shipping Weight (lbs.) | 0.70 |
ENVIRONMENTAL
Operating Temperature Range | -4 to 221 F (-20 to 105 C) |
Storage Temperature Range | -4 to 221 F (-20 to 105 C) |
Relative Humidity | 0-65% RH |
CONNECTIONS
Side A - Connector 1 | NEMA 5-15P |
Side B - Connector 1 | IEC-320-C13 - LOCKING |
SPECIAL FEATURES
High Voltage | No |
Locking Plug | Yes |
STANDARDS & COMPLIANCE
Certifications | UL Listed |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Resources & Downloads
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.