Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

2.9kW Single-Phase Switched Automatic Transfer Switch PDU, 2 120V L5-30P Inputs, 24 5-15/20R & 1 L5-30R Outputs, 2U, TAA

Model Number: PDUMH30ATNET


  • Single phase 30A 120V Auto Transfer Switch / ATS PDU; Highly reliable Solid State Switching
  • Enables redundant A/B power option for non-redundant network devices
  • Built-in LX Platform Network Interface
  • 2U rackmount, 2 L5-30P inputs, 25 switched outlets (24 5-15/20R, 1 L5-30R)
  • Individually switched outlets and built-in network interface enables remote control and monitoring
  • Digital meter reports voltage, kW load level and output amperage in 4 load segments
  • TAA Compliant
  • To enable the Auto Probe feature, this product requires LX firmware update 15.5.2 or later to be installed
  • 2-year limited warranty

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

Tripp Lite Switched Automatic Transfer Switch / ATS PDU provides a redundant power option for single-corded network devices. Dual input cords support separate connection to PRIMARY and SECONDARY power sources. The ATS will normally maintain continuous output to all outlets as derived from the primary input cable. If the primary power source becomes unstable or fails altogether, the ATS will switch over to the secondary power source until the primary input is restored and stable. Highly reliable solid-state switching between primary and secondary inputs occurs in 1-5 milliseconds. Switched PDU features include individually controllable output receptacles and built-in network interface. Super-fast switchover between primary and secondary power sources occurs within milliseconds. ATS functionality is supported by any two compatible AC power sources, regardless of phase angle, to support a variety of advanced redundant power networking applications. Enables fault tolerant, hot-swappable UPS protection when used with a single UPS and fully redundant UPS protection when each cord is connected to a separate UPS system. In a two-UPS environment, the primary input cable must be supported by a full time sine wave UPS with zero transfer time. Tripp Lite SmartOnline series is highly recommended for use as the primary UPS in a two-UPS application. ATS configurations utilizing separate mains circuits, backup generators and even separate utility power grid feeds are fully supported. On-board ATS processor constantly evaluates power quality on both input sources to prevent transfer to the secondary source when unavailable or of lower quality than the primary source. Front input LED's display primary or secondary power availability. Built-in LX Platform network management interface card. The Java-free LX Platform HTML5-based network interface enables full remote access for PDU status monitoring and email notifications via secure web browser, SNMP, telnet or SSH. It supports 10/100 Mbps auto-sensing for optimum communication with an Ethernet network. Optional EnviroSense2 modules (sold separate) provide a variety of environmental monitoring capabilities. Protocols supported include HTTP, HTTPS, SMTP, SNMPv1, SNMPv2, SNMPv3, telnet, SSH, FTP, DHCP and NTP. 

Features

  • 120V 30A Power Distribution Unit (PDU) with Auto-Transfer Switch (ATS) and Switched outlets (Agency de-rated to 24A)
  • ATS features provide redundant power for critical network equipment with a single input power cord
  • Switched PDU features enable programmable or real-time power control of individual outlets via built-in network interface
  • Visual meter reports output amp and kW power consumption, plus voltage and temperature/humidity data with optional EnviroSense2 sensor
  • 25 switched outlets (24 5-15/20R & 1 L5-30R)
  • 2U horizontal rackmount form factor; 11.9 in. / 30.2cm depth
  • Set of two 10 ft. / 3m NEMA L5-30P input line cords enable separate PRIMARY and SECONDARY input connections
  • ATS circuits normally maintain output sourced from the primary input cable; As primary input power fails or becomes unstable, the ATS will switch to maintain output sourced from the secondary input cable until power on the primary input is restored and stable
  • Highly reliable solid-state switching enables fast 1-5 millisecond trasfer between primary and secondary inputs
  • ATS configurations enable fault-tolerant, hot-swappable UPS protection when used with a single UPS and fully redundant UPS protection when each cord is connected to a separate UPS system (in a two-UPS environment, the primary input cable must be supported by an online UPS with zero transfer time similar to Tripp Lite SmartOnline series)
  • Advanced ATS configurations utilizing separate mains circuits, backup generators and even separate out of phase utility power grid feeds are fully supported
  • On-board ATS processor constantly evaluates power quality on both inputs to prevent transfer to the secondary source when unavailable or of lower quality than the primary source
  • LX Platform interface allows full remote access for power monitoring with email notifications via secure web browser, SNMP, telnet or SSH
  • Optional EnviroSense2 modules (sold separately) provide a variety of environmental monitoring capabilities
  • Auto Probe feature (Firmware 15.5.2 and greater) checks the connectivity status of any networked device and automatically takes one or more user-configured actions if the device fails to respond; actions include outlet reboot, set SNMP traps, SNMP OID sets, and even script execution when used in conjunction with the Tripp Lite PowerAlert Network Shutdown Agent (PANSA) 
  • Outlets are factory programmed for sequential turn-on at 250 millisecond intervals as the PDU is first energized
  • Front panel LEDs confirm power availability on both input lines
  • Compliant with the Federal Trade Agreements Act(TAA) for GSA Schedule purchases

Package Includes

    • ATS / Switched PDU with two L5-30P inputs
    • Installable 2U mounting brackets
    • Operating manual
    TAA compliant Cisco compatible RoHS compliant

    Specifications

    OVERVIEW
    UPC Code037332157294
    PDU TypeAuto-Transfer Switch; Switched
    OUTPUT
    Frequency Compatibility50 / 60 Hz
    Output Capacity Details3.05kW (127V), 2.88kW (120V), 2.4kW (100V) / 30A total capacity (Agency de-rated 24A); 24A max per L5-30R outlet; 20A max per breakered load bank; 16A max per 5-15/20R outlet
    Output Receptacles(24) 5-15/20R; (1) L5-30R
    Output Nominal Voltage100; 120; 127
    Overload ProtectionTwo 20A output breakers protect 12 5-15/20R outlets each
    Customized Load Management Receptacles  25 individually controllable outlets
    INPUT
    PDU Input Voltage100; 120; 127
    Recommended Electrical Service30A 120V
    Maximum Input Amps30.0
    Maximum Input Amps DetailsAgency de-rated to 24A continuous
    PDU Plug Type(2) NEMA L5-30P
    Input PhaseSingle-Phase
    Input Cord DetailsSet of two inputs connect to separate PRIMARY and SECONDARY power sources
    Input Cord Length (ft.)10
    USER INTERFACE, ALERTS & CONTROLS
    Front Panel LCD DisplayDigital display reports output amps in 4 separately metered loading segments (BANK 1: 5-20R outlets #1-12; BANK 2: 5-20R outlets #13-24; BANK 3: L5-30R outlet #25; BANK 4: Total PDU output), whole-PDU output kW load level, input voltage on primary and secondary lines and *temperature / *humidity data (*with optional EnviroSense2 sensor)
    Front Panel LEDs25 LEDs display power on/off status for each outlet, plus 2 LEDs for power status on Primary and Secondary input connection and 3 additional LEDs to label the displayed numeric value as Amps, kW or Voltage
    SwitchesENTER and MODE switches toggle the digital display to show output amps (Banks 1-4), total kW output, input voltage (primary, secondary) and *temperature / *humidity data (*with optional  ENVIROSENSE  sensor)
    Current Measurement Accuracy (Amps)+/-1%
    Voltage Measurement Accuracy (Volts)+/-1%
    Power Measurement Accuracy (Watts)+/-1%
    PHYSICAL
    Form Factors Supported2U rackmount
    Material of ConstructionMetal
    Minimum Required Rack Depth (inches)16.9
    PDU Form FactorHorizontal (2U)
    Shipping Dimensions (hwd / in.)7.70 x 16.70 x 19.70
    Shipping Weight (lbs.)19.50
    Unit Dimensions (hwd / in.)3.4 x 17.3 x 11.9
    Unit Weight (lbs.)15.30
    ENVIRONMENTAL
    Storage Temperature Range-30°C to +50°C (-22°F to +122°F)
    Relative Humidity5 to 95% (non-condensing)
    Operating Elevation (ft.)0-10,000
    Operating Elevation (m)0-3000
    COMMUNICATIONS
    SNMP CompatibilityPre-installed LX platform interface provides remote monitoring via Java-free HTML5 web interface, telnet, SSH and SNMP management systems
    SPECIAL FEATURES
    TVSS Grounding  Grounding lug
    CERTIFICATIONS
    CertificationsTested to UL 60950-1 (USA), CSA (Canada), Class A (Emissions), NOM (Mexico), RoHS Complaint, TAA Compliant
    WARRANTY
    Product Warranty Period (Worldwide)2-year limited warranty

    Accessories

    Management Hardware
      Model Number Description
    E2MT | Management Hardware E2MT EnviroSense2 (E2) Environmental Sensor Module, Temperature
    E2MTDO | Management Hardware E2MTDO EnviroSense2 (E2) Environmental Sensor Module with Temperature and Digital Outputs
    E2MTHDI | Management Hardware E2MTHDI EnviroSense2 (E2) Environmental Sensor Module with Temperature, Humidity and Digital Inputs
    Power Cords
      Model Number Description
    P006-006-13LA | Power Cords P006-006-13LA Computer Power Cord, NEMA 5-15P to Left Angle C13 - 10A, 125V, 18 AWG, 6 ft., Black
    P006-006-13RA | Power Cords P006-006-13RA Computer Power Cord, NEMA 5-15P to Right Angle C13 - 10A, 125V, 18 AWG, 6 ft., Black
    P007-002 | Power Cords P007-002 Computer Power Cord, NEMA 5-15P to C13 - Heavy Duty, 15A, 125V, 14 AWG, 2 ft., Black
    P007-006 | Power Cords P007-006 Computer Power Cord, NEMA 5-15P to C13 - Heavy Duty, 15A, 125V, 14 AWG, 6 ft., Black
    P007-010 | Power Cords P007-010 Computer Power Cord, NEMA 5-15P to C13 - Heavy Duty, 15A, 125V, 14 AWG, 10 ft., Black
    P034-010 | Power Cords P034-010 Computer Power Cord, C19 to NEMA 5-15P - Heavy Duty, 15A, 125V, 14 AWG, 10 ft., Black
    P044-06I | Power Cords P044-06I Power Cord Adapter, NEMA L5-20R to NEMA 5-20P - Heavy Duty, 20A, 120V, 12 AWG, 6 in., Black
    P049-010 | Power Cords P049-010 Power Cord, C19 to NEMA 5-20P - Heavy Duty, 20A, 125V, 12 AWG, 10 ft., Black

    Extended Warranties

    Part Number Description
    WEXT1H 1-Year Extended Warranty - For select Tripp Lite Products
    WEXT2H 2-Year Extended Warranty - For select Tripp Lite Products
    WEXT3H 3-Year Extended Warranty - For select Tripp Lite Products
    Clear List

    CONTACT US

    Phone

    Sales
    Mon - Fri 8 AM - 5:30 PM CST
    (773) 869-1774

    Support
    Mon - Fri: 8 AM - 5:30 PM CST
    (773) 869-1234

    Tripp Lite
    1111 West 35th Street
    Chicago, Illinois 60609
    United States

    1 773.869.1111 Main
    1 773.869.1329 Fax

    Business Hours
    8 AM - 5:30 PM CST

    See all contact options

    Need help with your purchase?
    We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.