Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

3.2-3.8kW Single-Phase Hot-Swap PDU, 200-240V 16A (6-C13, 2-C19) 2-C20, 200-240V Input, 6ft Cords 2U Rack-Mount

Model Number: PDUBHV20


  • Single phase 16A 200-240V Hot-swap PDU
  • Enables live replacement of a standard UPS with zero downtime
  • 2U horizontal rackmount installation
  • Compatible with any 200-240V UPS with a C20 input
  • Manual transfer switch controls PDU input power source
  • Pair of C20 compatible inputs connect to separate Utility and UPS inputs
  • 8 built in outlets (6 C13 / 2 C19)
  • 2-year limited warranty

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

Tripp Lite’s Hot-swap PDU systems enable live-replacement of standard UPS systems for maintenance with no interruption of connected server or networking loads. Dual input power cables support PDU connection to separate Utility and UPS power sources. Manual transfer switch with lighted status indicators controls the source of power to connected equipment between Utility and UPS. Set the switch to UPS during normal operation and connected equipment will receive full-time conditioned power from the UPS. Set the switch to Utility to momentarily power connected equipment from the Utility line cord and bypass the UPS while the UPS system is removed and replaced with a fresh one. Once the new UPS is up and running with all data and electrical connections restored, set the switch back to the UPS setting to once again provide fully-conditioned UPS power to connected equipment.

Features

  • Tripp Lite Hot-swap PDU systems support live-replacement of standard UPS systems for maintenance with no interruption of connected server or networking loads
  • PDUBHV20 is universally compatible with any Tripp Lite or other brand of 200-240V UPS rated 2000 to 3000VA with a C20 input cable
  • 2U horizontal rackmount form factor compatible with 2 or 4 post racks
  • Supports space saving rear-post mounting in the same rack space as many Tripp Lite Rackmount UPS systems (select installations, see manual)
  • Pair of detachable PDU input cables connect to separate Utility and UPS power sources (2 5ft. C19-C20 and 2 6ft. C13-C14 interconnect cables included - user supplied alternate cabling supported)
  • 6 C13 and 2 C19 outlets support critical networking loads in both Utility and UPS operating modes
  • One additional C19 pass-through outlet supports UPS input power cord
  • Dual input power cables support PDU connection to separate Utility and UPS power sources
  • Manual transfer switch with lighted status indicators controls the source of power to connected equipment between Utility and UPS
  • Set the switch to UPS during normal operation and connected equipment will receive full-time conditioned power from the UPS
  • Set the switch to Utility to bypass the UPS and provide connected equipment with unfiltered power directly from the Utility line cord while the UPS system is removed and replaced with a fresh one
  • Once the new UPS is up and running with all connection s restored, set the switch back to the UPS setting to once again provide fully-conditioned UPS power to connected equipment

Package Includes

  • Hot-swap PDU System
  • 2U mounting brackets
  • Set of 2 C19-C20 interconnect cables
  • User manual with warranty information
RoHS compliant

Specifications

OVERVIEW
UPC Code037332153913
PDU TypeHot-Swap
OUTPUT
Output Watt Capacity (Watts)3680
Frequency Compatibility50 / 60 Hz
Output Capacity Details3.84kW (240V), 3.68kW (230V), 3.52kW (220V), 3.33kW (208V), 3.2kW (200V) / 16A total capacity; 16A max per C19 outlet; 12A (10A CE) max per C13 outlet
Output Receptacles(6) C13; (3) C19
Output Nominal Voltage200; 208; 220; 230; 240
INPUT
PDU Input Voltage200; 208; 220; 230; 240
Maximum Input Amps16.0
Input Connection TypeUTILITY & UPS inputs are available from separately labeled C20 inlets, compatible with included C19-C20 interconnect cables or with compatible user-supplied cabling
PDU Plug TypeIEC-320 C20
Input PhaseSingle-Phase
Input Cord Length (ft.)6
USER INTERFACE, ALERTS & CONTROLS
Front Panel LEDsLighted indicators confirm UPS and Utility switch position and operating mode
SwitchesManual 2 position transfer switch offers fast switching between UPS and Utility operating modes in less than 6 milliseconds
PHYSICAL
Form Factors Supported2U rackmount in 2 or 4 post racks
Material of ConstructionSteel
Minimum Required Rack Depth (inches)9.5
PDU Form FactorHorizontal (2U)
Shipping Dimensions (hwd / in.)12.20 x 6.20 x 20.20
Shipping Weight (lbs.)10.00
Unit Dimensions (hwd / in.)3.42 x 17.32 x 3.03
Unit Weight (lbs.)7.70
ENVIRONMENTAL
Storage Temperature Range-30°C to +50°C (-22°F to +122°F)
Relative Humidity5-95% non condensing
Operating Elevation (ft.)0-10,000
Operating Elevation (m)0-3000
CERTIFICATIONS
CertificationsTested to UL60950 (USA), CSA (Canada), CE (IEC60950)
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty

Frequently Asked Questions

Tripp Lite offers Hot-Swap PDUs, which make any UPS hot-swappable, as well as Hot-Swappable Modular UPS Systems, which integrate a detachable Hot-Swap PDU. The key component of the hot-swappable design is a modular power distribution unit (PDU) that combines all input and output power connections with a manual bypass switch. The dual input and manual bypass features of the PDU enable UPS system maintenance–from battery replacement to complete power module exchange–without powering down connected mission-critical equipment and hiring costly service specialists. For a full explanation of “hot-swap” or “hot-swappable” UPS systems or PDUs, click here

Additional FAQs may be available on the PDUBHV20 model support page.

Accessories

Power Cords
  Model Number Description
P004-002-13LA | Power Cords P004-002-13LA Power Extension Cord, Left Angle C13 to C14 PDU Style - 10A, 250V, 18 AWG, 2 ft., Black
P004-002-13RA | Power Cords P004-002-13RA Power Extension Cord, Right Angle C13 to C14 PDU Style - 10A, 250V, 18 AWG, 2 ft., Black
P004-002-5 | Power Cords P004-002-5 PDU Power Cord, C13 to C14 - 10A, 250V, 18 AWG, 2 ft., Black, 5-Pack
P004-004 | Power Cords P004-004 PDU Power Cord, C13 to C14 - 10A, 250V, 18 AWG, 4 ft., Black
P004-004-BL | Power Cords P004-004-BL PDU Power Cord, C13 to C14 - 10A, 250V, 18 AWG, 4 ft., Blue
P004-004-GN | Power Cords P004-004-GN PDU Power Cord, C13 to C14 - 10A, 250V, 18 AWG, 4 ft., Green
P004-004-RD | Power Cords P004-004-RD PDU Power Cord, C13 to C14 - 10A, 250V, 18 AWG, 4 ft., Red
P004-004-YW | Power Cords P004-004-YW PDU Power Cord, C13 to C14 - 10A, 250V, 18 AWG, 4 ft., Yellow
P004-006 | Power Cords P004-006 PDU Power Cord, C13 to C14 - 10A, 250V, 18 AWG, 6 ft., Black
P004-006-2C13 | Power Cords P004-006-2C13 C14 Male to C13 Female Splitter, PDU Style - C14 to 2x C13, 10A, 250V, 18 AWG, 6 ft., Black
P004-010 | Power Cords P004-010 PDU Power Cord, C13 to C14 - 10A, 250V, 18 AWG, 10 ft., Black
P005-002 | Power Cords P005-002 Heavy Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 2 ft., Black
P005-006 | Power Cords P005-006 Heavy Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 6 ft., Black
P005-006-BL | Power Cords P005-006-BL Heavy Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 6 ft., Blue Plugs
P005-006-GN | Power Cords P005-006-GN Heavy Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 6 ft., Green Plugs
P005-006-YW | Power Cords P005-006-YW Heavy Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 6 ft., Yellow Plugs
P005-010 | Power Cords P005-010 Heavy Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 10 ft., Black
P005-12N | Power Cords P005-12N Heavy Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 1 ft., Black
P005-18N | Power Cords P005-18N Heavy Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 1.5 ft., Black
P036-002 | Power Cords P036-002 Power Extension Cord, C19 to C20 - Heavy Duty, 20A, 250V, 12 AWG, 2 ft., Black
P036-002-20LA | Power Cords P036-002-20LA Power Extension Cord, C19 to Left Angle C20 - Heavy Duty, 20A, 250V, 12 AWG, 2 ft., Black
P036-002-20RA | Power Cords P036-002-20RA Power Extension Cord, C19 to Right Angle C20 - Heavy Duty, 20A, 250V, 12 AWG, 2 ft., Black
P036-006 | Power Cords P036-006 Power Extension Cord, C19 to C20 - Heavy Duty, 20A, 250V, 12 AWG, 6 ft., Black
P036-006-2C19 | Power Cords P036-006-2C19 Power Extension Cord/Splitter, 2 x C19 to C20 Y Splitter - Heavy Duty, 20A, 250V, 12 AWG, 6 ft., Black
P040-006 | Power Cords P040-006 Power Cord, C19 to NEMA L6-20 - Heavy Duty, 20A, 250V, 12 AWG, 6 ft., Black
P040-010 | Power Cords P040-010 Power Cord, C19 to NEMA L6-20 - Heavy Duty, 20A, 250V, 12 AWG, 10 ft., Black
P040-014 | Power Cords P040-014 Power Cord, C19 to NEMA L6-20 - Heavy Duty, 20A, 250V, 12 AWG, 14 ft., Black
P045-010 | Power Cords P045-010 Power Cord, C19 to NEMA L5-20P - Heavy Duty, 20A, 125V, 12 AWG, 10 ft., Black
P047-002 | Power Cords P047-002 Power Cord, C19 to C14 - Heavy Duty, 15A, 250V, 14 AWG, 2 ft., Black
P047-004 | Power Cords P047-004 Power Cord, C19 to C14 - Heavy Duty, 15A, 250V, 14 AWG, 4 ft., Black
P047-006 | Power Cords P047-006 Power Cord, C19 to C14 - Heavy Duty, 15A, 250V, 14 AWG, 6 ft., Black
P047-010 | Power Cords P047-010 Power Cord, C19 to C14 - Heavy Duty, 15A, 250V, 14 AWG, 10 ft., Black
P049-010 | Power Cords P049-010 Power Cord, C19 to NEMA 5-20P - Heavy Duty, 20A, 125V, 12 AWG, 10 ft., Black
P050-008 | Power Cords P050-008 EU Computer Power Cord , C19 to Schuko - 16A, 250V, 16 AWG, 8 ft. (2.4 m), Black
P052-008 | Power Cords P052-008 UK Computer Power Cord, C19 to BS1363, 13A, 250V, 16 AWG, 8 ft. (2.4 m), Black
P070-010 | Power Cords P070-010 IEC 309 to C19, Heavy Duty Extension Cord - 16A, 250V, 16 AWG, 10 ft., Black

Extended Warranties

Part Number Description
WEXT1C 1-Year Extended Warranty - For select Tripp Lite Products
WEXT2C 2-Year Extended Warranty - For select Tripp Lite Products
WEXT3C 3-Year Extended Warranty - For select Tripp Lite Products
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.