Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Detachable redundant PDU option for select SmartOnline UPS - Hardwired input / output


  • Converts compatible SmartOnline 8 and 10kVA high-voltage UPS configurations for N+1 redundancy or increased capacity when used along with a 2nd compatible UPS power module
  • Manual bypass feature enables hot-swappable replacement of both power modules while connected equipment runs uninterrupted
  • Hardwired input and output connections
  • 2-year limited warranty

View Full Product Details

Tripp Lite Part Number

SUPDMB20KHW

Have a Question?
Contact Us

Overview

SUPDMB20KHW combines the output of two compatible SU8000RT3UPM or SU10000RT3UPM UPS power modules for fault-tolerant N+1 or increased capacity configurations. Manual bypass feature enables hot-swappable replacement of both power modules with no disruption in power to connected equipment. (IMPORTANT > compatible only with SU8000RT3UPM and SU10000RT3UPM power modules built after 6/2010 with built-in USB and PARALLEL back panel data connections).

Features

System Requirements

  • For use only with configurations involving two compatible SU8000RT3UPM or SU10000RT3UPM power modules (requires two of the same model power module built after 6/2010 originally shipping with built-in USB and PARALLEL back panel data connections)

Package Includes

  • SUPDMB20KHW parallel PDU
  • Parallel cable
  • Owner's Manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332153982
INPUT
Nominal Input Voltage(s) Supported200V AC; 208V AC; 230V AC; 240V AC; 220V AC
Input Connection TypeHardwire
Voltage Compatibility (VAC)200; 208; 230; 240; 220
OUTPUT
Frequency Compatibility50 / 60 Hz
Output ReceptaclesHardwire
Output Nominal Voltage200-240VAC
PHYSICAL
Material of ConstructionSheet metal
Shipping Dimensions (hwd / in.)11.10 x 13.00 x 23.40
Shipping Weight (lbs.)17.00
Unit Dimensions (hwd / in.)20.5 x 7 x 4.5
Unit Weight (lbs.)14.52
STANDARDS & COMPLIANCE
CertificationsTested to UL1778 4th Edition (USA), CSA (Canada), CE, EN62040-1
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty

Resources & Downloads

support icon

Do you own a
SUPDMB20KHW

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.