Part Number: PDUMV30HV TAA
- Local metered single phase 24A 208/230V, 0U 63.75in / 162cm vertical rackmount PDU
- Pair of digital meters report output current in amps for each load bank
- Attached 10ft / 3m cord with NEMA L6-30P input plug
- 30 outlets (6 C19, 24 C13) in two separately breakered load banks
- Ready for immediate toolless 0U installation
- 2-year limited warranty
Features
- 30A single phase 208/230V Local Metered Power Distribution Unit / rack PDU (rPDU) (Agency derated to 24A continuous)
- Set of two lighted meters report PDU output current in amps for each output load bank
- Attached NEMA L6-30P 30A 208/230V input plug and 10ft / 3m cord
- 0U 63.75in / 162cm vertical rackmount format installs using no rack spaces
- 30 output receptacles (6 C19, 24 C13)
- Outlets are arranged in two 15 outlet load banks, each with separate 15A breaker and current metering
- Toolless installation in button-mount compatible equipment racks
- Included plug-lock inserts ensure components remain connected and powered
Specifications
OVERVIEW
UPC Code | 037332139351 |
PDU Type | Local Metered |
INPUT
Input Phase | Single-Phase |
PDU Input Voltage | 208; 230 |
Recommended Electrical Service | Single-phase 30A 208/230V service |
Maximum Input Amps | 24 |
Maximum Input Amps Details | Agency de-rated to 24A continuous |
PDU Plug Type | NEMA L6-30P |
Input Cord Length (ft.) | 10 |
OUTPUT
Output Capacity (kW) | 5500 |
Output Capacity Details | 5.5kW (230V), 5kW (208V) total capacity / 30A max (Agency de-rated to 24A),15A max per breakered outlet bank; 12A max per C13 outlet |
Frequency Compatibility | 50 / 60 Hz |
Output Receptacles | (24) C13; (6) C19 |
Output Nominal Voltage | 208/230V |
Overload Protection | Two 15A breakers protect 15 outlets each |
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display | Set of 2 digital current meters continuously report PDU output current in amps for Bank 1 (15A max) and Bank 2 (15A max) outlets |
Front Panel LEDs | Includes 2 built-in 2-character LED meters to display power consumption of items plugged into each separately breakered 15A loading bank. |
PHYSICAL
Material of Construction | Aluminum |
Form Factors Supported | 0U vertical installation in equipment racks, plus under-counter and wallmount |
PDU Form Factor | Vertical (0U) |
Shipping Dimensions (hwd / in.) | 5.00 x 3.00 x 65.00 |
Shipping Weight (lbs.) | 11.40 |
Unit Dimensions (hwd / in.) | 63.750 x 3.500 x 2.250 |
Unit Weight (lbs.) | 8.00 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Storage Temperature Range | -22° to 122°F (-30° to 50°C) |
Relative Humidity | 0% to 95% non-condensing |
Operating Elevation | 0-10000 ft. (0-3000 m) |
STANDARDS & COMPLIANCE
Product Certifications | RETIE (Colombia); NOM (Mexico); UL 62368-1 |
Product Compliance | RoHS; FCC Part 15 Class A (USA); Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Accessories
Power Cords and Adapters
Model Number | Description | |
---|---|---|
P002-002 | NEMA 5-15R to C14 Computer AC Power Cable - 13A, 125V, 16 AWG, 2 ft. (0.61 m), Black | |
P005-002 | Heavy-Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 2 ft. (0.61 m), Black | |
P005-006 | Heavy-Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 6 ft. (1.83 m), Black | |
P005-010 | Heavy-Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 10 ft. (3.05 m), Black | |
P032-007 | C20 to C13 Power Cord for Computer - Heavy-Duty, 15A, 100-250V, 14 AWG, 7 ft. (2.13 m), Black | |
P036-002 | Power Extension Cord, C19 to C20 - Heavy-Duty, 20A, 250V, 12 AWG, 2 ft. (0.61 m), Black | |
P036-006 | Power Extension Cord, C19 to C20 - Heavy-Duty, 20A, 250V, 12 AWG, 6 ft. (1.83 m), Black | |
P047-002 | Power Cord, C19 to C14 - Heavy-Duty, 15A, 250V, 14 AWG, 2 ft. (0.61 m), Black | |
P047-004 | Power Cord, C19 to C14 - Heavy-Duty, 15A, 250V, 14 AWG, 4 ft. (1.22 m), Black | |
P047-006 | Power Cord, C19 to C14 - Heavy-Duty, 15A, 250V, 14 AWG, 6 ft. (1.83 m), Black | |
P047-010 | Power Cord, C19 to C14 - Heavy-Duty, 15A, 250V, 14 AWG, 10 ft. (3.05 m), Black |
Cable Management
Model Number | Description | |
---|---|---|
SRCABLEDUCT1U | SmartRack 1U Horizontal Cable Manager - Finger duct with cover | |
SRCABLERING1U | SmartRack 1U Horizontal Cable Manager - Flexible ring type | |
SRCABLERING2U | SmartRack 2U Horizontal Cable Manager - Flexible ring type |
Services & Extended Warranties
Extended Warranty
Part Number | Description |
---|---|
WEXT1C | Extended Warranty and Technical Support for Select Products – DC Power, KVM, PDU, Inverters, Power Management |
WEXT2C | Extended Warranty and Technical Support for Select Products – DC Power Supplies, KVM Switches, PDUs, Power Inverters, Power Management |
WEXT3C | Extended Warranty and Technical Support for Select Products – Cables and Connectivity, DC Power Supplies, KVM Switches, PDUs, Power Inverters |
Documents & Downloads
Design Resources
Product Literature
Case Studies
Useful Web Pages
Product Videos
- PDUMV30HV Metered Vertical Power Distribution Unit
https://tripplite.eaton.com/video/pdumv30hv-metered-vertical-power-distribution-unit/52044 - How to Choose a PDU: Metered PDUs
https://tripplite.eaton.com/video/how-to-choose-a-pdu-metered-pdus/75341
Product Images