Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Cables & Connectivity / Digital Signage & Audio/Video

usb c adapter with pd charging 100w self storage cable vga usb a hub port black U444-T6N-VUBC

USB 3.1 Gen 1 USB-C Adapter with PD Charging - 100W, Self-Storage Cable, VGA & USB-A Hub Port, 1080p, Black

  • Type: Adapters/Converters
  • Technology: USB; USB 2.0 (High Speed); USB 3.0 (SuperSpeed); USB 3.1 (Gen 1); VGA/SVGA
  • Connector 1: USB C (MALE)
  • Connector 2: HD15 (FEMALE)
  • Color: Black
usb c adapter with pd charging 100w self storage cable ulta 4k hdmi usb a hub port black U444-T6N-H4UBC

USB 3.1 Gen 1 USB-C Adapter with PD Charging - 100W, Self-Storage Cable, Ultra 4K HDMI & USB-A Hub Port, Black

  • Type: Adapters/Converters
  • Technology: USB 3.1 (Gen 1); HDMI; USB
  • Connector 1: USB C (MALE)
  • Connector 2: HDMI (FEMALE)
  • Color: Black
usb c adapter with pd charging 100w self storage cable ultra 4k hdmi gigabit ethernet usb a hub port black U444-T6N-H4GUBC

USB 3.1 Gen 1 USB-C Adapter with PD Charging - 100W, Ultra 4K HDMI, Gigabit Ethernet & USB-A Hub Port, Black

  • Type: Adapters/Converters
  • Technology: Cat6; HDMI; USB; USB 3.0 (SuperSpeed); USB 3.1 (Gen 1)
  • Connector 1: USB C (MALE)
  • Connector 2: HDMI (FEMALE)
  • Color: Black
USB C to HDMI over Cat6 Extender Kit with PoC USB 3.1 Gen 1 1080p 60Hz 150ft 45.7m U444-CAT-H

USB-C to HDMI over Cat6 Extender Kit with PoC - USB 3.1 Gen 1, 1080p @ 60 Hz, 150 ft. (45.7 m)

  • Type: Extenders
  • Technology: HDMI
  • Connector 1: USB C (MALE)
  • Connector 2: RJ45 (FEMALE)
  • Color: Black
USB 3.1 Gen 1 USB C to VGA Adapter USB A USB C PD Charging Ports Thunderbolt 3 Compatible 1080p U444-06N-VU-C

USB 3.1 Gen 1 USB-C to VGA Adapter with USB-A and USB-C PD Charging Ports, Thunderbolt 3 Compatible, 1080p

  • Type: Adapters/Converters
  • Technology: USB 3.1 (Gen 1); USB; VGA/SVGA
  • Connector 1: USB C (MALE)
  • Connector 2: HD15 (FEMALE)
  • Color: White
usb c to vga adapter thunderbolt 3 usb a usb c charging gb ethernet U444-06N-VUB-C

USB-C to VGA Adapter with USB-A Hub and PD Charging - USB 3.1, Thunderbolt 3, 1080p, Black

  • Type: Adapters/Converters
  • Technology: USB 3.1 (Gen 1); USB; VGA/SVGA
  • Connector 1: USB C (MALE)
  • Connector 2: HD15 (FEMALE)
  • Color: Black
USB 3.1 Gen 1 USB C to VGA Adapter USB A USB C PD Charging Gigabit Ethernet Thunderbolt 3 Compatible 1080p U444-06N-VGU-C

USB 3.1 Gen 1 USB-C to VGA Adapter with USB-A, USB-C PD Charging & Gigabit Ethernet, Thunderbolt 3 Compatible, 1080p, White

  • Type: Adapters/Converters
  • Technology: Cat5/5e; Cat6; USB 3.1 (Gen 1); USB; VGA/SVGA
  • Connector 1: USB C (MALE)
  • Connector 2: HD15 (FEMALE)
  • Color: White
usb c to vga adapter with usb a hub thunderbolt 3
 U444-06N-VGUB-C

USB 3.1 Gen 1 USB-C to VGA Adapter with USB-A, USB-C PD Charging & Gigabit Ethernet, Thunderbolt 3 Compatible, 1080p, Black

  • Type: Adapters/Converters
  • Technology: Cat5/5e; Cat6; USB 3.1 (Gen 1); USB; VGA/SVGA
  • Connector 1: USB C (MALE)
  • Connector 2: HD15 (FEMALE)
  • Color: Black
usb type c male to vga female gen 1 thunderbolt 3 compatible 1080p U444-06N-VGA-AM

USB-C to VGA Adapter Cable (M/F) - 3.1, Gen 1, Thunderbolt 3, 1920 x 1200 (1080p), 5 Gbps, White

  • Type: Adapters/Converters
  • Technology: USB 3.1 (Gen 1); USB; VGA/SVGA
  • Connector 1: USB C (MALE)
  • Connector 2: HD15 (FEMALE)
  • Color: White
USB 3.1 Gen 1 USB C to VGA Adapter M/F Thunderbolt 3 Compatible 2048x1152 1080p U444-06N-VGA

USB 3.1 Gen 1 USB-C to VGA Adapter (M/F), Thunderbolt 3 Compatible, 2048 x 1152 (1080p)

  • Type: Adapters/Converters
  • Technology: USB 3.1 (Gen 1); USB; VGA/SVGA
  • Connector 1: USB C (MALE)
  • Connector 2: HD15 (FEMALE)
USB 3.1 Gen 1 USB C to VGA Adapter USB C PD Charging Port Thunderbolt 3 Compatible 1080p U444-06N-V-C

USB 3.1 Gen 1 USB-C to VGA Adapter with USB-C PD Charging Port, Thunderbolt 3 Compatible, 1080p

  • Type: Adapters/Converters
  • Technology: USB 3.1 (Gen 1); USB; VGA/SVGA
  • Connector 1: USB C (MALE)
  • Connector 2: HD15 (FEMALE)
  • Color: White
usb c to vga adapter with usb c pd charging port thunderbolt 3 1080p black U444-06N-VB-C

USB-C to VGA Adapter with PD Charging - USB 3.1 Gen 1, 1920 x 1080 (1080p), Thunderbolt 3, Black

  • Type: Adapters/Converters
  • Technology: USB 3.1 (Gen 1); USB; VGA/SVGA
  • Connector 1: USB C (MALE)
  • Connector 2: HD15 (FEMALE)
  • Color: Black
usb c to vga adapter thunderbolt 3 U444-06N-VB-AM

USB-C to VGA Adapter, Thunderbolt 3 - M/F, USB 3.1, 1080p, Black

  • Type: Adapters/Converters
  • Technology: USB 3.1 (Gen 1); USB; VGA/SVGA
  • Connector 1: USB C (MALE)
  • Connector 2: HD15 (FEMALE)
  • Color: Black
USB C to Mini DisplayPort Adapter Male to Female 3.1 Gen 1 3840x2160 4K 5 Gbps Aluminum Housing U444-06N-MDP-AL

USB-C to Mini DisplayPort Adapter (M/F) - 3.1, Gen 1, 3840 x 2160 (4K), 5 Gbps, Aluminum Housing

  • Type: Adapters/Converters
  • Technology: DisplayPort; USB; USB 3.0 (SuperSpeed); USB 3.1 (Gen 1)
  • Connector 1: USB C (MALE)
  • Connector 2: MINI DISPLAYPORT (FEMALE)
  • Color: Silver; White
USB C Multiport Adapter HDMI DisplayPort VGA Thunderbolt 3 Compatible Ultra HD 4K MST White U444-06N-HVDPW

USB-C to HDMI/DisplayPort/VGA Adapter - USB 3.1 Gen 1, Thunderbolt 3 Compatible, Ultra HD 4K, MST, White

  • Type: Adapters/Converters
  • Technology: DisplayPort; HDMI; USB; USB 3.1 (Gen 1); VGA/SVGA
  • Connector 1: USB C (MALE)
  • Connector 2: HDMI (FEMALE)
  • Color: White
USB 3.1 Gen 1 USB C to HDMI VGA 4K Adapter M/2xF Thunderbolt 3 Compatible 3840x2160 4Kx2K 30Hz U444-06N-HV4K

USB 3.1 Gen 1 USB-C to HDMI/VGA 4K Adapter (M/2xF), Thunderbolt 3 Compatible, 4K @30Hz

  • Type: Adapters/Converters
  • Technology: HDMI; USB 3.1 (Gen 1); VGA/SVGA
  • Connector 1: USB C (MALE)
  • Connector 2: HD15 (FEMALE)
  • Color: White
usb c adapter 4k 30hz hdmi usb a usb c pd charging gigabit ethernet ports to usb c thunderbolt 3 compatible black U444-06N-HV4GUB

USB 3.1 Gen 1 USB-C Adapter, 4K @ 30Hz - HDMI, VGA, USB-A Hub Port and Gigabit Ethernet, Black

  • Type: Adapters/Converters
  • Technology: Cat5/5e; Cat6; HDMI; USB; USB 3.1 (Gen 1)
  • Connector 1: USB C (MALE)
  • Connector 2: HDMI (FEMALE)
  • Color: Black
usb c adapter 4k 30hz hdmi vga usb a gigabit ethernet thunderbolt 3 compatible white U444-06N-HV4GU

USB 3.1 Gen 1 USB-C Adapter, 4K @ 30Hz - HDMI, VGA, USB-A and Gigabit Ethernet, White

  • Type: Adapters/Converters
  • Technology: Cat5/5e; Cat6; HDMI; USB; USB 3.1 (Gen 1)
  • Connector 1: USB C (MALE)
  • Connector 2: HDMI (FEMALE)
  • Color: White
USB 3.1 Gen 1 USB C to HDMI Adapter USB A USB C PD Charging Ports Thunderbolt 3 Compatible 1080p U444-06N-HU-C

USB 3.1 Gen 1 USB-C to HDMI Adapter with USB-A and USB-C PD Charging Ports, Thunderbolt 3 Compatible, 1080p

  • Type: Adapters/Converters
  • Technology: USB 3.1 (Gen 1); HDMI; USB
  • Connector 1: USB C (MALE)
  • Connector 2: HDMI (FEMALE)
  • Color: White
USB 3.1 Gen 1 USB C to HDMI Adapter USB A USB C PD Charging Gigabit Ethernet Thunderbolt 3 Compatible 1080p U444-06N-HGU-C

USB 3.1 Gen 1 USB-C to HDMI Adapter with USB-A, USB-C PD Charging & Gigabit Ethernet, Thunderbolt 3 Compatible, 1080p

  • Type: Adapters/Converters
  • Technology: Cat5/5e; Cat6; USB 3.1 (Gen 1); HDMI; USB
  • Connector 1: USB C (MALE)
  • Connector 2: HDMI (FEMALE)
  • Color: White
usb c to hdmi adapter usb a hub gigabit ethernet thunderbolt 1080p
 U444-06N-HGUB-C

USB-C to HDMI Adapter with USB-A Hub, Gigabit Ethernet, Thunderbolt 3, 1080p - PD Charging, Black

  • Type: Adapters/Converters
  • Technology: Cat5/5e; Cat6; USB 3.1 (Gen 1); HDMI; USB
  • Connector 1: USB C (MALE)
  • Connector 2: HDMI (FEMALE)
  • Color: Black
usb c multiport adapter with hdmi dvi vga thunderbolt 3 ultra hd 4k U444-06N-HDV4KB

USB-C Multiport Adapter – HDMI/DVI/VGA, Thunderbolt 3, Ultra HD 4K @ 30 Hz, Black

  • Type: Adapters/Converters
  • Technology: DVI; HDMI; USB 3.1 (Gen 1); VGA/SVGA
  • Connector 1: USB C (MALE)
  • Connector 2: DVI-I DUAL LINK (FEMALE)
  • Color: Black
USB Type C USB C to HDMI DVI VGA All in One Converter Adapter Ultra HD 4Kx2K 3840x2160 30Hz U444-06N-HDV4K

USB Type-C (USB-C) to HDMI/DVI/VGA All-in-One Converter Adapter, Thunderbolt 3 Compatible, Ultra HD 4K @30Hz

  • Type: Adapters/Converters
  • Technology: DVI; HDMI; USB 3.0 (SuperSpeed); USB 3.1 (Gen 1); VGA/SVGA
  • Connector 1: USB C (MALE)
  • Connector 2: DVI-D DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
  • Color: White
USB C 3.1 to HDMI 4K Adapter with HDR Male to Female Thunderbolt 3 Compatible 4K 60Hz White U444-06N-HDR-W

USB-C to HDMI 4K Adapter with HDR - M/F, USB 3.1, Thunderbolt 3 Compatible, 4K @ 60 Hz, White

  • Type: Adapters/Converters
  • Technology: HDMI; HDR; USB; USB 3.1 (Gen 1)
  • Connector 1: (1) USB C (MALE)
  • Connector 2: (1) HDMI (FEMALE)
  • Color: White
usb c to hdmi adapter m f thunderbolt 3 compatible 4k black U444-06N-HDB-AM

USB-C to HDMI Adapter – M/F, Thunderbolt 3, USB 3.1, 4K x 2K @ 24/25/30 Hz, Black

  • Type: Adapters/Converters
  • Technology: USB 3.1 (Gen 1); HDMI; USB
  • Connector 1: USB C (MALE)
  • Connector 2: HDMI (FEMALE)
  • Color: Black
USB 3.1 Gen 1 USB C to HDMI 4K Adapter M/F Thunderbolt 3 Compatible 3840x2160 4Kx2K 24Hz 25Hz 30Hz U444-06N-HD-AM

USB 3.1 Gen 1 USB-C to HDMI 4K Adapter (M/F), Thunderbolt 3 Compatible, 4K @24/25/30Hz

  • Type: Adapters/Converters
  • Technology: USB 3.1 (Gen 1); HDMI; USB
  • Connector 1: USB C (MALE)
  • Connector 2: HDMI (FEMALE)
  • Color: White
usb c male to hdmi female 4k adapter 60 hz white thunderbolt 3 compatible U444-06N-HD4K6W

USB-C 3.1 to HDMI 4K Adapter, M/F, Thunderbolt 3 Compatible, 4K @ 60 Hz, White

  • Type: Adapters/Converters
  • Technology: HDMI; USB; USB 3.1 (Gen 1)
  • Connector 1: USB C (MALE)
  • Connector 2: HDMI (FEMALE)
  • Length (ft): 0 - 2
  • Color: White
USB 3.1 Gen 1 USB C to HDMI 4K Adapter M/F Thunderbolt 3 Compatibility 4096x2160 4Kx2K 60Hz U444-06N-HD4K6B

USB 3.1 Gen 1 USB-C to HDMI 4K Adapter (M/F), Thunderbolt 3 Compatibility, 4K @60Hz

  • Type: Adapters/Converters
  • Technology: HDMI; USB; USB 3.0 (SuperSpeed); USB 3.1 (Gen 1)
  • Connector 1: USB C (MALE)
  • Connector 2: HDMI (FEMALE)
  • Color: Black
USB 3.1 Gen 1 USB C to HDMI Adapter M/F Thunderbolt 3 Compatible 2048x1152 1080p U444-06N-HD

USB 3.1 Gen 1 USB-C to HDMI Adapter (M/F), Thunderbolt 3 Compatible, 2048 x 1152 (1080p)

  • Type: Adapters/Converters
  • Technology: USB 3.1 (Gen 1); HDMI; USB
  • Connector 1: USB C (MALE)
  • Connector 2: HDMI (FEMALE)
USB 3.1 Gen 1 USB C to HDMI 4K Adapter USB A USB C PD Charging Ports Thunderbolt 3 Compatible 4Kx2K U444-06N-H4U-C

USB 3.1 Gen 1 USB-C to HDMI 4K Adapter with USB-A and USB-C PD Charging Ports, Thunderbolt 3 Compatible, 4K @30Hz

  • Type: Adapters/Converters
  • Technology: USB 3.1 (Gen 1); HDMI; USB
  • Connector 1: USB C (MALE)
  • Connector 2: HDMI (FEMALE)
  • Color: White
usb c to hdmi adapter with usb ac charging ports thunderbolt 3 4k U444-06N-H4UB-C

USB-C to HDMI Adapter with USB-A Hub and PD Charging – USB 3.1, Thunderbolt 3, 4K x 2K @ 30 Hz, Black

  • Type: Adapters/Converters
  • Technology: USB 3.1 (Gen 1); HDMI; USB
  • Connector 1: USB C (MALE)
  • Connector 2: HDMI (FEMALE)
  • Color: Black
usb c adapter 4k 30hz hdmi with pd charging thunderbolt 3 compatible white U444-06N-H4K6WC

USB 3.1 Gen 1 USB-C Adapter, 4K @ 60Hz - HDMI with PD Charging, Thunderbolt 3 Compatible, White

  • Type: Adapters/Converters
  • Technology: HDMI; USB; USB 3.0 (SuperSpeed); USB 3.1 (Gen 1)
  • Connector 1: USB C (MALE)
  • Connector 2: HDMI (FEMALE)
  • Color: White
usb c male to hdmi female 4k adapter with pd charging 60 hz black thunderbolt 3 compatible U444-06N-H4K6BC

USB-C 3.1 to HDMI 4K Adapter with PD Charging, M/F, Thunderbolt 3 Compatible, 4K @ 60 Hz, Black

  • Type: Adapters/Converters
  • Technology: HDMI; USB; USB 3.0 (SuperSpeed); USB 3.1 (Gen 1)
  • Connector 1: USB C (MALE)
  • Connector 2: HDMI (FEMALE)
  • Color: Black
USB 3.1 C Adapter with PD Charging 100W Ultra 4K HDMI Gigabit Ethernet USB A Hub Port Gray U444-06N-H4GUSC

USB 3.1 C Adapter with PD Charging - 100W, Ultra 4K HDMI, Gigabit Ethernet & USB-A Hub Port, Gray

  • Type: Adapters/Converters
  • Technology: Cat5/5e; Cat6; HDMI; USB; USB 3.0 (SuperSpeed); USB 3.1 (Gen 1)
  • Connector 1: USB C (MALE)
  • Connector 2: RJ45 (FEMALE)
  • Color: Gray
USB 3.1 Gen 1 USB C to HDMI 4K Adapter USB A USB C PD Charging Gigabit Ethernet Thunderbolt 3 Compatible 4Kx2K U444-06N-H4GU-C

USB 3.1 Gen 1 USB-C to HDMI 4K Adapter - USB-A, USB-C PD Charging, Gigabit Ethernet, Thunderbolt 3

  • Type: Adapters/Converters
  • Technology: Cat5/5e; Cat6; HDMI; USB; USB 3.1 (Gen 1)
  • Connector 1: USB C (MALE)
  • Connector 2: HDMI (FEMALE)
  • Color: White
usb c to hdmi adapter usb a hub gigabit ethernet thunderbolt 4k
 U444-06N-H4GUBC

USB-C to HDMI Adapter with USB-A Hub, Gigabit Ethernet, Thunderbolt 3, 4K - PD Charging, 30 Hz, Black

  • Type: Adapters/Converters
  • Technology: Cat5/5e; Cat6; HDMI; USB; USB 3.1 (Gen 1)
  • Connector 1: USB C (MALE)
  • Connector 2: HDMI (FEMALE)
  • Color: Black
USB 3.1 Gen 1 USB C to HDMI 4K Adapter USB C PD Charging Port Thunderbolt 3 Compatible 4Kx2K U444-06N-H4-C

USB 3.1 Gen 1 USB-C to HDMI 4K Adapter with USB-C PD Charging Port, Thunderbolt 3 Compatible, 4K @30Hz

  • Type: Adapters/Converters
  • Technology: USB 3.1 (Gen 1); HDMI; USB
  • Connector 1: USB C (MALE)
  • Connector 2: HDMI (FEMALE)
  • Color: White
usb c to hdmi adapter usb c pd charging port thunderbolt 3 4k 30hz U444-06N-H4B-C

USB-C to HDMI Adapter with PD Charging – USB 3.1 Gen 1, 4K x 2K @ 30 Hz, Thunderbolt 3, Black

  • Type: Adapters/Converters
  • Technology: USB 3.1 (Gen 1); HDMI; USB
  • Connector 1: USB C (MALE)
  • Connector 2: HDMI (FEMALE)
  • Color: Black
USB 3.1 C Adapter with PD Charging 100W Ultra 4K HDMI 3 USB A Ports Thunderbolt 3 Gray U444-06N-H3U-C

USB-C Adapter with PD Charging - USB 3.1 Gen 1, 100W, Ultra 4K HDMI, 3 USB-A Ports, Thunderbolt 3, Gray

  • Type: Adapters/Converters
  • Technology: HDMI; USB; USB 3.0 (SuperSpeed); USB 3.1 (Gen 1)
  • Connector 1: USB C (MALE)
  • Connector 2: HDMI (FEMALE)
  • Color: Gray
usb c to dvi adapter usb 3.1 thunderbolt 3 1080p U444-06N-DVIBAM

USB-C to DVI Adapter, USB 3.1, Thunderbolt 3, 1080p - M/F, Black

  • Type: Adapters/Converters
  • Technology: USB 3.1 (Gen 1); DVI; USB
  • Connector 1: USB C (MALE)
  • Connector 2: DVI-D DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
  • Color: Black
usb c to dvi adapter cable apple thunderbolt 3 compatible 6 inch U444-06N-DVI-AM

USB 3.1 Gen 1 USB-C to DVI Adapter (M/F), Thunderbolt 3 Compatible, 1920 x 1080 (1080p)

  • Type: Adapters/Converters
  • Technology: USB 3.1 (Gen 1); DVI; USB
  • Connector 1: USB C (MALE)
  • Connector 2: DVI-D DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
  • Color: White
USB 3.1 Gen 1 USB C to DVI Adapter USB A and USB C PD Charging Ports Thunderbolt 3 Compatible 1080p U444-06N-DU-C

USB 3.1 Gen 1 USB-C to DVI Adapter with USB-A and USB-C PD Charging Ports, Thunderbolt 3 Compatible, 1080p

  • Type: Adapters/Converters
  • Technology: USB; USB 3.1 (Gen 1); DVI
  • Connector 1: USB C (MALE)
  • Connector 2: DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
  • Color: White
usb c to dvi adapter usb a hub thunderbolt U444-06N-DUB-C

USB-C to DVI Adapter with USB-A Hub, Thunderbolt 3—1080p, PD Charging, Black, 6 in.

  • Type: Adapters/Converters
  • Technology: USB; USB 3.1 (Gen 1); DVI
  • Connector 1: USB C (MALE)
  • Connector 2: DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
  • Color: Black
USB 3.1 Gen 1 USB C to DisplayPort 4K Adapter USB C PD Charging Port Thunderbolt 3 Compatible 4Kx2K U444-06N-DP-C

USB 3.1 Gen 1 USB-C to DisplayPort 4K Adapter with USB-C PD Charging Port, Thunderbolt 3 Compatible, 4K @60Hz

  • Type: Adapters/Converters
  • Technology: DisplayPort; USB; USB 3.0 (SuperSpeed); USB 3.1 (Gen 1)
  • Connector 1: USB C (MALE)
  • Connector 2: DISPLAYPORT (FEMALE)
  • Color: White
USB 3.1 Gen 1 USB C to DisplayPort 4K Adapter M/F Thunderbolt 3 Compatible 3840x2160 4Kx2K 24Hz 25Hz 30Hz U444-06N-DP-AM

USB 3.1 Gen 1 USB-C to DisplayPort 4K Adapter (M/F), Thunderbolt 3 Compatible, 4K @60Hz

  • Type: Adapters/Converters
  • Technology: USB 3.1 (Gen 1); USB; DisplayPort
  • Connector 1: USB C (MALE)
  • Connector 2: DISPLAYPORT (FEMALE)
  • Color: White
usb c to displayport adapter m f thunderbolt 3 4k 60hz white U444-06N-DP4K6W

USB-C to DisplayPort Adapter – Thunderbolt 3, 3840 x 2160 (4K x 2K) @ 60 Hz, White

  • Type: Adapters/Converters
  • Technology: USB 3.1 (Gen 1); USB; DisplayPort
  • Connector 1: USB C (MALE)
  • Connector 2: DISPLAYPORT (FEMALE)
  • Color: White
USB 3.1 Gen 1 USB C to DisplayPort 4K Adapter M/F Thunderbolt 3 Compatibility 3840x2160 4Kx2K 60Hz U444-06N-DP4K6B

USB 3.1 Gen 1 USB-C to DisplayPort 4K Adapter (M/F), Thunderbolt 3 Compatibility, 4K @60Hz

  • Type: Adapters/Converters
  • Technology: USB 3.1 (Gen 1); USB; DisplayPort
  • Connector 1: USB C (MALE)
  • Connector 2: DISPLAYPORT (FEMALE)
  • Color: Black
USB 3.1 Gen 1 USB C to DVI Adapter USB A USB C PD Charging Gigabit Ethernet Thunderbolt 3 Compatible 1080p U444-06N-DGU-C

USB 3.1 Gen 1 USB-C to DVI Adapter with USB-A, USB-C PD Charging & Gigabit Ethernet, Thunderbolt 3 Compatible, 1080p

  • Type: Adapters/Converters
  • Technology: Cat5/5e; Cat6; USB 3.1 (Gen 1); DVI; USB
  • Connector 1: USB C (MALE)
  • Connector 2: DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
  • Color: White
usb c to dvi adapter usb a hub gigabet ethernet thunderbolt U444-06N-DGUB-C

USB-C to DVI Adapter with USB-A Hub, Gigabit Ethernet, Thunderbolt 3, 1080p - PD Charging, Black

  • Type: Adapters/Converters
  • Technology: Cat5/5e; Cat6; USB 3.1 (Gen 1); DVI; USB
  • Connector 1: USB C (MALE)
  • Connector 2: DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
  • Color: Black
USB 3.1 Gen 1 USB C to DVI Adapter USB C PD Charging Port Thunderbolt 3 Compatible 1080p
 U444-06N-D-C

USB 3.1 Gen 1 USB-C to DVI Adapter with USB-C PD Charging Port, Thunderbolt 3 Compatible, 1080p

  • Type: Adapters/Converters
  • Technology: USB 3.1 (Gen 1); DVI; USB
  • Connector 1: USB C (MALE)
  • Connector 2: DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
  • Color: White
usb c to dvi adapter usb c pd charging port thunderbolt 3 1080p U444-06N-DB-C

USB-C to DVI Adapter with PD Charging - USB 3.1, Thunderbolt 3, 1080p, Black

  • Type: Adapters/Converters
  • Technology: USB 3.1 (Gen 1); DVI; USB
  • Connector 1: USB C (MALE)
  • Connector 2: DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
  • Color: Black
USB C to Dual HDMI Adapter Male to 2x Female Thunderbolt 3 Compatible USB 3.1 4Kx2K 30Hz MST Gray U444-06N-2H-MST

USB-C to Dual HDMI Adapter - M/2xF, Thunderbolt 3 Compatible, USB 3.1, 4K x 2K @ 30 Hz, MST, Gray

  • Type: Adapters/Converters
  • Technology: HDMI; USB; USB 3.1 (Gen 1)
  • Connector 1: USB C (MALE)
  • Connector 2: (2) HDMI (FEMALE)
  • Color: Gray
USB 3.1 Gen 1 USB C to DVI Adapter Cable M/M Thunderbolt 3 Compatible 1920x1200 1080p 16 feet U444-016-V

USB 3.1 Gen 1 USB-C to VGA Adapter Cable (M/M), Thunderbolt 3 Compatible, 1920 x 1200 (1080p), 16 ft.

  • Type: Cables
  • Technology: USB 3.1 (Gen 1); USB; VGA/SVGA
  • Connector 1: USB C (MALE)
  • Connector 2: HD15 (MALE)
  • Length (ft): 16 - 30
  • Color: Black
USB 3.1 Gen 1 USB C to HDMI 4K Adapter Cable M/M Thunderbolt 3 Compatible 4Kx2K 3840x2160 30Hz 16 feet U444-016-H

USB 3.1 Gen 1 USB-C to HDMI 4K Adapter Cable (M/M), Thunderbolt 3 Compatible, 4K @30Hz, 16 ft.

  • Type: Cables
  • Technology: USB 3.1 (Gen 1); HDMI; USB
  • Connector 1: USB C (MALE)
  • Connector 2: HDMI (MALE)
  • Length (ft): 16 - 30
  • Color: Black
USB 3.1 Gen 1 USB C to DVI Adapter Cable M/M Thunderbolt 3 Compatible 1920x1080 1080p 16 feet U444-016-D

USB 3.1 Gen 1 USB-C to DVI Adapter Cable (M/M), Thunderbolt 3 Compatible, 1920 x 1080 (1080p), 16 ft.

  • Type: Cables
  • Technology: USB; USB 3.1 (Gen 1); DVI
  • Connector 1: USB C (MALE)
  • Connector 2: DVI-D DUAL-LINK (MALE) (WIRED TO DVI-D SINGLE-LINK)
  • Length (ft): 16 - 30
  • Color: Black
USB C to HDMI Adapter Cable Male to Male 3.1 Gen 1 Thunderbolt 3 4K 60Hz 4 4 4 Converter in Middle of Cable Black 15ft U444-015-H4K6BM

USB-C to HDMI Adapter Cable (M/M) - 3.1, Gen 1, Thunderbolt 3, 4K @ 60 Hz, Converter in Middle of Cable, Black, 15 ft.

  • Type: Cables
  • Technology: USB 3.1 (Gen 1); HDMI; USB
  • Connector 1: USB C (MALE)
  • Connector 2: HDMI (MALE)
  • Length (ft): 7 - 15
  • Color: Black
USB C to HDMI Adapter Cable Male to Male 3.1 Gen 1 Thunderbolt 3 4K 60Hz 4 4 4 Converter in Middle of Cable Black 10ft U444-010-H4K6BM

USB-C to HDMI Adapter Cable (M/M) - 3.1, Gen 1, Thunderbolt 3, 4K @ 60 Hz, Converter in Middle of Cable, Black, 10 ft.

  • Type: Cables
  • Technology: HDMI; USB; USB 3.1 (Gen 1)
  • Connector 1: USB C (MALE)
  • Connector 2: HDMI (MALE)
  • Length (ft): 7 - 15
  • Color: Black
USB 3.1 Gen 1 USB C to DisplayPort 4K Adapter Cable M/M Thunderbolt 3 Compatible 3840x2160 4Kx2K 10 feet U444-010-DP

USB 3.1 Gen 1 USB-C to DisplayPort 4K Adapter Cable (M/M), Thunderbolt 3 Compatible, 4K @60Hz, 10 ft.

  • Type: Adapters/Converters
  • Technology: DisplayPort; USB 3.1 (Gen 1); USB
  • Connector 1: USB C (MALE)
  • Connector 2: DISPLAYPORT (MALE)
  • Length (ft): 7 - 15
  • Color: Black
USB C to DVI Adapter Cable Male to Male 3.1 Gen 1 Thunderbolt 3 1920x1200 White 10ft 3m U444-010-DE

USB-C to DVI Adapter Cable (M/M) - 3.1, Gen 1, Thunderbolt 3, 1920 x 1200, White, 10 ft. (3 m)

  • Type: Adapters/Converters
  • Technology: DVI; USB 3.1 (Gen 1)
  • Connector 1: DVI-D DUAL LINK (MALE)
  • Connector 2: USB C (MALE)
  • Length (ft): 7 - 15
  • Color: White
USB C to HDMI Adapter Cable Male to Male 3.1 Gen 1 Thunderbolt 3 4K 60Hz 4 4 4 Converter on HDMI End White 9ft U444-009-H4K6WE

USB-C to HDMI Adapter Cable (M/M) - 3.1, Gen 1, Thunderbolt 3, 4K @ 60 Hz, Converter on HDMI End, White, 9 ft.

  • Type: Cables
  • Technology: HDMI; USB; USB 3.1 (Gen 1)
  • Connector 1: USB C (MALE)
  • Connector 2: HDMI (MALE)
  • Length (ft): 7 - 15
  • Color: White
USB C to HDMI Adapter Cable Male to Male 3.1 Gen 1 Thunderbolt 3 4K 60Hz 4 4 4 Converter on HDMI End Black 9ft U444-009-H4K6BE

USB-C to HDMI Adapter Cable (M/M) - 3.1, Gen 1, Thunderbolt 3, 4K @ 60 Hz, Converter on HDMI End, Black, 9 ft.

  • Type: Cables
  • Technology: HDMI; USB; USB 3.1 (Gen 1)
  • Connector 1: USB C (MALE)
  • Connector 2: HDMI (MALE)
  • Length (ft): 7 - 15
  • Color: Black
USB 3.1 Gen 1 USB C to DVI Adapter Cable M/M Thunderbolt 3 Compatible 1920x1200 1080p 6 feet U444-006-V

USB 3.1 Gen 1 USB-C to VGA Adapter Cable (M/M), Thunderbolt 3 Compatible, 1920 x 1200 (1080p), 6 ft.

  • Type: Cables
  • Technology: USB; USB 3.1 (Gen 1); VGA/SVGA
  • Connector 1: USB C (MALE)
  • Connector 2: HD15 (MALE)
  • Length (ft): 3 - 6
  • Color: Black
USB 3.1 Gen 1 USB C to Mini DisplayPort 4K Adapter Cable M/M Thunderbolt 3 Compatible 3840x2160 4Kx2K 6 feet U444-006-MDP

USB 3.1 Gen 1 USB-C to Mini DisplayPort 4K Adapter Cable (M/M), Thunderbolt 3 Compatible, 4K @60Hz, 6 ft.

  • Type: Adapters/Converters
  • Technology: USB 3.1 (Gen 1); USB; DisplayPort
  • Connector 1: USB C (MALE)
  • Connector 2: MINI DISPLAYPORT (MALE)
  • Length (ft): 3 - 6
  • Color: Black
USB C to HDMI Adapter Cable Male to Male 3.1 Gen 1 Thunderbolt 3 4K 60Hz 4 4 4 Converter on HDMI End White 6ft U444-006-H4K6WE

USB-C to HDMI Adapter Cable (M/M) - 3.1, Gen 1, Thunderbolt 3, 4K @ 60 Hz, Converter on HDMI End, White, 6 ft.

  • Type: Cables
  • Technology: HDMI; USB; USB 3.1 (Gen 1)
  • Connector 1: USB C (MALE)
  • Connector 2: HDMI (MALE)
  • Length (ft): 3 - 6
  • Color: White
USB C to HDMI Adapter Cable Male to Male 3.1 Gen 1 Thunderbolt 3 4K 60Hz 4 4 4 Converter in Middle of Cable Black 6ft U444-006-H4K6BM

USB-C to HDMI Adapter Cable (M/M) - 3.1, Gen 1, Thunderbolt 3, 4K @ 60 Hz, Converter in Middle of Cable, Black, 6 ft.

  • Type: Cables
  • Technology: HDMI; USB; USB 3.1 (Gen 1)
  • Connector 1: USB C (MALE)
  • Connector 2: HDMI (MALE)
  • Length (ft): 3 - 6
  • Color: Black
USB C to HDMI Adapter Cable Male to Male 3.1 Gen 1 Thunderbolt 3 4K 60Hz 4 4 4 Converter on HDMI End Black 6ft U444-006-H4K6BE

USB-C to HDMI Adapter Cable (M/M) - 3.1, Gen 1, Thunderbolt 3, 4K @ 60 Hz, Converter on HDMI End, Black, 6 ft.

  • Type: Cables
  • Technology: HDMI; USB; USB 3.1 (Gen 1)
  • Connector 1: USB C (MALE)
  • Connector 2: HDMI (MALE)
  • Length (ft): 3 - 6
  • Color: Black
USB 3.1 Gen 1 USB C to HDMI 4K Adapter Cable M/M Thunderbolt 3 Compatible 4Kx2K 3840x2160 30Hz 6 feet U444-006-H

USB 3.1 Gen 1 USB-C to HDMI 4K Adapter Cable (M/M), Thunderbolt 3 Compatible, 4K @30Hz, 6 ft.

  • Type: Cables
  • Technology: HDMI; USB; USB 3.1 (Gen 1)
  • Connector 1: USB C (MALE)
  • Connector 2: HDMI (MALE)
  • Length (ft): 3 - 6
  • Color: Black
USB C to DisplayPort Adapter Cable Male to Male 3.1 Gen 1 Locking Connector 4K 60Hz 4 4 4 Black 6ft U444-006-DP-BE

USB-C to DisplayPort Adapter Cable (M/M) - 3.1, Gen 1, Locking Connector, 4K @ 60 Hz, 4:4:4, Black, 6 ft.

  • Type: Adapters/Converters
  • Technology: DisplayPort; USB 3.1 (Gen 1); USB
  • Connector 1: USB C (MALE)
  • Connector 2: DISPLAYPORT (MALE)
  • Length (ft): 3 - 6
  • Color: Black
USB 3.1 Gen 1 USB C to DVI Adapter Cable M/M Thunderbolt 3 Compatible 1920x1080 1080p 6 feet U444-006-D

USB 3.1 Gen 1 USB-C to DVI Adapter Cable (M/M), Thunderbolt 3 Compatible, 1920 x 1080 (1080p), 6 ft.

  • Type: Cables
  • Technology: DVI; USB; USB 3.1 (Gen 1)
  • Connector 1: USB C (MALE)
  • Connector 2: DVI-D DUAL-LINK (MALE) (WIRED TO DVI-D SINGLE-LINK)
  • Length (ft): 3 - 6
  • Color: Black
USB 3.1 Gen 1 USB C to DVI Adapter Cable M/M Thunderbolt 3 Compatible 1920x1200 1080p 3 feet U444-003-V

USB 3.1 Gen 1 USB-C to VGA Adapter Cable (M/M), Thunderbolt 3 Compatible, 1920 x 1200 (1080p), 3 ft.

  • Type: Cables
  • Technology: USB; USB 3.1 (Gen 1); VGA/SVGA
  • Connector 1: USB C (MALE)
  • Connector 2: HD15 (MALE)
  • Length (ft): 3 - 6
  • Color: Black
USB C to HDMI Adapter Cable Male to Male 3.1 Gen 1 Thunderbolt 3 4K 60Hz 4 4 4 Converter on HDMI End White 3ft U444-003-H4K6WE

USB-C to HDMI Adapter Cable (M/M) - 3.1, Gen 1, Thunderbolt 3, 4K @ 60 Hz, Converter on HDMI End, White, 3 ft.

  • Type: Cables
  • Technology: HDMI; USB; USB 3.1 (Gen 1)
  • Connector 1: USB C (MALE)
  • Connector 2: HDMI (MALE)
  • Length (ft): 3 - 6
  • Color: White
USB C to HDMI Adapter Cable Male to Male 3.1 Gen 1 Thunderbolt 3 4K 60Hz 4 4 4 Converter in Middle of Cable Black 3ft U444-003-H4K6BM

USB-C to HDMI Adapter Cable (M/M) - 3.1, Gen 1, Thunderbolt 3, 4K @ 60 Hz, Converter in Middle of Cable, Black, 3 ft.

  • Type: Cables
  • Technology: HDMI; USB; USB 3.1 (Gen 1)
  • Connector 1: USB C (MALE)
  • Connector 2: HDMI (MALE)
  • Length (ft): 3 - 6
  • Color: Black
USB C to HDMI Adapter Cable Male to Male 3.1 Gen 1 Thunderbolt 3 4K 60Hz 4 4 4 Converter on HDMI End Black 3ft U444-003-H4K6BE

USB-C to HDMI Adapter Cable (M/M) - 3.1, Gen 1, Thunderbolt 3, 4K @ 60 Hz, Converter on HDMI End, Black, 3 ft.

  • Type: Cables
  • Technology: HDMI; USB; USB 3.1 (Gen 1)
  • Connector 1: USB C (MALE)
  • Connector 2: HDMI (MALE)
  • Length (ft): 3 - 6
  • Color: Black
USB 3.1 Gen 1 USB C to HDMI 4K Adapter Cable M/M Thunderbolt 3 Compatible 4Kx2K 3840x2160 30Hz 3 feet U444-003-H

USB 3.1 Gen 1 USB-C to HDMI 4K Adapter Cable (M/M), Thunderbolt 3 Compatible, 4K @30Hz, 3 ft.

  • Type: Cables
  • Technology: HDMI; USB; USB 3.1 (Gen 1)
  • Connector 1: USB C (MALE)
  • Connector 2: HDMI (MALE)
  • Length (ft): 3 - 6
  • Color: Black
USB C to DisplayPort Adapter Cable Male to Male 3.1 Gen 1 Locking Connector 4K 60Hz 4 4 4 Black 3ft U444-003-DP-BE

USB-C to DisplayPort Adapter Cable (M/M) - 3.1, Gen 1, Locking Connector, 4K @ 60 Hz, 4:4:4, Black, 3 ft.

  • Type: Adapters/Converters
  • Technology: DisplayPort; USB 3.1 (Gen 1); USB
  • Connector 1: USB C (MALE)
  • Connector 2: DISPLAYPORT (MALE)
  • Length (ft): 3 - 6
  • Color: Black
USB 3.1 Gen 1 USB C to DVI Adapter Cable M/M Thunderbolt 3 Compatible 1920x1080 1080p 3 feet U444-003-D

USB 3.1 Gen 1 USB-C to DVI Adapter Cable (M/M), Thunderbolt 3 Compatible, 1920 x 1080 (1080p), 3 ft.

  • Type: Cables
  • Technology: DVI; USB; USB 3.1 (Gen 1)
  • Connector 1: USB C (MALE)
  • Connector 2: DVI-D DUAL-LINK (MALE) (WIRED TO DVI-D SINGLE-LINK)
  • Length (ft): 3 - 6
  • Color: Black
USB C to VGA Vertical Adapter Male to Female 3.1 Gen 1 Thunderbolt 3 1920x1200 1080p 5Gbps Black U444-000-VGA

USB-C to VGA Vertical Adapter (M/F) - USB 3.1, Gen 1, Thunderbolt 3, 1920 x 1200 (1080p), 5 Gbps, Black

  • Type: Adapters/Converters
  • Technology: USB 3.1 (Gen 1); VGA/SVGA
  • Connector 1: (1) USB C (MALE)
  • Connector 2: (1) HD15 (FEMALE)
  • Color: Black
USB C to DisplayPort Vertical Adapter Male to Female 3.1 Gen 1 Thunderbolt 3 3840x2160 4Kx2K Black U444-000-DP4K6B

USB-C to DisplayPort Vertical Adapter (M/F) - USB 3.1, Gen 1, Thunderbolt 3, 3840 x 2160 (4K x 2K), Black

  • Type: Adapters/Converters
  • Technology: DisplayPort; USB 3.1 (Gen 1)
  • Connector 1: (1) USB C (MALE)
  • Connector 2: (1) DISPLAYPORT (FEMALE)
  • Color: Black
usb c docking station hdmi vga displayport usb a and c gbe 100w pd charging 4k 30 hz thunderbolt 3 silver U442-DOCK4-S

USB Type-C Docking Station, HDMI, VGA, DisplayPort, USB-A/C, GbE, 100W PD Charging, 4K @ 30 Hz, Thunderbolt 3, Silver

  • Type: Adapters/Converters
  • Technology: Cat5/5e; Cat6; DisplayPort; HDMI; Stereo Audio; USB; USB 3.0 (SuperSpeed); USB 3.1 (Gen 1); VGA/SVGA
  • Connector 1: 3.5MM (FEMALE); (2) USB 3.0 A (FEMALE); USB C (FEMALE)
  • Connector 2: 3.5MM (FEMALE); DISPLAYPORT (FEMALE); HD15 (FEMALE); HDMI (FEMALE); RJ45 (FEMALE); (2) USB 3.0 A (FEMALE); USB C (FEMALE)
  • Color: Silver
usb c laptop docking station hdmi vga gb ethernet 4k black U442-DOCK3-B

USB-C Laptop Docking Station - HDMI, VGA, GbE, 4K @ 30 Hz, Thunderbolt 3, USB-A, USB-C, PD Charging 3.0, Black

  • Type: Adapters/Converters
  • Technology: Cat5/5e; Cat6; HDMI; USB; USB 3.0 (SuperSpeed); USB 3.1 (Gen 1); VGA/SVGA
  • Connector 1: USB C (MALE)
  • Connector 2: HD15 (FEMALE); HDMI (FEMALE); RJ45 (FEMALE); USB C (FEMALE)
  • Color: Black
usb c laptop docking station hdmi vga gb ethernet 4k thunderbolt U442-DOCK2-S

USB-C Laptop Docking Station with mDP, HDMI, VGA, GbE, 4K @ 30 Hz, Thunderbolt 3 - USB-A, PD Charging, Silver

  • Type: Adapters/Converters
  • Technology: Cat5/5e; Cat6; DisplayPort; HDMI; Stereo Audio; USB; USB 3.0 (SuperSpeed); USB 3.1 (Gen 1); VGA/SVGA
  • Connector 1: USB C (MALE)
  • Connector 2: HD15 (FEMALE); HDMI (FEMALE); MINI DISPLAYPORT (FEMALE)
  • Color: Silver; White
usb c laptop docking station with dvi hdmi vga gb ethernet 4k thunderbolt
 U442-DOCK1-B

USB-C Laptop Docking Station with mDP, HDMI, VGA, GbE, 4K @ 30Hz, Thunderbolt 3 - USB-A, PD Charging, Black

  • Type: Adapters/Converters
  • Technology: Cat5/5e; Cat6; DisplayPort; HDMI; Stereo Audio; USB; USB 3.0 (SuperSpeed); USB 3.1 (Gen 1); VGA/SVGA
  • Connector 1: USB C (MALE)
  • Connector 2: HD15 (FEMALE); HDMI (FEMALE); MINI DISPLAYPORT (FEMALE)
  • Color: Black
usb c docking station 4k hdmi thunderbolt 3 gb ethernet U442-DOCK13-S

USB-C Docking Station, 4K @ 30 Hz, HDMI, Thunderbolt 3, USB Hub, Gb Ethernet – Silver

  • Type: Adapters/Converters
  • Technology: Cat5/5e; Cat6; HDMI; USB; USB 3.1 (Gen 1)
  • Connector 1: USB C (MALE)
  • Connector 2: HDMI (FEMALE); RJ45 (FEMALE); USB 3.0 A (FEMALE); USB C (FEMALE)
  • Color: Gray; Silver
usb c docking station 4k hdmi thunderbolt 3 pd vga U442-DOCK12-S

USB-C Docking Station, (x2) HDMI + VGA, Thunderbolt 3, USB-A, PD Charging – 1080p @ 60 Hz, Silver

  • Type: Adapters/Converters
  • Technology: HDMI; USB; USB 3.1 (Gen 1); VGA/SVGA
  • Connector 1: USB C (MALE)
  • Connector 2: HD15 (FEMALE); (2) HDMI (FEMALE); USB 3.0 A (FEMALE); USB C (FEMALE)
  • Color: Silver; White
usb c docking station 4k hdmi thunderbolt 3 pd sd microsd gb U442-DOCK11-S

USB-C Docking Station, 4K @ 30 Hz, HDMI, Thunderbolt 3, USB-A Hub, PD Charging, SD/Micro SD, GbE - Silver

  • Type: Adapters/Converters
  • Technology: HDMI; USB; USB 3.0 (SuperSpeed); USB 3.1 (Gen 1)
  • Connector 1: USB C (MALE)
  • Connector 2: HDMI (FEMALE); RJ45 (FEMALE)
  • Color: Silver; White
usb c docking station 4k hdmi thunderbolt 3 pd microsd U442-DOCK10-S

USB-C Docking Station, 4K @ 30 Hz, HDMI, Thunderbolt 3, PD Charging, Micro SD – Silver

  • Type: Adapters/Converters
  • Technology: HDMI; USB; USB 3.0 (SuperSpeed); USB 3.1 (Gen 1)
  • Connector 1: USB C (MALE)
  • Connector 2: HDMI (FEMALE); MICRO SD (FEMALE); USB 3.0 A (FEMALE); USB C (FEMALE); (2) 3.5MM (FEMALE)
  • Color: Silver; White
USB 3.1 Gen 1 USB C Docking Station USB A DVI HDMI VGA DP MDP Gigabit Ethernet Mem Card 3.5 mm USB C Charge U442-DOCK1

USB-C Docking Station with HDMI, VGA, mDP, USB-A, Gb Ethernet, SD, 3.5 mm & PD Charging, Thunderbolt 3 Compatible, 4K @ 30 Hz

  • Type: Adapters/Converters
  • Technology: Cat5/5e; Cat6; DisplayPort; HDMI; Stereo Audio; USB; USB 3.0 (SuperSpeed); USB 3.1 (Gen 1); VGA/SVGA
  • Connector 1: USB C (MALE)
  • Connector 2: HD15 (FEMALE); HDMI (FEMALE); MINI DISPLAYPORT (FEMALE)
  • Color: Silver; White
USB C to 3.5 mm Stereo Audio Adapter USB 2.0 Silver U437-002

USB-C to 3.5 mm Stereo Audio Adapter - USB 2.0, Silver

  • Type: Adapters/Converters
  • Technology: Stereo Audio; USB; USB 2.0 (High Speed)
  • Connector 1: USB C (MALE)
  • Connector 2: (1) 3.5MM (FEMALE)
  • Color: Silver
USB 3.0 SuperSpeed to VGA Adapter 512MB SDRAM 2048x1152 1080p Microsoft Surface U344-001-VGA

USB 3.0 SuperSpeed to VGA Adapter, 512MB SDRAM - 1920 x 1080,1080p

  • Type: Adapters/Converters
  • Technology: USB 3.0 (SuperSpeed); USB; VGA/SVGA
  • Connector 1: USB 3.0 A (MALE)
  • Connector 2: HD15 (FEMALE)
  • Color: Black
USB 3.0 Superspeed to VGA DVI Adapter Microsoft Surface U344-001-R

USB 3.0 SuperSpeed to VGA-DVI Adapter, 512MB SDRAM - 2048x1152,1080p

  • Type: Adapters/Converters
  • Technology: USB 3.0 (SuperSpeed); DVI; USB; VGA/SVGA
  • Connector 1: USB 3.0 A (MALE)
  • Connector 2: DVI-I (FEMALE)
USB 3.0 to HDMI Multi Monitor Video Graphics Card Adapter 512MB SDRAM 1080p Microsoft Surface U344-001-HDMI-R

USB 3.0 SuperSpeed to HDMI Dual Monitor External Video Graphics Card Adapter, 512 MB SDRAM - 2048x1152,1080p

  • Type: Adapters/Converters
  • Technology: USB 3.0 (SuperSpeed); HDMI; USB
  • Connector 1: USB 3.0 A (MALE)
  • Connector 2: HDMI (FEMALE)
USB 3.0 to DVI HDMI Dual Monitor Video Display Adapter Microsoft Surface U344-001-HDDVI

USB 3.0 SuperSpeed to DVI and HDMI Dual Monitor Video Display Adapter

  • Type: Adapters/Converters
  • Technology: DVI; HDMI; USB; USB 3.0 (SuperSpeed)
  • Connector 1: USB 3.0 A (MALE)
  • Connector 2: DVI-I (FEMALE)
  • Color: Black
USB 3.0 SuperSpeed HDMI Dual Monitor External Video Graphics Card Adapter 512MB SDRAM 4K 2K U344-001-HD-4K

USB 3.0 SuperSpeed to HDMI Dual-Monitor External Video Graphics Card Adapter, 512 MB SDRAM, 4K x 2K

  • Type: Adapters/Converters
  • Technology: HDMI; USB; USB 3.0 (SuperSpeed)
  • Connector 1: USB 3.0 A (MALE)
  • Connector 2: HDMI (FEMALE)
  • Color: Black
USB 3.0 SuperSpeed DisplayPort Dual Monitor External Video Graphics Card Adapter 512MB SDRAM 4K 2K U344-001-DP-4K

USB 3.0 SuperSpeed to DisplayPort Dual-Monitor External Video Graphics Card Adapter, 512 MB SDRAM, 4K x 2K

  • Type: Adapters/Converters
  • Technology: DisplayPort; USB; USB 3.0 (SuperSpeed)
  • Connector 1: USB 3.0 A (MALE)
  • Connector 2: DISPLAYPORT (FEMALE)
  • Color: Black
USB 3.0 SuperSpeed to DisplayPort Dual Monitor Cable U344-001-DP

USB 3.0 SuperSpeed to DisplayPort Dual-Monitor Cable, 512 MB SDRAM, 2560 x 1600, 1080p

  • Type: Adapters/Converters
  • Technology: DisplayPort; USB; USB 3.0 (SuperSpeed)
  • Connector 1: USB 3.0 A (MALE)
  • Connector 2: DISPLAYPORT (FEMALE)
  • Color: Black
USB 3.0 Laptop Dual Head Docking Station HDMI VGA Video Audio USB Hub Ports Ethernet Microsoft Surface U342-SHG-001

USB 3.0 SuperSpeed HDMI / VGA Mini Docking Station with Gigabit Ethernet

  • Type: Adapters/Converters
  • Technology: Cat5/5e; Cat6; HDMI; USB; USB 3.0 (SuperSpeed); VGA/SVGA
  • Connector 1: USB 3.0 A (MALE)
  • Connector 2: HDMI (FEMALE)
  • Color: Black
USB 3.0 Docking Station Microsoft Surface Surface Pro USB A HDMI GbE Ports U342-HGU3

USB 3.0 Docking Station for Microsoft Surface and Surface Pro, USB-A, HDMI and Gigabit Ethernet Ports, 4Kx2K UHD / 1080p

  • Type: Adapters/Converters
  • Technology: USB 3.0 (SuperSpeed)
  • Connector 1: USB 3.0 A (MALE)
  • Connector 2: (3) USB 3.0 A (FEMALE)
  • Color: Black
USB 3.0 Docking Station Microsoft Surface Pro USB A Gigabit Ethernet Ports U342-GU3

USB 3.0 Docking Station for Microsoft Surface and Surface Pro, USB-A and Gigabit Ethernet Ports

  • Type: Adapters/Converters
  • Technology: USB 3.0 (SuperSpeed)
  • Connector 1: USB 3.0 A (MALE)
  • Connector 2: RJ45 (FEMALE); (3) USB 3.0 A (FEMALE)
  • Color: Black
USB 3.0 Laptop Dual Head Docking Station HDMI DVI Video Audio USB Hub Ports Ethernet Microsoft Surface U342-DHG-402

USB 3.0 SuperSpeed Laptop Dual Head Docking Station - HDMI and DVI Video, Audio, USB Hub Ports and Ethernet

  • Type: Adapters/Converters
  • Technology: Cat5/5e; Cat6; DVI; HDMI; Stereo Audio; USB; USB 3.0 (SuperSpeed)
  • Connector 1: USB 3.0 A (MALE)
  • Connector 2: HDMI (FEMALE)
  • Color: Black
USB 2.0 to VGA Dual Monitor Adapter U244-001-VGA-R

USB 2.0 to VGA Dual-Monitor Adapter, 128 MB SDRAM, 1920 x 1080 (1080p) @ 60 Hz

  • Type: Adapters/Converters
  • Technology: USB; USB 2.0 (High Speed); VGA/SVGA
  • Connector 1: USB A (MALE)
  • Connector 2: HD15 (FEMALE)
  • Color: Black
USB 2.0 to VGA Dual Multi Monitor External Video Graphics Card Adapter Built In USB Cable 128 MB SDRAM 1080p 60 Hz U244-001-VGA

USB 2.0 to VGA Dual/Multi-Monitor External Video Graphics Card Adapter with Built-In USB Cable, 128 MB SDRAM, 1080p @ 60 Hz

  • Type: Adapters/Converters
  • Technology: USB 2.0 (High Speed); USB; VGA/SVGA
  • Connector 1: USB A (MALE)
  • Connector 2: HD15 (FEMALE)
  • Color: Black
USB 2.0 to DVI VGA External Multi Monitor Video Card U244-001-R

USB 2.0 to DVI/VGA External Multi-Monitor Video Card, 128 MB SDRAM, 1920 x 1080 (1080p) @ 60 Hz

  • Type: Adapters/Converters
  • Technology: DVI; USB; USB 2.0 (High Speed); VGA/SVGA
  • Connector 1: USB A (MALE)
  • Connector 2: DVI-I (FEMALE)
  • Color: Black
Virtual 7.1 Channel USB External Sound Card U237-001

Virtual 7.1-Channel USB External Sound Card

  • Type: Adapters/Converters
  • Technology: Stereo Audio; USB; USB 2.0 (High Speed)
  • Connector 1: USB A (MALE)
  • Connector 2: (2) 3.5MM (FEMALE)
  • Color: Black
Mini DisplayPort 1.2a HDMI Active Adapter Cable Gripping HDMI Plug HDMI 2.0 HDCP 2.2 4K 2K 60Hz Male Male 20ft P586-020-HD-V2A

Mini DisplayPort 1.2a to HDMI Active Adapter Cable with Gripping HDMI Plug, HDMI 2.0, HDCP 2.2, 4K x 2K @ 60 Hz (M/M), 20 ft.

  • Type: Cables
  • Technology: HDMI; DisplayPort
  • Connector 1: MINI DISPLAYPORT (MALE)
  • Connector 2: HDMI (MALE)
  • Length (ft): 16 - 30
  • Color: Black
Mini DisplayPort 1.2a HDMI Active Adapter Cable Gripping HDMI Plug HDMI 2.0 HDCP 2.2 4K 2K 60Hz Male Male 15ft P586-015-HD-V2A

Mini DisplayPort 1.2a to HDMI Active Adapter Cable with Gripping HDMI Plug, HDMI 2.0, HDCP 2.2, 4K x 2K @ 60 Hz (M/M), 15 ft.

  • Type: Cables
  • Technology: HDMI; DisplayPort
  • Connector 1: MINI DISPLAYPORT (MALE)
  • Connector 2: HDMI (MALE)
  • Length (ft): 7 - 15
  • Color: Black
Mini DisplayPort 1.2a HDMI Active Adapter Cable Gripping HDMI Plug HDMI 2.0 HDCP 2.2 4K 2K 60Hz Male Male 12ft P586-012-HD-V2A

Mini DisplayPort 1.2a to HDMI Active Adapter Cable with Gripping HDMI Plug, HDMI 2.0, HDCP 2.2, 4K x 2K @ 60 Hz (M/M), 12 ft.

  • Type: Cables
  • Technology: HDMI; DisplayPort
  • Connector 1: MINI DISPLAYPORT (MALE)
  • Connector 2: HDMI (MALE)
  • Length (ft): 7 - 15
  • Color: Black
Mini DisplayPort to HD Cable Adapter 12 Feet P586-012-HDMI

Mini-DisplayPort to HDMI Cable Adapter (M/M), 12-ft.

  • Type: Cables
  • Technology: HDMI; DisplayPort
  • Connector 1: MINI DISPLAYPORT (MALE)
  • Connector 2: HDMI (MALE)
  • Length (ft): 7 - 15
  • Color: Black
Mini DisplayPort 1.2 VGA Active Adapter Cable Mini DP HD15 1920x1200 1080p 10 ft P586-010-VGA-V2

Mini DisplayPort 1.2 to VGA Active Adapter Cable, Mini DP to HD15 (M/M), 1920x1200/1080p, 10 ft.

  • Type: Cables
  • Technology: VGA/SVGA; DisplayPort
  • Connector 1: MINI DISPLAYPORT (MALE)
  • Connector 2: HD15 (MALE)
  • Length (ft): 7 - 15
  • Color: Black
Mini DisplayPort 1.2a HDMI Active Adapter Cable Gripping HDMI Plug HDMI 2.0 HDCP 2.2 4K 2K 60Hz Male Male 10ft P586-010-HD-V2A

Mini DisplayPort 1.2a to HDMI Active Adapter Cable with Gripping HDMI Plug, HDMI 2.0, HDCP 2.2, 4K x 2K @ 60 Hz (M/M), 10 ft.

  • Type: Cables
  • Technology: HDMI; DisplayPort
  • Connector 1: MINI DISPLAYPORT (MALE)
  • Connector 2: HDMI (MALE)
  • Length (ft): 7 - 15
  • Color: Black
mini displayport to dvi adapter 10 feet 1080p P586-010-DVI

Mini DisplayPort to DVI Adapter Cable (M/M), 1080p, 10 ft.

  • Type: Cables
  • Technology: DVI; DisplayPort
  • Connector 1: MINI DISPLAYPORT (MALE)
  • Connector 2: DVI-D SINGLE LINK (MALE)
  • Length (ft): 7 - 15
  • Color: Black
Mini DisplayPort 1.2 Active VGA Cable 6 ft P586-006-VGA-V2

Mini DisplayPort 1.2 to VGA Active Adapter Cable, Mini DP to HD15 (M/M), 1920x1200/1080p, 6 ft.

  • Type: Cables
  • Technology: VGA/SVGA; DisplayPort
  • Connector 1: MINI DISPLAYPORT (MALE)
  • Connector 2: HD15 (MALE)
  • Length (ft): 3 - 6
  • Color: Black
Mini DisplayPort to VGA Video Adapter Cable Male 6 ft Microsoft Surface P586-006-VGA

Mini DisplayPort to Active VGA Cable Adapter (M/M), 6-ft.

  • Type: Cables
  • Technology: VGA/SVGA; DisplayPort
  • Connector 1: MINI DISPLAYPORT (MALE)
  • Connector 2: HD15 (MALE)
  • Length (ft): 3 - 6
  • Color: Black
Mini DisplayPort 1.2a HDMI Active Adapter Cable Gripping HDMI Plug HDMI 2.0 HDCP 2.2 4K 2K 60Hz Male Male 6ft P586-006-HD-V2A

Mini DisplayPort 1.2a to HDMI Active Adapter Cable with Gripping HDMI Plug, HDMI 2.0, HDCP 2.2, 4K x 2K @ 60 Hz (M/M), 6 ft.

  • Type: Cables
  • Technology: HDMI; DisplayPort
  • Connector 1: MINI DISPLAYPORT (MALE)
  • Connector 2: HDMI (MALE)
  • Length (ft): 3 - 6
  • Color: Black
Mini DisplayPort to HDMI Cable Adapter Male 6 ft Microsoft Surface P586-006-HDMI

Mini DisplayPort / Thunderbolt to HDMI Cable Adapter (M/M), 6-ft.

  • Type: Cables
  • Technology: HDMI; DisplayPort
  • Connector 1: MINI DISPLAYPORT (MALE)
  • Connector 2: HDMI (MALE)
  • Length (ft): 3 - 6
  • Color: Black
Mini DisplayPort 1.2 DVI Active Adapter Cable Mini DP DVI 1920 x 1200 1080p 6 ft P586-006-DVI-V2

Mini DisplayPort 1.2 to DVI Active Adapter Cable, Mini DP to DVI (M/M), 1920 x 1080/1080p, 6 ft.

  • Type: Cables
  • Technology: DVI; DisplayPort
  • Connector 1: MINI DISPLAYPORT (MALE)
  • Connector 2: DVI-D DUAL-LINK (MALE) (WIRED TO DVI-D SINGLE-LINK)
  • Length (ft): 3 - 6
  • Color: Black
Mini DisplayPort to DVI Video Adapter Cable Male 6 ft Microsoft Surface P586-006-DVI

Mini DisplayPort to DVI Cable Adapter (M/M), 6-ft.

  • Type: Cables
  • Technology: DVI; DisplayPort
  • Connector 1: MINI DISPLAYPORT (MALE)
  • Connector 2: DVI-D SINGLE LINK (MALE)
  • Length (ft): 3 - 6
  • Color: Black
Mini DisplayPort 1.2 Active VGA Cable 3 ft P586-003-VGA-V2

Mini DisplayPort 1.2 to VGA Active Adapter Cable, Mini DP to HD15 (M/M), 1920x1200/1080p, 3 ft.

  • Type: Cables
  • Technology: VGA/SVGA; DisplayPort
  • Connector 1: MINI DISPLAYPORT (MALE)
  • Connector 2: HD15 (MALE)
  • Length (ft): 3 - 6
  • Color: Black
Mini DisplayPort 1.2a HDMI Active Adapter Cable Gripping HDMI Plug HDMI 2.0 HDCP 2.2 4K 2K 60Hz Male Male 3ft P586-003-HD-V2A

Mini DisplayPort 1.2a to HDMI Active Adapter Cable with Gripping HDMI Plug, HDMI 2.0, HDCP 2.2, 4K x 2K @ 60 Hz (M/M), 3 ft.

  • Type: Cables
  • Technology: HDMI; DisplayPort
  • Connector 1: MINI DISPLAYPORT (MALE)
  • Connector 2: HDMI (MALE)
  • Length (ft): 3 - 6
  • Color: Black
Mini DisplayPort HD Adapter Cable Male Male 1080p 3ft P586-003-HDMI

Mini DisplayPort to HDMI Adapter Cable (M/M), 1080p, 3 ft.

  • Type: Cables
  • Technology: HDMI; DisplayPort
  • Connector 1: MINI DISPLAYPORT (MALE)
  • Connector 2: HDMI (MALE)
  • Length (ft): 3 - 6
  • Color: Black
Mini DisplayPort 1.2 Active DVI Cable Adapter 1920 x 1200 1080p 3 ft P586-003-DVI-V2

Mini DisplayPort 1.2 to DVI Active Adapter Cable, Mini DP to DVI (M/M), 1920 x 1080/1080p, 3 ft.

  • Type: Cables
  • Technology: DVI; DisplayPort
  • Connector 1: MINI DISPLAYPORT (MALE)
  • Connector 2: DVI-D DUAL-LINK (MALE) (WIRED TO DVI-D SINGLE-LINK)
  • Length (ft): 3 - 6
  • Color: Black
mini displayport to dvi adapter 3 feet 1080p P586-003-DVI

Mini DisplayPort to DVI Adapter Cable (M/M), 1080p, 3 ft.

  • Type: Cables
  • Technology: DVI; DisplayPort
  • Connector 1: MINI DISPLAYPORT (MALE)
  • Connector 2: DVI-D SINGLE LINK (MALE)
  • Length (ft): 3 - 6
  • Color: Black
Mini DisplayPort Extension Cable 4K 2K 3840 2160 60Hz Male Female 10ft P585-010

Mini DisplayPort Extension Cable, 4K x 2K (3840 x 2160) @ 60 Hz, HDCP 2.2 (M/F), 10 ft.

  • Type: Cables
  • Technology: DisplayPort
  • Connector 1: MINI DISPLAYPORT (MALE)
  • Connector 2: MINI DISPLAYPORT (FEMALE)
  • Length (ft): 7 - 15
  • Color: Black
Mini DisplayPort Extension Cable 4K 2K 3840 2160 60Hz Male Female 6ft P585-006

Mini DisplayPort Extension Cable, 4K x 2K (3840 x 2160) @ 60 Hz, HDCP 2.2 (M/F), 6 ft.

  • Type: Cables
  • Technology: DisplayPort
  • Connector 1: MINI DISPLAYPORT (MALE)
  • Connector 2: MINI DISPLAYPORT (FEMALE)
  • Length (ft): 3 - 6
  • Color: Black
Mini DisplayPort Extension Cable 4K 2K 3840 2160 60Hz Male Female 3ft P585-003

Mini DisplayPort Extension Cable, 4K x 2K (3840 x 2160) @ 60 Hz, HDCP 2.2 (M/F), 3 ft.

  • Type: Cables
  • Technology: DisplayPort
  • Connector 1: MINI DISPLAYPORT (MALE)
  • Connector 2: MINI DISPLAYPORT (FEMALE)
  • Length (ft): 3 - 6
  • Color: Black
Mini DisplayPort Cable Male to Male 10 ft P584-010

Mini DisplayPort Cable (M/M), 4K x 2K 3840 x 2160 @ 60Hz, 10-ft.

  • Type: Cables
  • Technology: DisplayPort
  • Connector 1: MINI DISPLAYPORT (MALE)
  • Connector 2: MINI DISPLAYPORT (MALE)
  • Length (ft): 7 - 15
  • Color: White
Mini DisplayPort Cable Male to Male 6 ft P584-006

Mini DisplayPort Cable (M/M), 4K x 2K 3840 x 2160 @ 60Hz, 6-ft.

  • Type: Cables
  • Technology: DisplayPort
  • Connector 1: MINI DISPLAYPORT (MALE)
  • Connector 2: MINI DISPLAYPORT (MALE)
  • Length (ft): 3 - 6
  • Color: White
Mini DisplayPort Cable Male to Male 3 ft P584-003

Mini DisplayPort Cable (M/M), 4K x 2K 3840 x 2160 @ 60Hz, 3-ft.

  • Type: Cables
  • Technology: DisplayPort
  • Connector 1: MINI DISPLAYPORT (MALE)
  • Connector 2: MINI DISPLAYPORT (MALE)
  • Length (ft): 3 - 6
  • Color: White
Mini DisplayPort to DisplayPort 4K @60Hz Adapter Cable 4096x2160 4Kx2K Black 10ft P583-010-BK

Mini DisplayPort to DisplayPort 4K @60Hz Adapter Cable (M/M), 4096 x 2160 (4K x 2K), Black, 10 ft.

  • Type: Cables
  • Technology: DisplayPort
  • Connector 1: DISPLAYPORT (MALE)
  • Connector 2: MINI DISPLAYPORT (MALE)
  • Length (ft): 7 - 15
  • Color: Black
Mini DisplayPort to DisplayPort 4K 30Hz Adapter DisplayPort 1.2 mDP to DP Cable 10 ft P583-010

Mini DisplayPort to DisplayPort 4K @60Hz Adapter, DisplayPort 1.2, mDP to DP Cable (M/M), 10 ft.

  • Type: Cables
  • Technology: DisplayPort
  • Connector 1: DISPLAYPORT (MALE)
  • Connector 2: MINI DISPLAYPORT (MALE)
  • Length (ft): 7 - 15
  • Color: White
Mini DisplayPort to DisplayPort 4K @60Hz Adapter Cable 4096x2160 4Kx2K Black 6ft P583-006-BK

Mini DisplayPort to DisplayPort 4K @ 60 Hz Adapter Cable (M/M), 4096 x 2160 (4K x 2K), Black, 6 ft.

  • Type: Cables
  • Technology: DisplayPort
  • Connector 1: DISPLAYPORT (MALE)
  • Connector 2: MINI DISPLAYPORT (MALE)
  • Length (ft): 3 - 6
  • Color: Black
Mini DisplayPort to DisplayPort 4K @60Hz Adapter P583-006

Mini DisplayPort to DisplayPort 4K @ 60 Hz Adapter (M/M), 4096 x 2160 (4K x 2K) @ 60 Hz, White, 6 ft.

  • Type: Cables
  • Technology: DisplayPort
  • Connector 1: DISPLAYPORT (MALE)
  • Connector 2: MINI DISPLAYPORT (MALE)
  • Length (ft): 3 - 6
  • Color: White
Mini DisplayPort to DisplayPort 4K @60Hz Adapter Cable 4096x2160 4Kx2K Black 3ft P583-003-BK

Mini DisplayPort to DisplayPort 4K @ 60 Hz Adapter Cable (M/M), 4096 x 2160 (4K x 2K), Black, 3 ft.

  • Type: Cables
  • Technology: DisplayPort
  • Connector 1: DISPLAYPORT (MALE)
  • Connector 2: MINI DISPLAYPORT (MALE)
  • Length (ft): 3 - 6
  • Color: Black
Mini DisplayPort to DisplayPort 4K 60Hz Adapter DisplayPort 1.2 mDP to DP Cable 3 ft P583-003

Mini DisplayPort to DisplayPort 4K @ 60 Hz Adapter, DisplayPort 1.2, mDP to DP Cable (M/M), 3 ft.

  • Type: Cables
  • Technology: DisplayPort
  • Connector 1: DISPLAYPORT (MALE)
  • Connector 2: MINI DISPLAYPORT (MALE)
  • Length (ft): 3 - 6
  • Color: White
DisplayPort HD Cable Adapter Male Male 1080p 25 Feet P582-025

DisplayPort to HDMI Adapter Cable (M/M), 1080p, 25 ft.

  • Type: Cables
  • Technology: HDMI; DisplayPort
  • Connector 1: DISPLAYPORT (MALE)
  • Connector 2: HDMI (MALE)
  • Length (ft): 16 - 30
  • Color: Black
DisplayPort 1.2a HDMI Active Adapter Cable Gripping HDMI Plug HDMI 2.0 HDCP 2.2 4K 2K 60Hz Male Male 20ft P582-020-HD-V2A

DisplayPort 1.2a to HDMI Active Adapter Cable with Gripping HDMI Plug, HDMI 2.0, HDCP 2.2, 4K x 2K @ 60 Hz (M/M), 20 ft.

  • Type: Cables
  • Technology: HDMI; DisplayPort
  • Connector 1: DISPLAYPORT (MALE)
  • Connector 2: HDMI (MALE)
  • Length (ft): 16 - 30
  • Color: Black
DisplayPort HD Cable Adapter Male Male 1080p 20 Feet P582-020

DisplayPort to HDMI Adapter Cable (M/M), 1080p, 20 ft.

  • Type: Cables
  • Technology: HDMI; DisplayPort
  • Connector 1: DISPLAYPORT (MALE)
  • Connector 2: HDMI (MALE)
  • Length (ft): 16 - 30
  • Color: Black
DisplayPort 1.2a HDMI Active Adapter Cable Gripping HDMI Plug HDMI 2.0 HDCP 2.2 4K 2K 60Hz Male Male 15ft P582-015-HD-V2A

DisplayPort 1.2a to HDMI Active Adapter Cable with Gripping HDMI Plug, HDMI 2.0, HDCP 2.2, 4K x 2K @ 60 Hz (M/M), 15 ft.

  • Type: Cables
  • Technology: HDMI; DisplayPort
  • Connector 1: DISPLAYPORT (MALE)
  • Connector 2: HDMI (MALE)
  • Length (ft): 7 - 15
  • Color: Black
DisplayPort HD Cable Adapter Male Male 1080p 15 Feet P582-015

DisplayPort to HDMI Adapter Cable (M/M), 1080p, 15 ft.

  • Type: Cables
  • Technology: HDMI; DisplayPort
  • Connector 1: DISPLAYPORT (MALE)
  • Connector 2: HDMI (MALE)
  • Length (ft): 7 - 15
  • Color: Black
DisplayPort 1.2a HDMI Active Adapter Cable Gripping HDMI Plug HDMI 2.0 HDCP 2.2 4K 2K 60Hz Male Male 12ft P582-012-HD-V2A

DisplayPort 1.2a to HDMI Active Adapter Cable with Gripping HDMI Plug, HDMI 2.0, HDCP 2.2, 4K x 2K @ 60 Hz (M/M), 12 ft.

  • Type: Cables
  • Technology: HDMI; DisplayPort
  • Connector 1: DISPLAYPORT (MALE)
  • Connector 2: HDMI (MALE)
  • Length (ft): 7 - 15
  • Color: Black
DisplayPort 1.2a HDMI Active Adapter Cable Gripping HDMI Plug HDMI 2.0 HDCP 2.2 4K 2K 60Hz Male Male 10ft P582-010-HD-V2A

DisplayPort 1.2a to HDMI Active Adapter Cable with Gripping HDMI Plug, HDMI 2.0, HDCP 2.2, 4K x 2K @ 60 Hz (M/M), 10 ft.

  • Type: Cables
  • Technology: HDMI; DisplayPort
  • Connector 1: DISPLAYPORT (MALE)
  • Connector 2: HDMI (MALE)
  • Length (ft): 7 - 15
  • Color: Black
DisplayPort HD Cable Adapter 10 Feet P582-010

DisplayPort to HDMI Cable Adapter (M/M), 10-ft.

  • Type: Cables
  • Technology: HDMI; DisplayPort
  • Connector 1: DISPLAYPORT (MALE)
  • Connector 2: HDMI (MALE)
  • Length (ft): 7 - 15
  • Color: Black
DisplayPort 1.2 HDMI Active Cable Adapter UHD 4K x 2K 1080p 6 ft P582-006-V2-ACT

DisplayPort 1.2 to HDMI Active Adapter Cable, DP with Latches to HDMI (M/M), UHD 4K x 2K/1080p, 6 ft.

  • Type: Cables
  • Technology: HDMI; DisplayPort
  • Connector 1: DISPLAYPORT (MALE)
  • Connector 2: HDMI (MALE)
  • Length (ft): 3 - 6
  • Color: Black
DisplayPort 1.2 HDMI Cable Adapter UHD 4K x 2K 1080p 6 ft P582-006-V2

DisplayPort 1.2 to HDMI Adapter Cable, DP with Latches to HDMI (M/M), UHD 4K x 2K/1080p, 6 ft.

  • Type: Cables
  • Technology: HDMI; DisplayPort
  • Connector 1: DISPLAYPORT (MALE)
  • Connector 2: HDMI (MALE)
  • Length (ft): 3 - 6
  • Color: Black
DisplayPort 1.2a HDMI Active Adapter Cable Gripping HDMI Plug HDMI 2.0 HDCP 2.2 4K 2K 60Hz Male Male 6ft P582-006-HD-V2A

DisplayPort 1.2a to HDMI Active Adapter Cable with Gripping HDMI Plug, HDMI 2.0, HDCP 2.2, 4K x 2K @ 60 Hz (M/M), 6 ft.

  • Type: Cables
  • Technology: HDMI; DisplayPort
  • Connector 1: DISPLAYPORT (MALE)
  • Connector 2: HDMI (MALE)
  • Length (ft): 3 - 6
  • Color: Black
DisplayPort HD Cable Adapter 6 Feet P582-006

DisplayPort to HDMI Cable Adapter (M/M), 6-ft.

  • Type: Cables
  • Technology: HDMI; DisplayPort
  • Connector 1: DISPLAYPORT (MALE)
  • Connector 2: HDMI (MALE)
  • Length (ft): 3 - 6
  • Color: Black
DisplayPort 1.2 HDMI Active Cable Adapter UHD 4K x 2K 1080p 3 ft P582-003-V2-ACT

DisplayPort 1.2 to HDMI Active Adapter Cable, DP with Latches to HDMI (M/M), UHD 4K x 2K/1080p, 3 ft.

  • Type: Cables
  • Technology: HDMI; DisplayPort
  • Connector 1: DISPLAYPORT (MALE)
  • Connector 2: HDMI (MALE)
  • Length (ft): 3 - 6
  • Color: Black
DisplayPort 1.2 HDMI Adapter Cable DP Latches HDMI UHD 4K x 2K 1080p 3 ft P582-003-V2

DisplayPort 1.2 to HDMI Adapter Cable, DP with Latches to HDMI (M/M), UHD 4K x 2K/1080p, 3 ft.

  • Type: Cables
  • Technology: HDMI; DisplayPort
  • Connector 1: DISPLAYPORT (MALE)
  • Connector 2: HDMI (MALE)
  • Length (ft): 3 - 6
  • Color: Black
DisplayPort 1.2a HDMI Active Adapter Cable Gripping HDMI Plug HDMI 2.0 HDCP 2.2 4K 2K 60Hz Male Male 3ft P582-003-HD-V2A

DisplayPort 1.2a to HDMI Active Adapter Cable with Gripping HDMI Plug, HDMI 2.0, HDCP 2.2, 4K x 2K @ 60 Hz (M/M), 3 ft.

  • Type: Cables
  • Technology: HDMI; DisplayPort
  • Connector 1: DISPLAYPORT (MALE)
  • Connector 2: HDMI (MALE)
  • Length (ft): 3 - 6
  • Color: Black
Adapter DisplayPort HD Cable 3 Feet P582-003

DisplayPort to HDMI Cable Adapter (M/M), 3-ft.

  • Type: Cables
  • Technology: HDMI; DisplayPort
  • Connector 1: DISPLAYPORT (MALE)
  • Connector 2: HDMI (MALE)
  • Length (ft): 3 - 6
  • Color: Black
displayport to dvi d adapter single link with latches m m 15 ft P581-015

DisplayPort to DVI-D Adapter Cable – M/M, DP with Latches, 1920 x 1200 (1080p) @ 60 Hz, 15 ft.

  • Type: Cables
  • Technology: DVI; DisplayPort
  • Connector 1: DISPLAYPORT (MALE)
  • Connector 2: DVI-D SINGLE LINK (MALE)
  • Length (ft): 7 - 15
  • Color: Black
DisplayPort 1.2 Active VGA Cable DisplayPort Latches HD15 Adapter 10 ft P581-010-VGA-V2

DisplayPort 1.2 to VGA Active Adapter Cable, DP with Latches to HD15 (M/M), 1920x1200/1080p, 10 ft.

  • Type: Cables
  • Technology: VGA/SVGA; DisplayPort
  • Connector 1: DISPLAYPORT (MALE)
  • Connector 2: HD15 (MALE)
  • Length (ft): 7 - 15
  • Color: Black
DisplayPort to VGA Cable Displayport with Latches to HD 15 Adapter 10 Feet Chromebook P581-010-VGA

DisplayPort to Active VGA Cable, Displayport with Latches to HD-15 Adapter (M/M), 10-ft.

  • Type: Cables
  • Technology: VGA/SVGA; DisplayPort
  • Connector 1: DISPLAYPORT (MALE)
  • Connector 2: HD15 (MALE)
  • Length (ft): 7 - 15
  • Color: Black
DisplayPort to DVI Single Link Video Adapter Cable Male 10 ft P581-010

Displayport to DVI Cable, Displayport with Latches to DVI-D Single Link Adapter (M/M), 10-ft.

  • Type: Cables
  • Technology: DVI; DisplayPort
  • Connector 1: DISPLAYPORT (MALE)
  • Connector 2: DVI-D SINGLE LINK (MALE)
  • Length (ft): 3 - 6
  • Color: Black
DisplayPort 1.2 Active VGA Cable DisplayPort Latches HD15 Adapter 6 ft P581-006-VGA-V2

DisplayPort 1.2 to VGA Active Adapter Cable, DP with Latches to HD15 (M/M), 1920x1200/1080p, 6 ft.

  • Type: Cables
  • Technology: VGA/SVGA; DisplayPort
  • Connector 1: DISPLAYPORT (MALE)
  • Connector 2: HD15 (MALE)
  • Length (ft): 3 - 6
  • Color: Black
DisplayPort to VGA Cable Displayport Latches HD15 Adapter Male 6 ft P581-006-VGA

DisplayPort to Active VGA Cable, Displayport with Latches to HD-15 Adapter (M/M), 6-ft.

  • Type: Cables
  • Technology: VGA/SVGA; DisplayPort
  • Connector 1: DISPLAYPORT (MALE)
  • Connector 2: HD15 (MALE)
  • Length (ft): 3 - 6
  • Color: Black
DisplayPort 1.2 Active DVI Cable 1920 x 1200 1080p 6 ft P581-006-V2

DisplayPort 1.2 to DVI Active Adapter Cable, DP with Latches to DVI (M/M), 1920x1200/1080p, 6 ft.

  • Type: Cables
  • Technology: DVI; DisplayPort
  • Connector 1: DISPLAYPORT (MALE)
  • Connector 2: DVI-D DUAL-LINK (MALE) (WIRED TO DVI-D SINGLE-LINK)
  • Length (ft): 3 - 6
  • Color: Black
DisplayPort to DVI D Cable Adapter Single Link Adapter with Latches P581-006

DisplayPort to DVI-D Cable Adapter, Single-Link Adapter with Latches (M/M), 6 ft.

  • Type: Cables
  • Technology: DVI; DisplayPort
  • Connector 1: DISPLAYPORT (MALE)
  • Connector 2: DVI-D SINGLE LINK (MALE)
  • Length (ft): 3 - 6
  • Color: Black
DisplayPort 1.2 VGA Active Adapter Cable DP Latches HD15 1920x1200 1080p 3 ft P581-003-VGA-V2

DisplayPort 1.2 to VGA Active Adapter Cable, DP with Latches to HD15 (M/M), 1920x1200/1080p, 3 ft.

  • Type: Cables
  • Technology: VGA/SVGA; DisplayPort
  • Connector 1: DISPLAYPORT (MALE)
  • Connector 2: HD15 (MALE)
  • Length (ft): 3 - 6
  • Color: Black
Adapter Cable DisplayPort VGA HD 15 3 Ft P581-003-VGA

DisplayPort to Active VGA Cable, DisplayPort with Latches to HD15 Adapter (M/M), 3-ft.

  • Type: Cables
  • Technology: VGA/SVGA; DisplayPort
  • Connector 1: DISPLAYPORT (MALE)
  • Connector 2: HD15 (MALE)
  • Length (ft): 3 - 6
  • Color: Black
DisplayPort 1.2 DVI Active Adapter Cable DP Latches 1920 x 1200 1080p 3 ft P581-003-V2

DisplayPort 1.2 to DVI Active Adapter Cable, DP with Latches to DVI (M/M), 1920 x 1200/1080p, 3 ft.

  • Type: Cables
  • Technology: DVI; DisplayPort
  • Connector 1: DISPLAYPORT (MALE)
  • Connector 2: DVI-D DUAL-LINK (MALE) (WIRED TO DVI-D SINGLE-LINK)
  • Length (ft): 3 - 6
  • Color: Black
displayport to dvi d adapter single link with latches m m 3 ft P581-003

DisplayPort to DVI-D Adapter Cable – M/M, DP with Latches, 1920 x 1200 (1080p) @ 60 Hz, 3 ft.

  • Type: Cables
  • Technology: DVI; DisplayPort
  • Connector 1: DISPLAYPORT (MALE)
  • Connector 2: DVI-D SINGLE LINK (MALE)
  • Length (ft): 3 - 6
  • Color: Black
DisplayPort Cable Latches Male 100 ft P580-100

DisplayPort Cable with Latches (M/M) 100-ft.

  • Type: Cables
  • Technology: DisplayPort
  • Connector 1: DISPLAYPORT (MALE)
  • Connector 2: DISPLAYPORT (MALE)
  • Length (ft): 51 - 100
  • Color: Black
DisplayPort Monitor Cable Male 50 ft P580-050

DisplayPort Cable with Latches (M/M) 50-ft.

  • Type: Cables
  • Technology: DisplayPort
  • Connector 1: DISPLAYPORT (MALE)
  • Connector 2: DISPLAYPORT (MALE)
  • Length (ft): 31 - 50
  • Color: Black
DisplayPort Cable 30 Ft P580-030

DisplayPort Cable with Latches (M/M) 30-ft.

  • Type: Cables
  • Technology: DisplayPort
  • Connector 1: DISPLAYPORT (MALE)
  • Connector 2: DISPLAYPORT (MALE)
  • Length (ft): 16 - 30
  • Color: Black
DisplayPort Monitor Cable Male 25 ft P580-025

DisplayPort Cable with Latches (M/M), 4K x 2K 3840 x 2160 @ 30Hz, 25-ft.

  • Type: Cables
  • Technology: DisplayPort
  • Connector 1: DISPLAYPORT (MALE)
  • Connector 2: DISPLAYPORT (MALE)
  • Length (ft): 16 - 30
  • Color: Black
DisplayPort Monitor Cable Male 20 ft P580-020

DisplayPort Cable with Latches (M/M), 4K x 2K 3840 x 2160 @ 30Hz, 20-ft.

  • Type: Cables
  • Technology: DisplayPort
  • Connector 1: DISPLAYPORT (MALE)
  • Connector 2: DISPLAYPORT (MALE)
  • Length (ft): 16 - 30
  • Color: Black
DisplayPort Monitor Cable Male 15 ft P580-015

DisplayPort Cable with Latches (M/M), 4K x 2K 3840 x 2160 @ 60Hz, 15-ft.

  • Type: Cables
  • Technology: DisplayPort
  • Connector 1: DISPLAYPORT (MALE)
  • Connector 2: DISPLAYPORT (MALE)
  • Length (ft): 7 - 15
  • Color: Black
DisplayPort to DisplayPort Cable 4K with Latches P580-010

DisplayPort to DisplayPort Cable 4K with Latches (M/M), 4K x 2K (3840 x 2160) @ 60 Hz, 10 ft.

  • Type: Cables
  • Technology: DisplayPort
  • Connector 1: DISPLAYPORT (MALE)
  • Connector 2: DISPLAYPORT (MALE)
  • Length (ft): 7 - 15
  • Color: Black
Displayport Monitor Cable Male 6 ft P580-006

DisplayPort Cable with Latches (M/M), 4K x 2K 3840 x 2160 @ 60Hz, 6-ft.

  • Type: Cables
  • Technology: DisplayPort
  • Connector 1: DISPLAYPORT (MALE)
  • Con