Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

USB, Lightning & FireWire / Adapters

USA-49WG

USB-A to Serial Adapter Hub (DB9) - Keyspan, High-Speed (M/M), 4-Port

  • Type: Adapters
  • Technology: Serial (RS232); USB
  • Color: Black
USA-19HS-C

USB-C to Serial DB9 RS232 Adapter Cable - 3-ft. Keyspan, High-Speed (M/M), TAA

  • Type: Adapters
  • Technology: Serial (RS232); USB
  • Connector 1: USB C (MALE)
  • Connector 2: DB9 (MALE)
  • Color: Black
USA-19HS

USB-A to Serial DB9 RS232 Adapter Cable - 3-ft. Keyspan, High-Speed (M/M), TAA

  • Type: Adapters
  • Technology: Serial (RS232); USB
  • Connector 1: USB A (MALE)
  • Connector 2: DB9 (MALE)
  • Color: Black
U460-003-3AMB

USB 3.1 Gen 1 USB-C Portable Hub/Adapter, 3 USB-A Ports and Memory Card Reader, Thunderbolt 3 Compatible, Black

  • Type: Adapters
  • Technology: USB 3.0 (SuperSpeed); USB 3.1 (Gen 1); USB
  • Connector 1: USB C (MALE)
  • Connector 2: (3) USB 3.0 A (FEMALE)
  • Color: Black
U460-003-3AM

USB 3.1 Gen 1 USB-C Portable Hub with 3 USB-A Ports and Memory Card Reader, Thunderbolt 3, White

  • Type: Adapters
  • Technology: USB 3.0 (SuperSpeed); USB 3.1 (Gen 1); USB
  • Connector 1: USB C (MALE)
  • Connector 2: (3) USB 3.0 A (FEMALE)
  • Color: White
U460-003-3AG-C

USB 3.1 Gen 1 USB-C Portable Hub/Adapter, 3 USB-A Ports, USB-C PD Charging & Gigabit Ethernet, Thunderbolt 3 Compatible

  • Type: Adapters
  • Technology: Cat5/5e; Cat6; USB 3.0 (SuperSpeed); USB 3.1 (Gen 1); USB
  • Connector 1: USB C (MALE)
  • Connector 2: (3) USB 3.0 A (FEMALE)
  • Color: White
U460-003-3AGB-C

USB-C to Ethernet Adapter with 3x USB-A, Gigabit, Thunderbolt 3—PD Charging, Black

  • Type: Adapters
  • Technology: Cat5/5e; Cat6; USB 3.0 (SuperSpeed); USB 3.1 (Gen 1); USB
  • Connector 1: USB C (MALE)
  • Connector 2: (3) USB 3.0 A (FEMALE)
  • Color: Black
U460-003-3AG

USB 3.1 Gen 1 USB-C Portable Hub/Adapter, 3 USB-A Ports and Gigabit Ethernet Port, Thunderbolt 3 Compatible, 0.9A

  • Type: Adapters
  • Technology: Cat5/5e; Cat6; USB 3.0 (SuperSpeed); USB 3.1 (Gen 1); USB
  • Connector 1: USB C (MALE)
  • Connector 2: (3) USB 3.0 A (FEMALE)
  • Color: White
U460-003-3A1GB

USB 3.1 Gen 1 USB-C Portable Hub/Adapter, 3 USB-A Ports and Gigabit Ethernet Port, Thunderbolt 3 Compatible, Black

  • Type: Adapters
  • Technology: Cat5/5e; Cat6; USB 3.0 (SuperSpeed); USB 3.1 (Gen 1); USB
  • Connector 1: USB C (MALE)
  • Connector 2: (3) USB 3.0 A (FEMALE)
  • Color: Black
U460-003-3A1G

USB 3.1 Gen 1 USB-C Portable Hub/Adapter, 3 USB-A Ports and Gigabit Ethernet Port, Thunderbolt 3 Compatible

  • Type: Adapters
  • Technology: Cat5/5e; Cat6; USB 3.0 (SuperSpeed); USB 3.1 (Gen 1); USB
  • Connector 1: USB C (MALE)
  • Connector 2: (3) USB 3.0 A (FEMALE)
  • Color: Silver; White
U460-002-2AM-C

USB 3.1 Gen 1 USB-C Portable Hub/Adapter, 2 USB-A Ports, USB-C PD Charging & Memory Card Reader, Thunderbolt 3 Compatible

  • Type: Adapters
  • Technology: USB 3.1 (Gen 1); USB
  • Connector 1: USB C (MALE)
  • Connector 2: (2) USB 3.0 A (FEMALE)
  • Color: White
U452-003

USB 3.1 Gen 1 USB Type-C (USB-C) Multi-Drive Smart-Card Flash-Memory Media Reader/Writer, Thunderbolt™ 3 Compatible

  • Type: Adapters
  • Technology: USB 3.1 (Gen 1); USB
  • Connector 1: USB C (MALE)
  • Connector 2: SD (FEMALE)
  • Length (ft): 0 - 2
  • Color: Silver; White
U452-000-SD-A

USB-C Memory Card Reader, 2-in-1 USB-A/USB-C, USB 3.1 Gen 1

  • Type: Adapters
  • Technology: USB 3.0 (SuperSpeed); USB
  • Connector 1: USB 3.0 A (MALE)
  • Connector 2: SD (FEMALE)
  • Length (ft): 0 - 2
  • Color: Black
U444-T6N-VUBC

USB 3.1 Gen 1 USB-C Adapter with PD Charging - 100W, Self-Storage Cable, VGA & USB-A Hub Port, 1080p, Black

  • Type: Adapters
  • Technology: USB; USB 2.0 (High Speed); USB 3.0 (SuperSpeed); USB 3.1 (Gen 1); VGA/SVGA
  • Connector 1: USB C (MALE)
  • Connector 2: HD15 (FEMALE)
  • Color: Black
U444-T6N-H4UBC

USB 3.1 Gen 1 USB-C Adapter with PD Charging - 100W, Self-Storage Cable, Ultra 4K HDMI & USB-A Hub Port, Black

  • Type: Adapters
  • Technology: USB 3.1 (Gen 1); HDMI; USB
  • Connector 1: USB C (MALE)
  • Connector 2: HDMI (FEMALE)
  • Color: Black
U444-T6N-H4GUBC

USB 3.1 Gen 1 USB-C Adapter with PD Charging - 100W, Ultra 4K HDMI, Gigabit Ethernet & USB-A Hub Port, Black

  • Type: Adapters
  • Technology: Cat6; HDMI; USB; USB 3.0 (SuperSpeed); USB 3.1 (Gen 1)
  • Connector 1: USB C (MALE)
  • Connector 2: HDMI (FEMALE)
  • Color: Black
U444-06N-VU-C

USB 3.1 Gen 1 USB-C to VGA Adapter with USB-A and USB-C PD Charging Ports, Thunderbolt 3 Compatible, 1080p

  • Type: Adapters
  • Technology: USB 3.1 (Gen 1); USB; VGA/SVGA
  • Connector 1: USB C (MALE)
  • Connector 2: HD15 (FEMALE)
  • Color: White
U444-06N-VUB-C

USB-C to VGA Adapter with USB-A Hub and PD Charging - USB 3.1, Thunderbolt 3, 1080p, Black

  • Type: Adapters
  • Technology: USB 3.1 (Gen 1); USB; VGA/SVGA
  • Connector 1: USB C (MALE)
  • Connector 2: HD15 (FEMALE)
  • Color: Black
U444-06N-VGU-C

USB 3.1 Gen 1 USB-C to VGA Adapter with USB-A, USB-C PD Charging & Gigabit Ethernet, Thunderbolt 3 Compatible, 1080p, White

  • Type: Adapters
  • Technology: Cat5/5e; Cat6; USB 3.1 (Gen 1); USB; VGA/SVGA
  • Connector 1: USB C (MALE)
  • Connector 2: HD15 (FEMALE)
  • Color: White
U444-06N-VGUB-C

USB 3.1 Gen 1 USB-C to VGA Adapter with USB-A, USB-C PD Charging & Gigabit Ethernet, Thunderbolt 3 Compatible, 1080p, Black

  • Type: Adapters
  • Technology: Cat5/5e; Cat6; USB 3.1 (Gen 1); USB; VGA/SVGA
  • Connector 1: USB C (MALE)
  • Connector 2: HD15 (FEMALE)
  • Color: Black
U444-06N-VGA-RA

Right-Angle USB-C to VGA Adapter Cable (M/F) - 3.1, Gen 1, Thunderbolt 3, 1920 x 1200, 5 Gbps, White

  • Type: Adapters
  • Technology: USB; USB 3.1 (Gen 1); VGA/SVGA
  • Connector 1: USB C (MALE) - RIGHT ANGLE
  • Connector 2: HD15 (FEMALE)
  • Color: White
U444-06N-VGA-AM

USB-C to VGA Adapter Cable (M/F) - 3.1, Gen 1, Thunderbolt 3, 1920 x 1200 (1080p), 5 Gbps, White

  • Type: Adapters
  • Technology: USB 3.1 (Gen 1); USB; VGA/SVGA
  • Connector 1: USB C (MALE)
  • Connector 2: HD15 (FEMALE)
  • Color: White
U444-06N-VGA

USB 3.1 Gen 1 USB-C to VGA Adapter (M/F), Thunderbolt 3 Compatible, 2048 x 1152 (1080p)

  • Type: Adapters
  • Technology: USB 3.1 (Gen 1); USB; VGA/SVGA
  • Connector 1: USB C (MALE)
  • Connector 2: HD15 (FEMALE)
U444-06N-V-C

USB 3.1 Gen 1 USB-C to VGA Adapter with USB-C PD Charging Port, Thunderbolt 3 Compatible, 1080p

  • Type: Adapters
  • Technology: USB 3.1 (Gen 1); USB; VGA/SVGA
  • Connector 1: USB C (MALE)
  • Connector 2: HD15 (FEMALE)
  • Color: White
U444-06N-VB-C

USB-C to VGA Adapter with PD Charging - USB 3.1 Gen 1, 1920 x 1080 (1080p), Thunderbolt 3, Black

  • Type: Adapters
  • Technology: USB 3.1 (Gen 1); USB; VGA/SVGA
  • Connector 1: USB C (MALE)
  • Connector 2: HD15 (FEMALE)
  • Color: Black
U444-06N-VB-AM

USB-C to VGA Adapter, Thunderbolt 3 - M/F, USB 3.1, 1080p, Black

  • Type: Adapters
  • Technology: USB 3.1 (Gen 1); USB; VGA/SVGA
  • Connector 1: USB C (MALE)
  • Connector 2: HD15 (FEMALE)
  • Color: Black
U444-06N-HV4K

USB 3.1 Gen 1 USB-C to HDMI/VGA 4K Adapter (M/2xF), Thunderbolt 3 Compatible, 4K @30Hz

  • Type: Adapters
  • Technology: HDMI; USB 3.1 (Gen 1); VGA/SVGA
  • Connector 1: USB C (MALE)
  • Connector 2: HD15 (FEMALE)
  • Color: White
U444-06N-HV4GUB

USB 3.1 Gen 1 USB-C Adapter, 4K @ 30Hz - HDMI, VGA, USB-A Hub Port and Gigabit Ethernet, Black

  • Type: Adapters
  • Technology: Cat5/5e; Cat6; HDMI; USB; USB 3.1 (Gen 1)
  • Connector 1: USB C (MALE)
  • Connector 2: HDMI (FEMALE)
  • Color: Black
U444-06N-HV4GU

USB 3.1 Gen 1 USB-C Adapter, 4K @ 30Hz - HDMI, VGA, USB-A and Gigabit Ethernet, White

  • Type: Adapters
  • Technology: Cat5/5e; Cat6; HDMI; USB; USB 3.1 (Gen 1)
  • Connector 1: USB C (MALE)
  • Connector 2: HDMI (FEMALE)
  • Color: White
U444-06N-HU-C

USB 3.1 Gen 1 USB-C to HDMI Adapter with USB-A and USB-C PD Charging Ports, Thunderbolt 3 Compatible, 1080p

  • Type: Adapters
  • Technology: USB 3.1 (Gen 1); HDMI; USB
  • Connector 1: USB C (MALE)
  • Connector 2: HDMI (FEMALE)
  • Color: White
U444-06N-HGU-C

USB 3.1 Gen 1 USB-C to HDMI Adapter with USB-A, USB-C PD Charging & Gigabit Ethernet, Thunderbolt 3 Compatible, 1080p

  • Type: Adapters
  • Technology: Cat5/5e; Cat6; USB 3.1 (Gen 1); HDMI; USB
  • Connector 1: USB C (MALE)
  • Connector 2: HDMI (FEMALE)
  • Color: White
U444-06N-HGUB-C

USB-C to HDMI Adapter with USB-A Hub, Gigabit Ethernet, Thunderbolt 3, 1080p - PD Charging, Black

  • Type: Adapters
  • Technology: Cat5/5e; Cat6; USB 3.1 (Gen 1); HDMI; USB
  • Connector 1: USB C (MALE)
  • Connector 2: HDMI (FEMALE)
  • Color: Black
U444-06N-HDV4KB

USB-C Multiport Adapter – HDMI/DVI/VGA, Thunderbolt 3, Ultra HD 4K @ 30 Hz, Black

  • Type: Adapters
  • Technology: DVI; HDMI; USB 3.1 (Gen 1); VGA/SVGA
  • Connector 1: USB C (MALE)
  • Connector 2: DVI-I DUAL LINK (FEMALE)
  • Color: Black
U444-06N-HDV4K

USB Type-C (USB-C) to HDMI/DVI/VGA All-in-One Converter Adapter, Thunderbolt 3 Compatible, Ultra HD 4K @30Hz

  • Type: Adapters
  • Technology: DVI; HDMI; USB 3.0 (SuperSpeed); USB 3.1 (Gen 1); VGA/SVGA
  • Connector 1: USB C (MALE)
  • Connector 2: DVI-D DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
  • Color: White
U444-06N-HDB-AM

USB-C to HDMI Adapter – M/F, Thunderbolt 3, USB 3.1, 4K x 2K @ 24/25/30 Hz, Black

  • Type: Adapters
  • Technology: USB 3.1 (Gen 1); HDMI; USB
  • Connector 1: USB C (MALE)
  • Connector 2: HDMI (FEMALE)
  • Color: Black
U444-06N-HD-AM

USB 3.1 Gen 1 USB-C to HDMI 4K Adapter (M/F), Thunderbolt 3 Compatible, 4K @24/25/30Hz

  • Type: Adapters
  • Technology: USB 3.1 (Gen 1); HDMI; USB
  • Connector 1: USB C (MALE)
  • Connector 2: HDMI (FEMALE)
  • Color: White
U444-06N-HD4KRA

Right-Angle USB-C to HDMI Adapter Cable (M/F) - 3.1, Gen 1, Thunderbolt 3, 4096 x 2160 (4K), 5 Gbps, White

  • Type: Adapters
  • Technology: HDMI; USB; USB 3.1 (Gen 1)
  • Connector 1: USB C (MALE) - RIGHT ANGLE
  • Connector 2: HDMI (FEMALE)
  • Color: White
U444-06N-HD4K6W

USB-C 3.1 to HDMI 4K Adapter, M/F, Thunderbolt 3 Compatible, 4K @ 60 Hz, White

  • Type: Adapters
  • Technology: HDMI; USB; USB 3.1 (Gen 1)
  • Connector 1: USB C (MALE)
  • Connector 2: HDMI (FEMALE)
  • Length (ft): 0 - 2
  • Color: White
U444-06N-HD4K6B

USB 3.1 Gen 1 USB-C to HDMI 4K Adapter (M/F), Thunderbolt 3 Compatibility, 4K @60Hz

  • Type: Adapters
  • Technology: HDMI; USB; USB 3.0 (SuperSpeed); USB 3.1 (Gen 1)
  • Connector 1: USB C (MALE)
  • Connector 2: HDMI (FEMALE)
  • Color: Black
U444-06N-HD

USB 3.1 Gen 1 USB-C to HDMI Adapter (M/F), Thunderbolt 3 Compatible, 2048 x 1152 (1080p)

  • Type: Adapters
  • Technology: USB 3.1 (Gen 1); HDMI; USB
  • Connector 1: USB C (MALE)
  • Connector 2: HDMI (FEMALE)
U444-06N-H4U-C

USB 3.1 Gen 1 USB-C to HDMI 4K Adapter with USB-A and USB-C PD Charging Ports, Thunderbolt 3 Compatible, 4K @30Hz

  • Type: Adapters
  • Technology: USB 3.1 (Gen 1); HDMI; USB
  • Connector 1: USB C (MALE)
  • Connector 2: HDMI (FEMALE)
  • Color: White
U444-06N-H4UB-C

USB-C to HDMI Adapter with USB-A Hub and PD Charging – USB 3.1, Thunderbolt 3, 4K x 2K @ 30 Hz, Black

  • Type: Adapters
  • Technology: USB 3.1 (Gen 1); HDMI; USB
  • Connector 1: USB C (MALE)
  • Connector 2: HDMI (FEMALE)
  • Color: Black
U444-06N-H4K6WC

USB 3.1 Gen 1 USB-C Adapter, 4K @ 60Hz - HDMI with PD Charging, Thunderbolt 3 Compatible, White

  • Type: Adapters
  • Technology: HDMI; USB; USB 3.0 (SuperSpeed); USB 3.1 (Gen 1)
  • Connector 1: USB C (MALE)
  • Connector 2: HDMI (FEMALE)
  • Color: White
U444-06N-H4K6BC

USB-C 3.1 to HDMI 4K Adapter with PD Charging, M/F, Thunderbolt 3 Compatible, 4K @ 60 Hz, Black

  • Type: Adapters
  • Technology: HDMI; USB; USB 3.0 (SuperSpeed); USB 3.1 (Gen 1)
  • Connector 1: USB C (MALE)
  • Connector 2: HDMI (FEMALE)
  • Color: Black
U444-06N-H4GU-C

USB 3.1 Gen 1 USB-C to HDMI 4K Adapter - USB-A, USB-C PD Charging, Gigabit Ethernet, Thunderbolt 3

  • Type: Adapters
  • Technology: Cat5/5e; Cat6; HDMI; USB; USB 3.1 (Gen 1)
  • Connector 1: USB C (MALE)
  • Connector 2: HDMI (FEMALE)
  • Color: White
U444-06N-H4GUBC

USB-C to HDMI Adapter with USB-A Hub, Gigabit Ethernet, Thunderbolt 3, 4K - PD Charging, 30 Hz, Black

  • Type: Adapters
  • Technology: Cat5/5e; Cat6; HDMI; USB; USB 3.1 (Gen 1)
  • Connector 1: USB C (MALE)
  • Connector 2: HDMI (FEMALE)
  • Color: Black
U444-06N-H4-C

USB 3.1 Gen 1 USB-C to HDMI 4K Adapter with USB-C PD Charging Port, Thunderbolt 3 Compatible, 4K @30Hz

  • Type: Adapters
  • Technology: USB 3.1 (Gen 1); HDMI; USB
  • Connector 1: USB C (MALE)
  • Connector 2: HDMI (FEMALE)
  • Color: White
U444-06N-H4B-C

USB-C to HDMI Adapter with PD Charging – USB 3.1 Gen 1, 4K x 2K @ 30 Hz, Thunderbolt 3, Black

  • Type: Adapters
  • Technology: USB 3.1 (Gen 1); HDMI; USB
  • Connector 1: USB C (MALE)
  • Connector 2: HDMI (FEMALE)
  • Color: Black
U444-06N-DVIBAM

USB-C to DVI Adapter, USB 3.1, Thunderbolt 3, 1080p - M/F, Black

  • Type: Adapters
  • Technology: USB 3.1 (Gen 1); DVI; USB
  • Connector 1: USB C (MALE)
  • Connector 2: DVI-D DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
  • Color: Black
U444-06N-DVI-AM

USB 3.1 Gen 1 USB-C to DVI Adapter (M/F), Thunderbolt 3 Compatible, 1920 x 1080 (1080p)

  • Type: Adapters
  • Technology: USB 3.1 (Gen 1); DVI; USB
  • Connector 1: USB C (MALE)
  • Connector 2: DVI-D DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
  • Color: White
U444-06N-DU-C

USB 3.1 Gen 1 USB-C to DVI Adapter with USB-A and USB-C PD Charging Ports, Thunderbolt 3 Compatible, 1080p

  • Type: Adapters
  • Technology: USB; USB 3.1 (Gen 1); DVI
  • Connector 1: USB C (MALE)
  • Connector 2: DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
  • Color: White
U444-06N-DUB-C

USB-C to DVI Adapter with USB-A Hub, Thunderbolt 3—1080p, PD Charging, Black, 6 in.

  • Type: Adapters
  • Technology: USB; USB 3.1 (Gen 1); DVI
  • Connector 1: USB C (MALE)
  • Connector 2: DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
  • Color: Black
U444-06N-DP-RA

Right-Angle USB-C to DisplayPort Adapter Cable (M/F) - 3.1, Gen 1, 4096 x 2160 (4K), 5 Gbps, White

  • Type: Adapters
  • Technology: DisplayPort; USB; USB 3.1 (Gen 1)
  • Connector 1: USB C (MALE) - RIGHT ANGLE
  • Connector 2: DISPLAYPORT (FEMALE)
  • Color: White
U444-06N-DP-C

USB 3.1 Gen 1 USB-C to DisplayPort 4K Adapter with USB-C PD Charging Port, Thunderbolt 3 Compatible, 4K @60Hz

  • Type: Adapters
  • Technology: DisplayPort; USB; USB 3.0 (SuperSpeed); USB 3.1 (Gen 1)
  • Connector 1: USB C (MALE)
  • Connector 2: DISPLAYPORT (FEMALE)
  • Color: White
U444-06N-DP-AM

USB 3.1 Gen 1 USB-C to DisplayPort 4K Adapter (M/F), Thunderbolt 3 Compatible, 4K @60Hz

  • Type: Adapters
  • Technology: USB 3.1 (Gen 1); USB; DisplayPort
  • Connector 1: USB C (MALE)
  • Connector 2: DISPLAYPORT (FEMALE)
  • Color: White
U444-06N-DP4K6W

USB-C to DisplayPort Adapter – Thunderbolt 3, 3840 x 2160 (4K x 2K) @ 60 Hz, White

  • Type: Adapters
  • Technology: USB 3.1 (Gen 1); USB; DisplayPort
  • Connector 1: USB C (MALE)
  • Connector 2: DISPLAYPORT (FEMALE)
  • Color: White
U444-06N-DP4K6B

USB 3.1 Gen 1 USB-C to DisplayPort 4K Adapter (M/F), Thunderbolt 3 Compatibility, 4K @60Hz

  • Type: Adapters
  • Technology: USB 3.1 (Gen 1); USB; DisplayPort
  • Connector 1: USB C (MALE)
  • Connector 2: DISPLAYPORT (FEMALE)
  • Color: Black
U444-06N-DGU-C

USB 3.1 Gen 1 USB-C to DVI Adapter with USB-A, USB-C PD Charging & Gigabit Ethernet, Thunderbolt 3 Compatible, 1080p

  • Type: Adapters
  • Technology: Cat5/5e; Cat6; USB 3.1 (Gen 1); DVI; USB
  • Connector 1: USB C (MALE)
  • Connector 2: DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
  • Color: White
U444-06N-DGUB-C

USB-C to DVI Adapter with USB-A Hub, Gigabit Ethernet, Thunderbolt 3, 1080p - PD Charging, Black

  • Type: Adapters
  • Technology: Cat5/5e; Cat6; USB 3.1 (Gen 1); DVI; USB
  • Connector 1: USB C (MALE)
  • Connector 2: DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
  • Color: Black
U444-06N-D-C

USB 3.1 Gen 1 USB-C to DVI Adapter with USB-C PD Charging Port, Thunderbolt 3 Compatible, 1080p

  • Type: Adapters
  • Technology: USB 3.1 (Gen 1); DVI; USB
  • Connector 1: USB C (MALE)
  • Connector 2: DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
  • Color: White
U444-06N-DB-C

USB-C to DVI Adapter with PD Charging - USB 3.1, Thunderbolt 3, 1080p, Black

  • Type: Adapters
  • Technology: USB 3.1 (Gen 1); DVI; USB
  • Connector 1: USB C (MALE)
  • Connector 2: DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
  • Color: Black
U444-016-V

USB 3.1 Gen 1 USB-C to VGA Adapter Cable (M/M), Thunderbolt 3 Compatible, 1920 x 1200 (1080p), 16 ft.

  • Type: Adapters
  • Technology: USB 3.1 (Gen 1); USB; VGA/SVGA
  • Connector 1: USB C (MALE)
  • Connector 2: HD15 (MALE)
  • Length (ft): 16 - 30
  • Color: Black
U444-016-H

USB 3.1 Gen 1 USB-C to HDMI 4K Adapter Cable (M/M), Thunderbolt 3 Compatible, 4K @30Hz, 16 ft.

  • Type: Adapters
  • Technology: USB 3.1 (Gen 1); HDMI; USB
  • Connector 1: USB C (MALE)
  • Connector 2: HDMI (MALE)
  • Length (ft): 16 - 30
  • Color: Black
U444-016-D

USB 3.1 Gen 1 USB-C to DVI Adapter Cable (M/M), Thunderbolt 3 Compatible, 1920 x 1080 (1080p), 16 ft.

  • Type: Adapters
  • Technology: USB; USB 3.1 (Gen 1); DVI
  • Connector 1: USB C (MALE)
  • Connector 2: DVI-D DUAL-LINK (MALE) (WIRED TO DVI-D SINGLE-LINK)
  • Length (ft): 16 - 30
  • Color: Black
U444-015-H4K6BM

USB-C to HDMI Adapter Cable (M/M) - 3.1, Gen 1, Thunderbolt 3, 4K @ 60 Hz, Converter in Middle of Cable, Black, 15 ft.

  • Type: Adapters
  • Technology: USB 3.1 (Gen 1); HDMI; USB
  • Connector 1: USB C (MALE)
  • Connector 2: HDMI (MALE)
  • Length (ft): 7 - 15
  • Color: Black
U444-010-H4K6BM

USB-C to HDMI Adapter Cable (M/M) - 3.1, Gen 1, Thunderbolt 3, 4K @ 60 Hz, Converter in Middle of Cable, Black, 10 ft.

  • Type: Adapters
  • Technology: HDMI; USB; USB 3.1 (Gen 1)
  • Connector 1: USB C (MALE)
  • Connector 2: HDMI (MALE)
  • Length (ft): 7 - 15
  • Color: Black
U444-010-DP

USB 3.1 Gen 1 USB-C to DisplayPort 4K Adapter Cable (M/M), Thunderbolt 3 Compatible, 4K @60Hz, 10 ft.

  • Type: Adapters
  • Technology: DisplayPort; USB 3.1 (Gen 1); USB
  • Connector 1: USB C (MALE)
  • Connector 2: DISPLAYPORT (MALE)
  • Length (ft): 7 - 15
  • Color: Black
U444-009-H4K6WE

USB-C to HDMI Adapter Cable (M/M) - 3.1, Gen 1, Thunderbolt 3, 4K @ 60 Hz, Converter on HDMI End, White, 9 ft.

  • Type: Adapters
  • Technology: HDMI; USB; USB 3.1 (Gen 1)
  • Connector 1: USB C (MALE)
  • Connector 2: HDMI (MALE)
  • Length (ft): 7 - 15
  • Color: White
U444-009-H4K6BE

USB-C to HDMI Adapter Cable (M/M) - 3.1, Gen 1, Thunderbolt 3, 4K @ 60 Hz, Converter on HDMI End, Black, 9 ft.

  • Type: Adapters
  • Technology: HDMI; USB; USB 3.1 (Gen 1)
  • Connector 1: USB C (MALE)
  • Connector 2: HDMI (MALE)
  • Length (ft): 7 - 15
  • Color: Black
U444-006-V

USB 3.1 Gen 1 USB-C to VGA Adapter Cable (M/M), Thunderbolt 3 Compatible, 1920 x 1200 (1080p), 6 ft.

  • Type: Adapters
  • Technology: USB; USB 3.1 (Gen 1); VGA/SVGA
  • Connector 1: USB C (MALE)
  • Connector 2: HD15 (MALE)
  • Length (ft): 3 - 6
  • Color: Black
U444-006-MDP

USB 3.1 Gen 1 USB-C to Mini DisplayPort 4K Adapter Cable (M/M), Thunderbolt 3 Compatible, 4K @60Hz, 6 ft.

  • Type: Adapters
  • Technology: USB 3.1 (Gen 1); USB; DisplayPort
  • Connector 1: USB C (MALE)
  • Connector 2: MINI DISPLAYPORT (MALE)
  • Length (ft): 3 - 6
  • Color: Black
U444-006-H4K6WE

USB-C to HDMI Adapter Cable (M/M) - 3.1, Gen 1, Thunderbolt 3, 4K @ 60 Hz, Converter on HDMI End, White, 6 ft.

  • Type: Adapters
  • Technology: HDMI; USB; USB 3.1 (Gen 1)
  • Connector 1: USB C (MALE)
  • Connector 2: HDMI (MALE)
  • Length (ft): 3 - 6
  • Color: White
U444-006-H4K6BM

USB-C to HDMI Adapter Cable (M/M) - 3.1, Gen 1, Thunderbolt 3, 4K @ 60 Hz, Converter in Middle of Cable, Black, 6 ft.

  • Type: Adapters
  • Technology: HDMI; USB; USB 3.1 (Gen 1)
  • Connector 1: USB C (MALE)
  • Connector 2: HDMI (MALE)
  • Length (ft): 3 - 6
  • Color: Black
U444-006-H4K6BE

USB-C to HDMI Adapter Cable (M/M) - 3.1, Gen 1, Thunderbolt 3, 4K @ 60 Hz, Converter on HDMI End, Black, 6 ft.

  • Type: Adapters
  • Technology: HDMI; USB; USB 3.1 (Gen 1)
  • Connector 1: USB C (MALE)
  • Connector 2: HDMI (MALE)
  • Length (ft): 3 - 6
  • Color: Black
U444-006-H

USB 3.1 Gen 1 USB-C to HDMI 4K Adapter Cable (M/M), Thunderbolt 3 Compatible, 4K @30Hz, 6 ft.

  • Type: Adapters
  • Technology: HDMI; USB; USB 3.1 (Gen 1)
  • Connector 1: USB C (MALE)
  • Connector 2: HDMI (MALE)
  • Length (ft): 3 - 6
  • Color: Black
U444-006-DP-BE

USB-C to DisplayPort Adapter Cable (M/M) - 3.1, Gen 1, Locking Connector, 4K @ 60 Hz, 4:4:4, Black, 6 ft.

  • Type: Adapters
  • Technology: DisplayPort; USB 3.1 (Gen 1); USB
  • Connector 1: USB C (MALE)
  • Connector 2: DISPLAYPORT (MALE)
  • Length (ft): 3 - 6
  • Color: Black
U444-006-DP

USB-C to DisplayPort Cable, 4K @ 60Hz, Thunderbolt 3, 6 ft.

  • Type: Adapters
  • Technology: DisplayPort; USB 3.1 (Gen 1); USB
  • Connector 1: USB C (MALE)
  • Connector 2: DISPLAYPORT (MALE)
  • Length (ft): 3 - 6
  • Color: Black
U444-006-D

USB 3.1 Gen 1 USB-C to DVI Adapter Cable (M/M), Thunderbolt 3 Compatible, 1920 x 1080 (1080p), 6 ft.

  • Type: Adapters
  • Technology: DVI; USB; USB 3.1 (Gen 1)
  • Connector 1: USB C (MALE)
  • Connector 2: DVI-D DUAL-LINK (MALE) (WIRED TO DVI-D SINGLE-LINK)
  • Length (ft): 3 - 6
  • Color: Black
U444-003-V

USB 3.1 Gen 1 USB-C to VGA Adapter Cable (M/M), Thunderbolt 3 Compatible, 1920 x 1200 (1080p), 3 ft.

  • Type: Adapters
  • Technology: USB; USB 3.1 (Gen 1); VGA/SVGA
  • Connector 1: USB C (MALE)
  • Connector 2: HD15 (MALE)
  • Length (ft): 3 - 6
  • Color: Black
U444-003-H4K6WE

USB-C to HDMI Adapter Cable (M/M) - 3.1, Gen 1, Thunderbolt 3, 4K @ 60 Hz, Converter on HDMI End, White, 3 ft.

  • Type: Adapters
  • Technology: HDMI; USB; USB 3.1 (Gen 1)
  • Connector 1: USB C (MALE)
  • Connector 2: HDMI (MALE)
  • Length (ft): 3 - 6
  • Color: White
U444-003-H4K6BM

USB-C to HDMI Adapter Cable (M/M) - 3.1, Gen 1, Thunderbolt 3, 4K @ 60 Hz, Converter in Middle of Cable, Black, 3 ft.

  • Type: Adapters
  • Technology: HDMI; USB; USB 3.1 (Gen 1)
  • Connector 1: USB C (MALE)
  • Connector 2: HDMI (MALE)
  • Length (ft): 3 - 6
  • Color: Black
U444-003-H4K6BE

USB-C to HDMI Adapter Cable (M/M) - 3.1, Gen 1, Thunderbolt 3, 4K @ 60 Hz, Converter on HDMI End, Black, 3 ft.

  • Type: Adapters
  • Technology: HDMI; USB; USB 3.1 (Gen 1)
  • Connector 1: USB C (MALE)
  • Connector 2: HDMI (MALE)
  • Length (ft): 3 - 6
  • Color: Black
U444-003-H

USB 3.1 Gen 1 USB-C to HDMI 4K Adapter Cable (M/M), Thunderbolt 3 Compatible, 4K @30Hz, 3 ft.

  • Type: Adapters
  • Technology: HDMI; USB; USB 3.1 (Gen 1)
  • Connector 1: USB C (MALE)
  • Connector 2: HDMI (MALE)
  • Length (ft): 3 - 6
  • Color: Black
U444-003-DP-BE

USB-C to DisplayPort Adapter Cable (M/M) - 3.1, Gen 1, Locking Connector, 4K @ 60 Hz, 4:4:4, Black, 3 ft.

  • Type: Adapters
  • Technology: DisplayPort; USB 3.1 (Gen 1); USB
  • Connector 1: USB C (MALE)
  • Connector 2: DISPLAYPORT (MALE)
  • Length (ft): 3 - 6
  • Color: Black
U444-003-DP

USB-C to DisplayPort Cable, 4K @ 60Hz, Thunderbolt 3, 3 ft.

  • Type: Adapters
  • Technology: DisplayPort; USB 3.1 (Gen 1); USB
  • Connector 1: USB C (MALE)
  • Connector 2: DISPLAYPORT (MALE)
  • Length (ft): 3 - 6
  • Color: Black
U444-003-D

USB 3.1 Gen 1 USB-C to DVI Adapter Cable (M/M), Thunderbolt 3 Compatible, 1920 x 1080 (1080p), 3 ft.

  • Type: Adapters
  • Technology: DVI; USB; USB 3.1 (Gen 1)
  • Connector 1: USB C (MALE)
  • Connector 2: DVI-D DUAL-LINK (MALE) (WIRED TO DVI-D SINGLE-LINK)
  • Length (ft): 3 - 6
  • Color: Black
U444-000-H4K6B

USB-C to HDMI Vertical Adapter (M/F) - HDMI 2.2, Thunderbolt 3, 3840 x 2160 (4K x 2K), 4:4:4, Black

  • Type: Adapters
  • Technology: HDMI; USB 3.0 (SuperSpeed); USB 3.1 (Gen 1)
  • Connector 1: USB C (MALE)
  • Connector 2: HDMI (FEMALE)
  • Color: Black
U444-000-DP4K6B

USB-C to DisplayPort Vertical Adapter (M/F) - USB 3.1, Gen 1, Thunderbolt 3, 3840 x 2160 (4K x 2K), Black

  • Type: Adapters
  • Technology: DisplayPort; USB 3.1 (Gen 1)
  • Connector 1: USB C (MALE)
  • Connector 2: DISPLAYPORT (FEMALE)
  • Color: Black
U438-CF-SATA-5G

USB 3.1 Gen 1 (5 Gbps) to CFast 2.0 Card and SATA III Adapter, USB-C and Thunderbolt 3

  • Type: Adapters
  • Technology: SATA/eSATA; USB 3.1 (Gen 1)
  • Connector 1: USB C (MALE)
  • Connector 2: 22 PIN SATA + POWER (FEMALE); CF (Male)
  • Color: Black
U438-06N-G2-W

USB 3.1 Gen 2 USB Type-C to SATA III Adapter Cable with UASP, 2.5 in. SATA Hard Drives, Thunderbolt™ 3 Compatible, White

  • Type: Adapters
  • Technology: SATA/eSATA; USB; USB 3.1 (Gen 2)
  • Connector 1: USB C (MALE)
  • Connector 2: 22 PIN SATA + POWER (FEMALE)
  • Color: White
U438-06N-G1-W

USB 3.1 Gen 1 USB Type-C to SATA III Adapter Cable with UASP, 2.5 in. SATA Hard Drives, Thunderbolt™ 3 Compatible, White

  • Type: Adapters
  • Technology: SATA/eSATA; USB; USB 3.1 (Gen 1)
  • Connector 1: USB C (MALE)
  • Connector 2: 22 PIN SATA + POWER (FEMALE)
  • Color: White
U436-06N-G-C

USB 3.1 Gen 1 USB-C to Gigabit Ethernet NIC Network Adapter with USB-C Charging Port, 10/100/1000 Mbps, Thunderbolt™ 3 Compatible, White

  • Type: Adapters
  • Technology: Cat5/5e; Cat6; USB 3.1 (Gen 1); USB
  • Connector 1: USB C (MALE)
  • Connector 2: USB C (FEMALE)
  • Color: White
U436-06N-GBW-RA

USB 3.1 Gen 1 Right-Angle USB-C to Gigabit Ethernet Network Adapter - 10/100/1000 Mbps, Thunderbolt™ 3 Compatible, White

  • Type: Adapters
  • Technology: USB 3.1 (Gen 1)
  • Connector 1: USB C (MALE) - RIGHT ANGLE
  • Connector 2: RJ45 (FEMALE)
  • Color: White
U436-06N-GBW

USB 3.1 Gen 1 Type-C to Gigabit Ethernet NIC Network Adapter, 10/100/1000 Mbps, Thunderbolt™ 3 Compatible, White

  • Type: Adapters
  • Technology: Cat5/5e; Cat6; USB; USB 3.0 (SuperSpeed); USB 3.1 (Gen 1)
  • Connector 1: USB C (MALE)
  • Connector 2: RJ45 (FEMALE)
  • Color: White
U436-06N-GB-C

USB-C to Gigabit Network Adapter with USB-C PD Charging - Thunderbolt 3, Black

  • Type: Adapters
  • Technology: Cat5/5e; Cat6; USB 3.1 (Gen 1); USB
  • Connector 1: USB C (MALE)
  • Connector 2: USB C (FEMALE)
  • Color: Black
U436-06N-GB

USB-C to Gigabit Network Adapter with Thunderbolt 3 Compatibility - Black

  • Type: Adapters
  • Technology: Cat5/5e; Cat6; USB; USB 3.0 (SuperSpeed); USB 3.1 (Gen 1)
  • Connector 1: USB C (MALE)
  • Connector 2: RJ45 (FEMALE)
  • Color: Black
U436-000-GB

USB-C to Gigabit Ethernet Vertical Network Adapter (M/F) - USB 3.1 Gen 1, 10/100/1000 Mbps, Black

  • Type: Adapters
  • Technology: Cat5/5e; Cat6; USB; USB 3.1 (Gen 1)
  • Connector 1: (1) USB C (MALE)
  • Connector 2: (1) RJ45 (FEMALE)
  • Color: Black
U428-C6N-F

USB Type-C to USB Type-A Adapter Cable, M/F, 3.1, Gen 1, 5 Gbps, USB-IF, 6 in. - Thunderbolt 3

  • Type: Adapters
  • Technology: USB 3.1 (Gen 1); USB
  • Connector 1: USB C (MALE)
  • Connector 2: USB 3.0 A (FEMALE)
  • Length (ft): 0 - 2
  • Color: Black
U428-06N-F-CRA

USB Type-C to Type-A Adapter Cable (M/F) - Right Angle, 3.1, 5 Gbps, Gen 1, Thunderbolt 3, 6 in.

  • Type: Adapters
  • Technology: USB 3.1 (Gen 1); USB
  • Connector 1: USB C (MALE) - RIGHT ANGLE
  • Connector 2: USB 3.0 A (FEMALE)
  • Length (ft): 0 - 2
  • Color: Black
U428-06N-F

USB 3.1 Gen 1 (5 Gbps) Adapter Cable, USB Type-C (USB-C) to USB Type-A M/F, 6-in. Length

  • Type: Adapters
  • Technology: USB 3.1 (Gen 1); USB
  • Connector 1: USB C (MALE)
  • Connector 2: USB 3.0 A (FEMALE)
  • Length (ft): 0 - 2
  • Color: Black
U428-000-F

USB 3.1 Gen 1 (5 Gbps) Adapter, USB Type-C (USB-C) to USB Type-A M/F

  • Type: Adapters
  • Technology: USB; USB 3.1 (Gen 1)
  • Connector 1: USB C (MALE)
  • Connector 2: USB 3.0 A (FEMALE)
  • Color: Black
U420-000-F-UD

USB-C to C Adapter (M/F) - Right Angle, 3.1, Gen 2, 10 Gbps, Thunderbolt 3 Compatible, 3A Rating

  • Type: Adapters
  • Technology: USB; USB 3.1 (Gen 2)
  • Connector 1: USB C (MALE)
  • Connector 2: USB C (FEMALE) - RIGHT ANGLE
  • Color: Black
U352-06N-SD

USB 3.0 SuperSpeed SD/Micro SD Memory Card Media Reader with Built-In Cable, 6 in.

  • Type: Adapters
  • Technology: USB 3.0 (SuperSpeed); USB
  • Connector 1: USB 3.0 A (MALE)
  • Connector 2: MICRO SD (FEMALE); SD (FEMALE)
  • Color: White
U352-000-SD-R

USB 3.0 Memory Card Reader/Writer - SDXC, SD, SDSC, SDHC, SDHC I, SuperSpeed

  • Type: Adapters
  • Technology: USB 3.0 (SuperSpeed); USB
  • Connector 1: USB 3.0 A (MALE)
  • Connector 2: SD (FEMALE)
  • Color: Black
U352-000-SD

USB 3.0 SuperSpeed SD/Micro SD Memory Card Media Reader

  • Type: Adapters
  • Technology: USB 3.0 (SuperSpeed); USB
  • Connector 1: USB 3.0 A (MALE)
  • Connector 2: MICRO SD (FEMALE); SD (FEMALE)
  • Color: Black
U352-000-MD-AL

USB 3.0 SuperSpeed Multi-Drive Memory Card Reader/Writer, Aluminum Case

  • Type: Adapters
  • Technology: USB 3.0 (SuperSpeed); USB
  • Connector 1: USB 3.0 A (MALE)
  • Connector 2: SD (FEMALE)
U352-000-MD

USB 3.0 SuperSpeed Multi Drive Smart Card Flash Memory Media Reader/Writer

  • Type: Adapters
  • Technology: USB 3.0 (SuperSpeed); USB
  • Connector 1: USB 3.0 A (MALE)
  • Connector 2: SD (FEMALE)
  • Color: Black
U344-001-VGA

USB 3.0 SuperSpeed to VGA Adapter, 512MB SDRAM - 1920 x 1080,1080p

  • Type: Adapters
  • Technology: USB 3.0 (SuperSpeed); USB; VGA/SVGA
  • Connector 1: USB 3.0 A (MALE)
  • Connector 2: HD15 (FEMALE)
  • Color: Black
U344-001-R

USB 3.0 SuperSpeed to VGA-DVI Adapter, 512MB SDRAM - 2048x1152,1080p

  • Type: Adapters
  • Technology: USB 3.0 (SuperSpeed); DVI; USB; VGA/SVGA
  • Connector 1: USB 3.0 A (MALE)
  • Connector 2: DVI-I (FEMALE)
U344-001-HDMI-R

USB 3.0 SuperSpeed to HDMI Dual Monitor External Video Graphics Card Adapter, 512 MB SDRAM - 2048x1152,1080p

  • Type: Adapters
  • Technology: USB 3.0 (SuperSpeed); HDMI; USB
  • Connector 1: USB 3.0 A (MALE)
  • Connector 2: HDMI (FEMALE)
U344-001-HDDVI

USB 3.0 SuperSpeed to DVI and HDMI Dual Monitor Video Display Adapter

  • Type: Adapters
  • Technology: DVI; HDMI; USB; USB 3.0 (SuperSpeed)
  • Connector 1: USB 3.0 A (MALE)
  • Connector 2: DVI-I (FEMALE)
  • Color: Black
U344-001-HD-4K

USB 3.0 SuperSpeed to HDMI Dual-Monitor External Video Graphics Card Adapter, 512 MB SDRAM, 4K x 2K

  • Type: Adapters
  • Technology: HDMI; USB; USB 3.0 (SuperSpeed)
  • Connector 1: USB 3.0 A (MALE)
  • Connector 2: HDMI (FEMALE)
  • Color: Black
U344-001-DP-4K

USB 3.0 SuperSpeed to DisplayPort Dual-Monitor External Video Graphics Card Adapter, 512 MB SDRAM, 4K x 2K

  • Type: Adapters
  • Technology: DisplayPort; USB; USB 3.0 (SuperSpeed)
  • Connector 1: USB 3.0 A (MALE)
  • Connector 2: DISPLAYPORT (FEMALE)
  • Color: Black
U344-001-DP

USB 3.0 SuperSpeed to DisplayPort Dual-Monitor Cable, 512 MB SDRAM, 2560 x 1600, 1080p

  • Type: Adapters
  • Technology: DisplayPort; USB; USB 3.0 (SuperSpeed)
  • Connector 1: USB 3.0 A (MALE)
  • Connector 2: DISPLAYPORT (FEMALE)
  • Color: Black
U342-SHG-001

USB 3.0 SuperSpeed HDMI / VGA Mini Docking Station with Gigabit Ethernet

  • Type: Adapters
  • Technology: Cat5/5e; Cat6; HDMI; USB; USB 3.0 (SuperSpeed); VGA/SVGA
  • Connector 1: USB 3.0 A (MALE)
  • Connector 2: HDMI (FEMALE)
  • Color: Black
U342-DHG-402

USB 3.0 SuperSpeed Laptop Dual Head Docking Station - HDMI and DVI Video, Audio, USB Hub Ports and Ethernet

  • Type: Adapters
  • Technology: Cat5/5e; Cat6; DVI; HDMI; Stereo Audio; USB; USB 3.0 (SuperSpeed)
  • Connector 1: USB 3.0 A (MALE)
  • Connector 2: HDMI (FEMALE)
  • Color: Black
U338-CF-SATA-5G

USB 3.1 Gen 1 (5 Gbps) to CFast 2.0 Card and SATA III Adapter, USB-A

  • Type: Adapters
  • Technology: SATA/eSATA; USB 3.1 (Gen 1)
  • Connector 1: USB 3.0 A (MALE)
  • Connector 2: 22 PIN SATA + POWER (FEMALE); CF (Male)
  • Color: Black
U338-06N-SATA-W

USB 3.0 SuperSpeed to SATA III Adapter Cable with UASP, 2.5 in. SATA Hard Drives, White

  • Type: Adapters
  • Technology: USB 3.0 (SuperSpeed); SATA/eSATA; USB
  • Connector 1: USB 3.0 A (MALE)
  • Connector 2: 22 PIN SATA + POWER (FEMALE)
  • Color: White
U338-06N-SATA-B

USB 3.0 SuperSpeed to SATA III Adapter Cable with UASP, 2.5 in. SATA Hard Drives, Black

  • Type: Adapters
  • Technology: USB 3.0 (SuperSpeed); SATA/eSATA; USB
  • Connector 1: USB 3.0 A (MALE)
  • Connector 2: 22 PIN SATA + POWER (FEMALE)
  • Color: Black
U338-06N

USB 3.0 SuperSpeed to SATA/IDE Adapter with Built-In USB Cable, 2.5 in., 3.5 in. and 5.25 in. Hard Drives

  • Type: Adapters
  • Technology: USB 3.0 (SuperSpeed); SATA/eSATA; USB
  • Connector 1: USB 3.0 A (MALE)
  • Connector 2: 7 PIN SATA (MALE)
  • Color: Black
U338-000-SATA

USB 3.0 SuperSpeed to SATA III Adapter for 2.5 in. to 3.5 in. SATA Hard Drives

  • Type: Adapters
  • Technology: USB 3.0 (SuperSpeed); SATA/eSATA; USB
  • Connector 1: USB 3.0 A (MALE)
  • Connector 2: 22 PIN SATA + POWER (FEMALE)
  • Color: Black
U338-000

USB 3.0 SuperSpeed to Serial ATA (SATA) and IDE Adapter for 2.5 in. or 3.5 in. Hard Drives

  • Type: Adapters
  • Technology: USB 3.0 (SuperSpeed); SATA/eSATA; USB
  • Connector 1: USB 3.0 A (MALE)
  • Connector 2: 22 PIN SATA + POWER (FEMALE)
  • Color: Black
U336-U03-GB

USB 3.0 SuperSpeed to Gigabit Ethernet NIC Network Adapter with 3 Port USB 3.0 Hub

  • Type: Adapters
  • Technology: Cat5/5e; Cat6; USB 3.0 (SuperSpeed); USB
  • Connector 1: USB 3.0 A (MALE)
  • Connector 2: RJ45 (FEMALE)
  • Color: Silver
U336-002-GB

USB 3.0 SuperSpeed to Dual Port Gigabit Ethernet Adapter

  • Type: Adapters
  • Technology: Cat5/5e; Cat6; USB 3.0 (SuperSpeed); USB
  • Connector 1: USB 3.0 A (MALE)
  • Connector 2: (2) RJ45 (FEMALE)
  • Color: Black
U336-000-R

USB 3.0 to Gigabit Ethernet NIC Network Adapter - 10/100/1000 Mbps, Black

  • Type: Adapters
  • Technology: Cat5/5e; Cat6; USB 3.0 (SuperSpeed); USB
  • Connector 1: USB 3.0 A (MALE)
  • Connector 2: RJ45 (FEMALE)
  • Color: Black
U336-000-GBW

USB 3.0 to Gigabit Ethernet NIC Network Adapter - 10/100/1000 Mbps, White

  • Type: Adapters
  • Technology: Cat5/5e; Cat6; USB 3.0 (SuperSpeed); USB
  • Connector 1: USB 3.0 A (MALE)
  • Connector 2: RJ45 (FEMALE)
  • Color: White
U336-000-GB-AL

USB 3.0 SuperSpeed to Gigabit Ethernet NIC Network Adapter, 10/100/1000, Plug and Play, Aluminum

  • Type: Adapters
  • Technology: Cat5/5e; Cat6; USB 3.0 (SuperSpeed); USB
  • Connector 1: USB 3.0 A (MALE)
  • Connector 2: RJ45 (FEMALE)
  • Color: Silver
U329-000

USB 3.0 Adapter, USB-A to USB Type-C (M/F)

  • Type: Adapters
  • Technology: USB; USB 3.0 (SuperSpeed)
  • Connector 1: USB A (MALE)
  • Connector 2: USB C (FEMALE)
  • Color: Black
U261-001-BT4

Mini Bluetooth 4.0 (Class 1) USB Adapter

  • Type: Adapters
  • Technology: USB 2.0 (High Speed); USB
  • Connector 1: USB A (MALE)
  • Color: Black
U244-001-VGA-R

USB 2.0 to VGA Dual-Monitor Adapter, 128 MB SDRAM, 1920 x 1080 (1080p) @ 60 Hz

  • Type: Adapters
  • Technology: USB; USB 2.0 (High Speed); VGA/SVGA
  • Connector 1: USB A (MALE)
  • Connector 2: HD15 (FEMALE)
  • Color: Black
U244-001-VGA

USB 2.0 to VGA Dual/Multi-Monitor External Video Graphics Card Adapter with Built-In USB Cable, 128 MB SDRAM, 1080p @ 60 Hz

  • Type: Adapters
  • Technology: USB 2.0 (High Speed); USB; VGA/SVGA
  • Connector 1: USB A (MALE)
  • Connector 2: HD15 (FEMALE)
  • Color: Black
U244-001-R

USB 2.0 to DVI/VGA External Multi-Monitor Video Card, 128 MB SDRAM, 1920 x 1080 (1080p) @ 60 Hz

  • Type: Adapters
  • Technology: DVI; USB; USB 2.0 (High Speed); VGA/SVGA
  • Connector 1: USB A (MALE)
  • Connector 2: DVI-I (FEMALE)
  • Color: Black
U238-000-1

USB 2.0 to Serial ATA (SATA) and IDE Adapter for 2.5in / 3.5in / 5.25in Hard Drives

  • Type: Adapters
  • Technology: USB 2.0 (High Speed); SATA/eSATA; USB
  • Connector 1: USB MINI-B 5-PIN (FEMALE)
  • Connector 2: 22 PIN SATA + POWER (FEMALE)
  • Color: Black
U237-001

Virtual 7.1-Channel USB External Sound Card

  • Type: Adapters
  • Technology: Stereo Audio; USB; USB 2.0 (High Speed)
  • Connector 1: USB A (MALE)
  • Connector 2: (2) 3.5MM (FEMALE)
  • Color: Black
U236-000-R

USB 2.0 Ethernet NIC Adapter, 10/100 Mbps - Black

  • Type: Adapters
  • Technology: Cat5/5e; Cat6; USB 2.0 (High Speed); USB
  • Connector 1: USB A (MALE)
  • Connector 2: RJ45 (FEMALE)
  • Color: Black
U236-000-GBW

USB 2.0 to Gigabit Ethernet NIC Network Adapter, 10/100/1000 Mbps, White

  • Type: Adapters
  • Technology: Cat5/5e; Cat6; USB 2.0 (High Speed); USB
  • Connector 1: USB A (MALE)
  • Connector 2: RJ45 (FEMALE)
  • Color: White
U219-000-R

USB to PS/2 Adapter - Keyboard and Mouse (A M to 2x Mini-Din6 F)

  • Type: Adapters
  • Technology: PS/2; USB
  • Connector 1: USB A (MALE)
  • Connector 2: (2) MINI DIN-6 (FEMALE)
  • Length (ft): 0 - 2
  • Color: Black
U209-30N-IND

USB to RS485/RS422 FTDI Serial Adapter Cable with COM Retention (USB-A to DB9 M/M), 30 in.

  • Type: Adapters
  • Technology: Serial (RS422); Serial (RS485); USB; USB 2.0 (High Speed)
  • Connector 1: USB A (MALE)
  • Connector 2: DB9 (MALE)
  • Length (ft): 0 - 2
  • Color: Black
U209-18N-NULL

USB to Null Modem Serial FTDI Adapter Cable with COM Retention (USB-A to DB9 M/F), 18 in.

  • Type: Adapters
  • Technology: Serial (RS232); USB
  • Connector 1: USB A (MALE)
  • Connector 2: DB9 (FEMALE)
  • Length (ft): 0 - 2
  • Color: Black; Silver
U209-006-RJ45-X

USB to RJ45 Cisco Serial Rollover Cable, USB Type-A to RJ45 M/M, 6 ft.

  • Type: Adapters
  • Technology: USB
  • Connector 1: USB A (MALE)
  • Connector 2: RJ45 (MALE)
  • Length (ft): 3 - 6
  • Color: Gray
U209-006-2

2-Port USB to DB9 Serial FTDI Adapter Cable with COM Retention (M/M), 6 ft.

  • Type: Adapters
  • Technology: Serial (RS232); USB
  • Connector 1: USB A (MALE)
  • Connector 2: (2) DB9 (MALE)
  • Length (ft): 3 - 6
  • Color: Black
U209-005-DB25

USB to Serial Adapter Cable (USB-A to DB25 M/M), 5-ft.

  • Type: Adapters
  • Technology: DB25; Serial (RS232); USB
  • Connector 1: USB A (MALE)
  • Connector 2: DB9 (MALE)
  • Length (ft): 3 - 6
  • Color: Black
U209-005-COM

RS232 to USB Adapter Cable with COM Retention (USB-A to DB9 M/M), FTDI, 5 ft.

  • Type: Adapters
  • Technology: Serial (RS232); USB
  • Connector 1: USB A (MALE)
  • Connector 2: DB9 (MALE)
  • Length (ft): 3 - 6
  • Color: Black
U209-005-C

USB-C to RS232 (DB9) Serial Adapter Cable (M/M), 5 ft.

  • Type: Adapters
  • Technology: Serial (RS232); USB
  • Connector 1: USB C (MALE)
  • Connector 2: DB9 (MALE)
  • Length (ft): 3 - 6
  • Color: Black
U209-000-R

USB-A to RS232 (DB9) Serial Adapter Cable - (M/M), 5-ft.

  • Type: Adapters
  • Technology: Serial (RS232); USB
  • Connector 1: USB A (MALE)
  • Connector 2: DB9 (MALE)
  • Length (ft): 3 - 6
  • Color: Black
U208-004-IND

RS-422/RS-485 USB to Serial FTDI Adapter with COM Retention (USB-B to DB9 F/M), 4 Ports

  • Type: Adapters
  • Technology: Serial (RS422); Serial (RS485); USB
  • Connector 1: USB B (FEMALE)
  • Connector 2: (4) DB9 (MALE)
  • Color: Black
U208-002-IND

RS-422/RS-485 USB to Serial FTDI Adapter with COM Retention (USB-B to DB9 F/M), 2 Ports

  • Type: Adapters
  • Technology: Serial (RS422); Serial (RS485); USB
  • Connector 1: USB B (FEMALE)
  • Connector 2: (2) DB9 (MALE)
  • Color: Black
U208-001-IND

RS-422/RS-485 USB to Serial FTDI Adapter with COM Retention (USB-B to DB9 F/M), 1 Port

  • Type: Adapters
  • Technology: Serial (RS422); Serial (RS485); USB
  • Connector 1: USB B (FEMALE)
  • Connector 2: DB9 (MALE)
  • Color: Black
U207-006

Hi-Speed USB to IEEE 1284 Parallel Printer Gold Adapter Cable (USB-A to DB25 M/F), 6-ft.

  • Type: Adapters
  • Technology: DB25; USB; Parallel
  • Connector 1: USB A (MALE)
  • Connector 2: DB25 (FEMALE)
  • Length (ft): 3 - 6
  • Color: Black
U206-010

USB to Parallel Printer Cable (USB-A to Centronics 36 M/M), 10-ft.

  • Type: Adapters
  • Technology: USB; Parallel
  • Connector 1: USB A (MALE)
  • Connector 2: CENTRONICS 36 (MALE)
  • Length (ft): 7 - 15
  • Color: Black
U206-006-R

USB to Parallel Printer Cable (USB-A to Centronics 36 M/M), 6-ft.

  • Type: Adapters
  • Technology: USB; Parallel
  • Connector 1: USB A (MALE)
  • Connector 2: CENTRONICS 36 (MALE)
  • Length (ft): 3 - 6
  • Color: Black
U152-003-N

USB to 5V DC Type-N Barrel Plug Power Cable - M/M, 28 AWG, 3 ft., Black

  • Type: Adapters
  • Technology: USB
  • Connector 1: USB A (MALE)
  • Connector 2: TYPE N 5V DC
  • Length (ft): 3 - 6
  • Color: Black
U152-003-M

USB to 5V DC Type-M Barrel Plug Power Cable – M/M, 28 AWG, 3 ft., Black

  • Type: Adapters
  • Technology: USB
  • Connector 1: USB A (MALE)
  • Connector 2: TYPE M 5V DC
  • Length (ft): 3 - 6
  • Color: Black
U152-003-3P5

USB to DC Power Cable – M/M, USB-A to 3.5 x 1.35 mm DC Barrel Plug, 3 ft.

  • Type: Adapters
  • Technology: USB
  • Connector 1: USB A (MALE)
  • Connector 2: 3.5mm x 1.35mm (5V DC Barrel)
  • Length (ft): 3 - 6
  • Color: Black
U040-06N-MIC-F

USB 2.0 Adapter Cable, USB Type-C (USB-C) Male to USB Micro-B Female), 6-in.

  • Type: Adapters
  • Technology: USB 2.0 (High Speed); USB
  • Connector 1: USB C (MALE)
  • Connector 2: MICRO-USB B (FEMALE)
  • Length (ft): 0 - 2
  • Color: Black
U040-000-MIC-F

USB 2.0 Adapter, USB-C to USB Micro-B (M/F)

  • Type: Adapters
  • Technology: USB 2.0 (High Speed); USB
  • Connector 1: USB C (MALE)
  • Connector 2: MICRO-USB B (FEMALE)
  • Color: Gray
P137-GHV-V2-K2

4K Video and Ethernet 3-in-1 Accessory Kit for Microsoft Surface and Surface Pro

  • Type: Adapters
  • Technology: Cat5/5e; Cat6; DisplayPort; HDMI; USB; USB 3.0 (SuperSpeed); VGA/SVGA
  • Connector 1: MINI DISPLAYPORT (MALE)
  • Connector 2: HDMI (FEMALE)
  • Length (ft): 0 - 2
  • Color: Black; White
P137-GHV-V2-K

4K Video and Ethernet 2-in-1 Accessory Kit for Microsoft Surface and Surface Pro with RJ45, VGA and HDMI Ports

  • Type: Adapters
  • Technology: Cat5/5e; Cat6; DisplayPort; HDMI; USB; USB 3.0 (SuperSpeed); VGA/SVGA
  • Connector 1: MINI DISPLAYPORT (MALE)
  • Connector 2: HD15 (FEMALE); HDMI (FEMALE)
  • Length (ft): 0 - 2
  • Color: White
P137-GHDV-V2-K

4K Video and Ethernet 2-in-1 Accessory Kit for Microsoft Surface and Surface Pro with RJ45, DVI, VGA and HDMI Ports

  • Type: Adapters
  • Technology: Cat5/5e; Cat6; DisplayPort; DVI; HDMI; USB 3.0 (SuperSpeed); USB 3.1 (Gen 1); VGA/SVGA
  • Connector 1: MINI DISPLAYPORT (MALE)
  • Connector 2: DVI-D DUAL-LINK (MALE) (WIRED TO DVI-D SINGLE-LINK); HD15 (MALE); HDMI (FEMALE)
  • Length (ft): 0 - 2
  • Color: Black; White
B015-000

USB to PS/2 Adapter for Keyboard and Mouse

  • Type: Adapters
  • Technology: PS/2; USB
  • Connector 1: USB A (MALE)
  • Connector 2: (2) MINI DIN-6 (FEMALE)
  • Color: Black