Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Cables & Connectivity / Extenders

USB C to HDMI over Cat6 Extender Kit with PoC USB 3.1 Gen 1 1080p 60Hz 150ft 45.7m U444-CAT-H

USB-C to HDMI over Cat6 Extender Kit with PoC - USB 3.1 Gen 1, 1080p @ 60 Hz, 150 ft. (45.7 m)

  • Type: Extenders
  • Technology: HDMI
  • Connector 1: USB C (MALE)
  • Connector 2: RJ45 (FEMALE)
  • Color: Black
Active High Speed HDMI Cable Built In Signal Booster 1920 1080 1080p 60Hz Male Male Black 100ft P568-100-ACT

Active High-Speed HDMI Cable with Built-In Signal Booster, 1920 x 1080 (1080p) @ 60 Hz (M/M), Black, 100 ft.

  • Type: Extenders
  • Technology: HDMI
  • Connector 1: HDMI (MALE)
  • Connector 2: HDMI (MALE)
  • Length (ft): 51 - 100
  • Color: Black
Active High Speed HDMI Cable Built In Signal Booster 1920 1080 1080p 60Hz Male Male Black 80ft P568-080-ACT

Active High-Speed HDMI Cable with Built-In Signal Booster, 1920 x 1080 (1080p) @ 60 Hz (M/M), Black, 80 ft.

  • Type: Extenders
  • Technology: HDMI
  • Connector 1: HDMI (MALE)
  • Connector 2: HDMI (MALE)
  • Length (ft): 51 - 100
  • Color: Black
Active High Speed HDMI Cable Built In Signal Booster 1920 1080 1080p 60Hz Male Male Black 65ft P568-065-ACT

Active High-Speed HDMI Cable with Built-In Signal Booster, 1920 x 1080 (1080p) @ 60 Hz (M/M), Black, 65 ft.

  • Type: Extenders
  • Technology: HDMI
  • Connector 1: HDMI (MALE)
  • Connector 2: HDMI (MALE)
  • Length (ft): 51 - 100
  • Color: Black
Active High Speed HDMI Cable Built In Signal Booster 1920 1080 1080p 60Hz Male Male Black 50ft P568-050-ACT

Active High-Speed HDMI Cable with Built-In Signal Booster, 1920 x 1080 (1080p) @ 60 Hz (M/M), Black, 50 ft.

  • Type: Extenders
  • Technology: HDMI
  • Connector 1: HDMI (MALE)
  • Connector 2: HDMI (MALE)
  • Length (ft): 31 - 50
  • Color: Black
HDMI over Dual Cat5 Cat6 Extender Wall Plate Kit P167-000

HDMI over Dual Cat5/Cat6 Extender Wall Plate Kit with Transmitter and Receiver, TAA

  • Type: Extenders
  • Technology: HDMI
  • Connector 1: HDMI (FEMALE)
  • Connector 2: HDMI (FEMALE)
HDMI Send Receive Pass Through Wall Plate Female P166-001-P

HDMI Send/Receive Pass-Through Wallplate, White (F/F)

  • Type: Extenders
  • Technology: HDMI
  • Connector 1: HDMI (FEMALE)
  • Connector 2: HDMI (FEMALE)
  • Color: White
HDMI Display side Wall Plate with Active Signal Booster Female P166-001-A

HDMI Display-Side Wallplate with Active Signal Booster, White (F/F)

  • Type: Extenders
  • Technology: HDMI
  • Connector 1: HDMI (FEMALE)
  • Connector 2: HDMI (FEMALE)
  • Color: White
HDBaseT HDMI over Cat5e 6 6a 4x4 Extender Matrix Transmitter Serial IR 4K 2K UHD 1080p 4 Input 4 Output BHDBT-T-SI-4X4

HDBaseT HDMI over Cat5e/6/6a 4x4 Extender Matrix Transmitter, Serial and IR, 4K x 2K @ 30Hz UHD / 1080p @ 60Hz, 4 Input, 4 Output, TAA

  • Type: Extenders
  • Technology: HDBaseT; HDMI; Serial (RS232); IR
  • Connector 1: (4) HDMI (FEMALE)
  • Connector 2: (4) RJ45 (FEMALE)
  • Color: Black
HDBaseT HDMI over Cat5e 6 6a Extender 4X2 Matrix Transmitter with Serial and IR Control 4Kx2K UHD 1080p 4 Input 2 Output BHDBT-T-SI-4X2

HDBaseT HDMI over Cat5/6/6a Extender, Matrix Transmitter,Serial and IR,4K x 2K @ 30Hz UHD / 1080p @ 60Hz ,4 Input,2 Output,Up to 500-ft., TAA

  • Type: Extenders
  • Technology: HDBaseT; HDMI; Serial (RS232); IR
  • Connector 1: (4) HDMI (FEMALE)
  • Connector 2: (2) RJ45 (FEMALE)
  • Color: Black
HDBaseT HDMI Over Cat5e 6 6a Extender Transceiver with Serial and IR Passthrough 4Kx2K UHD 1080p Up to 328 Feet 100M BHDBT-TR-SI-LR

HDBaseT HDMI over Cat5e/6/6a Extender Transceiver, Serial and IR Passthrough, 4K x 2K @ 30 Hz UHD / 1080p @ 60 Hz, Up to 328 ft. (100 m)

  • Type: Extenders
  • Technology: HDBaseT; HDMI; Serial (RS232); IR
  • Connector 1: HDMI (FEMALE)
  • Connector 2: (2) RJ45 (FEMALE)
  • Color: Black
HDBaseT HDMI Over Cat5e 6 6a Extender Transceiver with Serial and IR Passthrough 1080p Up to 500 Feet 150M BHDBT-TR-SI-ER

HDBaseT HDMI over Cat5e/6/6a Extender Transceiver, Serial and IR Passthrough, 1080p, Up to 500 ft. (150 m)

  • Type: Extenders
  • Technology: HDBaseT; HDMI; Serial (RS232); IR
  • Connector 1: HDMI (FEMALE)
  • Connector 2: (2) RJ45 (FEMALE)
  • Color: Black
HDBaseT Class B HDBaseT Lite HDMI Over Cat5e 6 6a Extender Transceiver Serial IR 4Kx2K UHD 1080p Up to 230 Feet 70M BHDBT-TR-SI

HDBaseT Class B (HDBaseT-Lite) HDMI over Cat5e/6/6a Extender Transceiver, Serial and IR, 4K x 2K @ 30 Hz UHD / 1080p @ 60 Hz, Up to 230 ft. (70 m), TAA

  • Type: Extenders
  • Technology: HDBaseT; HDMI; Serial (RS232); IR
  • Connector 1: HDMI (FEMALE)
  • Connector 2: (2) RJ45 (FEMALE)
  • Color: Black
HDBaseT HDMI over Cat5e 6 6a Extender Receiver with Serial and IR Control 4Kx2K UHD 1080p Up to 328 Feet 100M BHDBT-R-SI-LR

HDBaseT HDMI over Cat5e/6/6a Extender Receiver, Serial and IR, 4K x 2K @ 30Hz UHD / 1080p @ 60Hz, Up to 328 ft. (100 m), TAA

  • Type: Extenders
  • Technology: HDBaseT; HDMI; Serial (RS232); IR
  • Connector 1: HDMI (FEMALE)
  • Connector 2: RJ45 (FEMALE)
  • Color: Black
HDBaseT Class B HDBaseT Lite HDMI over Cat5e 6 6a Extender Receiver Serial and IR 4Kx2K UHD 1080p Up to 230 feet 70M BHDBT-R-SI

HDBaseT Class B (HDBaseT-Lite) HDMI over Cat5e/6/6a Extender Receiver, Serial and IR, 4K x 2K @ 30Hz UHD / 1080p @ 60Hz, Up to 230 ft. (70 m), TAA

  • Type: Extenders
  • Technology: HDBaseT; HDMI; Serial (RS232); IR
  • Connector 1: HDMI (FEMALE)
  • Connector 2: RJ45 (FEMALE)
  • Color: Black
HDBaseT Class B HDBaseT Lite HDMI Over Cat5e 6 6a Extender Kit Power Serial IR 4K x 2K UHD 1080p 230 ft BHDBT-K-SPI

HDBaseT Class B (HDBaseT-Lite) HDMI over Cat5e/6/6a Extender Kit with Power, Serial & IR, 4K x 2K @ 30Hz UHD / 1080p @ 60Hz, Up to 230 ft., TAA

  • Type: Extenders
  • Technology: HDBaseT; HDMI; Serial (RS232); IR
  • Connector 1: HDMI (FEMALE)
  • Connector 2: HDMI (FEMALE)
  • Color: Black
HDBaseT HDMI Over Cat5e 6 6a Extender Kit with Serial and IR Control 4Kx2K UHD 1080p Up to 328 Feet 100M BHDBT-K-SI-LR

HDBaseT HDMI Over Cat5e/6/6a Extender Kit with Serial and IR Control, 4K x 2K @ 30Hz UHD / 1080p @ 60Hz, Up to 328-ft. (100M)

  • Type: Extenders
  • Technology: HDBaseT; HDMI; Serial (RS232); IR
  • Connector 1: HDMI (FEMALE)
  • Connector 2: HDMI (FEMALE)
  • Color: Black
HDBaseT HDMI Over Cat5e 6 6a Extender Kit with Serial and IR Control 1080p Up to 500 Feet 150M BHDBT-K-SI-ER

HDBaseT HDMI Over Cat5e/6/6a Extender Kit with Serial and IR Control, 1080p, Up to 500-ft. (150M)

  • Type: Extenders
  • Technology: HDBaseT; HDMI; Serial (RS232); IR
  • Connector 1: HDMI (FEMALE)
  • Connector 2: HDMI (FEMALE)
  • Color: Black
HDBaseT Lite HDMI Over Cat5e 6 6a Extender Kit Serial IR Control 4Kx2K UHD 1080p Up to 230 Feet 70M BHDBT-K-SI

HDBaseT Class B (HDBaseT-Lite) HDMI Over Cat5e/6/6a Extender Kit, Serial & IR Control, 4K x 2K @ 30Hz UHD / 1080p @ 60Hz, Up to 230-ft. (70M), TAA

  • Type: Extenders
  • Technology: HDBaseT; HDMI; Serial (RS232); IR
  • Connector 1: HDMI (FEMALE)
  • Connector 2: HDMI (FEMALE)
  • Color: Black
HDBaseT HDMI Over Cat5e 6 6a Extender Kit Power IR Control 4K x 2K UHD 1080p 328 ft BHDBT-K-PI-LR

HDBaseT HDMI over Cat5e/6/6a Extender Kit with Power and IR Control, 4K x 2K @ 30Hz UHD / 1080p @ 60Hz, Up to 328 ft.

  • Type: Extenders
  • Technology: HDBaseT; HDMI; IR
  • Connector 1: HDMI (FEMALE)
  • Connector 2: HDMI (FEMALE)
  • Color: Black
HDBaseT Class B HDBaseT Lite HDMI Over Cat5e 6 6a Extender Kit Power IR Control 4K x 2K UHD 1080p 230 ft BHDBT-K-PI

HDBaseT Class B (HDBaseT-Lite) HDMI over Cat5e/6/6a Extender Kit with Power & IR Control, 4K x 2K @ 30Hz UHD / 1080p @ 60Hz, Up to 230 ft., TAA

  • Type: Extenders
  • Technology: HDBaseT; HDMI; IR
  • Connector 1: HDMI (FEMALE)
  • Connector 2: HDMI (FEMALE)
  • Color: Black
HDBaseT HDMI Over Cat5e 6 6a Extender Kit Ethernet Power Serial IR Control 4K x 2K UHD 1080p 328 ft BHDBT-K-E3SPI-L

HDBaseT HDMI over Cat5e/6/6a Extender Kit with Ethernet, Power, Serial & IR Control, 4K x 2K @ 30Hz UHD / 1080p @ 60Hz, Up to 328 ft., TAA

  • Type: Extenders
  • Technology: HDBaseT; HDMI; Serial (RS232); IR
  • Connector 1: HDMI (FEMALE)
  • Connector 2: HDMI (FEMALE)
  • Color: Black
HDBaseT HDMI Over Cat5e 6 6a Extender Kit Ethernet Serial IR Control 4Kx2K UHD 1080p 328 ft 100M BHDBT-K-E3SI-LR

HDBaseT HDMI over Cat5e/6/6a Extender Kit with Ethernet, Serial and IR Control, 4K x 2K @ 30Hz / 1080p @ 60Hz, Up to 328 ft. (100 m), TAA

  • Type: Extenders
  • Technology: HDBaseT; HDMI; Serial (RS232); IR
  • Connector 1: HDMI (FEMALE)
  • Connector 2: HDMI (FEMALE)
  • Color: Black
HDBaseT HDMI Over Cat5e 6 6a Extender Kit Ethernet Serial IR Control 1080p 500 ft 150M BHDBT-K-E3SI-ER

HDBaseT HDMI over Cat5e/6/6a Extender Kit with Ethernet, Serial and IR Control, 1080p, Up to 500 ft. (150 m), TAA

  • Type: Extenders
  • Technology: HDBaseT; HDMI; Serial (RS232); IR
  • Connector 1: HDMI (FEMALE)
  • Connector 2: HDMI (FEMALE)
  • Color: Black
Serial over Cat5 Cat6 RS232 Extender Transmitter Receiver B165-101

Serial over Cat5/Cat6 RS232 Extender, Transmitter and Receiver, Up to 3280-ft. (1,000m), TAA

  • Type: Extenders
  • Technology: Serial (RS232)
  • Connector 1: DB9 (FEMALE)
  • Connector 2: DB9 (FEMALE)
IR over Wireless Signal Extender Up to 656ft 200m B164-101-WIR

IR over Wireless Signal Extender Kit - Up to 656 ft. (200m)

  • Type: Extenders
  • Technology: IR
  • Connector 1: 3.5MM (FEMALE)
  • Connector 2: 3.5MM (FEMALE)
  • Color: Black
DVI HDMI over Cat5 6 Splitter Extender Kit 1080p 60Hz RS 232 IR Control 656ft 200m TAA B160-301-HDSI

DVI/HDMI over Cat5/6 Splitter/Extender Kit - 1080p @ 60 Hz, RS-232, IR Control, 656 ft. (200 m), TAA

  • Type: Extenders
  • Technology: A/V over IP; HDMI; Stereo Audio
  • Connector 1: (2) HDMI (FEMALE)
  • Connector 2: (1) HDMI (FEMALE)
  • Color: Black
DVI HDMI over Cat5 6 Matrix Extender Kit 1080p 60Hz RS 232 IR Control 656ft 200m TAA B160-202-HDSI

DVI/HDMI over Cat5/6 Matrix/Extender Kit - 1080p @ 60 Hz, RS-232, IR Control, 656 ft. (200 m), TAA

  • Type: Extenders
  • Technology: A/V over IP; DVI; HDMI; Serial (RS232)
  • Connector 1: (2) HDMI (FEMALE); (1) RJ45 (FEMALE)
  • Connector 2: (1) HDMI (FEMALE); (1) RJ45 (FEMALE)
  • Color: Black
2 Port HDMI over IP Transmitter Receiver Extender Kit RS 232 Serial IR Control 1080p 60Hz 328 feet 100 meters TAA B160-201-HSI

HDMI over IP Extender Kit with Built-in 2-Port Splitter, RS-232 Serial and IR Control, 1080p @ 60 Hz, 328 ft. (100 m), TAA

  • Type: Extenders
  • Technology: HDMI; IR; Serial (RS232); A/V over IP
  • Connector 1: (2) HDMI (FEMALE)
  • Connector 2: (2) HDMI (FEMALE)
  • Color: Black
2 Port HDMI over IP Extender Receiver over Cat5 Cat6 RS 232 Serial IR Control 1080p 60Hz 328 feet 100 meters TAA B160-200-HSI

2-Port HDMI over IP Extender Receiver over Cat5/Cat6, RS-232 Serial and IR Control, 1080p @ 60 Hz, 328 ft. (100 m), TAA

  • Type: Extenders
  • Technology: HDMI; IR; Serial (RS232); A/V over IP
  • Connector 1: (2) HDMI (FEMALE)
  • Connector 2: (2) 3.5MM (FEMALE)
  • Color: Black
DVI HDMI over Cat5 6 Matrix Extender Kit 1080p 60Hz RS 232 IR Control 656ft 200m TAA B160-103-HDSI

DVI/HDMI over Cat5/6 Switch/Extender Kit - 1080p @ 60 Hz, RS-232, IR Control, 656 ft. (200 m), TAA

  • Type: Extenders
  • Technology: A/V over IP; Cat6; HDMI
  • Connector 1: (2) HDMI (FEMALE)
  • Connector 2: (1) HDMI (FEMALE)
  • Color: Black
HDMI DVI over IP Gigabit LAN Ethernet Extender Kit RS 232 Serial IR Control 1080p 60Hz 328 feet 100 meters TAA B160-101-HDSI

DVI/HDMI over IP Gigabit LAN Ethernet Extender Kit, RS-232 Serial and IR Control, 1080p @ 60 Hz, 328 ft. (100 m), TAA

  • Type: Extenders
  • Technology: DVI; HDMI; IR; Serial (RS232); A/V over IP
  • Connector 1: (2) HDMI (FEMALE)
  • Connector 2: HDMI (FEMALE)
  • Color: Black
DisplayPort over IP Transmitter Receiver Extender Kit RS 232 Serial IR Control 1080p 60Hz 328 feet 100 meters TAA B160-101-DPSI

DisplayPort over IP Transmitter/Receiver/Extender Kit, RS-232 Serial and IR Control, 1080p @ 60 Hz, 328 ft. (100 m), TAA

  • Type: Extenders
  • Technology: DisplayPort; IR; Serial (RS232); A/V over IP
  • Connector 1: DISPLAYPORT (FEMALE); HDMI (FEMALE)
  • Connector 2: DISPLAYPORT (FEMALE)
  • Color: Black
DisplayPort to DVI HDMI over Cat5 6 Extender Kit 1080p 60Hz RS 232 IR Control 328ft TAA B160-101-DPHDSI

DisplayPort to DVI/HDMI over Cat5/6 Extender Kit - 1080p @ 60 Hz, RS-232, IR Control, 328 ft., TAA

  • Type: Extenders
  • Technology: A/V over IP; DVI; DisplayPort; HDMI; Serial (RS232)
  • Connector 1: (1) DISPLAYPORT (FEMALE); (1) HDMI (FEMALE); (1) RJ45 (FEMALE)
  • Connector 2: (1) HDMI (FEMALE); (1) RJ45 (FEMALE)
  • Color: Black
VGA Audio Video over IP Extender Receiver over Cat5 Cat6 RS 232 Serial IR Control 1920x1440 328 feet 100 meters TAA B160-100-VSI

VGA Audio + Video over IP Extender Receiver over Cat5/Cat6, RS-232 Serial and IR Control, 1920 x 1440, 328 ft. (100 m), TAA

  • Type: Extenders
  • Technology: IR; Serial (RS232); VGA/SVGA; A/V over IP
  • Connector 1: 3.5MM (FEMALE); HD15 (FEMALE)
  • Connector 2: (2) 3.5MM (FEMALE); RJ45 (FEMALE)
  • Color: Black
HDMI DVI over IP Extender Receiver over Cat5 Cat6 RS 232 Serial IR Control 1080p 60Hz 328 feet 100 meters TAA B160-100-HDSI

DVI/HDMI over IP Extender Receiver over Cat5/Cat6, RS-232 Serial and IR Control, 1080p @ 60 Hz, 328 ft. (100 m), TAA

  • Type: Extenders
  • Technology: DVI; HDMI; IR; Serial (RS232); A/V over IP
  • Connector 1: HDMI (FEMALE)
  • Connector 2: 3.5MM (FEMALE); DB9 (FEMALE); RJ45 (FEMALE)
  • Color: Black
DisplayPort over IP Extender Receiver over Cat5 Cat6 RS 232 Serial IR Control 1080p 60Hz 328 feet 100 meters TAA B160-100-DPSI

DisplayPort over IP Extender Receiver over Cat5/Cat6, RS-232 Serial and IR Control, 1080p @ 60 Hz, 328 ft. (100 m), TAA

  • Type: Extenders
  • Technology: DisplayPort; IR; Serial (RS232); A/V over IP
  • Connector 1: DISPLAYPORT (FEMALE)
  • Connector 2: (2) 3.5MM (FEMALE); RJ45 (FEMALE)
  • Color: Black
RGB Component Video Stereo Audio over IP Extender Receiver with RS 232 Serial and IR Control 1080i 328 feet 100 meters TAA B160-100-CSI

RGB Component Video + Audio over IP Extender Receiver over Cat5e/6, RS-232 Serial & IR Control, 1080i, 328 ft. (100 m), TAA

  • Type: Extenders
  • Technology: Component; Serial (RS232); IR
  • Connector 1: (5) RCA (FEMALE)
  • Connector 2: (2) 3.5MM (FEMALE); RJ45 (FEMALE)
  • Color: Black
VGA over IP Extender Transmitter over Cat5 Cat6 RS 232 Serial IR Control 1920 x 1440 1080p 328 feet 100 meters TAA B160-001-VSI

VGA over IP Extender Transmitter over Cat5/Cat6, RS-232 Serial and IR Control, 1920 x 1440 (1080p), 328 ft. (100 m), TAA

  • Type: Extenders
  • Technology: IR; Serial (RS232); VGA/SVGA; A/V over IP
  • Connector 1: 3.5MM (FEMALE); HD15 (FEMALE)
  • Connector 2: (2) 3.5MM (FEMALE); HDMI (FEMALE); RJ45 (FEMALE)
  • Color: Black
HDMI/DVI over IP Extender Transmitter over Cat5/Cat6 RS 232 Serial and IR Control 1920 x 1440 328 feet 100 meters TAA B160-001-HDSI

DVI/HDMI over IP Extender Transmitter over Cat5/Cat6, RS-232 Serial and IR Control, 1920 x 1080 (1080p), 328 ft. (100 m), TAA

  • Type: Extenders
  • Technology: DVI; HDMI; IR; Serial (RS232); A/V over IP
  • Connector 1: HDMI (FEMALE)
  • Connector 2: 3.5MM (FEMALE); DB9 (FEMALE); HDMI (FEMALE); RJ45 (FEMALE)
  • Color: Black
DisplayPort over IP Extender Transmitter over Cat5 Cat6 RS 232 Serial and IR Control 1920 x 1080 328 feet 100 meters TAA B160-001-DPSI

DisplayPort over IP Extender Transmitter over Cat5/Cat6, RS-232 Serial and IR Control, 1920 x 1080, 328 ft. (100 m), TAA

  • Type: Extenders
  • Technology: DisplayPort; IR; Serial (RS232); A/V over IP
  • Connector 1: DISPLAYPORT (FEMALE)
  • Connector 2: (2) 3.5MM (FEMALE); HDMI (FEMALE); RJ45 (FEMALE)
  • Color: Black
Component Video RCA over IP Extender Transmitter over Cat5 Cat6 RS 232 and IR Control 1080i 328 feet 100 meters TAA B160-001-CSI

Component Video (RCA) over IP Extender Transmitter over Cat5/Cat6, RS-232 and IR Control, 1080i, 328 ft. (100 m), TAA

  • Type: Extenders
  • Technology: A/V over IP; Component; IR; Serial (RS232)
  • Connector 1: (5) RCA (FEMALE)
  • Connector 2: (2) 3.5MM (FEMALE); HDMI (FEMALE); RJ45 (FEMALE)
  • Color: Black
Displayport to HDMI over Cat5 Cat6 Extender Kit Box Style Transmitter Receiver for Video and Audio 1080p 60 Hz B150-1A1-HDMI

DisplayPort to HDMI over Cat5/6 Active Extender Kit, Pigtail-Style Transmitter/Receiver, Video/Audio, 1080/60p, Up to 150ft., TAA

  • Type: Extenders
  • Technology: HDMI; DisplayPort
  • Connector 1: DISPLAYPORT (MALE)
  • Connector 2: HDMI (MALE)
  • Color: Black
Displayport to DVI over Cat5 Cat6 Extender Kit Pigtail Style Transmitter Receiver for Video and Audio 1080p 60 Hz B150-1A1-DVI

DisplayPort to DVI over Cat5/6 Active Extender Kit, Pigtail-Style Transmitter/Receiver, Video/Audio, 1080/60p, Up to 125-ft.

  • Type: Extenders
  • Technology: DVI; DisplayPort
  • Connector 1: DISPLAYPORT (MALE)
  • Connector 2: DVI-D SINGLE LINK (MALE)
  • Color: Black
2x2 DVI over Cat5 Cat6 Matrix Splitter Switch Video Transmitter B140-202

2x2 DVI over Cat5/Cat6 Matrix Splitter Switch, Video Transmitter, Up to 200-ft., TAA

  • Type: Extenders
  • Technology: DVI
  • Connector 1: (2) DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
  • Connector 2: (2) RJ45 (FEMALE)
  • Color: Black
DVI over Cat5 Cat6 Extender Video Receiver 1920x1080 60Hz B140-1P0

DVI over Cat5/Cat6 Passive Extender, Video Receiver, 1920x1080 at 60Hz, Up to 100-ft., TAA

  • Type: Extenders
  • Technology: DVI
  • Connector 1: RJ45 (FEMALE)
  • Connector 2: DVI-D SINGLE LINK (MALE)
DVI over Cat5 Cat6 Extender Extended Range Wall Plate Video Transmitter Receiver 1920x1080 60Hz B140-1A1-WP

DVI over Cat5/Cat6 Active Extender Kit, Wallplate Transmitter and Receiver, 1920x1080 at 60Hz, Up to 200-ft., TAA

  • Type: Extenders
  • Technology: DVI
  • Connector 1: DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
  • Connector 2: DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
  • Color: White
DVI Cat5 6 Extender Extended Range Video Wallplate Receiver 1920 1080 60 Hz 200 Ft RJ45 Keystone Jack B140-1A0-WP-1

DVI over Cat5/6 Extender, Extended-Range Video Wallplate Receiver, 1920 x 1080 @ 60 Hz, Up to 200 Ft, RJ45 Keystone Jack

  • Type: Extenders
  • Technology: DVI
  • Connector 1: RJ45 (FEMALE)
  • Connector 2: DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
  • Color: White
DVI over Cat5 Cat6 Extender Extended Range Video Receiver 1920x1080 60Hz B140-1A0

DVI over Cat5/Cat6 Active Extender, Box-Style Remote Video Receiver, 1920x1080 at 60Hz, Up to 200-ft., TAA

  • Type: Extenders
  • Technology: DVI
  • Connector 1: RJ45 (FEMALE)
  • Connector 2: DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
  • Color: Black
DVI over Cat5 Cat6 Extender Repeater 1920x1080 60Hz B140-110

DVI over Cat5/Cat6 Extender, Box-Style Repeater, 1920x1080 at 60Hz, Up to 175-ft., TAA

  • Type: Extenders
  • Technology: DVI
  • Connector 1: RJ45 (FEMALE)
  • Connector 2: DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
  • Color: Black
DVI over Cat5 Cat6 Active Extender Kit Transmitter Receiver for Video 1920 1200 60Hz 1080p B140-101X-U

DVI over Cat5/6 Active Extender Kit, Transmitter/Receiver for Video, 1920 x 1200 @ 60 Hz, 1080p, Up to 125-ft.

  • Type: Extenders
  • Technology: DVI
  • Connector 1: DVI-D SINGLE LINK (MALE)
  • Connector 2: DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
DVI over Cat5 Cat6 Extender Extended Range Video Transmitter Receiver 1920x1080 60Hz B140-101X

DVI over Cat5/Cat6 Active Extender Kit, Box-Style Video Transmitter & Receiver, 1920x1080 at 60Hz, Up to 200-ft., TAA

  • Type: Extenders
  • Technology: DVI
  • Connector 1: DVI-D SINGLE LINK (MALE)
  • Connector 2: DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
  • Color: Black
DVI over Cat5 Cat6 Extender Video Transmitter Receiver 1920x1080 60Hz B140-101

DVI over Cat5/Cat6 Passive Extender Kit, Box-Style Video Transmitter & Receiver, 1920x1080 at 60Hz, Up to 100-ft., TAA

  • Type: Extenders
  • Technology: DVI
  • Connector 1: DVI-D SINGLE LINK (MALE)
  • Connector 2: DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
  • Color: Black
DVI over Cat5 Cat6 Extender Splitter Video Transmitter 1920x1080 60Hz 4 Port B140-004

4-Port DVI over Cat5/Cat6 Extender Splitter, Video Transmitter, 1920x1080 at 60Hz, Up to 200-ft., TAA

  • Type: Extenders
  • Technology: DVI
  • Connector 1: DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
  • Connector 2: (4) RJ45 (FEMALE)
  • Color: Black
Dual Display DVI over Cat5 Cat6 Extender Splitter Transmitter 1920x1080 60Hz 2 Port B140-002-DD

2-Port Dual Display DVI over Cat5/Cat6 Extender Splitter, Video Transmitter, 1920x1080 at 60Hz, Up to 200-ft., TAA

  • Type: Extenders
  • Technology: DVI
  • Connector 1: (2) DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
  • Connector 2: (2) RJ45 (FEMALE)
  • Color: Black
DVI over Cat5 Cat6 Extender Splitter Video Transmitter 1920x1080 60Hz 2 Port B140-002

2-Port DVI over Cat5/Cat6 Extender Splitter, Video Transmitter, 1920x1080 at 60Hz, Up to 200-ft., TAA

  • Type: Extenders
  • Technology: DVI
  • Connector 1: DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
  • Connector 2: (2) RJ45 (FEMALE)
  • Color: Black
Component Video with Stereo Audio over Cat5 Cat6 Extender Wall Plate Transmitter Receiver B136-101-WP-1

Component Video with Stereo Audio over Cat5/Cat6 Extender Kit, Wallplate Transmitter and Receiver, Up to 700-ft.

  • Type: Extenders
  • Technology: Component; Stereo Audio
  • Connector 1: (5) RCA (FEMALE)
  • Connector 2: (5) RCA (FEMALE)
Component Video with Stereo Audio over Cat5 Cat6 Extender Transmitter Receiver B136-101

Component Video with Stereo Audio over Cat5/Cat6 Extender Kit, In-Line Transmitter and Receiver, Up to 700-ft.

  • Type: Extenders
  • Technology: Component; Stereo Audio
  • Connector 1: (5) RCA (MALE)
  • Connector 2: (5) RCA (MALE)
Component Video with Stereo Audio over Cat5 Cat6 Extender Receiver B136-100

Component Video with Stereo Audio over Cat5/Cat6 Extender, In-Line Remote Receiver, Up to 700-ft.

  • Type: Extenders
  • Technology: Component; Stereo Audio
  • Connector 1: (5) RCA (MALE)
  • Connector 2: RJ45 (FEMALE)
Component Video with Stereo Audio Over Cat5 Cat6 Extender Splitter Transmitter 4 Port B136-004

4-Port Component Video + Stereo Audio over Cat5/Cat6 Extender Splitter, Box-Style Transmitter, Up to 700-ft., TAA

  • Type: Extenders
  • Technology: Component; Stereo Audio
  • Connector 1: (5) RCA (FEMALE)
  • Connector 2: (4) RJ45 (FEMALE)
  • Color: Black
VGA with Audio over Cat5 Cat6 Extender Repeater 1920x1440 60Hz B132-110A

VGA with Audio over Cat5/Cat6 Extender, Box-Style Repeater, 1920x1440 at 60Hz, Up to 1000-ft., TAA

  • Type: Extenders
  • Technology: VGA/SVGA; Stereo Audio
  • Connector 1: RJ45 (FEMALE)
  • Connector 2: HD15 (FEMALE)
  • Color: Black
VGA with Audio over Cat5 Cat6 Extender Wall Plate Receiver 1920x1440 60Hz B132-100A-WP-1

VGA with Audio over Cat5/Cat6 Extender, Wallplate Receiver, 1920x1440 at 60Hz, Up to 1000-ft., TAA

  • Type: Extenders
  • Technology: VGA/SVGA; Stereo Audio
  • Connector 1: RJ45 (FEMALE)
  • Connector 2: HD15 (FEMALE)
  • Color: White
VGA with Audio over Cat5 Cat6 Short Range Extender 1440 by 900 to 150 Feet B132-100A-SR

VGA with Audio over Cat5/Cat6 Extender, Receiver, USB-Powered, 1440x900 at 60Hz, Up to 300-ft., TAA

  • Type: Extenders
  • Technology: VGA/SVGA; Stereo Audio
  • Connector 1: RJ45 (FEMALE)
  • Connector 2: HD15 (FEMALE)
VGA with Audio over Cat5 Cat6 Medium Range Extender 1920x1080 to 300 Feet B132-100A-MR

VGA with Audio over Cat5/Cat6 Extender, Receiver, USB-Powered, 1920x1080 at 60Hz, Up to 750-ft., TAA

  • Type: Extenders
  • Technology: VGA/SVGA; Stereo Audio
  • Connector 1: RJ45 (FEMALE)
  • Connector 2: HD15 (FEMALE)
  • Color: Black
VGA with Audio over Cat5 Cat6 Extender Receiver 1920x1440 60Hz B132-100A

VGA with Audio over Cat5/Cat6 Extender, Box-Style Receiver, 1920x1440 at 60Hz, Up to 1000-ft., TAA

  • Type: Extenders
  • Technology: VGA/SVGA; Stereo Audio
  • Connector 1: RJ45 (FEMALE)
  • Connector 2: HD15 (FEMALE)
  • Color: Black
VGA over Cat5 Cat6 Extender Receiver 1920x1440 60Hz B132-100-1

VGA over Cat5/Cat6 Extender, Box-Style Receiver, 1920x1440 at 60Hz, Up to 1000-ft., TAA

  • Type: Extenders
  • Technology: VGA/SVGA
  • Connector 1: RJ45 (FEMALE)
  • Connector 2: HD15 (FEMALE)
  • Color: Black
8 Port VGA Audio over Cat5 Cat6 Extender Splitter Box Style Transmitter EDID 1920 x 1440 60 Hz 1000 ft B132-008A-2

8-Port VGA + Audio over Cat5/Cat6 Extender/Splitter, Box-Style Transmitter with EDID, 1920 x 1440 @ 60 Hz, Up to 1,000 ft., TAA

  • Type: Extenders
  • Technology: VGA/SVGA; Stereo Audio
  • Connector 1: HD15 (FEMALE)
  • Connector 2: (8) RJ45 (FEMALE)
  • Color: Black
VGA with Audio over Cat5 Cat6 Extender Splitter Transmitter with EDID Copy 1920x1440 60Hz 4 Port B132-004A-2

4-Port VGA with Audio over Cat5/Cat6 Extender Splitter, Box-Style Transmitter with EDID, 1920x1440 at 60Hz, Up to 1000-ft., TAA

  • Type: Extenders
  • Technology: VGA/SVGA; Stereo Audio
  • Connector 1: HD15 (FEMALE)
  • Connector 2: (4) RJ45 (FEMALE)
  • Color: Black
VGA over Cat5 Cat6 Extender Splitter Transmitter with EDID Copy 1920x1440 60Hz 4 Port B132-004-2

4-Port VGA over Cat5/Cat6 Extender Splitter, Box-Style Transmitter with EDID, 1920x1440 at 60Hz, Up to 1000-ft., TAA

  • Type: Extenders
  • Technology: VGA/SVGA
  • Connector 1: HD15 (FEMALE)
  • Connector 2: (4) RJ45 (FEMALE)
  • Color: Black
VGA with Audio over Cat5 Cat6 Extender Splitter Transmitter with EDID Copy 1920x1440 60Hz 2 Port B132-002A-2

2-Port VGA with Audio over Cat5/Cat6 Extender Splitter, Box-Style Transmitter with EDID, 1920x1440 at 60Hz, Up to 1000-ft., TAA

  • Type: Extenders
  • Technology: VGA/SVGA; Stereo Audio
  • Connector 1: HD15 (FEMALE)
  • Connector 2: (2) RJ45 (FEMALE)
  • Color: Black
VGA over Cat5 Cat6 Extender Splitter Transmitte with EDID Copy 1920x1440 60Hz 2 Port B132-002-2

2-Port VGA over Cat5/Cat6 Extender Splitter, Box-Style Transmitter with EDID, 1920x1440 at 60Hz, Up to 1000-ft., TAA

  • Type: Extenders
  • Technology: VGA/SVGA
  • Connector 1: HD15 (FEMALE)
  • Connector 2: (2) RJ45 (FEMALE)
  • Color: Black
VGA with Audio over Cat5 Cat6 Extender Kit Transmitter Receiver with EDID B130-202A

VGA with Audio over Cat5/Cat6 Extender Kit, Transmitter & Receiver with EDID, 2 Local/2 Remote Displays, 1440x900, Up to 500-ft.

  • Type: Extenders
  • Technology: VGA/SVGA; Stereo Audio
  • Connector 1: (2) HD15 (FEMALE)
  • Connector 2: (2) HD15 (FEMALE)
  • Color: Black
VGA over Cat5 Cat6 Extender Kit Transmitter Receiver with EDID B130-202

VGA over Cat5/Cat6 Extender Kit, Transmitter & Receiver with EDID, 2 Local/2 Remote Displays, 1440x900, Up to 500-ft.

  • Type: Extenders
  • Technology: VGA/SVGA
  • Connector 1: (2) HD15 (FEMALE)
  • Connector 2: (2) HD15 (FEMALE)
  • Color: Black
VGA with Audio over Cat5 Cat6 Extender Transmitter Repeater 1920x1440 60Hz B130-111A

VGA with Audio over Cat5/Cat6 Extender Kit, Box-Style Transmitter and Repeater, 1920x1440 at 60Hz, Up to 1000-ft., TAA

  • Type: Extenders
  • Technology: VGA/SVGA; Stereo Audio
  • Connector 1: (2) HD15 (FEMALE)
  • Connector 2: HD15 (FEMALE)
  • Color: Black
VGA over Cat5 Cat6 Extender Transmitter Repeater 1920x1440 60Hz B130-111

VGA over Cat5/Cat6 Extender Kit, Box-Style Transmitter and Repeater, 1920x1440 at 60Hz, Up to 1000-ft., TAA

  • Type: Extenders
  • Technology: VGA/SVGA
  • Connector 1: (2) HD15 (FEMALE)
  • Connector 2: HD15 (FEMALE)
  • Color: Black
VGA over Cat5 Cat6 Extender Transmitter Receiver USB Powered 1920x1440 60Hz B130-101-U

VGA over Cat5/Cat6 Extender Kit, Transmitter and Receiver, USB-Powered, 1920x1440 at 60Hz, Up to 500-ft., TAA

  • Type: Extenders
  • Technology: VGA/SVGA
  • Connector 1: HD15 (MALE)
  • Connector 2: HD15 (MALE)
  • Color: Black
VGA with RS232 over Cat5 Cat6 Extender Transmitter Receiver EDID Copy 1920x1440 60Hz B130-101S-2

VGA with RS232 over Cat5/Cat6 Extender Kit, Box-Style Transmitter and Receiver with EDID, 1920x1440 at 60Hz, Up to 1000-ft., TAA

  • Type: Extenders
  • Technology: Serial (RS232); VGA/SVGA
  • Connector 1: (2) HD15 (FEMALE)
  • Connector 2: HD15 (FEMALE)
  • Color: Black
VGA with Audio over Cat5 Cat6 Extender Kit Wallplate Transmitter & Receiver with EDID 1920 x 1440 60 Hz Up to 1000 Feet B130-101A-WP-2

VGA with Audio over Cat5/Cat6 Extender Kit, Wallplate Transmitter & Receiver with EDID, 1920 x 1440 @ 60 Hz, Up to 1000 ft., TAA

  • Type: Extenders
  • Technology: VGA/SVGA; Stereo Audio
  • Connector 1: HD15 (FEMALE)
  • Connector 2: HD15 (FEMALE)
  • Color: White
VGA Audio over Cat5 Cat6 Short Range Extender Kit Transmitter and Receiver USB Powered 1440x900 up to 150 Feet B130-101A-SR

VGA with Audio over Cat5/Cat6 Extender Kit, Transmitter and Receiver with EDID, USB-Powered, 1440 x 900, Up to 300-ft., TAA

  • Type: Extenders
  • Technology: VGA/SVGA; Stereo Audio
  • Connector 1: HD15 (MALE)
  • Connector 2: HD15 (MALE)
  • Color: Black
VGA with Audio over Cat5 Extender Kit Transmitter and Receiver with EDID Copy USB Powered Up to 750 Feet B130-101A-MR

VGA with Audio over Cat5/Cat6 Extender Kit, Transmitter and Receiver with EDID, USB-Powered,1920x1080 at 60Hz, Up to 750-ft., TAA

  • Type: Extenders
  • Technology: VGA/SVGA; Stereo Audio
  • Connector 1: HD15 (MALE)
  • Connector 2: HD15 (MALE)
  • Color: Black
VGA with Audio over Cat5 Cat6 Extender Transmitter Receiver EDID Copy 1920x1440 60Hz B130-101A-2

VGA with Audio over Cat5/Cat6 Extender Kit, Box-Style Transmitter & Receiver with EDID, 1920x1440 at 60Hz, Up to 1000-ft., TAA

  • Type: Extenders
  • Technology: VGA/SVGA; Stereo Audio
  • Connector 1: (2) HD15 (FEMALE)
  • Connector 2: HD15 (FEMALE)
  • Color: Black
VGA over Cat5 Cat6 Extender Transmitter Receiver EDID Copy 1920x1440 60Hz B130-101-2

VGA over Cat5/Cat6 Extender Kit, Box-Style Transmitter & Receiver with EDID, 1920x1440 at 60Hz, Up to 1000-ft., TAA

  • Type: Extenders
  • Technology: VGA/SVGA
  • Connector 1: (2) HD15 (FEMALE)
  • Connector 2: HD15 (FEMALE)
  • Color: Black
DisplayPort over Fiber Extender Kit 4K 30Hz RS 232 IR USB Duplex Singlemode LC 6.2mi TAA B127F-1A1-SM-DD

DisplayPort over Fiber Extender Kit - 4K @ 30 Hz, RS-232, IR, USB, Duplex Singlemode LC, 6.2 mi., TAA

  • Type: Extenders
  • Technology: DisplayPort; HDMI; HDR
  • Connector 1: (2) 3.5MM (FEMALE); MICRO-USB B (FEMALE)
  • Connector 2: (2) 3.5MM (FEMALE); (2) USB A (FEMALE)
  • Color: Black
HDMI over Fiber Extender Kit with USB IR RS 232 4K 60Hz 4 4 4 Duplex Multimode LC 985ft 300M TAA B127F-1A1-MM-HH

HDMI over Fiber Extender Kit - 4K @ 60 Hz, RS-232, IR, USB, Duplex Multimode LC, 985 ft., TAA

  • Type: Extenders
  • Technology: HDMI; HDR
  • Connector 1: (2) 3.5MM (FEMALE); MICRO-USB B (FEMALE)
  • Connector 2: (2) 3.5MM (FEMALE); (2) USB A (FEMALE)
  • Color: Black
DisplayPort over Fiber Extender Kit 4K 30Hz RS 232 IR USB Duplex Multimode LC 985ft TAA B127F-1A1-MM-DD

DisplayPort over Fiber Extender Kit - 4K @ 30 Hz, RS-232, IR, USB, Duplex Multimode LC, 985 ft., TAA

  • Type: Extenders
  • Technology: DisplayPort; HDMI; HDR
  • Connector 1: (2) 3.5MM (FEMALE); MICRO-USB B (FEMALE)
  • Connector 2: (2) 3.5MM (FEMALE); (2) USB A (FEMALE)
  • Color: Black
HDMI over Cat6 Extender Kit with PoC 4Kx2K 60Hz 4 4 4 125ft 38.1m TAA B127-1A1-HH

HDMI over Cat6 Extender Kit with PoC - 4K x 2K @ 60 Hz, 4:4:4:, 125 ft. (38.1 m), TAA

  • Type: Extenders
  • Technology: A/V over IP; Cat6; HDMI; HDR
  • Connector 1: (2) HDMI (FEMALE)
  • Connector 2: HDMI (FEMALE)
  • Color: Black
DisplayPort to HDMI over Cat6 Extender Kit with PoC 4Kx2K 60Hz 4 4 4 125ft 38.1m TAA B127-1A1-DH

DisplayPort to HDMI over Cat6 Extender Kit with PoC - 4K x 2K @ 60 Hz, 4:4:4:, 125 ft. (38.1 m), TAA

  • Type: Extenders
  • Technology: A/V over IP; Cat6; DisplayPort; HDMI; HDR
  • Connector 1: DISPLAYPORT (FEMALE)
  • Connector 2: HDMI (FEMALE)
  • Color: Black
HDMI over Cat6 Passive Remote Receiver with PoC 4Kx2K 60Hz 4 4 4 50ft 15.2m TAA B127-100-H-SR

HDMI over Cat6 Passive Remote Receiver with PoC - 4K x 2K @ 60 Hz, 4:4:4, 50 ft. (15.2 m), TAA

  • Type: Extenders
  • Technology: A/V over IP; Cat6; HDMI; HDR
  • Connector 1: MICRO-USB B (FEMALE)
  • Connector 2: HDMI (MALE)
  • Color: Black
HDMI over Cat6 Active Remote Receiver with PoC 4Kx2K 60 Hz 4 4 4 125ft 38.1m TAA B127-100-H

HDMI over Cat6 Active Remote Receiver with PoC - 4K x 2K @ 60 Hz, 4:4:4, 125 ft. (38.1 m), TAA

  • Type: Extenders
  • Technology: A/V over IP; Cat6; HDMI; HDR
  • Connector 1: HDMI (FEMALE)
  • Connector 2: RJ45 (FEMALE)
  • Color: Black
HDMI over Cat6 Splitter Extender Kit with PoC 4 Ports 4Kx2K 60Hz 4 4 4 125ft 38.1m TAA B127-004-H4H

HDMI over Cat6 Splitter/Extender Kit with PoC, 4 Ports - 4K x 2K @ 60 Hz, 4:4:4, 125 ft. (38.1 m), TAA

  • Type: Extenders
  • Technology: Cat6; HDMI; HDR
  • Connector 1: (4) RJ45 (FEMALE)
  • Connector 2: HDMI (FEMALE)
  • Color: Black
HDMI over Cat6 Splitter Extender with PoC 4 Ports 4Kx2K 60Hz 4 4 4 125ft 38.1m TAA B127-004-H

HDMI over Cat6 Splitter/Extender with PoC, 4 Ports - 4K x 2K @ 60 Hz, 4:4:4, 125 ft. (38.1 m), TAA

  • Type: Extenders
  • Technology: Cat6; HDMI; HDR
  • Connector 1: (2) HDMI (FEMALE)
  • Connector 2: (4) RJ45 (FEMALE)
  • Color: Black
DisplayPort to HDMI over Cat6 Splitter Extender Kit PoC 4 Ports 4K 60Hz 125ft 38m TAA B127-004-D4H

DisplayPort to HDMI over Cat6 Splitter/Extender Kit, PoC, 4 Ports - 4K @ 60 Hz, 125 ft. (38 m), TAA

  • Type: Extenders
  • Technology: A/V over IP; Cat6; DisplayPort; HDMI; HDR
  • Connector 1: (4) RJ45 (FEMALE)
  • Connector 2: RJ45 (FEMALE)
  • Color: Black
HDMI over Cat6 Splitter Extender with PoC 2 Ports 4Kx2K 60Hz 4 4 4 125ft 38.1m TAA B127-002-H

HDMI over Cat6 Splitter/Extender with PoC, 2 Ports - 4K x 2K @ 60 Hz, 4:4:4, 125 ft. (38.1 m), TAA

  • Type: Extenders
  • Technology: Cat6; HDMI; HDR
  • Connector 1: (2) RJ45 (FEMALE)
  • Connector 2: HDMI (FEMALE)
  • Color: Black
DisplayPort to HDMI over Cat6 Splitter Extender Kit PoC 2 Ports 4K 60Hz 125ft 38m TAA B127-002-D2H

DisplayPort to HDMI over Cat6 Splitter/Extender Kit, PoC, 2 Ports - 4K @ 60 Hz, 125 ft. (38 m), TAA

  • Type: Extenders
  • Technology: A/V over IP; Cat6; DisplayPort; HDMI; HDR
  • Connector 1: (2) RJ45 (FEMALE)
  • Connector 2: HDMI (FEMALE)
  • Color: Black
HDMI over Cat6 Splitter Extender Kit with PoC 2 Ports 4Kx2K 60Hz 4 4 4 125ft 38.1m TAA B127-002-2H2

HDMI over Cat6 Splitter/Extender Kit with PoC, 2 Ports - 4K x 2K @ 60 Hz, 4:4:4, 125 ft. (38.1 m), TAA

  • Type: Extenders
  • Technology: Cat6; HDMI; HDR
  • Connector 1: HDMI (FEMALE)
  • Connector 2: HDMI (FEMALE)
  • Color: Black
4x4 HDMI Over Cat5 Cat6 Matrix Splitter Switch Transmitter Video Audio 1920x1200 1080p 60Hz B126-4X4

4 x 4 HDMI over Cat5/Cat6 Matrix Splitter Switch, Box-Style Transmitter, Video and Audio, 1080p @ 60 Hz, Up to 175-ft., TAA

  • Type: Extenders
  • Technology: HDMI; Serial (RS232); IR
  • Connector 1: (4) HDMI (FEMALE)
  • Connector 2: (4) RJ45 (FEMALE)
  • Color: Black
2x2 HDMI Over Cat5 Cat6 Matrix Splitter Switch Transmitter Video Audio 1920x1200 1080p 60Hz B126-2X2

2 x 2 HDMI over Cat5/Cat6 Matrix Splitter Switch, Box-Style Transmitter,Video and Audio, 1080p @60Hz up to 125-ft., TAA

  • Type: Extenders
  • Technology: HDMI; IR; Serial (RS232)
  • Connector 1: (2) HDMI (FEMALE)
  • Connector 2: (2) RJ45 (FEMALE)
  • Color: Black
2 Port HDMI over Cat5 Cat6 Extender Kit Power over Cable Box Style Transmitter 2 Mini Receivers 1080p TAA B126-2P2M-POC

2-Port HDMI over Cat5/Cat6 Extender Kit, Power over Cable, Box-Style Transmitter, 2 Mini Receivers, 1080p @ 60 Hz, TAA

  • Type: Extenders
  • Technology: HDMI
  • Connector 1: HDMI (FEMALE)
  • Connector 2: (2) RJ45 (FEMALE)
HDMI Over Cat5 2 Port HDMI Extender Kit Transmitter Receiver 1080p B126-2A1

1 x 2 HDMI over Cat5/Cat6 Extender Kit, Box-Style Transmitter and Receiver, 1080p @60Hz up to 150-ft., TAA

  • Type: Extenders
  • Technology: HDMI
  • Connector 1: (2) HDMI (FEMALE)
  • Connector 2: (2) HDMI (FEMALE)
  • Color: Black
HDMI Over Cat5 Active Extender 2 Port Remote Unit 1080p HDCP 3D B126-2A0

2-Port HDMI over Cat5/Cat6 Active Extender/Splitter, Remote Receiver for Video and Audio, 1080p @60Hz up to 150-ft., TAA

  • Type: Extenders
  • Technology: HDMI
  • Connector 1: RJ45 (FEMALE)
  • Connector 2: (2) HDMI (FEMALE)
  • Color: Black
1 Port HDMI over Cat5 Cat6 Extender Kit Power over Cable Box Style Transmitter 1080p 60Hz TAA B126-1P1M-U-POC

HDMI over Cat5/Cat6 Extender Kit, Power over Cable, 1080p @ 60 Hz, TAA

  • Type: Extenders
  • Technology: HDMI
  • Connector 1: HDMI (MALE)
  • Connector 2: HDMI (MALE)
  • Color: Black
HDMI Over Cat5 Cat6 Extender Wall Plate Receiver Video Audio 1920x1200 1080p 60Hz B126-1P0-WP-1

HDMI over Cat5/Cat6 Passive Extender, Wallplate Remote Receiver for Video and Audio, 1080p @60Hz up to 50-ft., TAA

  • Type: Extenders
  • Technology: HDMI
  • Connector 1: RJ45 (FEMALE)
  • Connector 2: HDMI (FEMALE)
  • Color: White
HDMI Cat5e Cat6 Passive Extender Low Profile Remote Receiver Video Audio 1080p 60Hz 100ft 30.5m B126-1P0-MINI

HDMI over Cat5e/Cat6 Passive Extender, Low-Profile Remote Receiver for Video and Audio, 1080p @60Hz up to 50-ft.

  • Type: Extenders
  • Technology: HDMI
  • Connector 1: RJ45 (FEMALE)
  • Connector 2: HDMI (MALE); MICRO-USB B (FEMALE)
  • Color: Black
HDMI Over Cat5 Cat6 Extender Receiver Video Audio 1920x1200 1080p 60Hz B126-1P0

HDMI over Cat5/Cat6 Passive Extender, Box-Style Remote Receiver for Video and Audio, 1080p @60Hz up to 50-ft., TAA

  • Type: Extenders
  • Technology: HDMI
  • Connector 1: RJ45 (FEMALE)
  • Connector 2: HDMI (MALE)
  • Color: Black
wireless displayport hdmi transmitter receiver kit with ir for boardroom conference room B126-1D1-WHD1

Wireless HDMI Extender with IR / Wireless DisplayPort Transmitter with IR for Boardroom/Conference Room

  • Type: Extenders
  • Technology: DisplayPort; HDMI
  • Connector 1: HDMI (MALE)
  • Connector 2: HDMI (FEMALE)
  • Color: Black
HDMI Over Cat5 Cat6 Extender Extended Range Wall Plate Tansmitter Receiver Video Audio 1920x1200 1080p 60Hz B126-1A1-WP

HDMI over Cat5/6 Active Extender Kit, Wallplate Transmitter & Receiver for Video and Audio, 1080p @60Hz up to 150-ft., TAA

  • Type: Extenders
  • Technology: HDMI
  • Connector 1: HDMI (FEMALE); RJ45 (FEMALE)
  • Connector 2: HDMI (FEMALE); RJ45 (FEMALE)
  • Color: White
Wireless HDMI Extender 1080p with IR Control Dual Antennas 165ft 50m B126-1A1-WHD3

Wireless HDMI Extender Kit - 1080p with IR Control, Dual Antennas, 165 ft. (50 m)

  • Type: Extenders
  • Technology: HDMI
  • Connector 1: 3.5MM (FEMALE); HDMI (FEMALE)
  • Connector 2: 3.5MM (FEMALE); HDMI (FEMALE)
  • Color: Black
Wireless HDMI Extender 1080p IR Control 200m 650ft B126-1A1-WHD2

Wireless HDMI Extender 1080p with IR Control, 200 m (650 ft.)

  • Type: Extenders
  • Technology: HDMI
  • Connector 1: HDMI (FEMALE)
  • Connector 2: HDMI (FEMALE)
  • Color: Black
Wireless HDMI Extender 1080p with IR Control 50m 165ft B126-1A1-WHD1

Wireless HDMI Extender Kit - 1080p with IR Control, Dual Antennas, 2nd Receiver Option, 165 ft. (50 m)

  • Type: Extenders
  • Technology: HDMI
  • Connector 1: HDMI (FEMALE)
  • Connector 2: HDMI (FEMALE)
  • Color: Black
Micro HDMI to HDMI over Cat5 Cat6 Active Extender Kit 1080p 60Hz USB Powered B126-1A1-U-MCRO

Micro-HDMI to HDMI over Cat5/Cat6 Active Extender Kit, 1080p @ 60 Hz, USB Powered, Up to 125-ft., TAA

  • Type: Extenders
  • Technology: HDMI
  • Connector 1: MICRO HDMI (MALE)
  • Connector 2: HDMI (MALE)
  • Color: Black
HDMI over Cat5 Cat6 Active Extender Kit 1080p 60Hz USB Powered B126-1A1-U

HDMI over Cat5/Cat6 Active Extender Kit, 1080p @ 60 Hz, USB Powered, Up to 125-ft., TAA

  • Type: Extenders
  • Technology: HDMI
  • Connector 1: HDMI (MALE)
  • Connector 2: HDMI (MALE)
  • Color: Black
HDMI with Serial IR Over Cat5 Cat6 Extender Extended Range HDBaseT Transmitter Receiver 1920x1200 1080p 60Hz B126-1A1SR

HDMI Over Cat5/6 Extender Kit with Serial and IR Control, Transmitter and Receiver, 4K x 2K, 1080p @ 24/30 Hz, Up to 328-ft., TAA

  • Type: Extenders
  • Technology: HDMI; Serial (RS232); IR
  • Connector 1: HDMI (FEMALE)
  • Connector 2: HDMI (FEMALE)
  • Color: Black
HDMI over Cat5 Active Extender Kit Power over Cable Box Style Transmitter Receiver Audio Video 1080p 125 Ft B126-1A1-POC

HDMI over Cat5 Active Extender Kit, Power over Cable, Box-Style Transmitter/Receiver Audio/Video, 1080p, Up to 125 Ft.

  • Type: Extenders
  • Technology: HDMI
  • Connector 1: (2) HDMI (FEMALE)
  • Connector 2: HDMI (FEMALE)
  • Color: Black
hdmi extender over powerline active kit 300 m 984 ft B126-1A1-PLHD

HDMI over Powerline Active Extender Kit - IR Control, 1080p @ 60 Hz, 300 m (984 ft.)

  • Type: Extenders
  • Technology: HDMI
  • Connector 1: 3.5MM (FEMALE); (2) HDMI (FEMALE)
  • Connector 2: 3.5MM (FEMALE); HDMI (FEMALE)
  • Color: Black
HDMI Cat5 Cat6 Active Extender Kit IR Control Box Style Transmitter Receiver Video Audio 1080p 125 ft B126-1A1-IR

HDMI over Cat5/6 Active Extender Kit with IR Control, Box-Style Transmitter & Receiver, Video/Audio, 1080p, Up to 125-ft., TAA

  • Type: Extenders
  • Technology: HDMI; IR
  • Connector 1: (2) HDMI (FEMALE)
  • Connector 2: HDMI (FEMALE)
  • Color: Black
HDMI over Cat5 Cat6 Active Extender Kit Box Style Transmitter Receiver Video Audio 1080p 60Hz Power Supply B126-1A1-INT

HDMI over Cat5/6 Active Extender Kit, Box-Style Transmitter/Receiver, Video/Audio, 1080/60p up to 150ft, Intl Power Supply

  • Type: Extenders
  • Technology: HDMI
  • Connector 1: (2) HDMI (FEMALE)
  • Connector 2: HDMI (FEMALE)
  • Color: Black
HDMI Over Cat5 Cat6 Extender Extended Range Tansmitter Receiver Video Audio 1920x1200 1080p 60Hz B126-1A1

HDMI over Cat5/6 Active Extender Kit, Box-Style Transmitter & Receiver for Video and Audio, 1080p @60Hz up to 150-ft., TAA

  • Type: Extenders
  • Technology: HDMI
  • Connector 1: (2) HDMI (FEMALE); RJ45 (FEMALE)
  • Connector 2: HDMI (FEMALE); RJ45 (FEMALE)
  • Color: Black
HDMI Over Cat5 Cat6 Extender Extended Range Wall Plate Receiver Video Audio 1920x1200 1080p 60Hz B126-1A0-WP-1

HDMI over Cat5/Cat6 Active Extender, Wallplate Remote Receiver for Video and Audio, 1080p @60Hz up to 150-ft., TAA

  • Type: Extenders
  • Technology: HDMI
  • Connector 1: RJ45 (FEMALE)
  • Connector 2: HDMI (FEMALE)
  • Color: White
HDMI over Cat5 Cat6 Active Extender Pigtail Style Receiver for Video Audio 1080p 60Hz USB Powered B126-1A0-U

HDMI over Cat5/Cat6 Active Extender, Pigtail-Style Receiver for Video and Audio, 1080p @ 60 Hz, USB Powered, TAA

  • Type: Extenders
  • Technology: HDMI
  • Connector 1: MICRO-USB B (FEMALE); RJ45 (FEMALE)
  • Connector 2: HDMI (MALE)
  • Color: Black
HDMI Over Cat5 Cat6 Extender Extended Range Receiver Video Audio 1920x1200 1080p 60Hz B126-1A0

HDMI over Cat5/Cat6 Active Extender, Box-Style Remote Receiver for Video and Audio, 1080p @60Hz up to 150-ft., TAA

  • Type: Extenders
  • Technology: HDMI
  • Connector 1: RJ45 (FEMALE)
  • Connector 2: HDMI (FEMALE)
  • Color: Black
HDMI over Cat5 Cat6 Remote Extender Repeater Video Audio 1920x1200 1080p 60Hz B126-110

HDMI over Cat5/Cat6 Active Extender, Box-Style Remote Repeater for Video and Audio, 1080p @60Hz up to 125-ft., TAA

  • Type: Extenders
  • Technology: HDMI
  • Connector 1: RJ45 (FEMALE)
  • Connector 2: HDMI (FEMALE)
  • Color: Black
HDMI over Cat5 Cat6 Extender Splitter Transmitter Video Audio 1920x1200 1080p 60Hz 4 Port B126-004

4-Port HDMI over Cat5/Cat6 Extender/Splitter, Box-Style Transmitter for Video and Audio, 1080p @60Hz up to 150-ft., TAA

  • Type: Extenders
  • Technology: HDMI
  • Connector 1: (2) HDMI (FEMALE)
  • Connector 2: (4) RJ45 (FEMALE)
  • Color: Black
HDMI over Cat5 Cat6 Extender Splitter Transmitter Video Audio 1920x1200 1080p 60Hz 2 Port B126-002

2-Port HDMI over Cat5/Cat6 Extender/Splitter, Box-Style Transmitter for Video and Audio, 1080p @ 60 Hz, Up to 150-ft., TAA

  • Type: Extenders
  • Technology: HDMI
  • Connector 1: HDMI (FEMALE)
  • Connector 2: (2) RJ45 (FEMALE)
  • Color: Black
HDMI over Dual Cat5 Cat6 Extender Transmitter Receiver Video Audio 1920x1200 1080p 24Hz HDMI Male Female B125-150

HDMI over Dual Cat5/6 Extender Kit, In-Line Transmitter/Receiver, Video and Audio, 1920x1200 1080/24p, Up to 150-ft.

  • Type: Extenders
  • Technology: HDMI
  • Connector 1: HDMI (FEMALE)
  • Connector 2: HDMI (FEMALE)
  • Color: Black
HDMI over Dual Cat5 Cat6 Extender Kit In Line Transmitter Receiver Video Audio IR 1920 1200 1080p 60Hz B125-101-60-IRU

HDMI over Dual Cat5/Cat6 Extender Kit, In-Line Transmitter/Receiver for Video/Audio, 1920 x 1080 (1080p) @ 60 Hz, IR, TAA

  • Type: Extenders
  • Technology: HDMI; IR
  • Connector 1: HDMI (FEMALE)
  • Connector 2: HDMI (FEMALE)
HDMI over Dual Cat5 Cat6 Extender Kit In Line Transmitter Receiver Video Audio IR 1080p 60Hz 150ft B125-101-60-IR

HDMI over Dual Cat5/Cat6 Extender Kit, In-Line Transmitter/Receiver for Video/Audio, IR, 1080p @ 60 Hz - Up to 150-ft., TAA

  • Type: Extenders
  • Technology: HDMI; IR
  • Connector 1: HDMI (FEMALE)
  • Connector 2: HDMI (FEMALE)
  • Color: Black
HDMI over Dual Cat5 Cat6 Extender Transmitter Receiver Video Audio 1920x1200 1080p 60Hz HDMI Male Female B125-101-60

HDMI over Dual Cat5/Cat6 Extender Kit, Transmitter/Receiver for Video,Audio, 1920x1200 1080/60p (HDMI F/F), Up to 150-ft, TAA

  • Type: Extenders
  • Technology: HDMI
  • Connector 1: HDMI (FEMALE)
  • Connector 2: HDMI (FEMALE)
  • Color: Black
HDMI Extender Equalizer Active Repeater Video Audio 1920x1200 1080p 60Hz HDMI Male Female 1 ft B123-001-60

HDMI Signal Booster/Extender Cable (1-ft.), 1920x1200 at 60Hz/1080p (HDMI M/F), Up to 125-ft., TAA

  • Type: Extenders
  • Technology: HDMI
  • Connector 1: HDMI (MALE)
  • Connector 2: HDMI (FEMALE)
  • Length (ft): 0 - 2
HDMI Extender Equalizer Active Repeater Video Audio 1920x1200 1080p 24Hz HDMI Male Female 1 ft B123-001

HDMI Signal Booster/Extender Cable (1-ft.), 1920x1200 at 24Hz/1080p (HDMI M/F), Up to 150-ft., TAA

  • Type: Extenders
  • Technology: HDMI
  • Connector 1: HDMI (MALE)
  • Connector 2: HDMI (FEMALE)
  • Length (ft): 0 - 2
  • Color: Black
hdmi signal booster in line 1920x1200 1080p hdmi f f up to 150 ft taa B122-000-60

HDMI Signal Booster – F/F, 1920 x 1200 (1080p) @ 60 Hz, Up to 125 ft., TAA

  • Type: Extenders
  • Technology: HDMI
  • Connector 1: HDMI (FEMALE)
  • Connector 2: HDMI (FEMALE)
  • Color: Black
HDMI In Line Signal Booster Female to Female 3840x2160 4Kx2K 60Hz Up to 50ft TAA B122-000-4K6

HDMI In-Line Signal Booster - F/F, 3840 x 2160 (4K x 2K) @ 60 Hz, Up to 50 ft., TAA

  • Type: Extenders
  • Technology: HDMI
  • Connector 1: HDMI (FEMALE)
  • Connector 2: HDMI (FEMALE)
  • Color: Gray
HDMI Extender Equalizer Active Repeater Video Audio 1920x1200 1080p 24Hz HDMI Female B122-000

HDMI In-Line Signal Booster/Extender, 1920x1200 at 24Hz/1080p (HDMI F/F), Up to 150-ft., TAA

  • Type: Extenders
  • Technology: HDMI
  • Connector 1: HDMI (FEMALE)
  • Connector 2: HDMI (FEMALE)
DisplayPort Extender Equalizer Repeater Video Audio 1920x1200 1080P 60Hz Displayport Female B121-000

DisplayPort Extender Equalizer, Repeater for Video & Audio 1920x1200 at 60Hz/1080p (Displayport F/F), Up to 150-ft., TAA

  • Type: Extenders
  • Technology: DisplayPort
  • Connector 1: DISPLAYPORT (FEMALE)
  • Connector 2: DISPLAYPORT (FEMALE)
  • Color: Black
DVI Extender Equalizer Single Link Video Repeater 1920x1200 1080P 60H DVI Female B120-000-SL

DVI Extender Equalizer, Single-Link Video Repeater, 1920x1200 at 60Hz / 1080p (DVI F/F), up to 150ft., TAA

  • Type: Extenders
  • Technology: DVI
  • Connector 1: DVI-I (FEMALE)
  • Connector 2: DVI-I (FEMALE)
  • Color: Black
DVI Extender Equalizer Dual Link Video Repeater 2560x1600 60Hz DVI Female B120-000

DVI Extender Equalizer, Dual-Link Video Repeater, 2560x1600 at 60Hz (DVI F/F), up to 150 ft., TAA

  • Type: Extenders
  • Technology: DVI
  • Connector 1: DVI-I (FEMALE)
  • Connector 2: DVI-I (FEMALE)
  • Color: Black
HDMI HDBaseT KVM Console Extender over Cat6 2 USB Ports IR 4K 30Hz 130ft 1080p 230ft B013-HU-4K

HDMI HDBaseT KVM Console Extender over Cat6 - 2 USB Ports, IR, 4K @ 30 Hz (130 ft.), 1080p (230 ft.)

  • Type: Extenders
  • Technology: Cat5/5e; Cat6; HDBaseT; HDMI; IR; USB; USB 2.0 (High Speed)
  • Connector 1: RJ45 (FEMALE)
  • Connector 2: RJ45 (FEMALE)
  • Color: Black