Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

USB, Lightning & FireWire / Extenders

U330-20M

USB 3.0 SuperSpeed Active Extension Repeater Cable (USB-A M/F), 20 m (65 ft.)

  • Type: Extenders
  • Technology: USB 3.0 (SuperSpeed); USB
  • Connector 1: USB 3.0 A (MALE)
  • Connector 2: USB 3.0 A (FEMALE)
  • Length (ft): 51 - 100
  • Color: Black
U330-15M

USB 3.0 SuperSpeed Active Extension Repeater Cable (USB-A M/F), 15 m (49 ft.)

  • Type: Extenders
  • Technology: USB 3.0 (SuperSpeed); USB
  • Connector 1: USB 3.0 A (MALE)
  • Connector 2: USB 3.0 A (FEMALE)
  • Length (ft): 31 - 50
  • Color: Black
U330-10M

USB 3.0 SuperSpeed Active Extension Repeater Cable (A M/F), 10M (33-ft.)

  • Type: Extenders
  • Technology: USB 3.0 (SuperSpeed); USB
  • Connector 1: USB 3.0 A (MALE)
  • Connector 2: USB 3.0 A (FEMALE)
  • Length (ft): 31 - 50
  • Color: Black
U330-05M

USB 3.0 SuperSpeed Active Extension Repeater Cable (A M/F), 5M (16-ft.)

  • Type: Extenders
  • Technology: USB 3.0 (SuperSpeed); USB
  • Connector 1: USB 3.0 A (MALE)
  • Connector 2: USB 3.0 A (FEMALE)
  • Length (ft): 16 - 30
  • Color: Black
U224-4R4-R

4-Port USB over Cat5 Hub with 4 Remote Ports, TAA

  • Type: Extenders
  • Technology: USB 2.0 (High Speed); USB
  • Connector 1: USB A (MALE)
  • Connector 2: (4) USB A (FEMALE)
  • Color: Black
U224-1R4-R

4-Port USB 2.0 USB over Cat5 Hub with 3 local Ports and 1 Remote Port, TAA

  • Type: Extenders
  • Technology: USB 2.0 (High Speed); USB
  • Connector 1: USB A (MALE)
  • Connector 2: (4) USB A (FEMALE)
  • Color: Black
U042-050

USB 2.0 A/B Active Repeater Cable (M/M), 50 ft.

  • Type: Extenders
  • Technology: USB 2.0 (High Speed); USB
  • Connector 1: USB A (MALE)
  • Connector 2: USB B (MALE)
  • Length (ft): 31 - 50
  • Color: Black
U042-036

USB 2.0 A/B Active Repeater Cable (M/M), 36-ft.

  • Type: Extenders
  • Technology: USB 2.0 (High Speed); USB
  • Connector 1: USB A (MALE)
  • Connector 2: USB B (MALE)
  • Length (ft): 31 - 50
  • Color: Black
U042-030

USB 2.0 A/B Active Repeater Cable (M/M), 30 ft.

  • Type: Extenders
  • Technology: USB 2.0 (High Speed); USB
  • Connector 1: USB A (MALE)
  • Connector 2: USB B (MALE)
  • Length (ft): 16 - 30
  • Color: White
U042-025

USB 2.0 A/B Active Repeater Cable (M/M), 25-ft.

  • Type: Extenders
  • Technology: USB 2.0 (High Speed); USB
  • Connector 1: USB A (MALE)
  • Connector 2: USB B (MALE)
  • Length (ft): 16 - 30
  • Color: Black
U026-20M

USB 2.0 Active Extension Repeater Cable (A-A M/F), 20M (65-ft.)

  • Type: Extenders
  • Technology: USB 2.0 (High Speed); USB
  • Connector 1: USB A (MALE)
  • Connector 2: USB A (FEMALE)
  • Length (ft): 51 - 100
  • Color: Black
U026-15M

USB 2.0 Active Extension Repeater Cable (USB-A M/F), 15 m (49 ft.)

  • Type: Extenders
  • Technology: USB 2.0 (High Speed); USB
  • Connector 1: USB A (MALE)
  • Connector 2: USB A (FEMALE)
  • Length (ft): 31 - 50
  • Color: Black
U026-10M

USB 2.0 Active Extension Repeater Cable (A M/F), 10M (33-ft.)

  • Type: Extenders
  • Technology: USB 2.0 (High Speed); USB
  • Connector 1: USB A (MALE)
  • Connector 2: USB A (FEMALE)
  • Length (ft): 31 - 50
  • Color: Black
U026-025

USB 2.0 Active Extension Cable (USB-A M/F), 25 ft. (7.6 m)

  • Type: Extenders
  • Technology: USB 2.0 (High Speed); USB
  • Connector 1: USB A (MALE)
  • Connector 2: USB A (FEMALE)
  • Length (ft): 16 - 30
  • Color: Black
U026-016

USB 2.0 Active Extension Cable (A M/F), 16-ft.

  • Type: Extenders
  • Technology: USB 2.0 (High Speed); USB
  • Connector 1: USB A (MALE)
  • Connector 2: USB A (FEMALE)
  • Length (ft): 16 - 30
  • Color: Black
B203-104-PNP

4-Port Plug-and-Play USB 2.0 over Cat5/Cat6 Extender Hub Kit, Transmitter & Receiver, USB up to 164 ft. (50 m), TAA

  • Type: Extenders
  • Technology: USB 2.0 (High Speed); USB
  • Connector 1: USB A (MALE)
  • Connector 2: (4) USB A (FEMALE)
  • Color: Black
B203-101-PNP

1-Port Plug-and-Play USB 2.0 over Cat5/Cat6 Extender Kit, Transmitter & Receiver, USB up to 164 ft. (50 m), TAA

  • Type: Extenders
  • Technology: USB 2.0 (High Speed); USB
  • Connector 1: USB B (FEMALE)
  • Connector 2: USB A (FEMALE)
  • Color: Black
B202-150

1-Port USB over Cat5/Cat6 Extender, Transmitter and Receiver, up to 150-ft., TAA

  • Type: Extenders
  • Technology: USB
  • Connector 1: USB A (MALE)
  • Connector 2: USB A (FEMALE)
  • Color: Black
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.