Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Cables & Connectivity / Docks

usb c docking station hdmi vga displayport usb a and c gbe 100w pd charging 4k 30 hz thunderbolt 3 silver U442-DOCK4-S

USB Type-C Docking Station, HDMI, VGA, DisplayPort, USB-A/C, GbE, 100W PD Charging, 4K @ 30 Hz, Thunderbolt 3, Silver

  • Type: Docks
  • Technology: Cat5/5e; Cat6; DisplayPort; HDMI; Stereo Audio; USB; USB 3.0 (SuperSpeed); USB 3.1 (Gen 1); VGA/SVGA
  • Connector 1: 3.5MM (FEMALE); (2) USB 3.0 A (FEMALE); USB C (FEMALE)
  • Connector 2: 3.5MM (FEMALE); DISPLAYPORT (FEMALE); HD15 (FEMALE); HDMI (FEMALE); RJ45 (FEMALE); (2) USB 3.0 A (FEMALE); USB C (FEMALE)
  • Color: Silver
usb c laptop docking station hdmi vga gb ethernet 4k black U442-DOCK3-B

USB-C Laptop Docking Station - HDMI, VGA, GbE, 4K @ 30 Hz, Thunderbolt 3, USB-A, USB-C, PD Charging 3.0, Black

  • Type: Docks
  • Technology: Cat5/5e; Cat6; HDMI; USB; USB 3.0 (SuperSpeed); USB 3.1 (Gen 1); VGA/SVGA
  • Connector 1: USB C (MALE)
  • Connector 2: HD15 (FEMALE); HDMI (FEMALE); RJ45 (FEMALE); USB C (FEMALE)
  • Color: Black
usb c laptop docking station hdmi vga gb ethernet 4k thunderbolt U442-DOCK2-S

USB-C Laptop Docking Station with mDP, HDMI, VGA, GbE, 4K @ 30 Hz, Thunderbolt 3 - USB-A, PD Charging, Silver

  • Type: Docks
  • Technology: Cat5/5e; Cat6; DisplayPort; HDMI; Stereo Audio; USB; USB 3.0 (SuperSpeed); USB 3.1 (Gen 1); VGA/SVGA
  • Connector 1: USB C (MALE)
  • Connector 2: HD15 (FEMALE); HDMI (FEMALE); MINI DISPLAYPORT (FEMALE)
  • Color: Silver; White
usb c laptop docking station with dvi hdmi vga gb ethernet 4k thunderbolt
 U442-DOCK1-B

USB-C Laptop Docking Station with mDP, HDMI, VGA, GbE, 4K @ 30Hz, Thunderbolt 3 - USB-A, PD Charging, Black

  • Type: Docks
  • Technology: Cat5/5e; Cat6; DisplayPort; HDMI; Stereo Audio; USB; USB 3.0 (SuperSpeed); USB 3.1 (Gen 1); VGA/SVGA
  • Connector 1: USB C (MALE)
  • Connector 2: HD15 (FEMALE); HDMI (FEMALE); MINI DISPLAYPORT (FEMALE)
  • Color: Black
usb c docking station 4k hdmi thunderbolt 3 gb ethernet U442-DOCK13-S

USB-C Docking Station, 4K @ 30 Hz, HDMI, Thunderbolt 3, USB Hub, Gb Ethernet – Silver

  • Type: Docks
  • Technology: Cat5/5e; Cat6; HDMI; USB; USB 3.1 (Gen 1)
  • Connector 1: USB C (MALE)
  • Connector 2: HDMI (FEMALE); RJ45 (FEMALE); USB 3.0 A (FEMALE); USB C (FEMALE)
  • Color: Gray; Silver
usb c docking station 4k hdmi thunderbolt 3 pd vga U442-DOCK12-S

USB-C Docking Station, (x2) HDMI + VGA, Thunderbolt 3, USB-A, PD Charging – 1080p @ 60 Hz, Silver

  • Type: Docks
  • Technology: HDMI; USB; USB 3.1 (Gen 1); VGA/SVGA
  • Connector 1: USB C (MALE)
  • Connector 2: HD15 (FEMALE); (2) HDMI (FEMALE); USB 3.0 A (FEMALE); USB C (FEMALE)
  • Color: Silver; White
usb c docking station 4k hdmi thunderbolt 3 pd sd microsd gb U442-DOCK11-S

USB-C Docking Station, 4K @ 30 Hz, HDMI, Thunderbolt 3, USB-A Hub, PD Charging, SD/Micro SD, GbE - Silver

  • Type: Docks
  • Technology: HDMI; USB; USB 3.0 (SuperSpeed); USB 3.1 (Gen 1)
  • Connector 1: USB C (MALE)
  • Connector 2: HDMI (FEMALE); RJ45 (FEMALE)
  • Color: Silver; White
usb c docking station 4k hdmi thunderbolt 3 pd microsd U442-DOCK10-S

USB-C Docking Station, 4K @ 30 Hz, HDMI, Thunderbolt 3, PD Charging, Micro SD – Silver

  • Type: Docks
  • Technology: HDMI; USB; USB 3.0 (SuperSpeed); USB 3.1 (Gen 1)
  • Connector 1: USB C (MALE)
  • Connector 2: HDMI (FEMALE); MICRO SD (FEMALE); USB 3.0 A (FEMALE); USB C (FEMALE); (2) 3.5MM (FEMALE)
  • Color: Silver; White
USB 3.1 Gen 1 USB C Docking Station USB A DVI HDMI VGA DP MDP Gigabit Ethernet Mem Card 3.5 mm USB C Charge U442-DOCK1

USB-C Docking Station with HDMI, VGA, mDP, USB-A, Gb Ethernet, SD, 3.5 mm & PD Charging, Thunderbolt 3 Compatible, 4K @ 30 Hz

  • Type: Docks
  • Technology: Cat5/5e; Cat6; DisplayPort; HDMI; Stereo Audio; USB; USB 3.0 (SuperSpeed); USB 3.1 (Gen 1); VGA/SVGA
  • Connector 1: USB C (MALE)
  • Connector 2: HD15 (FEMALE); HDMI (FEMALE); MINI DISPLAYPORT (FEMALE)
  • Color: Silver; White
usb type c to dual sata 10 gbps dock hdd sdd U439-002-CG2

USB 3.1 Type-C to Dual SATA Quick Dock, 10 Gbps, 2.5 and 3.5 in. HDD/SDD, Thunderbolt 3 Compatible

  • Type: Docks
  • Technology: SATA/eSATA; USB; USB 3.1 (Gen 2)
  • Connector 1: USB C (FEMALE)
  • Connector 2: (2) 7-PIN SATA (FEMALE)
  • Color: Black
usb type c to sata 10 gbps dock hdd sdd U439-001-CG2

USB 3.1 Type-C to SATA Quick Dock, 10 Gbps, 2.5 and 3.5 in. HDD/SDD, Thunderbolt 3 Compatible

  • Type: Docks
  • Technology: USB 3.1 (Gen 1); SATA/eSATA; USB
  • Connector 1: USB C (MALE)
  • Connector 2: 7-PIN SATA (FEMALE)
  • Color: Black
USB 3.1 Gen 1 SATA Hard Drive Quick Dock 2.5 in 3.5 in HDD SSD Chromebook U439-001

USB 3.1 Gen 1 USB Type-C (USB-C) to SATA Hard Drive Quick Dock for 2.5 in. and 3.5 in. HDD and SSD, Thunderbolt™ 3 Compatible

  • Type: Docks
  • Technology: USB 3.1 (Gen 1); SATA/eSATA; USB
  • Connector 1: USB C (MALE)
  • Connector 2: 22 PIN SATA + POWER (FEMALE)
  • Length (ft): 3 - 6
  • Color: Black
USB 3.0 Docking Station Microsoft Surface Surface Pro USB A HDMI GbE Ports U342-HGU3

USB 3.0 Docking Station for Microsoft Surface and Surface Pro, USB-A, HDMI and Gigabit Ethernet Ports, 4Kx2K UHD / 1080p

  • Type: Docks
  • Technology: USB 3.0 (SuperSpeed)
  • Connector 1: USB 3.0 A (MALE)
  • Connector 2: (3) USB 3.0 A (FEMALE)
  • Color: Black
USB 3.0 Docking Station Microsoft Surface Pro USB A Gigabit Ethernet Ports U342-GU3

USB 3.0 Docking Station for Microsoft Surface and Surface Pro, USB-A and Gigabit Ethernet Ports

  • Type: Docks
  • Technology: USB 3.0 (SuperSpeed)
  • Connector 1: USB 3.0 A (MALE)
  • Connector 2: RJ45 (FEMALE); (3) USB 3.0 A (FEMALE)
  • Color: Black
USB 3.0 Laptop Dual Head Docking Station HDMI DVI Video Audio USB Hub Ports Ethernet Microsoft Surface U342-DHG-402

USB 3.0 SuperSpeed Laptop Dual Head Docking Station - HDMI and DVI Video, Audio, USB Hub Ports and Ethernet

  • Type: Docks
  • Technology: Cat5/5e; Cat6; DVI; HDMI; Stereo Audio; USB; USB 3.0 (SuperSpeed)
  • Connector 1: USB 3.0 A (MALE)
  • Connector 2: HDMI (FEMALE)
  • Color: Black
4 Bay USB 3.0 eSATA SATA Docking Station Cloning 2.5in 3.5in SATA Hard Drives U339-004

4-Bay USB 3.0/eSATA to SATA Docking Station with Cloning, 2.5 in. to 3.5 in. SATA Hard Drives

  • Type: Docks
  • Technology: USB 3.0 (SuperSpeed); SATA/eSATA; USB
  • Connector 1: 7 PIN ESATA (MALE); USB 3.0 A (MALE)
  • Connector 2: (4) 22 PIN SATA + POWER (FEMALE)
  • Color: Black
USB 3.0 SuperSpeed to Dual SATA External Hard Drive Docking Station with Cloning U339-002

USB 3.0 SuperSpeed to Dual SATA External Hard Drive Docking Station with Cloning for 2.5 in./3.5 in. HDD

  • Type: Docks
  • Technology: USB 3.0 (SuperSpeed); SATA/eSATA; USB
  • Connector 1: USB 3.0 A (MALE)
  • Connector 2: (2) 22 PIN SATA + POWER (FEMALE)
  • Color: Black
USB 3.0 SuperSpeed to SATA External Hard Drive Docking Station for 2.5 inch 3.5 inch HDD U339-000

USB 3.0 SuperSpeed to SATA External Hard Drive Docking Station for 2.5in or 3.5in HDD

  • Type: Docks
  • Technology: USB 3.0 (SuperSpeed); SATA/eSATA; USB
  • Connector 1: USB 3.0 A (MALE)
  • Connector 2: 22 PIN SATA + POWER (FEMALE)
  • Color: Black
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.