QSFP+ to QSFP+ 40Gb Passive DAC Copper Infiniband Cable, QSFP-H40G-CU3M Compatible, 3M (9.84 ft.)
- 40Gbps QSFP+ to QSFP+ 3 Meter patch cable
- Compatible with Cisco QSFP-H40G-CU3M
- Meets or Exceeds 40-Gigabit Ethernet 40GBASE-CR4 standards
- Fully compliant to the latest QSFP+ MSA (Multi Source Agreement)
- SDR, DDR, and QDR Compatible
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
- 3 Meter QSFP+ tp QSFP+ 40Gb Passive DAC Copper Infiniband cable
- Compatible with Cisco QSFP-H40G-CU3M
- Meets or Exceeds strict 40-Gigabit Ethernet 40GBase-CR4 standards
- SDR, DDR, and QDR Compatible
- QSFP+ to QSFP+ 30AWG SFF-8436 compliant cable and connector
- Up to 10.3125 Gbps transfer rate per channel ( 40Gb aggregate )
- Multi-platform support for 40Gb, SAS, Fibre Channel, and SONET
- Zinc die-cast QSFP+ connectors with "Pull-to-Release" latching
- Fully compliant to latest QSFP+ MSA ( Multi Source Agreement )
- Lower port cost and reduced power budget vs Fiber Optics
- RoHS, SFF-8436, and IEEE 802.3ba Compliant
- BER better than 10¹²
System Requirements
- Networking Switch or other hardware with open QSFP+ Port(s)
Package Includes
- 3 Meter, QSFP+ to QSFP+ High Speed Passive Copper 40GB Cable
Specifications
OVERVIEW
UPC Code | 037332181565 |
Product Type | Passive |
PHYSICAL
Color | Black |
Cable Jacket Color | Black |
Cable Jacket Material | PVC |
Cable Outer Diameter (OD) | 6.5mm |
Wire Gauge (AWG) | 30 |
Cable Length (ft.) | 9.8 |
Cable Length (in.) | 117.6 |
Minimum Bend Radius | 38mm |
Shipping Dimensions (hwd / in.) | 17.00 x 14.00 x 0.50 |
Shipping Weight (lbs.) | 0.55 |
ENVIRONMENTAL
Operating Temperature Range | 0℃ to +70℃ |
Storage Temperature Range | -20℃ to +85℃ |
Operating Humidity Range | 5% to 85% RH |
Storage Humidity Range | 5% to 85% RH |
COMMUNICATIONS
Network Compatibility | 40 Gbps |
IEEE Standards Supported | 802.3BA |
CONNECTIONS
Side A - Connector 1 | QSFP+ (MALE) |
Side B - Connector 1 | QSFP+ (MALE) |
STANDARDS & COMPLIANCE
Product Compliance | MSA SFF-8436; RoHS |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
More Q&As may be available on the N28203MBK model support page.
Documents & Downloads
Product Literature
Useful Web Pages
Product Images