Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

RG59 Coax Cable with F-Type Connectors, 12 ft.


  • Double Shielded RG59 Coax
  • Gold Plated screw type F connectors
  • Fully molded ends ensure long life use

View Full Product Details

Tripp Lite Part Number

A200-012

Have a Question?
Contact Us

Overview

Tripp Lite's RG59 Coax F-Type cables are constructed of double-shielded, 23 gauge, 75ohm Coax cable, and are used in video applications such as Cable, Satellite, and any peripherals with Coax F type threaded connections. 24K Gold plated connectors and fully molded ends ensure long life reliability and crystal clear video .

Features

  • Double Shielded (Foil and Braid) RG59B/U Cable
  • 24K Gold Plated screw type F connectors
  • Fully molded ends ensure long life use
  • Use with Cable or Satellite Receivers, VCR, DVD, Coax enabled TV

Package Includes

RG59 Coax cable with F-Type Connectors - 12ft

RoHS compliant

Specifications

OVERVIEW
UPC Code037332146663
INPUT
Cable Length (ft.)12
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)0.50 x 6.00 x 7.00
Shipping Weight (lbs.)0.30
CONNECTIONS
Side A - Connector 1F-TYPE (MALE) THREADED COAX
Side B - Connector 1F-TYPE (MALE) THREADED COAX
FEATURES & SPECIFICATIONS
TechnologyCoax; RG59/RG6
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Resources & Downloads

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.