Eaton
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
tl-presaleshelp@eaton.com

Safe-IT UV Locking Storage Cart for Mobile Devices and AV Equipment, Black

Part Number:  CSCSTORAGE2UVC New

Locking cart on rolling casters offers UV-sanitized storage for tablets, cables and other mobile devices.

  • Steel enclosure locks with included keys to discourage theft, damage and tampering
  • Ultraviolet (UVC) lights help disinfect devices without use of damaging heat or chemicals
  • Vented side panels and doors allow flow-through ventilation to prevent overheating
  • 10 ft. cord with NEMA 5-15P plug allows great flexibility in reaching AC outlets
  • 2-year limited warranty
Have a Question?
Contact Us

Features

Secure Storage Cart Provides Ample Space for Laptops, Tablets and Cables
Constructed from heavy-duty steel with a black powder-coated finish, this Safe-IT™ locking cart provides safe, secure storage for your laptops, tablets and other valuable electronics. The front and back doors lock with the included keys to help prevent theft, damage and tampering. For extra security, the doors can be fastened with user-supplied padlocks. Flow-through vents on the doors and side panels help protect the devices against overheating, and the specially coated shelves help prevent device scratches and scuffs.

UV Light Helps Sanitize Devices without Potentially Dangerous Heat, Liquids or Chemicals
The CSCSTORAGE2UVC helps reduce the presence of germs on your laptops, Chromebooks, tablets and AV equipment. Built-in ultraviolet lights help disinfect devices at the touch of a button by destroying most microbes without the use of damaging heat, liquids or chemicals. The germicidal UVC bulbs are on a timer to control the amount of UV exposure the devices receive. An LED on the exterior of the cabinet indicates when the doors are closed and the start button can be pressed to activate the 10-minute timer. A second LED indicates when the UVC lights are on. If a door is opened during sanitization, the lights automatically shut off for safety.

Moving Your Devices from Room to Room Is Easy

Large swivel casters with non-marking wheels improve the ride over uneven surfaces, including carpeting and thresholds, and lock to help prevent unwanted movement. The reversible wide-grip handle makes the cart easy to control. Corner safety bumpers protect walls and doorways from scratches. The compact cart takes up about the same amount of physical space, or even less, as a typical A/V cart.

Comes Ready for Immediate Use Right from the Box
The CSCSTORAGE2UVC ships fully assembled for instant deployment in schools, healthcare settings, corporate offices, warehouses, restaurants, hotels, retail stores, senior living facilities and other settings that rely on the daily use of mobile devices. The storage cart is powered by a 10-foot cord and NEMA 5-15P plug that connects to a compatible AC outlet.

Package Includes

  • CSCSTORAGE2UVC UV Locking Storage Cart
  • Reversible handle
  • (2) Protective bumpers
  • (12) Hex screws
  • Hex key
  • (2) Keys
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332266064
Product TypeStorage Cart
Device CompatibilityAmazon Kindle; Chromebook; Computer; DVR; Headphones; Laptop; Monitor/HDTV; Network Switch; Patch Panel; Phone; Projector; Server; Tablet; UPS; Watch
Device Slots3
INPUT
Nominal Input Voltage(s) Supported120V AC
Voltage Compatibility (VAC)120
Input Frequency60
Input Plug TypeNEMA 5-15P
Input Cord Length (ft.)10
PHYSICAL
ColorBlack
Material of ConstructionSteel
Rack Height0U
Rack DepthMid; Shallow
Maximum Device Depth (in.)19
Shipping Dimensions (hwd / in.)42.32 x 22.83 x 33.66
Shipping Weight (lbs.)175.27
Slot Dimensions (hwd / in.)16.00 x 30.33 x 20.00
Unit Dimensions (hwd / in.)36.680 x 20.200 x 30.330
Unit Weight (lbs.)138.890
Weight Capacity - Stationary (lbs.)250
Number of Shelves2
FEATURES & SPECIFICATIONS
Cord ManagementYes
Grounding LugNo
EMI/RFI Line Noise ProtectionNo
LockingYes
Lock TypeKey
CastersYes
IP68 Rated  No
Overcurrent ProtectionNo
Flow-Through VentilationYes
UV SterilizationYes
STANDARDS & COMPLIANCE
Product CertificationsCAN/CSA-C22.2 No. 62368-1 (Canada); NOM (Mexico); UL Listed; cUL Listed
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)2-year limited warranty
CATEGORY PAGE FILTERS (Y/N ONLY)
External ReceptacleNo

Questions & Answers

Comparing
0
Products

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email tl-presaleshelp@eaton.com.