Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

OmniSmart 120V 1400VA 940W Line-Interactive UPS, Tower, USB port

Model Number: OMNISMART1400


  • 1400VA / 1.4kVA tower 120V line interactive UPS
  • Corrects brownouts and overvoltages from 75V to 147V
  • USB port, Front panel status LEDs
  • NEMA 5-15P input plug and 6 NEMA 5-15R outlets
  • 2-year limited warranty
HAVE A QUESTION?

Call Us
1 773.869.1774


Overview

Tripp Lite's OMNISMART1400 line interactive UPS system offers voltage regulation, surge suppression and long lasting battery support for personal computers, internetworking equipment and other sensitive electronics. Supports a single entry level PC system for up to 75 minutes during power failures to facilitate a safe shutdown without data loss. Automatic Voltage Regulation (AVR) circuits regulate brownouts as low as 75 volts and overvoltages to 147 volts back to normal 120V levels, all without using battery power. Includes 6 battery supported outlets and 6 foot AC line cord. USB port enables optional safe unattended system shutdown in the case of extended power failure as well as continuous UPS and site power condition monitoring, USB cable included. PowerAlert software available via free download. Built-in audible alarm and 5 front panel LEDs indicate status of line power, battery power, battery low/replace, voltage regulation and overload. 1400VA/940 watt power handling ability supports multiple entry-level PCs, network workstations, point-of-sale terminals, small to medium business phone systems, audio/video workstations and heavily configured home theater systems. Offers 8 minutes battery runtime with a full load of 1400VA and 24 minutes with a half load of 700VA. Supports hot swap battery replacement via built-in access panel. $200,000 Ultimate Lifetime Insurance (USA and Canada Only).

Features

  • OMNISMART1400 line interactive UPS system offers voltage regulation and battery support, plus complete AC and dialup/DSL modem line surge suppression
  • Prevents equipment damage, data loss and downtime due to power problems
  • Supports a single entry level PC system for up to 75 minutes during power failures to enable a safe system shutdown
  • Supports a max load of 1400VA for 8 minutes
  • Supports a half load of 700VA for 24 minutes
  • Automatic Voltage Regulation (AVR) circuits correct brownouts as low as 75 and overvoltages as high as 147 volts back to normal 120 volt levels without using battery power
  • Upright tower configuration uses only 66 square inches of floor or desktop space
  • Includes 6 battery supported outlets, 6 foot AC line cord (all NEMA 5-15)
  • USB port enables data-saving unattended shutdown when used with Tripp Lite's PowerAlert software, available via FREE download from www.tripplite.com/poweralert
  • Supports Tripp Lite's WatchDog software application to restore unresponsive programs by automatically restarting them and rebooting completely locked computers by automatically switching UPS power off and back on again
  • Built-in audible alarm and 5 front panel LEDs indicate status of line power, battery power, battery low/replace, voltage regulation and overload status
  • 1400VA/940 watt power handling ability supports multiple entry-level PCs, network workstations, point-of-sale terminals, small to medium business phone systems, audio/video equipment stations and heavily configured home theater systems
  • Supports hot-swap battery replacement via built-in battery access panel
  • Compatible with 120V/60Hz applications for USA, Canada, Mexico and more
  • Optional PDUB15 bypass PDU enables hot-swappable UPS replacement with no disruption to connected equipment
  • $200,000 Ultimate Lifetime Insurance (USA and Canada Only)

Package Includes

  • OMNI SMART 1400 UPS System
  • USB cable
  • Warranty information
  • Instruction manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332033390
UPS TypeLine-Interactive
OUTPUT
Output Volt Amp Capacity (VA)1400
Output kVA Capacity (kVA)1.4
Output Watt Capacity (Watts)940
Nominal Voltage Details115v nominal output in battery mode
Frequency Compatibility60 Hz
Output Voltage Regulation (Line Mode)-18%, +8%
Output Voltage Regulation (Battery Mode)+/- 5%
Hot-Swap PDU optionsPDUB15 (2U / 8 5-15R outlets)
Output AC Waveform (AC Mode)Sine wave
Output AC Waveform (Battery Mode)PWM sine wave
Nominal Output Voltage(s) Supported110V; 115V; 120V
Output Receptacles(6) 5-15R
Individually Controllable Load Banks  No
INPUT
Rated input current (Maximum Load)9.2A
Nominal Input Voltage(s) Supported120V AC
UPS Input Connection Type5-15P
UPS Input Cord Length (ft.)6
Recommended Electrical Service15A 120V
Input PhaseSingle-Phase
BATTERY
Full Load Runtime (min.)  8 min. (940w)
Half Load Runtime (min.)  24 min. (470w)
DC System Voltage (VDC)36
Battery Recharge Rate (Included Batteries)Less than 8 hours from 10% to 90%
Internal UPS Replacement Battery Cartridge RBC53 
Battery AccessBattery access door
Expandable RuntimeNo
VOLTAGE REGULATION
Voltage Regulation DescriptionAutomatic voltage regulation (AVR) maintains line power operation with an input voltage range of 75 to 147
Overvoltage Correction  Input voltages between 128 and 147 are reduced by 12%
Undervoltage Correction  Input voltages between 93 and 107 are boosted by 14%
Severe Undervoltage CorrectionInput voltages between 75 and 92 are boosted by 30%
USER INTERFACE, ALERTS & CONTROLS
Switches2 Switches control off/on power status and alarm-cancel/self-test operation
Alarm Cancel OperationPower-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status
Audible AlarmAudible alarm indicates power-failure and low-battery conditions
LED Indicators5 LEDs indicate line power, battery power, overload, voltage regulation and battery low/replace status
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating480
UPS AC Suppression Response TimeInstantaneous
EMI / RFI AC Noise Suppression  Yes
AC Suppression Joule Rating  480
AC Suppression Response Time  Instantaneous
PHYSICAL
Installation Form Factors Supported with Included AccessoriesTower
Installation Form Factors Supported with Optional AccessoriesWallmount (UPSWM - tower mounting kit)
Primary Form FactorTower
Primary UPS Depth (mm)234
Primary UPS Height (mm)325
Primary UPS Width (mm)191
Shipping Dimensions (hwd / in.)17.10 x 11.20 x 12.90
Shipping Weight (lbs.)38.00
UPS Housing MaterialPVC
UPS Power Module Dimensions (hwd, in.)12.8 x 7.5 x 9.2
UPS Power Module Weight (kg)16.51
UPS Power Module Weight (lbs.)36.4
ENVIRONMENTAL
Operating Temperature Range+32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
Storage Temperature Range+5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
Relative Humidity0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)  134
Battery Mode BTU / Hr. (Full Load)  437
AC Mode Efficiency Rating (100% Load)94%
COMMUNICATIONS
Communications InterfaceUSB
PowerAlert SoftwareFor local monitoring via the UPS’s built-in USB port, download PowerAlert Local software at http://www.tripplite.com/poweralert
Communications CableUSB cable included
WatchDog CompatibilitySupports Watchdog application, OS and hard-reboot restart options for remote applications
LINE / BATTERY TRANSFER
Transfer Time  2-4 milliseconds
Low Voltage Transfer to Battery Power (Setpoint)75
High Voltage Transfer to Battery Power (Setpoint)147
SPECIAL FEATURES
Cold Start (Startup in Battery Mode During a Power Failure)Cold-start operation supported
Green Energy-Saving FeaturesGreater than 95% efficiency - GREEN UPS
CERTIFICATIONS
UPS CertificationsTested to UL1778 (USA); Tested to CSA (Canada); Tested to NOM (Mexico); Meets FCC Part 15 Category B (EMI)
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$200,000 Ultimate Lifetime Insurance 

Frequently Asked Questions

Follow the instructions below to perform a discharge reset for OmniSmart non-LCD UPS systems: 1. Press and hold the On/Off button on the front panel and release the button after the UPS emits a single beep. The UPS will now be powered off; no LEDs will be lit on the front panel and there will be no AC output from the Battery-Backup/Surge-Protected outlets. 2. Disconnect the UPS from its AC input source. Verify the UPS is powered off by checking to make sure that the LEDs on the front panel are not lit and that the UPS is not passing power from the Battery-Backup/Surge-Protected outlets and the Surge-Protected-Only outlets. 3. Remove the screw(s) from the battery door of the UPS and remove the battery door. 4. Tilt the UPS to allow the battery to partially slide away from the UPS, exposing the battery terminals. Locate the red and black battery cables connected to the battery. Using needle-nose pliers, disconnect one of the UPS DC input cables, either the red or black cable, from the battery. Make sure that the cable does not come in contact with the opposite battery terminal. 5. Press and hold the On/Off button on the front panel for 10 seconds and then release it. 6. Reconnect the red or black UPS DC input cable to the terminal from which it was disconnected. Note: There may be a slight arc when reconnecting the input cable. 7. Reinstall the battery door. 8. Connect the UPS to a known working AC source. The Surge-Protected-Only outlets will begin to pass power. 9. To power on the unit, press and hold the On/Off button and release it after the UPS emits a single beep. The Line Power LED will illuminate and the UPS will begin passing power from the Battery-Backup/Surge-Protected outlets.

Additional FAQs may be available on the OMNISMART1400 model support page.

Accessories

UPS Replacement Batteries
  Model Number Description
RBC53 | UPS Replacement Batteries RBC53 UPS Replacement Battery Cartridge Kit for select Tripp Lite, Best, Powerware, Liebert and other UPS
UPS Accessories
  Model Number Description
UPSWM | UPS Accessories UPSWM Wall-Mount Bracket and Installation Accessories for select UPS Systems
Power Distribution Units (PDUs)
  Model Number Description
PDUB15 | Power Distribution Units (PDUs) PDUB15 1.44kW Single-Phase Hot-Swap PDU, 120V 15A Outlets (8 5-15R), 2 5-15P, 10ft & 6ft Cords 2U Rack-Mount

Extended Warranties

Part Number Description
WEXT1E 1-Year Extended Warranty - For select Tripp Lite Products
WEXT2E 2-Year Extended Warranty - For select Tripp Lite Products
WEXT3E 3-Year Extended Warranty - For select Tripp Lite Products
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.