Part Number: SUPDMBP6K New
Reroutes utility power to keep essential equipment operational while you are servicing or replacing a UPS system.
- Isolates UPS from connected loads for maintenance without powering down equipment
- Designed for 0U mounting to save space and increase airflow in a crowded rack
- Compatible with SmartOnline SU5000RT and SU6000RT Series UPS systems
- 2-year limited warranty
Features
Compatible with Select 5kVA/6kVA SmartOnline UPS Systems
The SUPDMBP6K works with the SmartOnline® SU5000RT, SU5000RTF, SU6000RT and SU6000RTF UPS systems (it comes included with the SU5000RTMB, SU6000RTMB, SU5000RTFMB and SU6000RTFMB). The bypass switch transfers the load to utility power in case of an overload or internal fault in the UPS. This allows you to service or replace the UPS without powering down any connected equipment or risking costly downtime. Two NEMA L6-20R and two NEMA L6-30R dongle outlets allow load connection. The SUPDMBP6K supports 0U mounting to save space and increase airflow in a crowded rack enclosure. AC input connection options include a terminal block for hardwire input/output or use of a NEMA L6-30P cord (10-foot cord included with compatible UPS models).
System Requirements
- Compatible with SmartOnline SU5000RT, SU5000RTF, SU6000RT and SU6000RTF UPS systems
- Comes included with SU5000RTMB, SU6000RTMB, SU5000RTFMB and SU6000RTFMB UPS systems
Package Includes
- SUPDMBP6K Maintenance Bypass
- Input/output UPS cable set
- (2) Cable glands
- Mounting hardware
- Quick start guide
Specifications
OVERVIEW
UPC Code | 037332282859 |
UPS Type | On-Line |
Accessory Type | Bypass Panel; Bypass Panel (Rack-Mount) |
Accessory Class | UPS Accessories |
INPUT
Nominal Input Voltage(s) Supported | 200V AC; 208V AC; 220V AC; 230V AC; 240V AC |
UPS Input Connection Type | Hardwire; L6-30P |
Input Connection Type | Hardwire; L6-30P |
Voltage Compatibility (VAC) | 200; 208; 220; 230; 240 |
OUTPUT
Frequency Compatibility | 50 / 60 Hz |
Output Circuit Breakers | 20A, double pole, branch rated, 250V |
Output Receptacles | (1) Hardwire; (2) L6-20R; (2) L6-30R |
Output Nominal Voltage | 200/208/220/230/240 VAC |
USER INTERFACE, ALERTS & CONTROLS
Switches | Manual bypass switch, make-before-break, two position rotary switch (UPS and Bypass); Normal AC Source Input switch (line, load) |
LED Indicators | Green = UPS; Red = Bypass |
PHYSICAL
Material of Construction | Metal |
Form Factors Supported | Rear Rackmount; Tower; Wallmount |
Unit Dimensions (hwd / in.) | 5.130 x 5.600 x 6.970 |
Unit Weight (lbs.) | 5.51 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Storage Temperature Range | -15° to 60°C (5° to 140°F) |
Relative Humidity | 0-95% non-condensing |
INPUT TRANSFORMER
Input Amp(s) | 25 |
STANDARDS & COMPLIANCE
Product Certifications | CSA (Canada); UL 1778 |
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada) | 2-year limited warranty |
Questions & Answers
Accessories
UPS Battery Backup
Model Number | Description | |
---|---|---|
SU5000RT | SmartOnline 5000VA 4500W 208V Online Double-Conversion UPS - 2 L6-20R and 2 L6-30R Outlets, L6-30P Input, Network Card Included, Extended Run, 3U Rack/Tower | |
SU5000RTF | SmartOnline 5000VA 4500W 120/208V Online Double-Conversion UPS with Stepdown Transformer - 18 5-20R, 2 L6-20R and 1 L6-30R Outlets, L6-30P Input, Network Card Included, Extended Run, 6U | |
SU6000RT | SmartOnline 6000VA 5400W 208V Online Double-Conversion UPS - 2 L6-20R and 2 L6-30R Outlets, L6-30P Input, Network Card Included, Extended Run, 3U Rack/Tower | |
SU6000RTF | SmartOnline 6000VA 5400W 120/208V Online Double-Conversion UPS with Stepdown Transformer - 18 5-20R, 2 L6-20R and 1 L6-30R Outlets, L6-30P Input, Network Card Included, Extended Run, 6U |
Documents & Downloads
Documentation
Design Resources
Product Literature
Product Images