SmartOnline SUT Series 3-Phase 208/120V 220/127V 30kVA 30kW On-Line Double-Conversion UPS, Tower, Extended Run, SNMP Option
- On-line double-conversion topology, VFI operation
- 1.0 unity power factor supports 30kVA/30kW capacity
- Up to 98% economy-mode efficiency option saves energy
- Internal batteries included with external battery pack options
- Parallel up to 4 units for increased capacity or N+N fault tolerance redundancy
- 1-year limited warranty
SUT30K
Have a Question?
Overview
Features
- Provides fully regulated sine wave AC output for critical data center, telecom, computer network, light industrial and financial applications
- +/-1% output voltage regulation in online and battery modes
- High 1.0 unity power factor with 30kVA/30kW output capacity offers higher capacity than competing 0.8 and 0.9 PF designs
- Supports 208/120V or 220/127V at 50/60 Hz
- Wide input voltage window (125–253V) minimizes battery use and prolongs battery life
- Supports half load for 15.7 min. and full load for 5.5 min. with standard internal batteries
- Optional BP288VEBP external battery packs provide additional runtime
- Sine wave output with zero transfer time compatible with all equipment types
- Produces output power with <2% THD to keep connected equipment functioning at its peak
- Low <4% full load THDi input rating and advanced IGBT rectifier enables 1:1 generator sizing, eliminating costly oversizing requirements for generators, breakers and cables
- Connect up to 4 units in parallel configuration for N+N fault tolerance redundancy or increased power capacity up to 120kVA
- Maintains output power to connected equipment during a variety of potential UPS fault conditions
- Increases operating efficiency levels as high as 98% when input line conditions are favorable
- Compatible with Tripp Lite UPS card accessories, such as WEBCARDLX, that enable comprehensive monitoring and control over a network
- DB9 (RS-232) port enables data-saving unattended shutdown when used with PowerAlert® software (free download at www.tripplite.com/poweralert)
- EPO port supports Emergency Power Off shutdown
- Tested to UL 1778 5th Edition, CSA C22.2 No. 107.3, NOM, FCC Part 15 Class A (EMC), GB17626-2/IEC 61000-4-2 (Electrostatic Discharge) Level 4, GB17626-3 (Radio-Frequency Electromagnetic Fields) Level 3, GB17626-4 (Fast Transient/Burst) Level 4, GB17626-5/IEC 61000-4-5 (Surge) Level 4 and RoHS
Specifications
OVERVIEW
UPC Code | 037332186706 |
UPS Type | On-Line |
INPUT
Rated input current (Maximum Load) | 100A (120/208V); 95A (120/208V) |
Nominal Input Voltage(s) Supported | 120/208V 3-PH Wye; 127/220V 3-PH Wye |
Nominal Input Voltage Description | 3-Phase Wye, 4 wire (L1, L2, L3, N, G) |
UPS Input Connection Type | Hardwire |
Input Circuit Breakers | 125A 3 pole 240V breaker |
Input Phase | 3-Phase |
Power Factor (Input) | >0.99 (maximum resistive load) |
THDi | <4% (maximum resistive load) |
OUTPUT
Output Volt Amp Capacity (VA) | 30000 |
Output kVA Capacity (kVA) | 30.00 |
Output Watt Capacity (Watts) | 30000 |
Output kW Capacity (kW) | 30.00 |
Output Capacity Details | Supports parallel connection of up to 4 SUT30K systems for 120kVA max capacity or redundancy; Supports up to 100% load continuously, 125% load for up to 10 minutes, 149% load for up to 1 minute and over 150% load for up to 0.5 seconds before transferring to bypass mode; Automatic inverter restart is available when the load level recovers to 95% or less after overload-related transfer to bypass |
Power Factor | 1.0 |
Crest Factor | 3:1 |
Nominal Voltage Details | Factory default output voltage is 120/208V; Less than 2% THD (full resistive load); Less than 0.1V Max DC Offset; Less than 2° Max Phase Angle Deviation; Less than 1% Max Voltage Unbalance Deviation |
Frequency Compatibility | 50 / 60 Hz |
Frequency Compatibility Details | Auto-selectable frequency configuration |
Output Voltage Regulation (Line Mode) | ±1% |
Output Voltage Regulation (Economy Line Mode) | ±10% |
Output Voltage Regulation (Battery Mode) | ±1% |
Output Circuit Breakers | Electronic AC output protection; Short-circuit protection |
Output AC Waveform (AC Mode) | Pure Sine wave |
Output AC Waveform (Battery Mode) | Pure Sine wave |
Nominal Output Voltage(s) Supported | 120/208V 3-PH Wye; 127/220V 3-PH Wye |
Output Receptacles | Hardwire |
Individually Controllable Load Banks | No |
BATTERY
Full Load Runtime (min.) | 5.5 minutes (30kW) |
Half Load Runtime (min.) | 15.7 minutes (15kW) |
Expandable Battery Runtime | Supports extended runtime with optional external battery packs |
Expandable Runtime | Yes |
Expandable Runtime Description | External battery pack wiring is contractor supplied |
External Battery Pack Compatibility | BP288VEBP |
DC System Voltage (VDC) | ±144VDC |
Battery Recharge Rate (Included Batteries) | 3.2 hours from 10 to 90%; Battery charge current adjustable from 1 to 20A (7.5A factory default) |
VOLTAGE REGULATION
Voltage Regulation Description | Online, double-conversion power conditioning maintains ±1% output voltage regulation |
Overvoltage Correction | Maintains continuous operation without using battery power during overvoltages to 253V |
Undervoltage Correction | Maintains continuous operation without using battery power during brownout/undervoltage conditions to 125V (63% load or less); 166V (100% load) |
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display | Front panel LCD with scroll and enter buttons offers display of UPS operating mode, site power and UPS condition monitoring and operating configuration options; LCD also reports alarm conditions, including Short circuit, Inverter fail and Over temperature; Supports English, French, German, Russian, Portuguese, Spanish, Turkish and Polish language options |
Switches | ON button turns UPS system on; OFF button turns UPS system off; SELECT/ENTER UP and SELECT/ENTER DOWN buttons enable on-screen selection and navigation options; EPO (Emergency Power Off) button turns UPS output off and disables Bypass output |
Alarm Cancel Operation | Power-fail alarm can be silenced using alarm-cancel switch |
Audible Alarm | Alarms signal a variety of operational conditions: low-battery, overload, shutdown, bypass and more |
LED Indicators | Four LEDs indicate AC mode (Green), Bypass (Yellow), Battery (Yellow) and Fault (Red) modes |
SURGE / NOISE SUPPRESSION
EMI / RFI AC Noise Suppression | Yes |
AC Suppression Joule Rating | 9220 |
AC Suppression Response Time | Instantaneous |
PHYSICAL
Cooling Method | Fans |
Installation Form Factors Supported with Included Accessories | Tower |
Primary Form Factor | Tower |
Primary UPS Depth (mm) | 800 |
Primary UPS Height (mm) | 1,349 |
Primary UPS Width (mm) | 521 |
Shipping Dimensions (hwd / in.) | 61.80 x 28.30 x 39.40 |
Shipping Weight (lbs.) | 1014.00 |
UPS Housing Material | Steel |
UPS Power Module Dimensions (hwd, in.) | 53.1 x 20.5 x 31.5 |
UPS Power Module Weight (kg) | 364.69 |
UPS Power Module Weight (lbs.) | 804 |
ENVIRONMENTAL
Operating Temperature Range | +32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius |
Storage Temperature Range | +4 to +104 degrees Fahrenheit / -20 to +40 degrees Celsius |
Relative Humidity | Up to 95%, non-condensing |
AC Mode BTU / Hr. (Full Load) | 8217 |
AC Economy Mode BTU / Hr. (Full Load) | 1730 |
Battery Mode BTU / Hr. (Full Load) | 4269 |
AC Mode Efficiency Rating (100% Load) | 93% |
AC Economy Mode Efficiency Rating (100% Load) | 98% |
Operating Elevation (ft.) | 0 to 10,000 feet, but derates 1% per 328 feet above 3280 feet |
Audible Noise | Less than 65 dBA at 1m front side |
Operating Elevation (m) | 0 to 3000m, but derates 1% per 100m above 1000m |
COMMUNICATIONS
Network Management Cards | SNMPWEBCARD ; WEBCARDLX ; MODBUSCARD ; RELAYIOCARD |
Network Monitoring Port Description | Additional built-in set of INPUT and OUTPUT contacts support remote notification of Online Mode operation, Battery Mode operation, Bypass Mode operation, Abnormal Bypass Source, Battery Test Fail and Low Battery conditions |
PowerAlert Software | Available via free download from www.tripplite.com/poweralert |
Communications Cable | DB9 cabling included |
Communications Interface | DB9 Serial; Slot for SNMP/Web interface |
LINE / BATTERY TRANSFER
Transfer Time | Online mode: No transfer time (0 ms.); Economy mode: 6 ms. (AC to battery), 1 ms. (Battery to AC) |
Low Voltage Transfer to Battery Power (Setpoint) | Maintains continuous operation without using battery power during brownout/undervoltage conditions to 125VAC (under 63% load) / 160VAC (100% load). Below this point, output is maintained utilizing reserve battery power |
High Voltage Transfer to Battery Power (Setpoint) | Maintains continuous operation without using battery power during overvoltages to 253VAC, reducing output within 1% of nominal. Above this point, output is maintained utilizing reserve battery power |
SPECIAL FEATURES
Grounding Lug | Yes |
Cold Start (Startup in Battery Mode During a Power Failure) | Cold-start operation supported |
High Availability UPS Features | Automatic inverter bypass; Hot swappable batteries; Auto Probe Monitoring (requires WEBCARDLX); Zero transfer time; On-Line/Double-Conversion |
Green Energy-Saving Features | High efficiency economy mode operation; Schedulable daily hours of economy mode operation |
STANDARDS & COMPLIANCE
UPS Certifications | Meets FCC Part 15 Category A (EMI); Tested to CSA (Canada); Tested to NOM (Mexico); Tested to UL1778 (USA) |
Certification Details | IEC 61000-4-2 (Electrostatic Discharge) Contact: 8KV, Air: 15K; IEC 61000-4-3 (Radio-Frequency Electromagnetic Fields) Field strength 10V/m; IEC 61000-4-4 (Fast Transient/Burst) Power Supply Port: 4KV 2.5KHz; IEC 61000-4-5 (Surges) Input Port: 4KV 1.2/50s Combination Wave |
WARRANTY
Product Warranty Period (U.S. & Canada) | 1-year limited warranty |
3-Phase Warranty Statement | Tripp Lite 3-Phase UPS Factory Warranty |
Related Products
UPS Battery Packs
Model Number | Description | |
---|---|---|
![]() |
BP288VEBP | +/-144VDC External Battery Pack for Tripp Lite 208V SUT-Series UPS |
![]() |
BP288VEBPNB | UPS Battery Backup Replacement for Tripp Lite 208V SUT-Series UPS - Batteries Not Included, +/-144VDC |
UPS Accessories
Model Number | Description | |
---|---|---|
![]() |
SUT30KMBP | UPS Maintenance Bypass Panel for SUT30K - 3 Breakers |
Management Hardware
Model Number | Description | |
---|---|---|
![]() |
MODBUSCARD | MODBUS Management Accessory Card for UPS Remote Monitoring and Control |
![]() |
RELAYIOCARD | Programmable Relay I/O Card |
![]() |
SNMPWEBCARD | SNMP Management Accessory Card, SmartPro or SmartOnline UPS Systems |
![]() |
WEBCARDLX | Web Management Accessory Card |
Services
Commissioning Services
Part Number | Description |
---|---|
W08-BW1-247 | Commissioning for SUT or SUTX 3-Phase UPS and Primary Battery in USA |
W08-BW1-247-1B | Commissioning for SUT or SUTX 3-Phase UPS and Primary Battery Plus 1 Battery Cabinet in USA |
W08-EW1-247 | Commissioning for SUT or SUTX 3-Phase UPS and Primary Battery in USA - Premium |
W08-EW1-247-1B | Commissioning for SUT or SUTX 3-Phase UPS and Primary Battery Plus 1 Battery Cabinet in USA - Premium |
Annual Service Agreements
Part Number | Description |
---|---|
W08-SCBAS1 | Annual Service Agreement for SUT or SUTX 3-Phase UPS and Primary Battery in USA |
W08-SCBAS1-1B | Annual Service Agreement for SUT or SUTX 3-Phase UPS and Primary Battery Plus 1 Battery Cabinet in USA |
W08-SCENH1 | Annual Service Agreement for SUT or SUTX 3-Phase UPS and Primary Battery in USA - Premium |
W08-SCENH1-1B | Annual Service Agreement for SUT or SUTX 3-Phase UPS and Primary Battery Plus 1 Battery Cabinet in USA - Premium |
Resources & Downloads
Documentation
Design Resources
Product Literature
Product Videos
- New Auto-Probe Feature on UPS Systems and PDUs
https://www.tripplite.com/video/new-auto-probe-feature-on-ups-systems-and-pdus/842795
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.