Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

SmartOnline SUT Series 3-Phase 208/120V 220/127V 20kVA 20kW On-Line Double-Conversion UPS, Tower, Extended Run, SNMP Option


3-phase UPS system protects mission-critical network equipment against downtime and data loss in data center, telecom, medical, manufacturing and financial environments.

  • On-line double-conversion topology, VFI operation
  • 1.0 unity power factor supports 20kVA/20kW capacity
  • Up to 98% economy-mode efficiency option saves energy
  • Internal batteries included with external battery pack options
  • Parallel up to 4 units for increased capacity or for N+N redundancy
  • 1-year limited warranty

View Full Product Details

Tripp Lite Part Number

SUT20K

Have a Question?
Contact Us

Overview

The SUT20K SmartOnline® SUT Series 3-Phase 208/120V 220/127V 20kVA 20kW On-Line Double-Conversion UPS provides complete protection against power interruptions and fluctuations that can contribute to equipment failures and data loss. It’s recommended for critical data center, telecommunications, computer network, manufacturing and financial applications.

The Voltage and Frequency Independent (VFI) design allows continuous operation at either 50 or 60 Hz. Zero transfer time from online to battery mode ensures no disruption to attached equipment loads. Offering an efficiency of 94% during normal operation and 98% in economy mode, the SUT20K reduces energy losses for cost-saving operation. Automatic bypass keeps connected equipment powered, even during overloads and many potential UPS fault conditions.

IGBT inverter technology produces output power with less than 2% total harmonic distortion (THDi) to keep connected equipment functioning at its peak. A 3:1 crest factor safely supports a variety of loads, even those with wildly fluctuating power demands.

Managing the SUT20K is simplified through the multi-language LCD interface, which displays critical operating conditions and diagnostic data, such as battery and load status. Four LEDs indicate AC, bypass, battery and fault modes. A built-in card slot supports optional remote management cards, such as WEBCARDLX, for comprehensive monitoring and control over a network.

Features

VFI True On-Line Double-Conversion 3-Phase UPS System
  • Provides fully regulated sine wave AC output for critical data center, telecom, computer network, light industrial and financial applications
  • +/-1% output voltage regulation in online and battery modes
  • High 1.0 unity power factor with 20kVA/20kW output capacity offers higher capacity than competing 0.8 and 0.9 PF designs
  • Supports 208/120V or 220/127V at 50/60 Hz
  • Wide input voltage window (125–253V) minimizes battery use and prolongs battery life
Reliable Battery Backup with Expandable Runtime
  • Supports half load for 15.4 min. and full load for 5.2 min. with standard internal batteries
  • Optional BP288VEBP external battery packs provide additional runtime
  • Sine wave output with zero transfer time compatible with all equipment types
IGBT Inverter Technology
  • Produces output power with <2% THD to keep connected equipment functioning at its peak
  • Low <4% full load THDi input rating and advanced IGBT rectifier enables 1:1 generator sizing, eliminating costly oversizing requirements for generators, breakers and cables
Paralleling Capability
  • Connect up to 4 units in parallel configuration for N+N fault tolerant redundancy or increased power capacity up to 80kVA
Automatic Bypass
  • Maintains output power to connected equipment during a variety of potential UPS fault conditions
Economy Mode
  • Increases operating efficiency levels as high as 98% when input line conditions are favorable
Remote Management Card Options
  • Compatible with Tripp Lite UPS card accessories, such as WEBCARDLX, that enable comprehensive monitoring and control over a network
Communications Ports
  • DB9 (RS-232) port enables data-saving unattended shutdown when used with PowerAlert® software (free download at www.tripplite.com/poweralert)
  • EPO port supports Emergency Power Off shutdown
Standard Compliance
  • Tested to UL 1778 5th Edition, CSA C22.2 No. 107.3, NOM, FCC Part 15 Class A (EMC), GB17626-2/IEC 61000-4-2 (Electrostatic Discharge) Level 4, GB17626-3 (Radio-Frequency Electromagnetic Fields) Level 3, GB17626-4 (Fast Transient/Burst) Level 4, GB17626-5/IEC 61000-4-5 (Surge) Level 4 and RoHS

Package Includes

  • SUT20K SmartOnline SUT Series 3-Phase 20kVA 20kW On-Line Double-Conversion UPS
  • RS-232 (DB9) cable
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332186690
UPS TypeOn-Line
INPUT
Rated input current (Maximum Load)67.5A (120/208V); 63.5A (120/208V)
Nominal Input Voltage(s) Supported120/208V 3-PH Wye; 127/220V 3-PH Wye
Nominal Input Voltage Description3-Phase Wye, 4 wire (L1, L2, L3, N, G)
UPS Input Connection TypeHardwire
Input Circuit Breakers75A 3 pole 240V breaker
Input Phase3-Phase
Power Factor (Input)  >0.99 (maximum resistive load)
THDi  <4% (maximum resistive load)
OUTPUT
Output Volt Amp Capacity (VA)20000
Output kVA Capacity (kVA)20
Output Watt Capacity (Watts)20000
Output kW Capacity (kW)20
Output Capacity DetailsSupports parallel connection of up to 4 SUT20K systems for 80kVA max capacity or N+N fault tolerance redundancy; Supports up to 100% load continuously, 125% load for up to 10 minutes, 149% load for up to 1 minute and over 150% load for up to 0.5 seconds before transferring to bypass mode; Automatic inverter restart is available when the load level recovers to 95% or less after overload-related transfer to bypass
Power Factor  1.0
Crest Factor  3:1
Nominal Voltage DetailsFactory default output voltage is 120/208V; Less than 2% THD (full resistive load); Less than 0.1V Max DC Offset; Less than 2° Max Phase Angle Deviation; Less than 1% Max Voltage Unbalance Deviation
Frequency Compatibility50 / 60 Hz
Frequency Compatibility DetailsAuto-selectable frequency configuration
Output Voltage Regulation (Line Mode)±1%
Output Voltage Regulation (Economy Line Mode)±10%
Output Voltage Regulation (Battery Mode)±1%
Output Circuit BreakersElectronic AC output protection; Short-circuit protection
Output AC Waveform (AC Mode)Pure Sine wave
Output AC Waveform (Battery Mode)Pure Sine wave
Nominal Output Voltage(s) Supported120/208V 3-PH Wye; 127/220V 3-PH Wye
Output ReceptaclesHardwire
Individually Controllable Load Banks  No
BATTERY
Full Load Runtime (min.)  5.2 minutes (20kW)
Half Load Runtime (min.)  15.4 minutes (10kW)
Expandable Battery RuntimeSupports extended runtime with optional external battery packs
External Battery Pack Compatibility   BP288VEBP 
Expandable Runtime DescriptionExternal battery pack wiring is contractor supplied
DC System Voltage (VDC)±144VDC
Battery Recharge Rate (Included Batteries)3.2 hours from 10 to 90%; Battery charge current adjustable from 1 to 20A (5A factory default)
Expandable RuntimeYes
VOLTAGE REGULATION
Voltage Regulation DescriptionOnline, double-conversion power conditioning maintains ±1% output voltage regulation
Overvoltage Correction  Maintains continuous operation without using battery power during overvoltages to 253V
Undervoltage Correction  Maintains continuous operation without using battery power during brownout/undervoltage conditions to 125V (63% load or less); 166V (100% load)
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD DisplayFront panel LCD with scroll and enter buttons offers display of UPS operating mode, site power and UPS condition monitoring and operating configuration options; LCD also reports alarm conditions, including Short circuit, Inverter fail and Over temperature; Supports English, French, German, Russian, Portuguese, Spanish, Turkish and Polish language options
SwitchesON button turns UPS system on; OFF button turns UPS system off; SELECT/ENTER UP and SELECT/ENTER DOWN buttons enable on-screen selection and navigation options; EPO (Emergency Power Off) button turns UPS output off and disables Bypass output
Alarm Cancel OperationPower-fail alarm can be silenced using alarm-cancel switch
Audible AlarmAlarms signal a variety of operational conditions: low-battery, overload, shutdown, bypass and more
LED IndicatorsFour LEDs indicate AC mode (Green), Bypass (Yellow), Battery (Yellow) and Fault (Red) modes
SURGE / NOISE SUPPRESSION
EMI / RFI AC Noise Suppression  Yes
AC Suppression Joule Rating  9220
AC Suppression Response Time  Instantaneous
PHYSICAL
Cooling MethodFans
Installation Form Factors Supported with Included AccessoriesTower
Primary Form FactorTower
Primary UPS Depth (mm)800
Primary UPS Height (mm)1,351
Primary UPS Width (mm)521
Shipping Dimensions (hwd / in.)61.80 x 28.00 x 39.00
Shipping Weight (lbs.)865.00
UPS Housing MaterialSteel
UPS Power Module Dimensions (hwd, in.)53.2 x 20.5 x 31.5
UPS Power Module Weight (kg)354.26
UPS Power Module Weight (lbs.)781
ENVIRONMENTAL
Operating Temperature Range+32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
Storage Temperature Range+4 to +104 degrees Fahrenheit / -20 to +40 degrees Celsius
Relative HumidityUp to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)  5250
AC Economy Mode BTU / Hr. (Full Load)1210
Battery Mode BTU / Hr. (Full Load)  2112.4
AC Mode Efficiency Rating (100% Load)93%
AC Economy Mode Efficiency Rating (100% Load)98%
Operating Elevation (ft.)0 to 10,000 feet, but derates 1% per 328 ft above 3280 ft
Audible NoiseLess than 65dBA at 1m front side
Operating Elevation (m)0 to 3000m, but derates 1% per 100 m above 1000 m
COMMUNICATIONS
Network Management Cards SNMPWEBCARD ;  WEBCARDLX ;  MODBUSCARD ;  RELAYIOCARD 
Network Monitoring Port DescriptionAdditional built-in set of INPUT and OUTPUT contacts support remote notification of Online Mode operation, Battery Mode operation, Bypass Mode operation, Abnormal Bypass Mode Source, Battery Test Failure and Low Battery conditions
PowerAlert SoftwareAvailable via free download from www.tripplite.com/poweralert
Communications CableDB9 cabling included
Communications InterfaceDB9 Serial; Slot for SNMP/Web interface
LINE / BATTERY TRANSFER
Transfer Time  Online mode: No transfer time (0 ms.); Economy mode: 6 ms. (AC to battery), 1 ms. (Battery to AC)
Low Voltage Transfer to Battery Power (Setpoint)Maintains continuous operation without using battery power during brownout/undervoltage conditions to 125VAC (under 63% load) / 160VAC (100% load). Below this point, output is maintained utilizing reserve battery power
High Voltage Transfer to Battery Power (Setpoint)Maintains continuous operation without using battery power during overvoltages to 253VAC, reducing output within 1% of nominal. Above this point, output is maintained utilizing reserve battery power
SPECIAL FEATURES
Grounding LugYes
Cold Start (Startup in Battery Mode During a Power Failure)Cold-start operation supported
High Availability UPS Features  Automatic inverter bypass; Hot swappable batteries; Auto Probe Monitoring (requires WEBCARDLX); Zero transfer time; On-Line/Double-Conversion
Green Energy-Saving FeaturesHigh efficiency economy mode operation; Schedulable daily hours of economy mode operation
STANDARDS & COMPLIANCE
UPS CertificationsMeets FCC Part 15 Category A (EMI); Tested to CSA (Canada); Tested to NOM (Mexico); Tested to UL1778 (USA)
UPS Certification DetailsIEC 61000-4-2 (Electrostatic Discharge) Contact: 8KV, Air: 15K; IEC 61000-4-3 (Radio-Frequency Electromagnetic Fields) Field strength 10V/m; IEC 61000-4-4 (Fast Transient/Burst) Power Supply Port: 4KV 2.5KHz; IEC 61000-4-5 (Surges) Input Port: 4KV 1.2/50s Combination Wave
WARRANTY
Product Warranty Period (U.S. & Canada)1-year limited warranty
3-Phase Warranty StatementTripp Lite 3-Phase UPS Factory Warranty

Accessories

Management Hardware

  Model Number Description
MODBUSCARD | Management Hardware MODBUSCARD MODBUS Management Accessory Card for UPS Remote Monitoring and Control
RELAYIOCARD | Management Hardware RELAYIOCARD Programmable Relay I/O Card
SNMPWEBCARD | Management Hardware SNMPWEBCARD SNMP Management Accessory Card, SmartPro or SmartOnline UPS Systems
WEBCARDLX | Management Hardware WEBCARDLX Web Management Accessory Card

UPS Battery Packs

  Model Number Description
BP288VEBP | UPS Battery Packs BP288VEBP +/-144VDC External Battery Pack for Tripp Lite 208V SUT-Series UPS
BP288VEBPNB | UPS Battery Packs BP288VEBPNB UPS Battery Backup Replacement for Tripp Lite 208V SUT-Series UPS - Batteries Not Included, +/-144VDC

UPS Accessories

  Model Number Description
SUT20KMBP | UPS Accessories SUT20KMBP UPS Maintenance Bypass Panel for SUT20K - 3 Breakers

Services

Commissioning Services

Part Number Description
W08-BW1-247 Commissioning for SUT or SUTX 3-Phase UPS and Primary Battery in USA
W08-BW1-247-1B Commissioning for SUT or SUTX 3-Phase UPS and Primary Battery Plus 1 Battery Cabinet in USA
W08-EW1-247 Commissioning for SUT or SUTX 3-Phase UPS and Primary Battery in USA - Premium
W08-EW1-247-1B Commissioning for SUT or SUTX 3-Phase UPS and Primary Battery Plus 1 Battery Cabinet in USA - Premium

Annual Service Agreements

Part Number Description
W08-SCBAS1 Annual Service Agreement for SUT or SUTX 3-Phase UPS and Primary Battery in USA
W08-SCBAS1-1B Annual Service Agreement for SUT or SUTX 3-Phase UPS and Primary Battery Plus 1 Battery Cabinet in USA
W08-SCENH1 Annual Service Agreement for SUT or SUTX 3-Phase UPS and Primary Battery in USA - Premium
W08-SCENH1-1B Annual Service Agreement for SUT or SUTX 3-Phase UPS and Primary Battery Plus 1 Battery Cabinet in USA - Premium
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.