Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

600W 120V Wall-Mount Power Conditioner with Automatic Voltage Regulation (AVR), AC Surge Protection, 4 Outlets

Model Number: LS604WM


Maintains usable 120V nominal output to sensitive electronics during severe brownouts and overvoltages. Prevents surges and spikes from damaging circuitry. Filters out potentially disruptive line noise.
  • Ideal for computers, routers, modems and home theater components
  • Corrects under- and overvoltages in 87V–140V range
  • Protects against spikes with 720 joules of surge suppression
  • Mounts to the wall using included hardware
  • Features 4 NEMA 5-15R rear outlets
  • 2-year limited warranty

Overview

The LS604WM 600W 120V Power Conditioner adjusts under- and overvoltages to provide safe, computer-grade AC power that meets ANSI C84.1 specifications. Built-in automatic voltage regulation (AVR) corrects undervoltages as low as 87V and overvoltages as high as 140V back to regulated 120V nominal power. Providing optimum voltage conditions not only extends the life of your equipment, but also keeps your equipment working through brownouts and prolonged overvoltage conditions.

A network-grade 720-joule surge suppression rating conforms to the IEEE-587 standard for surge suppression and prevents spikes from inflicting damage, data loss or corruption and audio/video performance problems on your connected equipment. EMI/RFI noise filtering protects your AC line from disruptive electromagnetic and radio interference.

Just connect the NEMA 5-15P plug with 6-foot cord to an AC power source, and plug up to four devices into the rear NEMA 5-15R outlets. A front-panel LED lets you know your equipment is protected. Secure the LS604WM’s all-metal case to a wall or other surface using the built-in mounting tabs and included screws.

Features

Protects Valuable Electronics
  • Rated at 120V/600W/5A
  • Ideal for computers, routers, modems, printers, home theater components and point-of-sale equipment
  • Connect up to 4 electronic devices to the rear NEMA 5-15R outlets
  • All-metal case with mounting tabs attaches to wall or other surface using included screws

Automatic Voltage Regulation (AVR)
  • Monitors incoming AC power and keeps equipment working through brownouts and prolonged overvoltage conditions
  • Corrects undervoltages as low as 87V and overvoltages as high as 140V

AC Line Surge Suppression
  • 720 joules of network-grade surge suppression protects against potentially harmful power surges and spikes

EMI/RFI Line Noise Filtering
  • Removes electromagnetic and radio frequency interference that can disrupt or damage your equipment’s performance

Built-In Diagnostics
  • Front-panel LED indicates your components are protected
  • Lighted on/off switch provides one-touch power control over all components

Package Includes

  • LS604WM 600W 120V Power Conditioner
  • Mounting hardware
  • Owner’s Manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332040268
OUTPUT
Output (VA)600
Output (Watts)600
Nominal Output Voltage(s) Supported120V
Output Receptacles(4) 5-15R
INPUT
Input Cord Length (ft.)6
USER INTERFACE, ALERTS & CONTROLS
Front Panel LEDs1 LED shows if surge suppression is intact
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating720
EMI / RFI AC Noise Suppression  20 dB
PHYSICAL
Form Factors SupportedShort tower format with keyhole slots for wall-mount applications
Material of ConstructionSteel
Shipping Dimensions (hwd / in.)4.50 x 8.00 x 9.50
Shipping Weight (lbs.)8.60
Unit Dimensions (hwd / in.)4 x 5 x 5.75
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$10,000 Ultimate Lifetime Insurance 

Extended Warranties

Part Number Description
WEXT1B 1-Year Extended Warranty - For select Tripp Lite Products
WEXT2B 2-Year Extended Warranty - For select Tripp Lite Products
WEXT3B 3-Year Extended Warranty - For select Tripp Lite Products

Resources & Downloads

support icon

Do you own a
LS604WM

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.